Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC power devices

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

Nexperia expands SiC portfolio with 750 V trench MOSFETs for high-efficiency power conversion applications

Nexperia expands SiC portfolio with 750 V trench MOSFETs for high-efficiency power conversion applications

November 11, 2026

Nijmegen -- Combining low switching losses, temperature-stable RDS(on) and the introduction of TOLL packaging for improved efficiency, power density and thermal performance in industrial and automotive applications.

Nexperia today announced a new family of 750 V silicon carbide (SiC) trench MOSFETs, combining low switching losses, temperature-stable RDS(on) characteristics and robust switching performance in a broad range of package options, including the introduction of TOLL packaging to Nexperia's SiC MOSFET portfolio. Designed for demanding industrial and automotive applications, the devices enable efficient, reliable and compact power conversion systems.

As demand for more efficient power conversion continues to grow across sectors such as renewable energy, industrial automation, AI datacentres and electrified transportation, designers must achieve higher levels of efficiency, power density, thermal performance and system cost. Addressing these requirements calls for power devices that deliver consistent, predictable performance across a wide range of operating conditions.

The new SiC MOSFET family is designed to help engineers address these challenges. Extending the company's portfolio into the 750 V voltage class, these devices are optimized for EV charging infrastructure, photovoltaic inverters, industrial drives, AI and high-performance computing power supplies, as well as onboard chargers, DC-DC converters and auxiliary drives applications. The additional voltage headroom supports robust operation under transient conditions while helping designers maximise overall system performance.

The devices combine low conduction and switching losses with excellent RDS(on) stability across their operating temperature range, helping to maintain predictable performance in real-world applications. Fast switching speeds, temperature-stable turn-off behaviour and a robust intrinsic body diode further support reliable operation in demanding hard-switching topologies. These characteristics can help reduce cooling requirements and support higher system efficiency, particularly under medium and high load conditions.

A key addition to Nexperia's SiC MOSFET portfolio is the availability of TOLL packages. As one of the most widely adopted surface-mount packages for high-power applications, TOLL combines a compact footprint with low package inductance, making it well suited to designs that require high power density and efficient high-frequency switching. The package complements Nexperia's existing through-hole, bottom-cooled and top-cooled options, giving designers greater choice when balancing thermal, layout and manufacturing requirements.

“The introduction of our 750 V SiC MOSFET family represents an important step in expanding Nexperia’s wide bandgap portfolio,” Gaetano Pignataro, Head of SiC & IGBT Product Group at Nexperia. “By combining low switching losses, temperature-stable performance and flexible packaging options, including TOLL, these devices help customers increase power density, improve efficiency and simplify thermal management in next-generation power conversion systems. We are committed to providing engineers with the technologies they need to meet the growing demands of electrification, renewable energy and AI-driven infrastructure.”

The 750 V family is available now in both industrial and AEC-Q101-qualified automotive variants, providing a scalable SiC technology platform for a wide range of power conversion applications. This enables customers to leverage the performance benefits of a common SiC technology across multiple system topologies while addressing diverse qualification requirements.

To learn more about Nexperia's 750 V SiC MOSFET family, visit: https://www.nexperia.com/sic-mosfets

About Nexperia

Headquartered in the Netherlands, Nexperia is a global semiconductor company with a rich European history and over 10,000 employees across Europe, Asia, and the United States. As a leading expert in the development and production of essential semiconductors, Nexperia’s components enable the basic functionality of virtually every commercial electronic design in the world – from automotive and industrial to mobile and consumer applications.

The company serves a global customer base, shipping around 100 billion products annually. These products are recognized as benchmarks in efficiency – in process, size, power, and performance. Nexperia's commitment to innovation, efficiency, sustainability, and stringent industry requirements is evident in its extensive IP portfolio, its expanding product range, and its certification to IATF 16949, ISO 9001, ISO 14001 and ISO 45001 standards.

For press information, please contact:

Nexperia
Anne Proch
Tel: +49 160 916 884 18
Email: anne.proch@nexperia.com

Pretzl Group
Lucy Sorton
Tel: +44 07966 301949
E-mail: lucy.sorton@pretzl.com