Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC power devices

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

Nexperia introduces the first application-specific MOSFETs (ASFETs) for hotswap in SMD copper-clip LFPAK88 packaging for 60% reduced footprint

Nexperia introduces the first application-specific MOSFETs (ASFETs) for hotswap in SMD copper-clip LFPAK88 packaging for 60% reduced footprint

March 22, 2023

Nijmegen -- Additional 40% lower RDS(on) and increase power density by 58x for telecom & computing hot-swap computing applications

Nexperia, the expert in essential semiconductors, today announced the release of its first 80 V and 100 V application-specific MOSFETs (ASFETs) for hotswap with enhanced safe operating area (SOA) in a compact 8x8 mm LFPAK88 package. These new ASFETs are fully optimized for demanding hotswap and soft-start applications and are qualified to 175°C for use in advanced telecom and computing equipment.

By applying decades of expertise in both advanced silicon and package development, Nexperia’s PSMN2R3-100SSE (100 V, 2.3 mΩ N-channel ASFET) is the leading addition in the portfolio, delivering low RDS(on) and strong linear-mode (safe operating area) performance in a compact 8x8 mm footprint, tailored to meet the requirements of demanding hotswap applications. Nexperia has also released PSMN1R9-80SSE (80 V, 1.9 mΩ), an 80 V ASFET which responds to the growing trend for using 48 V power rails in computing servers and other industrial applications where environmental conditions allow for MOSFETs with a lower BVDS rating.

ASFETs with enhanced SOA are becoming increasingly popular within hotswap and soft start applications. Their strong linear mode performance is essential to manage in-rush current effectively and reliably when capacitive loads are introduced to the live backplane. Low RDS(on) is also important to minimize I2R losses when the ASFET is fully turned on. Despite the lower RDS(on) and compact package size, Nexperia’s third generation of enhanced SOA technology also achieves 10% SOA improvement compared to previous generations in D2PAK packages (33 A vs 30 A @ 50 V @ 1 ms).

Another innovation from Nexperia is that the new ASFETs for hotswap have fully characterized SOA at both 25 °C and 125 °C. Fully tested, hot SOA curves are provided within the datasheets, removing the need for design engineers to perform thermal de-rating calculations, and significantly extending the useful hot SOA performance.

Until now, ASFETs for hotswap and computing applications were limited to much bigger D2PAK packages (16x10 mm). LFPAK88 packages are the ideal replacement for D2PAK, providing up to 60% space efficiency. The PSMN2R3-100SSE has an RDS(on) of only 2.3 mΩ, representing at least a 40% reduction on currently available devices.  This results not only in industry leading power density improvements of 58x, LFPAK88 also offers two times higher ID (max) current rating, ultra-low thermal and electrical resistance. This release combines the best features of Nexperia’s advanced silicon and copper clip packaging technologies, including a smaller footprint, lower RDS(on) and improved SOA performance. Nexperia also offers a range of 25 V, 30 V, 80 V & 100 V ASFETs in a 5x6 mm LFPAK56E package, optimized for lower power applications where smaller PCB footprint is needed.

For more details about these new ASFETs, visit: nexperia/com/asfets-for-hotswap-and-soft-start

About Nexperia

Nexperia is a leading expert in the high-volume production of essential semiconductors, components that are required by every electronic design in the world. The company’s extensive portfolio includes diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs and analog & logic ICs. Headquartered in Nijmegen, the Netherlands, Nexperia annually ships more than 100 billion products, meeting the stringent standards set by the automotive industry. These products are recognized as benchmarks in efficiency – in process, size, power and performance — with industry-leading small packages that save valuable energy and space.

With decades of experience in supplying to the world’s leading companies, Nexperia has over 14,000 employees across Asia, Europe and the US. Nexperia, a subsidiary of Wingtech Technology Co., Ltd. (600745.SS), has an extensive IP portfolio and is certified to IATF 16949, ISO 9001, ISO 14001 and ISO 45001.

For press information, please contact:

 

Nexperia

Petra Beekmans, Head of Communications & Branding

Phone: +31 6 137 111 41

Email: petra.beekmans@nexperia.com

 

Judith Schröter

Phone: +49 170 8586403

Email: judith.schroeter@nexperia.com

 

Publitek

Megan King

Phone: +44 7855060775

Email: megan.king@publitek.com