Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC power devices

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

Nexperia now offers automotive qualified small-signal MOSFETs in tiny DFN1110D-3 and DFN1412-6 packages

Nexperia now offers automotive qualified small-signal MOSFETs in tiny DFN1110D-3 and DFN1412-6 packages

September 10, 2024

Nijmegen -- Single and dual footprints offer superior thermal performance than
legacy packages

Nexperia today announced the release of single and dual small-signal MOSFETs in miniature DFN packages. The automotive qualified devices are
available in DFN1110D-3 and DFN1412-6 respectively. Particularly the DFN1110D-3 (1.1mm x 1 mm) package has seen increasingly wide adoption and is quickly becoming the ‘de-facto’ industry standard package for small-signal MOSFETs and bipolar transistors
intended for use in automotive applications.

DFN1110D-3 and DFN1412-6 are leadless packages that offer superior thermal
performance, with almost 50% lower thermal resistance from junction to ambient (Rthj-
s), from a tiny footprint (up to 80% smaller). This makes them a highly attractive
alternative to established high-volume leaded enclosures such as SOT23, SOT323,
SOT363, or SOT666, thereby addressing the automotive industry's relentless demand for
miniaturized components. The DFN1110-D-3 also features side-wettable flanks to support
lower-cost automated optical inspection (AOI) of solder joints, which also helps to
improve reliability.

With more than 100 products available in DFN1110D-3 and 43 products in DFN1412-6,
Nexperia boasts the industry’s largest portfolio of devices in these emerging
packages. This latest release makes Nexperia the industry’s sole supplier of single
and dual small signal MOSFETs in both DFN1110D-3 and DFN1412-6 packages.

These new products also join the Q-portfolio of Nexperia devices. The Q-portfolio is
dedicated to providing high-quality products that not only meet established standards
such as AEC-Q101 but also ensure automatic compliance with future automotive
requirements. Additionally, the portfolio offers extended service support and
guarantees longevity of more than 10 years.

To learn more about Nexperia’s portfolio of DFN Q-portfolio small signal MOSFETs for
automotive, visit http://www.nexperia.com/mosfets

About Nexperia

Headquartered in the Netherlands, Nexperia is a global semiconductor company with a
rich European history and over 14,000 employees across Europe, Asia, and the United States. As a leading expert in the development and production of essential semiconductors, Nexperia’s components enable the basic functionality of virtually every commercial electronic design in the world – from automotive and industrial to mobile and consumer applications. The company serves a global customer base, shipping more than 100 billion products annually. These products are recognized as benchmarks in efficiency – in process, size, power, and performance. Nexperia's commitment to innovation, efficiency, sustainability, and stringent industry requirements is evident in its extensive IP portfolio, its expanding product range, and its certification to IATF 16949, ISO 9001, ISO 14001 and ISO 45001 standards.

For press information, please contact:

Nexperia
Anne Proch
Tel: +49 160 916 884 18
Email: anne.proch@nexperia.com

Publitek
Megan King
Tel: +44 7855060775
E-mail: megan.king@publitek.com