Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

Nexperia launches ESD protection diodes for USB4 and Thunderbolt ensuring signal integrity beyond 10 GHz

Nexperia launches ESD protection diodes for USB4 and Thunderbolt ensuring signal integrity beyond 10 GHz

August 05, 2025

Nijmegen -- 1 V protection series offers outstanding RF performance and flexibility for different designs

Nexperia today introduced a new series of five high-performance protection 1 V diodes that provide optimized protection for AC-coupled radio-frequency (RF) transmission lines against electrostatic discharge (ESD) events, surge currents and short circuit conditions. These diodes – examples include the PESD1V0C1BSF and PESD1V0H1BSF – are ideal for safeguarding USB4® and ThunderboltTM interfaces found in various applications including cellular handsets, portable electronic devices, communication systems, as well as computers and other peripherals.

 

As data rates for USB4 and Thunderbolt interfaces exceed 10 GHz, ESD protection must deliver superior RF performance while effectively guarding sensitive ICs against ESD events and surge pulses, particularly those caused by potential short circuits between Vbus and TX/RX in non-compliant USB Type-C interfaces. The optimal choice of ESD protection device depends on the individual layout of the printed circuit board (PCB) layout. While boards with shorter traces between the transceiver IC and the protection device benefit from lower parasitic inductance, this has the unintended consequence of lowering overall system-level ESD robustness. On the other hand, boards with longer traces have fewer clamping issues (due to the increased inductance), but signal integrity issues can become a concern. “With this new series of protection diodes, Nexperia provides designers with the flexibility to select the device that is most appropriate to their specific board layout and thereby offering the highest level of protection.” says Stefan Seider, senior product manager at Nexperia. “Nexperia can also offer RF and SEED (ESD) simulation models to optimize the device choice.”

 

These diodes can protect USB4 and Thunderbolt interfaces against ESD events up to +/-18 kV while offering best-in-class surge robustness (up to Ipp= 9.6 A average). The ultra-low device capacitance (down to 0.1 pF) of these diodes, which are housed in Nexperia’s industry-proven tiny leadless ultra-low inductance DSN0603-2 (SOD962-2) package, means they additionally benefit from minimal insertion losses (down to -0.21 dB @ 12.8 GHz) without any resonance up to 40 GHz.

 

To learn more about Nexperia’s portfolio of ESD protection devices for high-speed interfaces, visit the Nexperia product page.

 

Notes to editors: Thunderbolt is a registered trademark of Intel Corporation in the U.S. and other countries.

About Nexperia

Headquartered in the Netherlands, Nexperia is a global semiconductor company with a rich European history and over 12,500 employees across Europe, Asia, and the United States. As a leading expert in the development and production of essential semiconductors, Nexperia’s components enable the basic functionality of virtually every commercial electronic design in the world – from automotive and industrial to mobile and consumer applications.
The company serves a global customer base, shipping more than 100 billion products annually. These products are recognized as benchmarks in efficiency – in process, size, power, and performance. Nexperia's commitment to innovation, efficiency, sustainability, and stringent industry requirements is evident in its extensive IP portfolio, its expanding product range, and its certification to IATF 16949, ISO 9001, ISO 14001 and ISO 45001 standards.

 

For press information, please contact:

 

Nexperia

Anne Proch

Tel: +49 160 916 884 18

Email: anne.proch@nexperia.com

 

Publitek

Lucy Sorton

Tel: +44 07966 301949

E-mail: lucy.sorton@publitek.com