Nexperia launches lowest RDS(on) automotive MOSFETs down to 0.9 mΩ

×

Nexperia launches lowest RDS(on) automotive MOSFETs down to 0.9 mΩ

June 05, 2018

Nijmegen -- High efficiency saves space and system cost; ultra-reliable for safety-critical designs

Nexperia, the global leader in discretes, logic and MOSFET devices, today announced the release of the company’s lowest RDS(on) automotive-qualified MOSFETs. The AEC-Q101 Trench 9, 40 V automotive superjunction MOSFETs in the rugged, electrically- and thermally-efficient LFPAK56E deliver a footprint reduction of up to 81% when compared to traditional solutions such as bare die modules, D2PAK or D2PAK-7 devices. The 0.9 mΩ, 220 A DC-rated BUK9J0R9-40H  MOSFET suits applications up to 1.2 kW, and is also lower cost than larger D2PAK devices which were the previous best solution.

As well as reducing RDS(on) the new devices also feature an improved DC current rating of 220 A – a first for the automotive Power-SO8 footprint. This enables higher power density on a small footprint, which is especially valuable for safety-critical automotive applications that require dual redundant circuitry. The use of Superjunction technology delivers a higher Avalanche capability and Safe Operating Area for improved performance under fault conditions.

Comments Norman Stapelberg, Product Marketing Manager: “Nexperia is the only company with a low voltage Superjunction MOSFET platform. In terms of overall reliability and performance, Nexperia is the market leader - the rugged Trench 9 superjunction technology combined with the ultra-robust LFPAK56 and LFPAK56E packages gives the engineers the confidence to use this device in their safety-critical designs.”

LFPAK56 Trench 9 MOSFETs facilitate easy paralleling for high current applications. Devices suit automotive functions such as motor control (brushed and brushless) for power steering, transmission control, ABS, ESC, pumps (water, oil and fuel), fan speed control, reverse battery protection and DC/DC converters.

For more information, please visit: https://efficiencywins.nexperia.com/efficient-products/automotive-trench-9-power-mosfets-designed-for-performance-and-endurance.html

About Nexperia

Nexperia, the former Standard Products division of NXP, is a dedicated global leader in Discretes, Logic and MOSFETs devices. The company became independent at the beginning of 2017. Focused on efficiency, Nexperia produces consistently reliable semiconductor components at high volume: 85 billion annually. Our extensive portfolio meets the stringent standards set by the Automotive industry. Industry-leading, miniature packages, produced in our own manufacturing facilities, combine power and thermal efficiency with best-in-class quality levels.
With over 50 years history supplying to the world’s biggest companies, Nexperia has 11,000 employees across Asia, Europe and the U.S., offering global support. The company has an extensive IP portfolio and is certified to ISO9001, ISO/TS16949, ISO14001 and OHSAS18001.

Nexperia: Efficiency wins.

For press information, please contact:

Nexperia
Petra Beekmans, Head of Communications & Branding
Phone: +31 6 137 111 41
Email: petra.beekmans@nexperia.com

Agency: BWW Communications
Nick Foot, director
+44-1491-636393
Nick.foot@bwwcomms.com