Discover Nexperia’s extensive portfolio of essential semiconductors which enable the basic functionality of virtually every commercial electronic design in the world – from automotive and industrial to mobile and consumer applications.
A wide range of bipolar transistors helps you easily fulfil your system requirements. That includes simple bipolar building blocks and a comprehensive range of space and cost saving resistor-equipped transistors right up to our Breakthrough In Small Signal series of low VCEsat devices.
Our extensive diode portfolio offers the flexibility you need in today's market - whether it is a simple Zener, a highly efficient Schottky rectifier, a fast recovery or controlled avalanche switching diode.
Covering ESD protection and TVS devices as well as common-mode choke and EMI filtering, Nexperia's protection technologies continue to evolve to offer the highest level of protection in the industry's smallest packages.
Nexperia offers a broad portfolio of low- / middle-voltage (12-200 V) P- and N-channel silicon MOSFETs in a wide range of space-saving and efficient package options.
Raising the bar for robust and reliable power switching, Nexperia’s Silicon Carbide (SiC) diodes and MOSFETs are ideal for EV charging infrastructure, photovoltaic inverters and motor drives.
For a variety of high-voltage (≥ 650 V), medium-voltage (80 - 200 V) and low-voltage (< 80 V) applications Nexperia GaN FETs and bi-directional switches (BDS) deliver the fastest transition / switching capability, best power efficiency and enhanced power density through reduced conduction and switching losses.
Addressing the growing demand for efficient, high-voltage power conversion and motor drives, Nexperia's IGBTs feature a robust and cost-effective carrier stored trench-gate (CSTBT) advanced field-stop (FS) construction.
Alongside a comprehensive portfolio of logic functions, analog switches and I²C interface portfolio, Nexperia delivers a grwoing range of power ICs that enable innovative solutions focused on reducing our customer’s BOM cost, improving system efficiency and robustness.
Helping enable connected electric and hybrid vehicles, Nexperia's offers fully qualified AEC-Q100/Q101 devices from across our complete portfolio of energy- and design-efficient products.
With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions for virtually every commercial electronic design in the world.
Today’s cars are undergoing the greatest transformation the industry has seen. Continued electrification is resulting in significant changes from the powertrain right through to the cloud with ever more electronic functionality being added to increase safety and comfort.
From industrial automation to renewable energy and e-mobility solutions, Nexperia helps keep industry running by providing proven quality and stable high-volume supply alongside lifetime reliability and product longevity.
Our phones are firmly ensconced in our lives – indispensable tools for information, networking, entertainment and a whole range of services from banking to calorie counting. But they need components that occupy little board space, help extend battery life and support sophisticated functionality.
When we think of computing and consumer applications we tend to envisage laptops and washing machines. However today's applciations offer a whole swathe of new and innovative products - from robot vacuum cleaners to self-charging remote controls.
Motor drives convert electrical power into controlled motion, from compact low-voltage stepper and brushed or brushless DC stages to high-power three phase inverter platforms. Typical voltage ratings span low ( < 48 V), medium (48 - 400 V) and high (> 400 V), with a focus on performance, robustness and efficiency.
Virtually every electronic device relies on some form of power conversion. Whether it is transforming AC grid power into a DC power rail, boosting a DC battery voltage or simply handling the increasingly diverse range of power rails in today’s electronic systems.
Any complex system can be broken down into a number of sub-systems, which can appear in a host of applications. From motor drives and power supplies to constant current sources for stable driving of LED strings, The only difference between these sub-systems are their specifications and overall efficiency.
Explore our extensive collection of Nexperia reference designs and third-party evaluation boards and reference designs. Leveraging the latest in semiconductor technology, they offer complete systems, subsystems, and specialized functions that seamlessly integrate into your projects.
Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability by simply trying one of our comprehensive range of evaluation boards for yourself.
Nexperia interactive application notes use PartQuest Explore simulations to bring traditional written application notes to life. They provide guidelines for various power designs and topologies using embedded simulations to enhance your user experience.
Nexperia doesn’t just develop high-performance power products and innovative power technologies. We also create the most advanced tools to provide knowledge, learning, and support for design engineers.
The Nexperia semiconductors devices enhancing your power electronic micro-mobility platform:
Si MOSFETs
Nexperia offers a broad portfolio of low- / middle-voltage (12-200 V) P- and N-channel silicon MOSFETs in a wide range of space-saving and efficient package options.Read more
GaN FETs
For a variety of high-voltage (650 V) and low-voltage (40-150 V) applications Nexperia GaN FETs deliver the fastest transition / switching capability, best power efficiency and enhanced power density through reduced conduction and switching losses.Read more
SiC power devices
Raising the bar for robust and reliable power switching, Nexperia’s Silicon Carbide (SiC) diodes and MOSFETs are ideal for EV charging infrastructure, photovoltaic inverters and motor drives.Read more
Diodes
Our extensive diode portfolio offers the flexibility you need in today's market - whether it is a simple Zener, a highly efficient Schottky rectifier, a fast recovery or controlled avalanche switching diode.Read more
Bipolar transistors
A wide range of bipolar transistors help you easily fulfil your system requirements. That includes simple bipolar building blocks and a comprehensive range of space and cost saving resistor-equipped transistors right up to our Breakthrough In Small Signal series of low VCEsat devices.Read more
Automotive qualified products
Helping enable connected electric and hybrid vehicles, Nexperia's offers fully qualified AEC-Q100/Q101 devices from across our complete portfolio of energy- and design-efficient products. Read more
Power & Signal Path ICs
Alongside a comprehensive portfolio of logic functions, analog switches and I²C interface portfolio, Nexperia delivers a grwoing range of power ICs that enable innovative solutions focused on reducing our customer’s BOM cost, improving system efficiency and robustness.Read more
Efficient powering of micro - mobility platforms
The Nexperia building blocks accelerating your power electronic solution