- Block diagram
- Design considerations
- Design resources
- Product listing
- Support
Block diagram
Input power protection
Recommended products (5)
Related sub-systems (1)
Power management
Recommended products (8)
- MOSFETs: N-channel, 40 V, RDSon < 60 mΩ, DFN2020 / LFPAK / MLPAK
- MOSFETs: P-channel, > 30 V, DFN2020 / MLPAK
- Small Signal MOSFET
- Bootstrap diode: 40-100 V, 1-5 A, CFP package
- Voltage monitoring: Resistor-Equipped Transistors (RETs)
- Switching diodes – SOT523 / SOT23
- Integrated load switches
- Low-dropout (LDO) regulator (> 30 V)
Communications interface
Signal processing
Data interface
ZCU / DCU modules
Related systems (2)
ADAS
Related systems (3)
Infotainment
Related systems (1)
Select a component
To view more information about the Nexperia components used in this application, please select a component above or click on a component (highlighted in blue) in the block diagram.
Design considerations
- Requires scalable and flexible product families depending on HPC's functional aggregation and communication interfaces
- Discrete and integrated protection, power conversion and management solutions in multiple product families
- ESD protection approved and tested to the latest standards for high speed communication network amongst the HPCs and ZCUs
- Small signal discrete and logic devices add additional safety features that are independent from the main processor
- Fast uni- and bidirectional translators for communication between the different MCUs and external domain controllers
- Reverse battery protection can be realised with Schottky diodes, directly controlled P-MOSFETs or N-MOSFETs in combination with an Ideal diode controller with an internal charge pump circuit.
Design resources
Evaluation boards
Reference designs
All reference designsProduct listing
Input power protection
Power management
- MOSFETs: N-channel, 40 V, RDSon < 60 mΩ, DFN2020 / LFPAK / MLPAK
- MOSFETs: P-channel, > 30 V, DFN2020 / MLPAK
- Small Signal MOSFET
- Bootstrap diode: 40-100 V, 1-5 A, CFP package
- Voltage monitoring: Resistor-Equipped Transistors (RETs)
- Switching diodes – SOT523 / SOT23
- Integrated load switches
- Low-dropout (LDO) regulator (> 30 V)