BZX8850S-Q series
Low-current voltage regulator diodes
Low-current voltage regulator diodes in an ultra small SOD882BD (DFN1006BD-2) leadless Surface-Mounted Device (SMD) plastic package with side-wettable flanks.
Features and benefits
Total power dissipation: ≤ 365 mW
Two tolerance series: ± 2 % and approximately ± 5 %
Working voltage range: nominal 1.8 V to 51 V
Specified at a low test current (50 μA), ideal for low bias and portable battery-powered applications
BZX8850S-B11-Q to -C51-Q: Intentional minor rise of leakage current for optimized fast switching and noise reduction [AN90031]
Qualified according to AEC-Q101 and recommended for use in automotive applications
Applications
Low-current general regulation functions
Parametrics
| Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [max] (V) | IF [max] (mA) | VZ [min] (V) | Ptot (mW) | PZSM (W) | TJ [max] (°C) | Configuration | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BZX8850S-B10-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 11 | 0.05 | 0.02 | 10.2 | 200 | 9.8 | 365 | 40 | 150 | single | |
| BZX8850S-B11-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 12 | 0.05 | 0.02 | 11.2 | 200 | 10.8 | 365 | 40 | 150 | single | |
| BZX8850S-B12-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 13 | 0.05 | 0.02 | 12.2 | 200 | 11.8 | 365 | 40 | 150 | single | |
| BZX8850S-B13-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 15 | 0.05 | 0.02 | 13.3 | 200 | 12.7 | 365 | 40 | 150 | single | |
| BZX8850S-B15-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 16 | 0.05 | 0.02 | 15.3 | 200 | 14.7 | 365 | 40 | 150 | single | |
| BZX8850S-B16-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 18 | 0.05 | 0.02 | 16.3 | 200 | 15.7 | 365 | 40 | 150 | single | |
| BZX8850S-B1V8-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 1.8 | 0.05 | 0.02 | 1.84 | 200 | 1.76 | 365 | 40 | 150 | single | |
| BZX8850S-B20-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 20 | 0.05 | 0.02 | 18.4 | 200 | 17.6 | 365 | 40 | 150 | single | |
| BZX8850S-B22-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 22 | 0.05 | 0.02 | 22.4 | 200 | 21.6 | 365 | 40 | 150 | single | |
| BZX8850S-B24-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 24 | 0.05 | 0.02 | 24.5 | 200 | 23.5 | 365 | 40 | 150 | single | |
| BZX8850S-B27-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 27 | 0.05 | 0.02 | 27.5 | 200 | 26.5 | 365 | 40 | 150 | single | |
| BZX8850S-B2V0-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 2 | 0.05 | 0.02 | 2.04 | 200 | 1.96 | 365 | 40 | 150 | single | |
| BZX8850S-B2V2-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 2.2 | 0.05 | 0.02 | 2.25 | 200 | 2.15 | 365 | 40 | 150 | single | |
| BZX8850S-B2V4-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 2.4 | 0.05 | 0.02 | 2.45 | 200 | 2.35 | 365 | 40 | 150 | single | |
| BZX8850S-B2V7-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 2.7 | 0.05 | 0.02 | 2.75 | 200 | 2.65 | 365 | 40 | 150 | single | |
| BZX8850S-B30-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 30 | 0.05 | 0.02 | 30.6 | 200 | 29.4 | 365 | 40 | 150 | single | |
| BZX8850S-B33-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 33 | 0.05 | 0.02 | 33.7 | 200 | 32.3 | 365 | 40 | 150 | single | |
| BZX8850S-B36-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 36 | 0.05 | 0.02 | 36.7 | 200 | 35.3 | 365 | 40 | 150 | single | |
| BZX8850S-B39-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 39 | 0.05 | 0.02 | 39.8 | 200 | 38.2 | 365 | 40 | 150 | single | |
| BZX8850S-B3V0-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 3 | 0.05 | 0.02 | 3.06 | 200 | 2.94 | 365 | 40 | 150 | single | |
| BZX8850S-B3V3-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 3.3 | 0.05 | 0.02 | 3.37 | 200 | 3.23 | 365 | 40 | 150 | single | |
| BZX8850S-B3V6-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 3.6 | 0.05 | 0.02 | 3.67 | 200 | 3.53 | 365 | 40 | 150 | single | |
| BZX8850S-B3V9-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 3.9 | 0.05 | 0.02 | 3.98 | 200 | 3.82 | 365 | 40 | 150 | single | |
| BZX8850S-B43-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 43 | 0.05 | 0.02 | 43.9 | 200 | 42.1 | 365 | 40 | 150 | single | |
| BZX8850S-B47-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 47 | 0.05 | 0.02 | 47.9 | 200 | 46.1 | 365 | 40 | 150 | single | |
| BZX8850S-B4V3-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 4.3 | 0.05 | 0.02 | 4.39 | 200 | 4.21 | 365 | 40 | 150 | single | |
| BZX8850S-B4V7-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 4.7 | 0.05 | 0.02 | 4.79 | 200 | 4.61 | 365 | 40 | 150 | single | |
| BZX8850S-B51-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 51 | 0.05 | 0.02 | 52 | 200 | 50 | 365 | 40 | 150 | single | |
| BZX8850S-B5V1-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 5.6 | 0.05 | 0.02 | 5.2 | 200 | 5 | 365 | 40 | 150 | single | |
| BZX8850S-B5V6-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 6.2 | 0.05 | 0.02 | 5.71 | 200 | 5.49 | 365 | 40 | 150 | single | |
| BZX8850S-B6V2-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 6.8 | 0.05 | 0.02 | 6.32 | 200 | 6.08 | 365 | 40 | 150 | single | |
| BZX8850S-B6V8-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 7.5 | 0.05 | 0.02 | 6.94 | 200 | 6.66 | 365 | 40 | 150 | single | |
| BZX8850S-B7V5-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 8.2 | 0.05 | 0.02 | 7.65 | 200 | 7.35 | 365 | 40 | 150 | single | |
| BZX8850S-B8V2-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 9.1 | 0.05 | 0.02 | 8.36 | 200 | 8.04 | 365 | 40 | 150 | single | |
| BZX8850S-B9V1-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 10 | 0.05 | 0.02 | 9.28 | 200 | 8.92 | 365 | 40 | 150 | single | |
| BZX8850S-C10-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 10 | 0.05 | appr. 5% | 10.5 | 200 | 9.5 | 360 | 40 | 150 | single | Y | 
| BZX8850S-C11-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | Y | ||||||||||
| BZX8850S-C12-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | Y | ||||||||||
| BZX8850S-C13-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | Y | ||||||||||
| BZX8850S-C15-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | Y | ||||||||||
| BZX8850S-C16-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | Y | ||||||||||
| BZX8850S-C18-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | Y | ||||||||||
| BZX8850S-C1V8-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 1.8 | 0.05 | appr. 5% | 1.89 | 200 | 1.71 | 360 | 40 | 150 | single | Y | 
| BZX8850S-C20-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | Y | ||||||||||
| BZX8850S-C22-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | Y | ||||||||||
| BZX8850S-C24-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | Y | ||||||||||
| BZX8850S-C27-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | Y | ||||||||||
| BZX8850S-C2V0-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 2 | 0.05 | appr. 5% | 2.12 | 200 | 1.88 | 360 | 40 | 150 | single | Y | 
| BZX8850S-C2V2-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 2.2 | 0.05 | appr. 5% | 2.31 | 200 | 2.09 | 360 | 40 | 150 | single | Y | 
| BZX8850S-C2V4-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 2.4 | 0.05 | appr. 5% | 2.52 | 200 | 2.28 | 360 | 40 | 150 | single | Y | 
| BZX8850S-C2V7-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 2.7 | 0.05 | appr. 5% | 2.835 | 200 | 2.565 | 360 | 40 | 150 | single | Y | 
| BZX8850S-C30-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | Y | ||||||||||
| BZX8850S-C33-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | Y | ||||||||||
| BZX8850S-C36-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | Y | ||||||||||
| BZX8850S-C39-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | Y | ||||||||||
| BZX8850S-C3V0-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 3 | 0.05 | appr. 5% | 3.15 | 200 | 2.85 | 360 | 40 | 150 | single | Y | 
| BZX8850S-C3V3-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 3.3 | 0.05 | appr. 5% | 3.47 | 200 | 3.13 | 360 | 40 | 150 | single | Y | 
| BZX8850S-C3V6-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 3.6 | 0.05 | appr. 5% | 3.78 | 200 | 3.42 | 360 | 40 | 150 | single | Y | 
| BZX8850S-C3V9-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 3.9 | 0.05 | appr. 5% | 4.1 | 200 | 3.7 | 360 | 40 | 150 | single | Y | 
| BZX8850S-C43-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | Y | ||||||||||
| BZX8850S-C47-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | Y | ||||||||||
| BZX8850S-C4V3-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 4.3 | 0.05 | appr. 5% | 4.52 | 200 | 4.09 | 360 | 40 | 150 | single | Y | 
| BZX8850S-C4V7-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 4.7 | 0.05 | appr. 5% | 4.94 | 200 | 4.47 | 360 | 40 | 150 | single | Y | 
| BZX8850S-C51-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | Y | ||||||||||
| BZX8850S-C5V1-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 5.1 | 0.05 | appr. 5% | 5.36 | 200 | 4.85 | 360 | 40 | 150 | single | Y | 
| BZX8850S-C5V6-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 5.6 | 0.05 | appr. 5% | 5.88 | 200 | 5.32 | 360 | 40 | 150 | single | Y | 
| BZX8850S-C6V2-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 6.2 | 0.05 | appr. 5% | 6.51 | 200 | 5.89 | 360 | 40 | 150 | single | Y | 
| BZX8850S-C6V8-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 6.8 | 0.05 | appr. 5% | 7.14 | 200 | 6.46 | 360 | 40 | 150 | single | Y | 
| BZX8850S-C7V5-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 7.5 | 0.05 | appr. 5% | 7.88 | 200 | 7.13 | 360 | 40 | 150 | single | Y | 
| BZX8850S-C8V2-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 8.2 | 0.05 | appr. 5% | 8.61 | 200 | 7.79 | 360 | 40 | 150 | single | Y | 
| BZX8850S-C9V1-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 9.1 | 0.05 | appr. 5% | 9.56 | 200 | 8.65 | 360 | 40 | 150 | single | Y | 
Package
Environmental information
Documentation (9)
| File name | Title | Type | Date | 
|---|---|---|---|
| BZX8850S-Q_SER | Low-current voltage regulator diodes | Data sheet | 2025-10-10 | 
| AN90023 | Thermal performance of DFN packages | Application note | 2020-11-23 | 
| AN90023_ZH | Thermal performance of DFN packages | Application note | 2021-02-26 | 
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 | 
| Nexperia_asset_document_brochure_autoDFN_CN_LR | 小巧轻便的汽车 二极管和晶体管 | Brochure | 2022-04-26 | 
| SOD882BD | 3D model for products with SOD882BD package | Design support | 2023-02-02 | 
| Nexperia_AutoDFN_factsheet_2022 | Small & light automotive diodes and transistors | Leaflet | 2022-04-13 | 
| SOD882BD | Leadless ultra small plastic package with side-wettable flanks (SWF); 2 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.47 mm body | Package information | 2022-05-20 | 
| REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 | 
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date | 
|---|---|---|---|
| SOD882BD | 3D model for products with SOD882BD package | Design support | 2023-02-02 | 
Ordering, pricing & availability
- BZX8850S-B10-Q
 - BZX8850S-B11-Q
 - BZX8850S-B12-Q
 - BZX8850S-B13-Q
 - BZX8850S-B15-Q
 - BZX8850S-B16-Q
 - BZX8850S-B1V8-Q
 - BZX8850S-B20-Q
 - BZX8850S-B22-Q
 - BZX8850S-B24-Q
 - BZX8850S-B27-Q
 - BZX8850S-B2V0-Q
 - BZX8850S-B2V2-Q
 - BZX8850S-B2V4-Q
 - BZX8850S-B2V7-Q
 - BZX8850S-B30-Q
 - BZX8850S-B33-Q
 - BZX8850S-B36-Q
 - BZX8850S-B39-Q
 - BZX8850S-B3V0-Q
 - BZX8850S-B3V3-Q
 - BZX8850S-B3V6-Q
 - BZX8850S-B3V9-Q
 - BZX8850S-B43-Q
 - BZX8850S-B47-Q
 - BZX8850S-B4V3-Q
 - BZX8850S-B4V7-Q
 - BZX8850S-B51-Q
 - BZX8850S-B5V1-Q
 - BZX8850S-B5V6-Q
 - BZX8850S-B6V2-Q
 - BZX8850S-B6V8-Q
 - BZX8850S-B7V5-Q
 - BZX8850S-B8V2-Q
 - BZX8850S-B9V1-Q
 - BZX8850S-C10-Q
 - BZX8850S-C11-Q
 - BZX8850S-C12-Q
 - BZX8850S-C13-Q
 - BZX8850S-C15-Q
 - BZX8850S-C16-Q
 - BZX8850S-C18-Q
 - BZX8850S-C1V8-Q
 - BZX8850S-C20-Q
 - BZX8850S-C22-Q
 - BZX8850S-C24-Q
 - BZX8850S-C27-Q
 - BZX8850S-C2V0-Q
 - BZX8850S-C2V2-Q
 - BZX8850S-C2V4-Q
 - BZX8850S-C2V7-Q
 - BZX8850S-C30-Q
 - BZX8850S-C33-Q
 - BZX8850S-C36-Q
 - BZX8850S-C39-Q
 - BZX8850S-C3V0-Q
 - BZX8850S-C3V3-Q
 - BZX8850S-C3V6-Q
 - BZX8850S-C3V9-Q
 - BZX8850S-C43-Q
 - BZX8850S-C47-Q
 - BZX8850S-C4V3-Q
 - BZX8850S-C4V7-Q
 - BZX8850S-C51-Q
 - BZX8850S-C5V1-Q
 - BZX8850S-C5V6-Q
 - BZX8850S-C6V2-Q
 - BZX8850S-C6V8-Q
 - BZX8850S-C7V5-Q
 - BZX8850S-C8V2-Q
 - BZX8850S-C9V1-Q
 
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.