74HCS00-Q100
Quad 2-input NAND gate with Schmitt-trigger inputs
The 74HCS00-Q100 is a quad 2-input NAND gate. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.
All inputs are Schmitt-trigger inputs, capable of transforming slowly changing input signals into sharply defined, jitter-free output signals.
This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.
Features and benefits
Automotive product qualification in accordance with AEC-Q100 (Grade 1)
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
- Schmitt-trigger inputs
- Low power consumption
- Typical supply current (ICC) of 100 nA
- Typical input leakage current (II) of ±10 nA
- ±7.8 mA output drive at 6 V
- Latch-up performance exceeds 100 mA per JESD 78 Class II Level B
-
Complies with JEDEC standards:
- JESD7A (2.0 V to 6.0 V)
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 3A exceeds 4000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1500 V
Multiple package options
DHVQFN package with Side-Wettable Flanks enabling Automated Optical Inspection (AOI) of solder joints
Parametrics
| Type number |
|---|
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74HCS00BQ-Q100 | 74HCS00BQ-Q100X (935692070115) |
Samples available / Development | HCS00 |
DHVQFN14 (SOT762-1) |
SOT762-1 | SOT762-1_115 | |
| 74HCS00D-Q100 | 74HCS00D-Q100J (935692068118) |
Samples available / Development | 74HCS00D |
SO14 (SOT108-1) |
SOT108-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT108-1_118 |
| 74HCS00PW-Q100 | 74HCS00PW-Q100J (935692069118) |
Samples available / Development | HCS00 |
TSSOP14 (SOT402-1) |
SOT402-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT402-1_118 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74HCS00BQ-Q100 | 74HCS00BQ-Q100X | 74HCS00BQ-Q100 |
|
|
| 74HCS00D-Q100 | 74HCS00D-Q100J | 74HCS00D-Q100 |
|
|
| 74HCS00PW-Q100 | 74HCS00PW-Q100J | 74HCS00PW-Q100 |
|
|
Documentation (17)
| File name | Title | Type | Date |
|---|---|---|---|
| 74HCS00_Q100 | Quad 2-input NAND gate with Schmitt-trigger inputs | Data sheet | 2025-07-23 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT762-1 | 3D model for products with SOT762-1 package | Design support | 2019-10-03 |
| SOT108-1 | 3D model for products with SOT108-1 package | Design support | 2020-01-22 |
| SOT402-1 | 3D model for products with SOT402-1 package | Design support | 2023-02-02 |
| 74hcs00 | 74HCS00 IBIS Model | IBIS model | 2025-07-24 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| DHVQFN14_SOT762-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; no leads; 14 terminals; 0.5 mm pitch; 2.5 mm x 3 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
| SO14_SOT108-1_mk | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Marcom graphics | 2017-01-28 |
| TSSOP14_SOT402-1_mk | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
| SOT762-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm body | Package information | 2023-04-05 |
| SOT108-1 | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
| SOT402-1 | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-07 |
| SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
| SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
| SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT762-1 | 3D model for products with SOT762-1 package | Design support | 2019-10-03 |
| SOT108-1 | 3D model for products with SOT108-1 package | Design support | 2020-01-22 |
| SOT402-1 | 3D model for products with SOT402-1 package | Design support | 2023-02-02 |
| 74hcs00 | 74HCS00 IBIS Model | IBIS model | 2025-07-24 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.