Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

74HCS20-Q100

Dual 4-input NAND gate with Schmitt-trigger inputs

The 74HCS20-Q100 is a dual 4-input NAND gate. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.

All inputs are Schmitt-trigger inputs, capable of transforming slowly changing input signals into sharply defined, jitter-free output signals.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Wide supply voltage range from 2.0 V to 6.0 V

  • Schmitt-trigger inputs
  • Low power consumption
    • Typical supply current (ICC) of 100 nA
    • Typical input leakage current (II) of ±10 nA
  • ±7.8 mA output drive at 6 V
  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B
  • Complies with JEDEC standards:
    • JESD7A (2.0 V to 6.0 V)
  • ESD protection:

    • HBM ANSI/ESDA/JEDEC JS-001 class 3A exceeds 4000 V

    • CDM ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1500 V

  • Multiple package options

  • DHVQFN package with Side-Wettable Flanks enabling Automated Optical Inspection (AOI) of solder joints

Parametrics

Type number VCC (V) Logic switching levels Output drive capability (mA) tpd (ns) Power dissipation considerations Tamb (°C) Package name
74HCS20BQ-Q100 2.0 - 6.0 CMOS ± 7.8 8 low -40~125 DHVQFN14
74HCS20D-Q100 2.0 - 6.0 CMOS ± 7.8 8 low -40~125 SO14
74HCS20PW-Q100 2.0 - 6.0 CMOS ± 7.8 8 low -40~125 TSSOP14

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74HCS20BQ-Q100 74HCS20BQ-Q100X
(935692091115)
Active HCS20 SOT762-1
DHVQFN14
(SOT762-1)
SOT762-1 SOT762-1_115
74HCS20D-Q100 74HCS20D-Q100J
(935692089118)
Active 74HCS20D SOT108-1
SO14
(SOT108-1)
SOT108-1 SO-SOJ-REFLOW
SO-SOJ-WAVE
WAVE_BG-BD-1
SOT108-1_118
74HCS20PW-Q100 74HCS20PW-Q100J
(935692090118)
Active HCS20 SOT402-1
TSSOP14
(SOT402-1)
SOT402-1 SSOP-TSSOP-VSO-WAVE
SOT402-1_118

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
74HCS20BQ-Q100 74HCS20BQ-Q100X 74HCS20BQ-Q100 rohs rhf rhf
74HCS20D-Q100 74HCS20D-Q100J 74HCS20D-Q100 rohs rhf rhf
74HCS20PW-Q100 74HCS20PW-Q100J 74HCS20PW-Q100 rohs rhf rhf
Quality and reliability disclaimer

Documentation (17)

File name Title Type Date
74HCS20_Q100 Dual 4-input NAND gate with Schmitt-trigger inputs Data sheet 2025-07-24
AN90063 Questions about package outline drawings Application note 2025-10-22
SOT762-1 3D model for products with SOT762-1 package Design support 2019-10-03
SOT108-1 3D model for products with SOT108-1 package Design support 2020-01-22
SOT402-1 3D model for products with SOT402-1 package Design support 2023-02-02
74hcs20 74HCS20 IBIS Model IBIS model 2025-07-24
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
DHVQFN14_SOT762-1_mk plastic, dual in-line compatible thermal enhanced very thin quad flat package; no leads; 14 terminals; 0.5 mm pitch; 2.5 mm x 3 mm x 0.85 mm body Marcom graphics 2017-01-28
SO14_SOT108-1_mk plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body Marcom graphics 2017-01-28
TSSOP14_SOT402-1_mk plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body Marcom graphics 2017-01-28
SOT762-1 plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm body Package information 2023-04-05
SOT108-1 plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body Package information 2023-11-07
SOT402-1 plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm body Package information 2023-11-07
SO-SOJ-REFLOW Footprint for reflow soldering Reflow soldering 2009-10-08
SO-SOJ-WAVE Footprint for wave soldering Wave soldering 2009-10-08
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08
SSOP-TSSOP-VSO-WAVE Footprint for wave soldering Wave soldering 2009-10-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT762-1 3D model for products with SOT762-1 package Design support 2019-10-03
SOT108-1 3D model for products with SOT108-1 package Design support 2020-01-22
SOT402-1 3D model for products with SOT402-1 package Design support 2023-02-02
74hcs20 74HCS20 IBIS Model IBIS model 2025-07-24

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.