 
74HCS367-Q100
Hex buffer/line driver with Schmitt-trigger inputs; 3-state
The 74HCS367-Q100 is a hex buffer/line driver with 3-state outputs controlled by the output enable inputs (nOE). A HIGH on nOE causes the outputs to assume a high impedance OFF-state. Inputs include clamp diodes. It enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.
All inputs are Schmitt-trigger inputs, capable of transforming slowly changing input signals into sharply defined, jitter-free output signals.
This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.
Features and benefits
- Automotive product qualification in accordance with AEC-Q100 (Grade 1) - Specified from -40 °C to +85 °C and from -40 °C to +125 °C 
 
- Wide supply voltage range from 2.0 V to 6.0 V 
- Schmitt-trigger inputs
- Low power consumption
- Typical supply current (ICC) of 100 nA
- Typical input leakage current (II) of ±10 nA
 
- ±7.8 mA output drive at 6 V
- Latch-up performance exceeds 100 mA per JESD 78 Class II Level B
- 
Complies with JEDEC standards:- JESD7A (2.0 V to 6.0 V)
 
- ESD protection: - HBM ANSI/ESDA/JEDEC JS-001 class 3A exceeds 4000 V 
- CDM ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1500 V 
 
- Multiple package options 
- DHVQFN package with Side-Wettable Flanks enabling Automated Optical Inspection (AOI) of solder joints 
Parametrics
| Type number | VCC (V) | Logic switching levels | Power dissipation considerations | Tamb (°C) | Package name | 
|---|---|---|---|---|---|
| 74HCS367BQ-Q100 | 2.0 - 6.0 | CMOS | low | -40~125 | DHVQFN16 | 
| 74HCS367D-Q100 | 2.0 - 6.0 | CMOS | low | -40~125 | SO16 | 
| 74HCS367PW-Q100 | 2.0 - 6.0 | CMOS | low | -40~125 | TSSOP16 | 
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing | 
|---|---|---|---|---|---|---|---|
| 74HCS367BQ-Q100 | 74HCS367BQ-Q100X (935692438115) | Active | S367 |   DHVQFN16 (SOT763-1) | SOT763-1 | SOT763-1_115 | |
| 74HCS367D-Q100 | 74HCS367D-Q100J (935692484118) | Active | 74HCS367D |   SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE WAVE_BG-BD-1 | SOT109-1_118 | 
| 74HCS367PW-Q100 | 74HCS367PW-Q100J (935692436118) | Active | S367 |   TSSOP16 (SOT403-1) | SOT403-1 | SSOP-TSSOP-VSO-WAVE | SOT403-1_118 | 
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | 
|---|---|---|---|---|
| 74HCS367BQ-Q100 | 74HCS367BQ-Q100X | 74HCS367BQ-Q100 |  |   | 
| 74HCS367D-Q100 | 74HCS367D-Q100J | 74HCS367D-Q100 |  |   | 
| 74HCS367PW-Q100 | 74HCS367PW-Q100J | 74HCS367PW-Q100 |  |   | 
Documentation (17)
| File name | Title | Type | Date | 
|---|---|---|---|
| 74HCS367_Q100 | Hex buffer/line driver with Schmitt-trigger inputs; 3-state | Data sheet | 2025-10-30 | 
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 | 
| SOT763-1 | 3D model for products with SOT763-1 package | Design support | 2019-10-03 | 
| SOT109-1 | 3D model for products with SOT109-1 package | Design support | 2020-01-22 | 
| SOT403-1 | 3D model for products with SOT403-1 package | Design support | 2020-01-22 | 
| 74hcs367 | 74HCS367 IBIS model | IBIS model | 2025-10-31 | 
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 | 
| DHVQFN16_SOT763-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 0.85 mm body | Marcom graphics | 2017-01-28 | 
| SO16_SOT109-1_mk | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm body | Marcom graphics | 2017-01-28 | 
| TSSOP16_SOT403-1_mk | plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 | 
| SOT763-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm body | Package information | 2023-05-11 | 
| SOT109-1 | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 | 
| SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 | 
| SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 | 
| SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 | 
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 | 
| SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 | 
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date | 
|---|---|---|---|
| SOT763-1 | 3D model for products with SOT763-1 package | Design support | 2019-10-03 | 
| SOT109-1 | 3D model for products with SOT109-1 package | Design support | 2020-01-22 | 
| SOT403-1 | 3D model for products with SOT403-1 package | Design support | 2020-01-22 | 
| 74hcs367 | 74HCS367 IBIS model | IBIS model | 2025-10-31 | 
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.