LVT logic devices are specified over 2.7 V to 3.6 V and support live insertion. With output drive as high as 64 mA and typical propagation delay of 2 ns, the LVT family includes buffers/line drivers, transceivers, latches, gates and flip flops.
Power up reset, power up 3-state output, bus hold and live insertion are some of the advanced features of these devices making them ideal for parallel backplane applications.
LVT products are available in standard SO and TSSOP packages.
Nexperia's LVT products are fully specified from -40°C to 85°C.
Key features and benefits
Features and benefits
- Bus hold on data inputs
- 2.0 ns typical propagation delay
- Output drive capability IOH / IOL = -32 / +64 mA
- Supply voltage range VCC = 2.7 V to 3.6 V
- 5 volt-tolerant I/O
- Power-up / power-down 3-state
- Live insertion
- Optional: Buffers and drivers with 30 Ω integrated series termination
Key applications
Applications
- Backplane drivers
- Workstations
- Telecom and networking equipement
- Advanced bus interfaces
- Computer peripherals
Parametric search
Please wait, loading data... Products
Analog & Logic ICs
| Type number | Description | Status | Quick access |
|---|---|---|---|
| 74LVT02D | 3.3 V Quad 2-input NOR gate | Production | |
| 74LVT02DB | 3.3 V Quad 2-input NOR gate | EndOfLife | |
| 74LVT02PW | 3.3 V Quad 2-input NOR gate | Production | |
| 74LVT04D | 3.3 V Hex inverter | Production | |
| 74LVT04D-Q100 | 3.3 V Hex inverter | Production | |
| 74LVT04DB | 3.3 V Hex inverter | EndOfLife | |
| 74LVT04PW | 3.3 V Hex inverter | Production | |
| 74LVT04PW-Q100 | 3.3 V Hex inverter | Production | |
| 74LVT08D | 3.3 V Quad 2-input AND gate | Production | |
| 74LVT08DB | 3.3 V Quad 2-input AND gate | EndOfLife | |
| 74LVT08PW | 3.3 V Quad 2-input AND gate | Production | |
| 74LVT125BQ | 3.3 V quad buffer; 3-state | Production | |
| 74LVT125D | 3.3 V quad buffer; 3-state | Production | |
| 74LVT125DB | 3.3 V quad buffer; 3-state | EndOfLife | |
| 74LVT125PW | 3.3 V quad buffer; 3-state | Production | |
| 74LVT126BQ | 3.3 V quad buffer; 3-state | Production | |
| 74LVT126D | 3.3 V quad buffer; 3-state | Production | |
| 74LVT126DB | 3.3 V quad buffer; 3-state | EndOfLife | |
| 74LVT126PW | 3.3 V quad buffer; 3-state | Production | |
| 74LVT1403DR | 3.3 V combined 8-bit bus receiver and 4-bit bus driver | EndOfLife | |
| 74LVT14BQ | 3.3 V hex inverter Schmitt trigger | Production | |
| 74LVT14D | 3.3 V hex inverter Schmitt trigger | Production | |
| 74LVT14D-Q100 | 3.3 V hex inverter Schmitt trigger | Production | |
| 74LVT14DB | 3.3 V hex inverter Schmitt trigger | EndOfLife | |
| 74LVT14PW | 3.3 V hex inverter Schmitt trigger | Production | |
| 74LVT162240ADGG | 3.3 V LVT 16-bit inverting buffer/driver with 30 Ohm termination resistors (3-State) | Production | |
| 74LVT162240ADL | 3.3 V 16-bit inverting buffer/driver with 30 Ω termination resistors; 3-state | EndOfLife | |
| 74LVT162244BDGG | 3.3 V 16-bit buffer/driver with 30 Ohm termination resistors; 3-state | Production | |
| 74LVT162244BDGG-Q100 | Production | ||
| 74LVT162244BDL | 3.3 V 16-bit buffer/driver with 30 Ohm termination resistors; 3-state | EndOfLife | |
| 74LVT162245BDGG | 3.3 V 16-bit transceiver with 30 Ohm termination resistors; 3-state | Production | |
| 74LVT162245BDL | 3.3 V 16-bit transceiver with 30 Ohm termination resistors; 3-state | EndOfLife | |
| 74LVT162373DGG | 3.3 V 16-bit transparent D-type latch with 30 Ohm termination resistors; 3-state | Production | |
| 74LVT162373DL | 3.3 V 16-bit transparent D-type latch with 30 Ohm termination resistors; 3-state | EndOfLife | |
| 74LVT162374DGG | 3.3 V 16-bit edge-triggered D-type flip-flop with 30 Ohm termination resistors; 3-state | Production | |
| 74LVT162374DL | 3.3 V 16-bit edge-triggered D-type flip-flop with 30 Ohm termination resistors; 3-state | EndOfLife | |
| 74LVT16240ADGG | 3.3 V 16-bit inverting buffer/driver; 3-state | Production | |
| 74LVT16240ADL | 3.3 V 16-bit inverting buffer/driver; 3-state | EndOfLife | |
| 74LVT16244BBX | 3.3 V 16-bit buffer/driver; 3-state | EndOfLife | |
| 74LVT16244BDGG | 3.3 V 16-bit buffer/driver; 3-state | Production | |
| 74LVT16244BDL | 3.3 V 16-bit buffer/driver; 3-state | EndOfLife | |
| 74LVT16244BEV | 3.3 V 16-bit buffer/driver; 3-state | EndOfLife | |
| 74LVT16245BBX | 3.3 V 16-bit transceiver; 3-state | EndOfLife | |
| 74LVT16245BDGG | 3.3 V 16-bit transceiver; 3-state | Production | |
| 74LVT16245BDL | 3.3 V 16-bit transceiver; 3-state | EndOfLife | |
| 74LVT16245BEV | 3.3 V 16-bit transceiver; 3-state | EndOfLife | |
| 74LVT16373ADGG | 3.3 V 16-bit transparent D-type latch; 3-state | Production | |
| 74LVT16373ADL | 3.3 V 16-bit transparent D-type latch; 3-state | EndOfLife | |
| 74LVT16374ADGG | 3.3 V 16-bit edge-triggered D-type flip-flop; 3-state | Production | |
| 74LVT16374ADL | 3.3 V 16-bit edge-triggered D-type flip-flop; 3-state | EndOfLife | |
| 74LVT16374AEV | EndOfLife | ||
| 74LVT16500ADGG | 3.3 V 18-bit universal bus transceiver; 3-state | EndOfLife | |
| 74LVT16501ADGG | 3.3 V LVT 18-bit universal bus transceiver; 3-state | EndOfLife | |
| 74LVT16543ADGG | 3.3 V 16-bit registered transceiver; 3-state | Production | |
| 74LVT16543ADL | 3.3 V 16-bit registered transceiver; 3-state | EndOfLife | |
| 74LVT16646ADGG | 3.3 V 16-bit bus transceiver; 3-state | EndOfLife | |
| 74LVT16652ADGG | 3.3 V 16-bit bus transceiver/register; 3-state | EndOfLife | |
| 74LVT2241D | 3.3 V octal buffer/line driver with 30 Ohm series termination resistors; 3-state | Production | |
| 74LVT2241DB | 3.3 V octal buffer/line driver with 30 Ohm series termination resistors; 3-state | EndOfLife | |
| 74LVT2241PW | 3.3 V octal buffer/line driver with 30 Ohm series termination resistors; 3-state | Production | |
| 74LVT2244D | 3.3 V octal buffer/line driver with 30 Ohm termination resistors; 3-state | Production | |
| 74LVT2244DB | 3.3 V octal buffer/line driver with 30 Ω termination resistors; 3-state | EndOfLife | |
| 74LVT2244PW | 3.3 V octal buffer/line driver with 30 Ohm termination resistors; 3-state | Production | |
| 74LVT2245D | 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state | Production | |
| 74LVT2245DB | 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state | EndOfLife | |
| 74LVT2245PW | 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state | Production | |
| 74LVT240D | 3.3 V Octal inverting buffer/line driver; 3-state | Production | |
| 74LVT240DB | 3.3 V Octal inverting buffer/line driver; 3-state | EndOfLife | |
| 74LVT240PW | 3.3 V Octal inverting buffer/line driver; 3-state | Production | |
| 74LVT241BQ | 3.3 V octal buffer/line driver; 3-state | Production | |
| 74LVT241D | 3.3 V octal buffer/line driver; 3-state | Production | |
| 74LVT241DB | 3.3 V octal buffer/line driver; 3-state | EndOfLife | |
| 74LVT241PW | 3.3 V octal buffer/line driver; 3-state | Production | |
| 74LVT244ABQ | 3.3 V octal buffer/line driver; 3-state | Production | |
| 74LVT244ABQ-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
| 74LVT244AD | 3.3 V octal buffer/line driver; 3-state | Production | |
| 74LVT244AD-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
| 74LVT244ADB | 3.3 V octal buffer/line driver; 3-state | EndOfLife | |
| 74LVT244APW | 3.3 V octal buffer/line driver; 3-state | Production | |
| 74LVT244APW-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
| 74LVT244BD | 3.3 V octal buffer/line driver; 3-state | Production | |
| 74LVT244BDB | 3.3 V octal buffer/line driver; 3-state | EndOfLife | |
| 74LVT244BPW | 3.3 V octal buffer/line driver; 3-state | Production | |
| 74LVT244BPW-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
| 74LVT245BBQ | 3.3 V octal transceiver with direction pin; 3-state | Production | |
| 74LVT245BD | 3.3 V octal transceiver with direction pin; 3-state | Production | |
| 74LVT245BDB | 3.3 V octal transceiver with direction pin; 3-state | EndOfLife | |
| 74LVT245BPW | 3.3 V octal transceiver with direction pin; 3-state | Production | |
| 74LVT245BQ | 3.3 V octal transceiver with direction pin; 3-state | Production | |
| 74LVT245D | 3.3 V octal transceiver with direction pin; 3-state | Production | |
| 74LVT245DB | 3.3 V octal transceiver with direction pin; 3-state | EndOfLife | |
| 74LVT245PW | 3.3 V octal transceiver with direction pin; 3-state | Production | |
| 74LVT573BQ | 3.3 V octal D-type transparent latch; 3-state | Production | |
| 74LVT573D | 3.3 V octal D-type transparent latch; 3-state | Production | |
| 74LVT573DB | 3.3 V octal D-type transparent latch; 3-state | EndOfLife | |
| 74LVT573PW | 3.3 V octal D-type transparent latch; 3-state | Production | |
| 74LVT640D | 3.3 V Octal transceiver with direction pin; inverting; 3-state | Production | |
| 74LVT640DB | 3.3 V Octal transceiver with direction pin; inverting; 3-state | EndOfLife | |
| 74LVT640PW | 3.3 V Octal transceiver with direction pin; inverting; 3-state | Production | |
| 74LVTH125BQ | 3.3 V quad buffer; 3-state | Production | |
| 74LVTH125D | 3.3 V quad buffer; 3-state | Production | |
| 74LVTH125DB | 3.3 V quad buffer; 3-state | EndOfLife | |
| 74LVTH125PW | 3.3 V quad buffer; 3-state | Production | |
| 74LVTH16244BBX | 3.3 V 16-bit buffer/driver; 3-state | EndOfLife | |
| 74LVTH16244BDGG | 3.3 V 16-bit buffer/driver; 3-state | Production | |
| 74LVTH16244BDL | 3.3 V 16-bit buffer/driver; 3-state | EndOfLife | |
| 74LVTH16245BBX | 3.3 V 16-bit transceiver; 3-state | EndOfLife | |
| 74LVTH16245BDGG | 3.3 V 16-bit transceiver; 3-state | Production | |
| 74LVTH16245BDL | 3.3 V 16-bit transceiver; 3-state | EndOfLife | |
| 74LVTH16374ADGG | 3.3 V 16-bit edge-triggered D-type flip-flop; 3-state | Production | |
| 74LVTH2245D | 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state | Production | |
| 74LVTH2245DB | 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state | EndOfLife | |
| 74LVTH2245PW | 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state | Production | |
| 74LVTH244ABQ | 3.3 V octal buffer/line driver; 3-state | Production | |
| 74LVTH244ABQ-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
| 74LVTH244AD | 3.3 V octal buffer/line driver; 3-state | Production | |
| 74LVTH244AD-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
| 74LVTH244ADB | 3.3 V octal buffer/line driver; 3-state | EndOfLife | |
| 74LVTH244APW | 3.3 V octal buffer/line driver; 3-state | Production | |
| 74LVTH244APW-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
| 74LVTH244BD | 3.3 V octal buffer/line driver; 3-state | Production | |
| 74LVTH244BDB | 3.3 V octal buffer/line driver; 3-state | EndOfLife | |
| 74LVTH244BPW | 3.3 V octal buffer/line driver; 3-state | Production | |
| 74LVTN16244BBX | 3.3 V 16-bit buffer/driver; 3-state | EndOfLife | |
| 74LVTN16244BDGG | 3.3 V 16-bit buffer/driver; 3-state | Production | |
| 74LVTN16245BBX | 3.3 V 16-bit transceiver; 3-state | EndOfLife | |
| 74LVTN16245BDGG | 3.3 V 16-bit transceiver; 3-state | Production |
Automotive qualified products (AEC-Q100/Q101)
| Type number | Description | Status | Quick access |
|---|---|---|---|
| 74LVT04D-Q100 | 3.3 V Hex inverter | Production | |
| 74LVT04PW-Q100 | 3.3 V Hex inverter | Production | |
| 74LVT14D-Q100 | 3.3 V hex inverter Schmitt trigger | Production | |
| 74LVT162244BDGG-Q100 | Production | ||
| 74LVT244ABQ-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
| 74LVT244AD-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
| 74LVT244APW-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
| 74LVT244BPW-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
| 74LVTH244ABQ-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
| 74LVTH244AD-Q100 | 3.3 V octal buffer/line driver; 3-state | Production | |
| 74LVTH244APW-Q100 | 3.3 V octal buffer/line driver; 3-state | Production |
Documentation
| File name | Title | Type | Date |
|---|---|---|---|
| TSSOP48_SOT362-1_mk.png | plastic, thin shrink small outline package; 48 leads; 0.5 mm pitch; 12.8 mm x 6.1 mm x 1.2 mm body | Marcom graphics | 2017-01-28 |
| vp_1313766199693_zh_CN.zip | 低压BiCMOS技术(LVT) | Value proposition | 2017-03-04 |
| vp_1313766199693.zip | Low-Voltage BiCMOS Technology (LVT) | Value proposition | 2017-04-06 |
| Nexperia_document_whitepaper_FloatingInputs_Logic_BusHold_201909.pdf | Addressing floating inputs in digital systems (Bus Hold) | White paper | 2019-10-01 |
Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.
Please visit our contact us or {1} for further support.