Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

Focus MOSFET application – Automotive Lighting

Applications

Key features and benefits

Features and benefits

Headlight and rear light clusters can be illuminated by strings of LEDs controlled by a dedicated driver configured in a boost or boost/buck DCDC converter topology. The power dissipation of individual LED strings can reach >40W in a confined space, so MOSFETs with good switching performance combined with low on-state losses are required. Due to the space constraints and often limited heat sinking, products with low thermal impedance are also desirable. The longer the string of series connected LEDs the greater the VDS of the MOSFET required to control them.

Interior lights and backlit LCD where the power requirements are lower can be addressed by our large portfolio of LFPAK56 and LFPAK56D devices.



image

LFPAK56 (Single & Dual Power-SO8) MOSFETs are ideally suited to provide compact and thermally stable solutions for automotive lighting applications.

Main benefits:

  • Robust product using advanced copper clip technology
  • Low on-state losses
  • Low switching losses
  • Compact footprint

Parametric search

Automotive Lighting
Please wait loading data...
Parametric search is unavailable.

Products

Automotive qualified products (AEC-Q100/Q101)

Type number Description Status Quick access
BUK9Y25-80E N-channel 80 V, 27 mΩ logic level MOSFET in LFPAK56 Production
BUK9Y29-40E N-channel 40 V, 29 mΩ logic level MOSFET in LFPAK56 Production
BUK9K25-40E Dual N-channel 40 V, 29 mΩ logic level MOSFET Production
BUK9K45-100E Dual N-channel TrenchMOS logic level FET Production
BUK9M35-80E N-channel 80 V, 35 mΩ logic level MOSFET in LFPAK33 Production
BUK9Y38-100E N-channel 100 V, 38 mΩ logic level MOSFET in LFPAK56 Production
BUK9Y41-80E N-channel 80 V, 45 mΩ logic level MOSFET in LFPAK56 Production
BUK9Y59-60E N-channel 60 V, 59 mΩ logic level MOSFET in LFPAK56 Production
BUK9K29-100E Dual N-channel TrenchMOS logic level FET Production
BUK9M23-80E N-channel 80 V, 23 mΩ logic level MOSFET in LFPAK33 Production

MOSFETs

Type number Description Status Quick access
BUK9Y25-80E N-channel 80 V, 27 mΩ logic level MOSFET in LFPAK56 Production
BUK9Y29-40E N-channel 40 V, 29 mΩ logic level MOSFET in LFPAK56 Production
BUK9K25-40E Dual N-channel 40 V, 29 mΩ logic level MOSFET Production
BUK9K45-100E Dual N-channel TrenchMOS logic level FET Production
BUK9M35-80E N-channel 80 V, 35 mΩ logic level MOSFET in LFPAK33 Production
BUK9Y38-100E N-channel 100 V, 38 mΩ logic level MOSFET in LFPAK56 Production
BUK9Y41-80E N-channel 80 V, 45 mΩ logic level MOSFET in LFPAK56 Production
BUK9Y59-60E N-channel 60 V, 59 mΩ logic level MOSFET in LFPAK56 Production
BUK9K29-100E Dual N-channel TrenchMOS logic level FET Production
BUK9M23-80E N-channel 80 V, 23 mΩ logic level MOSFET in LFPAK33 Production

Documentation

File name Title Type Date
2010-0518_CAR_7_headlight_v2.png Headlight Marcom graphics 2015-03-18
vp_1426684660131.zip Focus MOSFET application – Automotive Lighting Value proposition 2017-04-06

Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.

Please visit our contact us or {1} for further support.