Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC power devices

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

Wide-bandgap semiconductors

When it comes to power semiconductors, Nexperia’s one of the major players showing how wide-bandgap devices are setting the performance standard. Whether it’s 100 V, 650 V or 1200 V, our latest products are powering tomorrow’s innovations.

Wide-bandgap (WBG) technologies, such as silicon carbide (SiC) and gallium nitride (GaN), are transforming the landscape of power semiconductors. By enabling faster switching, higher efficiency and greater power density than traditional silicon devices, engineers can design smaller, lighter and more energy-efficient power systems. That’s helping drive innovation in electric vehicles, renewable energy, data centers and industrial automation.

Check out Nexperia's growing WBG portfolio:

  • Events and webinars
  • Wide-bandgap insights
  • News
  • Articles
  • Videos
  • Design Support
  • Support

Events and webinars

Sep 29, 2026

ICSCRM 2026

Event

Poster Session A
Poster Session A
Learn more

Nov 10, 2026

Electronica 2026

Event

C3.319
C3.319
Learn more

Dec 1, 2026

Bodos WBG 2026

Event

Hilton Munich Airport
Hilton Munich Airport
Learn more