Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

100 V MOSFETs from Nexperia deliver ultra-low conduction losses in demanding automotive applications

100 V MOSFETs from Nexperia deliver ultra-low conduction losses in demanding automotive applications

September 18, 2025

Nijmegen -- Automotive-qualified CCPAK1212 packages increase power density in 48 V designs

Nexperia today announced the launch of their new AEC-Q101 qualified 100 V MOSFETs, in compact CCPAK1212 (12 x 12 mm) copper-clip packaging. These devices deliver ultra-low conduction losses with on-resistance (RDS(on)) as low as 0.99 mΩ, and enable safe current above 460 A. This makes them ideally suited for thermally demanding 48 V automotive applications, including on-board chargers (OBC), traction inverters, and battery management systems (BMS). In addition to passenger vehicles, the new MOSFETs also benefit 2- and 3-wheel e-mobility, DC-DC converters, and industrial high-current modules, where efficiency and thermal reliability are equally critical.

 

Automotive original equipment manufacturers (OEMs) are moving rapidly from 12 V to 48 V subsystems to increase efficiency, reduce weight, and extend the driving range of xEV platforms. In these high-power applications, minimizing conduction losses is critical. To achieve this, designers typically connect several MOSFETs in parallel to meet performance needs, but this approach can increase component count and board space required. With their ultra-low RDS(on) and high power density, Nexperia’s CCPAK1212 MOSFETs reduce the need for parallel-connected devices, as well as saving up to 40% PCB space compared to traditional TOLL- or TOLT-packaged alternatives due to their compact size.

 

The next-generation 100 V AEC-Q101 trench silicon platform, combined with the exceptional thermal performance (Rth(j-b) = 0.1 K/W) of Nexperia’s proprietary copper-clip CCPAK1212 package, enables the ultra-low RDS(on). Together, these features provide the critical advantages required in 48 V automotive systems — high current capability, superior power density, and a robust Safe Operating Area (SOA) rating of up to 400 A at 100 V.

 

To maximise design flexibility, the devices are available in a choice of inverted top-side cooled (CCPAK1212i) and bottom-side cooled (CCPAK1212) versions, giving engineers options for compact layouts and optimized thermal management tailored to their system requirements.

 

To learn more about Nexperia’s automotive MOSFETs, visit: www.nexperia.com/ccpak-mosfets

About Nexperia

Headquartered in the Netherlands, Nexperia is a global semiconductor company with a rich European history and over 12,500 employees across Europe, Asia, and the United States. As a leading expert in the development and production of essential semiconductors, Nexperia’s components enable the basic functionality of virtually every commercial electronic design in the world – from automotive and industrial to mobile and consumer applications.
The company serves a global customer base, shipping more than 110 billion products annually. These products are recognized as benchmarks in efficiency – in process, size, power, and performance. Nexperia's commitment to innovation, efficiency, sustainability, and stringent industry requirements is evident in its extensive IP portfolio, its expanding product range, and its certification to IATF 16949, ISO 9001, ISO 14001 and ISO 45001 standards.

For press information, please contact:

 

Nexperia

Anne Proch

Tel: +49 160 916 884 18

Email: anne.proch@nexperia.com

 

Publitek

Lucy Sorton

Tel: +44 07966 301949

E-mail: lucy.sorton@publitek.com