Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC power devices

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

USB4 ESD devices from Nexperia provide optimum balance of protection and performance

USB4 ESD devices from Nexperia provide optimum balance of protection and performance

June 15, 2022

Nijmegen -- TrEOS based protection offers industry-leading insertion and return loss to help meet tight system budgets

Nexperia, the expert in essential semiconductors, today announced two Electrostatic Discharge (ESD) protection devices optimized for use with retimers and redrivers on high-speed data lines. PESD2V8Y1BSF is designed to protect USB4 (Thunderbolt) interfaces while PESD4V0Y1BCSF is intended for use with both USB4 as well as HDMI 2.1. These products use Nexperia’s proven TrEOS technology, which combines low clamping with low capacitance and high robustness.

Retimers and redrivers are commonly used in the design of high-speed USB4 interfaces. However, these result in shorter board traces which have a lower parasitic inductance, an unintended consequence of which is a reduction in the overall system-level ESD robustness. The PESD2V8Y1BSF and PESD4V0Y1BCSF provide low very fast Transmission Line Pulse (vfTLP) peak clamping voltages, which are even lower than USB4 protection solutions without visible trigger voltage in the standard I(V) TLP curve. This helps to compensate for the reduced inductance between protection and retimer, thereby increasing overall system-level ESD robustness. To comply with budget loss recommendations for ESD, these devices are designed to have exceptionally low insertion loss (-0.29 dB @ 10 GHz) and return loss (-20.6 dB @ 10 GHz). Contrary to other solutions, the capacitance does not increase with operating voltage, offering the full RF performance up to the reverse standoff voltage.

The PESD2V8Y1BSF and PESD4V0Y1BCSF offer greater design flexibility than other ESD protection devices because they can be placed immediately next to the connector of the device which they are protecting. This means that the AC coupling capacitance is protected as well. On top, it places most of the line inductance between ESD protection and protected device to optimize system ESD performance. “Nexperia enables design engineers to meet tight budgets on both insertion and return loss for high speed USB4 data lines by providing devices that minimize the impact of ESD protection on overall system budget,” says Stefan Seider, senior product manager at Nexperia. “These devices offer the optimum balance between optimizing system-level ESD robustness and RF performance.”

To maintain backward compatibility with older interface standards like USB3.2, which can be connected over USB Type-C, the PESD2V8Y1BSF has a reverse standoff voltage, VRWM = 2.8 V, while the PESD4V0Y1BCSF has a VRWM = 4 V making it suitable for HDMI 2.1 as well. The RF performance of the TrEOS technology used for both devices does not degrade over the operation voltage range. Apart from USB4 and HDMI 2.1, both parts can also be used to protect PCIe or DisplayPort interfaces.

For more information on these new protection devices, including product specifications and datasheet, please visit: https://www.nexperia.com/USB-C_ESD

About Nexperia

Nexperia is a leading expert in the high-volume production of essential semiconductors, components that are required by every electronic design in the world. The company’s extensive portfolio includes diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs and analog & logic ICs. Headquartered in Nijmegen, the Netherlands, Nexperia annually ships more than 100 billion products, meeting the stringent standards set by the automotive industry. These products are recognized as benchmarks in efficiency – in process, size, power and performance — with industry-leading small packages that save valuable energy and space.

With decades of experience in supplying to the world’s leading companies, Nexperia has over 14,000 employees across Asia, Europe and the US. Nexperia, a subsidiary of Wingtech Technology Co., Ltd. (600745.SS), has an extensive IP portfolio and is certified to IATF 16949, ISO 9001, ISO 14001 and ISO 45001.

For press information, please contact:

Nexperia

Petra Beekmans, Head of Communications & Branding

Phone: +31 6 137 111 41

Email: petra.beekmans@nexperia.com

 

Judith Schröter

Phone: +49 170 8586403

Email: judith.schroeter@nexperia.com

 

Publitek

Björn Oberhössel

Phone: +49 4181 968098-30

Email: bjoern.oberhoessel@publitek.com