Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC power devices

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

Nexperia launches P-channel MOSFETs in robust, space-saving LFPAK56 package

Nexperia launches P-channel MOSFETs in robust, space-saving LFPAK56 package

May 07, 2020

Nijmegen -- AEC-Q101-qualified for automotive applications

Nexperia, the expert in essential semiconductors, has launched industry’s first family of P-channel MOSFETs in the robust, space-saving LFPAK56 (Power-SO8) package. AEC-Q101 qualified for automotive applications, the new devices are an ideal replacement for DPAK MOSFETs, offering a reduction in footprint of over 50% whilst maintaining high performance levels.  The new products are available in 30 V – 60 V, with RDS(on) down to 10 mΩ (30 V)

The LFPAK package, featuring a copper-clip structure, was pioneered by Nexperia and has been used in demanding applications such as automotive for almost 20 years. It is proven to be significantly more reliable than is required by the AEC standard, exceeding key reliability test by 2x, whilst increasing board level reliability due to the unique package construction. Previously, only N-channel devices have been available in LFPAK packaging. Now, due to industry demand, Nexperia has extended its LFPAK56 portfolio to also include P-channel options.

Malte Struck, Nexperia’s product manager commented: “The new P-channel MOSFETs target automotive applications such as reverse polarity protection and as a high side switch for seat adjustment, sun roof and window operation. They are also suitable for industrial applications such as 5G base stations."

P-channel MOSFETs in LFPAK56 are available now. More information including product specs and datasheets is available at www.nexperia.com/lfpak56

About Nexperia

Nexperia is a leading expert in the high-volume production of essential semiconductors, components that are required by every electronic design in the world. The company’s extensive portfolio includes diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs and analog & logic ICs. Headquartered in Nijmegen, Netherlands, Nexperia annually ships more than 90 billion products, each meeting the stringent standards set by the Automotive industry. These products are recognized as benchmarks in efficiency – in process, size, power and performance — with industry-leading small packages that save valuable energy and space.

With decades of experience in supplying to the world’s leading companies, Nexperia has over 12,000 employees across Asia, Europe and the US. Nexperia, a subsidiary of Wingtech Technology Co., Ltd. (600745.SS), has an extensive IP portfolio and is certified to IATF 16949, ISO 9001, ISO 14001 and OHSAS 18001.

Nexperia: Efficiency wins.

For press information, please contact:

Nexperia Agency: BWW Communications

Petra Beekmans, Head of Communications & Branding
Phone: +31 6 137 111 41
Email: petra.beekmans@nexperia.com
 

Nick Foot, director
+44-1491-636393
Nick.foot@bwwcomms.com