Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

Residential battery energy storage system

Residential Battery Energy Storage Systems (BESS) are becoming an increasing critical component in household energy structures as we transition to a digitalized, decentralized, and decarbonized energy infrastructure. A typical residential BESS comprises lithium-ion batteries, a bidirectional inverter for DC to AC conversion, and smart energy management. They can either be added as a standalone expansion to an existing photovoltaic (PV) installation, requiring a separate bidirectional DC/AC inverter. Increasingly residential BESS are being installed as part of an integrated home energy system often comprising the BESS, PV installation and EV wallbox.

  • Block diagram
  • Design considerations
  • Design resources
  • Product listing
  • Videos
  • Support

Block diagram

BetteryManagementSystem BatteryManagementSystem DC/DC Conversion (MPPT) BidirectionalDC / AC Conversion AC EVWallbox Aux PowerSupply Microcontroller / DataLogger / Comms ControlLogic aaa-040158 EnergyManagementSystem HMIRGB LEDs/ Color Screen Wireless(WiFi / 4G / 5G) 230 V AV Output Single or3-phase WiredInterface GridRelay LineFilter Grid CAN-FD bus CAN-FD bus Highlighted components are Nexperia focus products.

AC EV wallbox

Control logic

Select a component

To view more information about the Nexperia components used in this application, please select a component above or click on a component (highlighted in blue) in the block diagram.

Design considerations

  • A residential hybrid solar inverter is typically a DC-coupled system where the solar inverter and bidirectional battery charger are integrated into a compact package due to moderate voltage and current.
  • Topologies and products that can operate in both power flows should be considered, such as T-NPC and bidirectional Buck-Boost converters with 650 V or 1200 V IGBTs, GaN FETs or SiC MOSFETs.
  • Additionally, it’s impossible to achieve the same performance in both directions, so it is necessary to determine the core function before starting the design. 
  • A BMS – containing elements like MCU, AFE (Analog Front End), fuel gauge, external switches, and passives – is always crucial to a battery-based system. In a residential BESS typical battery voltage ranges from less than 100 V to more than 400 V (dependent on use case and topology used).
  • A BMS is always crucial to a battery-based system. It’s a complex system containing elements like MCU, AFE (Analog Front End), fuel gauge, external switches, and passives. The typical battery voltage in a residential BESS ranges from less than 100 V to more than 400 V. The actual solution will be eventually decided by different user cases.

Improve accuracy of AOI in PCB production by using modern package technology

To enhance AOI Nexperia has introduced its new lead shape which is featured in packages such as the CFP15B and CFP2-HP. Watch this video and learn how this new lead shape delivers a more uniform solder joint which is easier to detect with AOI.