- Block diagram
- Design considerations
- Design resources
- Product listing
- Support
Block diagram
AC/DC
Recommended products (6)
Related applications (1)
Energy Metering AFE
Recommended products (5)
Remote disconnect relay
Power management
Recommended products (9)
- DC-DC converters
- LDO regulators: 40 V, 150 - 300 mA
- Power distribution: Load switch, 5.5 V, 14 - 55 mΩ
- Zener diodes: 500 mW, SOD123F
- Low VCEsat transistors: ±40 V, ±0.5 A, DFN
- Schottky diodes and rectifiers: 40-100 V, CFP
- MOSFETs: 40-100 V, RDSon 5-15 mΩ, LFPAK / MLPAK
- Ideal diode: 1.2-5.5 V, 1.5 A Input Polarity Protected, Low IQ
- Transformer drivers: low-noise, 1.2 A
Signal processing
Communication Interface
HMI
Select a component
To view more information about the Nexperia components used in this application, please select a component above or click on a component (highlighted in blue) in the block diagram.
Design considerations
- Three-phase revenue-grade metering requires highly accurate current and voltage measurement across a wide operating range.
- Robust power conversion is needed to efficiently derive low-voltage rails from the mains supply while meeting safety and regulatory requirements.
- Backup power capability ensures critical functions such as event logging, relay control and last-gasp communication remain available during outages.
- Galvanic isolation and protection are essential to safeguard low-voltage electronics, communication interfaces and users from hazardous voltages and transient events.
- Secure wired and wireless connectivity enables remote meter reading, diagnostics, firmware updates and integration into Advanced Metering Infrastructure (AMI) networks.
- Reliable data acquisition and processing support energy monitoring, load profiling, power quality analysis and distributed energy resource integration.
Design resources
Evaluation boards
Product listing
AC/DC
Energy Metering AFE
Remote disconnect relay
Power management
- DC-DC converters
- LDO regulators: 40 V, 150 - 300 mA
- Power distribution: Load switch, 5.5 V, 14 - 55 mΩ
- Zener diodes: 500 mW, SOD123F
- Low VCEsat transistors: ±40 V, ±0.5 A, DFN
- Schottky diodes and rectifiers: 40-100 V, CFP
- MOSFETs: 40-100 V, RDSon 5-15 mΩ, LFPAK / MLPAK
- Ideal diode: 1.2-5.5 V, 1.5 A Input Polarity Protected, Low IQ
- Transformer drivers: low-noise, 1.2 A