Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC power devices

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

SOD882BD

BZX884S-Q series

Voltage regulator diodes

General-purpose Zener diodes in an ultra small SOD882BD (DFN1006BD-2) leadless Surface Mounted Device (SMD) plastic package with side-wettable flanks.

Features and benefits

  • Leadless ultra small plastic package with side-wettable flanks suitable for surface-mounted design

  • Two tolerance series: ± 2 % and approximately ± 5 %

  • Wide working voltage range: nominal 2.4 V to 75 V (E24 range)

  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Applications

  • General regulation functions

Parametrics

Type number Package version Package name Size (mm) VZ [nom] (V) IZ (mA) Tolerance +/- VZ [max] (V) IF [max] (mA) VZ [min] (V) Ptot (mW) PZSM (W) TJ [max] (°C) Configuration Automotive qualified
BZX884S-B10-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 10.0 5.0 0.02 10.2 200 9.8 360 NV 150 single Y
BZX884S-B11-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 11.0 5.0 0.02 11.2 200 10.8 360 NV 150 single Y
BZX884S-B12-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 12.0 5.0 0.02 12.2 200 11.8 360 NV 150 single Y
BZX884S-B13-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 13.0 5.0 0.02 13.3 200 12.7 360 NV 150 single Y
BZX884S-B15-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 15.0 5.0 0.02 15.3 200 14.0 360 NV 150 single Y
BZX884S-B16-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 16.0 5.0 0.02 16.3 200 15.7 360 NV 150 single Y
BZX884S-B18-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 18.0 5.0 0.02 18.4 200 17.6 360 NV 150 single Y
BZX884S-B20-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 20.0 5.0 0.02 20.4 200 19.6 360 NV 150 single Y
BZX884S-B22-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 22.0 5.0 0.02 22.4 200 21.6 360 NV 150 single Y
BZX884S-B24-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 24.0 5.0 0.02 24.5 200 23.5 360 NV 150 single Y
BZX884S-B27-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 27.0 2.0 0.02 27.5 200 26.5 360 NV 150 single Y
BZX884S-B2V4-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 2.4 5.0 0.02 2.45 200 2.35 360 NV 150 single Y
BZX884S-B2V7-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 2.7 5.0 0.02 2.75 200 2.65 360 NV 150 single Y
BZX884S-B30-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 30.0 2.0 0.02 30.6 200 29.4 360 NV 150 single Y
BZX884S-B33-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 33.0 2.0 0.02 33.7 200 32.3 360 NV 150 single Y
BZX884S-B36-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 36.0 2.0 0.02 36.7 200 35.3 360 NV 150 single Y
BZX884S-B39-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 39.0 2.0 0.02 39.8 200 38.2 360 NV 150 single Y
BZX884S-B3V0-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 3.0 5.0 0.02 3.06 200 2.94 360 NV 150 single Y
BZX884S-B3V3-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 3.3 5.0 0.02 3.37 200 3.23 360 NV 150 single Y
BZX884S-B3V6-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 3.6 5.0 0.02 3.67 200 3.53 360 NV 150 single Y
BZX884S-B3V9-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 3.9 5.0 0.02 3.98 200 3.82 360 NV 150 single Y
BZX884S-B43-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 43.0 2.0 0.02 43.9 200 42.1 360 NV 150 single Y
BZX884S-B47-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 47.0 2.0 0.02 47.9 200 46.1 360 NV 150 single Y
BZX884S-B4V3-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 4.3 5.0 0.02 4.39 200 4.21 360 NV 150 single Y
BZX884S-B4V7-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 4.7 5.0 0.02 4.79 200 4.61 360 NV 150 single Y
BZX884S-B51-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 51.0 2.0 0.02 52.0 200 50.0 360 NV 150 single Y
BZX884S-B56-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 56.0 2.0 0.02 57.1 200 54.9 360 NV 150 single Y
BZX884S-B5V1-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 5.1 5.0 0.02 5.2 200 5.0 360 NV 150 single Y
BZX884S-B5V6-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 5.6 5.0 0.02 5.71 200 5.49 360 NV 150 single Y
BZX884S-B62-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 62.0 2.0 0.02 63.2 200 60.8 360 NV 150 single Y
BZX884S-B68-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 68.0 2.0 0.02 69.4 200 66.6 360 NV 150 single Y
BZX884S-B6V2-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 6.2 5.0 0.02 6.32 200 6.08 360 NV 150 single Y
BZX884S-B6V8-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 6.8 5.0 0.02 6.94 200 6.66 360 NV 150 single Y
BZX884S-B75-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 75.0 2.0 0.02 76.5 200 73.5 360 NV 150 single Y
BZX884S-B7V5-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 7.5 5.0 0.02 7.65 200 7.35 360 NV 150 single Y
BZX884S-B8V2-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 8.2 5.0 0.02 8.36 200 8.04 360 NV 150 single Y
BZX884S-B9V1-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 9.1 5.0 0.02 9.28 200 8.92 360 NV 150 single Y
BZX884S-C10-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 10.0 5.0 appr. 5% 10.6 200 9.4 360 NV 150 single Y
BZX884S-C11-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 11.0 5.0 appr. 5% 11.6 200 10.4 360 NV 150 single Y
BZX884S-C12-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 12.0 5.0 appr. 5% 12.7 200 11.4 360 NV 150 single Y
BZX884S-C13-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 13.0 5.0 appr. 5% 14.1 200 12.4 360 NV 150 single Y
BZX884S-C15-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 15.0 5.0 appr. 5% 15.6 200 13.8 360 NV 150 single Y
BZX884S-C16-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 16.0 5.0 appr. 5% 17.1 200 15.3 360 NV 150 single Y
BZX884S-C18-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 18.0 5.0 appr. 5% 19.1 200 16.8 360 NV 150 single Y
BZX884S-C20-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 20.0 5.0 appr. 5% 21.2 200 18.8 360 NV 150 single Y
BZX884S-C22-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 22.0 5.0 appr. 5% 23.3 200 20.8 360 NV 150 single Y
BZX884S-C24-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 24.0 5.0 appr. 5% 25.6 200 22.8 360 NV 150 single Y
BZX884S-C27-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 27.0 2.0 appr. 5% 28.9 200 25.0 360 NV 150 single Y
BZX884S-C2V4-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 2.4 5.0 appr. 5% 2.6 200 2.2 360 NV 150 single Y
BZX884S-C2V7-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 2.7 5.0 appr. 5% 2.9 200 2.5 360 NV 150 single Y
BZX884S-C30-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 30.0 2.0 appr. 5% 32.0 200 28.0 360 NV 150 single Y
BZX884S-C33-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 33.0 2.0 appr. 5% 35.0 200 31.0 360 NV 150 single Y
BZX884S-C36-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 36.0 2.0 appr. 5% 38.0 200 34.0 360 NV 150 single Y
BZX884S-C39-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 39.0 2.0 appr. 5% 41.0 200 37.0 360 NV 150 single Y
BZX884S-C3V0-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 3.0 5.0 appr. 5% 3.2 200 2.8 360 NV 150 single Y
BZX884S-C3V3-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 3.3 5.0 appr. 5% 3.5 200 3.1 360 NV 150 single Y
BZX884S-C3V6-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 3.6 5.0 appr. 5% 3.8 200 3.4 360 NV 150 single Y
BZX884S-C3V9-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 3.9 5.0 appr. 5% 4.1 200 3.7 360 NV 150 single Y
BZX884S-C43-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 43.0 2.0 appr. 5% 46.0 200 40.0 360 NV 150 single Y
BZX884S-C47-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 47.0 2.0 appr. 5% 50.0 200 44.0 360 NV 150 single Y
BZX884S-C4V3-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 4.3 5.0 appr. 5% 4.6 200 4.0 360 NV 150 single Y
BZX884S-C4V7-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 4.7 5.0 appr. 5% 5.0 200 4.4 360 NV 150 single Y
BZX884S-C51-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 51.0 2.0 appr. 5% 54.0 200 48.0 360 NV 150 single Y
BZX884S-C56-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 56.0 2.0 appr. 5% 60.0 200 52.0 360 NV 150 single Y
BZX884S-C5V1-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 5.1 5.0 appr. 5% 5.4 200 4.8 360 NV 150 single Y
BZX884S-C5V6-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 5.6 5.0 appr. 5% 6.0 200 5.2 360 NV 150 single Y
BZX884S-C62-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 62.0 2.0 appr. 5% 66.0 200 58.0 360 NV 150 single Y
BZX884S-C68-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 68.0 2.0 appr. 5% 72.0 200 64.0 360 NV 150 single Y
BZX884S-C6V2-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 6.2 5.0 appr. 5% 6.6 200 5.8 360 NV 150 single Y
BZX884S-C6V8-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 6.8 5.0 appr. 5% 7.2 200 6.4 360 NV 150 single Y
BZX884S-C75-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 75.0 2.0 appr. 5% 79.0 200 70.0 360 NV 150 single Y
BZX884S-C7V5-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 7.5 5.0 appr. 5% 7.9 200 7.0 360 NV 150 single Y
BZX884S-C8V2-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 8.2 5.0 appr. 5% 8.7 200 7.7 360 NV 150 single Y
BZX884S-C9V1-Q SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 9.1 5.0 appr. 5% 9.6 200 8.5 360 NV 150 single Y

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
BZX884S-B10-Q BZX884S‑B10‑QYL
(934662706315)
Active 2Q SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-B11-Q BZX884S‑B11‑QYL
(934662707315)
Active 2R SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-B12-Q BZX884S‑B12‑QYL
(934662708315)
Active 2S SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-B13-Q BZX884S‑B13‑QYL
(934662709315)
Active 2T SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-B15-Q BZX884S‑B15‑QYL
(934662710315)
Active 2U SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-B16-Q BZX884S‑B16‑QYL
(934662711315)
Active 2V SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-B18-Q BZX884S‑B18‑QYL
(934662729315)
Active 2W SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-B20-Q BZX884S‑B20‑QYL
(934662730315)
Active 2X SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-B22-Q BZX884S‑B22‑QYL
(934662731315)
Active 2Y SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-B24-Q BZX884S‑B24‑QYL
(934662732315)
Active 2Z SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-B27-Q BZX884S‑B27‑QYL
(934662733315)
Active 3A SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-B2V4-Q BZX884S‑B2V4‑QYL
(934662692315)
Active 2A SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-B2V7-Q BZX884S‑B2V7‑QYL
(934662693315)
Active 2B SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-B30-Q BZX884S‑B30‑QYL
(934662734315)
Active 3B SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-B33-Q BZX884S‑B33‑QYL
(934662735315)
Active 3C SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-B36-Q BZX884S‑B36‑QYL
(934662736315)
Active 3D SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-B39-Q BZX884S‑B39‑QYL
(934662737315)
Active 3E SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-B3V0-Q BZX884S‑B3V0‑QYL
(934662694315)
Active 2C SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-B3V3-Q BZX884S‑B3V3‑QYL
(934662920315)
Active 2D SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-B3V6-Q BZX884S‑B3V6‑QYL
(934662695315)
Active 2E SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-B3V9-Q BZX884S‑B3V9‑QYL
(934662696315)
Active 2F SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-B43-Q BZX884S‑B43‑QYL
(934662738315)
Active 3F SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-B47-Q BZX884S‑B47‑QYL
(934662739315)
Active 3G SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-B4V3-Q BZX884S‑B4V3‑QYL
(934662697315)
Active 2G SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-B4V7-Q BZX884S‑B4V7‑QYL
(934662698315)
Active 2H SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-B51-Q BZX884S‑B51‑QYL
(934662745315)
Active 3H SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-B56-Q BZX884S‑B56‑QYL
(934662746315)
Active 3J SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-B5V1-Q BZX884S‑B5V1‑QYL
(934662699315)
Active 2J SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-B5V6-Q BZX884S‑B5V6‑QYL
(934662700315)
Active 2K SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-B62-Q BZX884S‑B62‑QYL
(934662761315)
Active 3K SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-B68-Q BZX884S‑B68‑QYL
(934662765315)
Active 3L SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-B6V2-Q BZX884S‑B6V2‑QYL
(934662701315)
Active 2L SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-B6V8-Q BZX884S‑B6V8‑QYL
(934662702315)
Active N3 SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-B75-Q BZX884S‑B75‑QYL
(934662767315)
Active 3M SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-B7V5-Q BZX884S‑B7V5‑QYL
(934662703315)
Active 2M SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-B8V2-Q BZX884S‑B8V2‑QYL
(934662704315)
Active 2N SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-B9V1-Q BZX884S‑B9V1‑QYL
(934662705315)
Active 2P SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-C10-Q BZX884S‑C10‑QYL
(934662808315)
Active 3Y SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-C11-Q BZX884S‑C11‑QYL
(934662810315)
Active 3Z SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-C12-Q BZX884S‑C12‑QYL
(934662811315)
Active 4A SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-C13-Q BZX884S‑C13‑QYL
(934662814315)
Active 4B SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-C15-Q BZX884S‑C15‑QYL
(934662815315)
Active 4C SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-C16-Q BZX884S‑C16‑QYL
(934662817315)
Active 4D SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-C18-Q BZX884S‑C18‑QYL
(934662819315)
Active 4E SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-C20-Q BZX884S‑C20‑QYL
(934662820315)
Active 4F SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-C22-Q BZX884S‑C22‑QYL
(934662821315)
Active 4G SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-C24-Q BZX884S‑C24‑QYL
(934662822315)
Active 4H SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-C27-Q BZX884S‑C27‑QYL
(934662850315)
Active 4J SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-C2V4-Q BZX884S‑C2V4‑QYL
(934662770315)
Active 4K SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-C2V7-Q BZX884S‑C2V7‑QYL
(934662771315)
Active 4L SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-C30-Q BZX884S‑C30‑QYL
(934662924315)
Active 4M SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-C33-Q BZX884S‑C33‑QYL
(934662925315)
Active 4N SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-C36-Q BZX884S‑C36‑QYL
(934662926315)
Active 4P SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-C39-Q BZX884S‑C39‑QYL
(934662927315)
Active 4Q SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-C3V0-Q BZX884S‑C3V0‑QYL
(934662773315)
Active 4R SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-C3V3-Q BZX884S‑C3V3‑QYL
(934662921315)
Active 4S SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-C3V6-Q BZX884S‑C3V6‑QYL
(934662774315)
Active 4T SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-C3V9-Q BZX884S‑C3V9‑QYL
(934662775315)
Active 4U SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-C43-Q BZX884S‑C43‑QYL
(934662928315)
Active 4V SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-C47-Q BZX884S‑C47‑QYL
(934662929315)
Active 4W SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-C4V3-Q BZX884S‑C4V3‑QYL
(934662776315)
Active 4X SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-C4V7-Q BZX884S‑C4V7‑QYL
(934662777315)
Active 4Y SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-C51-Q BZX884S‑C51‑QYL
(934662930315)
Active 4Z SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-C56-Q BZX884S‑C56‑QYL
(934662931315)
Active 5A SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-C5V1-Q BZX884S‑C5V1‑QYL
(934662778315)
Active 5B SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-C5V6-Q BZX884S‑C5V6‑QYL
(934662779315)
Active 5C SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-C62-Q BZX884S‑C62‑QYL
(934662932315)
Active 5D SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-C68-Q BZX884S‑C68‑QYL
(934662933315)
Active 5E SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-C6V2-Q BZX884S‑C6V2‑QYL
(934662780315)
Active 5F SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-C6V8-Q BZX884S‑C6V8‑QYL
(934662781315)
Active 5G SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-C75-Q BZX884S‑C75‑QYL
(934662937315)
Active 5H SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-C7V5-Q BZX884S‑C7V5‑QYL
(934662782315)
Active 5J SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-C8V2-Q BZX884S‑C8V2‑QYL
(934662806315)
Active 5K SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315
BZX884S-C9V1-Q BZX884S‑C9V1‑QYL
(934662807315)
Active 5L SOD882BD
DFN1006BD‑2
(SOD882BD)
SOD882BD SOD882BD_315

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
BZX884S-B10-Q BZX884S‑B10‑QYL BZX884S-B10-Q rohs rhf rhf
BZX884S-B11-Q BZX884S‑B11‑QYL BZX884S-B11-Q rohs rhf rhf
BZX884S-B12-Q BZX884S‑B12‑QYL BZX884S-B12-Q rohs rhf rhf
BZX884S-B13-Q BZX884S‑B13‑QYL BZX884S-B13-Q rohs rhf rhf
BZX884S-B15-Q BZX884S‑B15‑QYL BZX884S-B15-Q rohs rhf rhf
BZX884S-B16-Q BZX884S‑B16‑QYL BZX884S-B16-Q rohs rhf rhf
BZX884S-B18-Q BZX884S‑B18‑QYL BZX884S-B18-Q rohs rhf rhf
BZX884S-B20-Q BZX884S‑B20‑QYL BZX884S-B20-Q rohs rhf rhf
BZX884S-B22-Q BZX884S‑B22‑QYL BZX884S-B22-Q rohs rhf rhf
BZX884S-B24-Q BZX884S‑B24‑QYL BZX884S-B24-Q rohs rhf rhf
BZX884S-B27-Q BZX884S‑B27‑QYL BZX884S-B27-Q rohs rhf rhf
BZX884S-B2V4-Q BZX884S‑B2V4‑QYL BZX884S-B2V4-Q rohs rhf rhf
BZX884S-B2V7-Q BZX884S‑B2V7‑QYL BZX884S-B2V7-Q rohs rhf rhf
BZX884S-B30-Q BZX884S‑B30‑QYL BZX884S-B30-Q rohs rhf rhf
BZX884S-B33-Q BZX884S‑B33‑QYL BZX884S-B33-Q rohs rhf rhf
BZX884S-B36-Q BZX884S‑B36‑QYL BZX884S-B36-Q rohs rhf rhf
BZX884S-B39-Q BZX884S‑B39‑QYL BZX884S-B39-Q rohs rhf rhf
BZX884S-B3V0-Q BZX884S‑B3V0‑QYL BZX884S-B3V0-Q rohs rhf rhf
BZX884S-B3V3-Q BZX884S‑B3V3‑QYL BZX884S-B3V3-Q rohs rhf rhf
BZX884S-B3V6-Q BZX884S‑B3V6‑QYL BZX884S-B3V6-Q rohs rhf rhf
BZX884S-B3V9-Q BZX884S‑B3V9‑QYL BZX884S-B3V9-Q rohs rhf rhf
BZX884S-B43-Q BZX884S‑B43‑QYL BZX884S-B43-Q rohs rhf rhf
BZX884S-B47-Q BZX884S‑B47‑QYL BZX884S-B47-Q rohs rhf rhf
BZX884S-B4V3-Q BZX884S‑B4V3‑QYL BZX884S-B4V3-Q rohs rhf rhf
BZX884S-B4V7-Q BZX884S‑B4V7‑QYL BZX884S-B4V7-Q rohs rhf rhf
BZX884S-B51-Q BZX884S‑B51‑QYL BZX884S-B51-Q rohs rhf rhf
BZX884S-B56-Q BZX884S‑B56‑QYL BZX884S-B56-Q rohs rhf rhf
BZX884S-B5V1-Q BZX884S‑B5V1‑QYL BZX884S-B5V1-Q rohs rhf rhf
BZX884S-B5V6-Q BZX884S‑B5V6‑QYL BZX884S-B5V6-Q rohs rhf rhf
BZX884S-B62-Q BZX884S‑B62‑QYL BZX884S-B62-Q rohs rhf rhf
BZX884S-B68-Q BZX884S‑B68‑QYL BZX884S-B68-Q rohs rhf rhf
BZX884S-B6V2-Q BZX884S‑B6V2‑QYL BZX884S-B6V2-Q rohs rhf rhf
BZX884S-B6V8-Q BZX884S‑B6V8‑QYL BZX884S-B6V8-Q rohs rhf rhf
BZX884S-B75-Q BZX884S‑B75‑QYL BZX884S-B75-Q rohs rhf rhf
BZX884S-B7V5-Q BZX884S‑B7V5‑QYL BZX884S-B7V5-Q rohs rhf rhf
BZX884S-B8V2-Q BZX884S‑B8V2‑QYL BZX884S-B8V2-Q rohs rhf rhf
BZX884S-B9V1-Q BZX884S‑B9V1‑QYL BZX884S-B9V1-Q rohs rhf rhf
BZX884S-C10-Q BZX884S‑C10‑QYL BZX884S-C10-Q rohs rhf rhf
BZX884S-C11-Q BZX884S‑C11‑QYL BZX884S-C11-Q rohs rhf rhf
BZX884S-C12-Q BZX884S‑C12‑QYL BZX884S-C12-Q rohs rhf rhf
BZX884S-C13-Q BZX884S‑C13‑QYL BZX884S-C13-Q rohs rhf rhf
BZX884S-C15-Q BZX884S‑C15‑QYL BZX884S-C15-Q rohs rhf rhf
BZX884S-C16-Q BZX884S‑C16‑QYL BZX884S-C16-Q rohs rhf rhf
BZX884S-C18-Q BZX884S‑C18‑QYL BZX884S-C18-Q rohs rhf rhf
BZX884S-C20-Q BZX884S‑C20‑QYL BZX884S-C20-Q rohs rhf rhf
BZX884S-C22-Q BZX884S‑C22‑QYL BZX884S-C22-Q rohs rhf rhf
BZX884S-C24-Q BZX884S‑C24‑QYL BZX884S-C24-Q rohs rhf rhf
BZX884S-C27-Q BZX884S‑C27‑QYL BZX884S-C27-Q rohs rhf rhf
BZX884S-C2V4-Q BZX884S‑C2V4‑QYL BZX884S-C2V4-Q rohs rhf rhf
BZX884S-C2V7-Q BZX884S‑C2V7‑QYL BZX884S-C2V7-Q rohs rhf rhf
BZX884S-C30-Q BZX884S‑C30‑QYL BZX884S-C30-Q rohs rhf rhf
BZX884S-C33-Q BZX884S‑C33‑QYL BZX884S-C33-Q rohs rhf rhf
BZX884S-C36-Q BZX884S‑C36‑QYL BZX884S-C36-Q rohs rhf rhf
BZX884S-C39-Q BZX884S‑C39‑QYL BZX884S-C39-Q rohs rhf rhf
BZX884S-C3V0-Q BZX884S‑C3V0‑QYL BZX884S-C3V0-Q rohs rhf rhf
BZX884S-C3V3-Q BZX884S‑C3V3‑QYL BZX884S-C3V3-Q rohs rhf rhf
BZX884S-C3V6-Q BZX884S‑C3V6‑QYL BZX884S-C3V6-Q rohs rhf rhf
BZX884S-C3V9-Q BZX884S‑C3V9‑QYL BZX884S-C3V9-Q rohs rhf rhf
BZX884S-C43-Q BZX884S‑C43‑QYL BZX884S-C43-Q rohs rhf rhf
BZX884S-C47-Q BZX884S‑C47‑QYL BZX884S-C47-Q rohs rhf rhf
BZX884S-C4V3-Q BZX884S‑C4V3‑QYL BZX884S-C4V3-Q rohs rhf rhf
BZX884S-C4V7-Q BZX884S‑C4V7‑QYL BZX884S-C4V7-Q rohs rhf rhf
BZX884S-C51-Q BZX884S‑C51‑QYL BZX884S-C51-Q rohs rhf rhf
BZX884S-C56-Q BZX884S‑C56‑QYL BZX884S-C56-Q rohs rhf rhf
BZX884S-C5V1-Q BZX884S‑C5V1‑QYL BZX884S-C5V1-Q rohs rhf rhf
BZX884S-C5V6-Q BZX884S‑C5V6‑QYL BZX884S-C5V6-Q rohs rhf rhf
BZX884S-C62-Q BZX884S‑C62‑QYL BZX884S-C62-Q rohs rhf rhf
BZX884S-C68-Q BZX884S‑C68‑QYL BZX884S-C68-Q rohs rhf rhf
BZX884S-C6V2-Q BZX884S‑C6V2‑QYL BZX884S-C6V2-Q rohs rhf rhf
BZX884S-C6V8-Q BZX884S‑C6V8‑QYL BZX884S-C6V8-Q rohs rhf rhf
BZX884S-C75-Q BZX884S‑C75‑QYL BZX884S-C75-Q rohs rhf rhf
BZX884S-C7V5-Q BZX884S‑C7V5‑QYL BZX884S-C7V5-Q rohs rhf rhf
BZX884S-C8V2-Q BZX884S‑C8V2‑QYL BZX884S-C8V2-Q rohs rhf rhf
BZX884S-C9V1-Q BZX884S‑C9V1‑QYL BZX884S-C9V1-Q rohs rhf rhf
Quality and reliability disclaimer

Documentation (9)

File name Title Type Date
BZX884S-Q_SER Voltage regulator diodes Data sheet 2021-05-06
AN90023 Thermal performance of DFN packages Application note 2020-11-23
AN90023_ZH Thermal performance of DFN packages Application note 2021-02-26
AN90063 Questions about package outline drawings Application note 2026-06-17
Nexperia_asset_document_brochure_autoDFN_CN_LR 小巧轻便的汽车 二极管和晶体管 Brochure 2022-04-26
SOD882BD 3D model for products with SOD882BD package Design support 2023-02-02
Nexperia_AutoDFN_factsheet_2022 Small & light automotive diodes and transistors Leaflet 2026-08-19
REFLOW_BG-BD-1 Reflow soldering profile Other type 2026-02-10
SOD882BD Leadless ultra small plastic package with side-wettable flanks (SWF); 2 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.47 mm body Package information 2022-05-20

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOD882BD 3D model for products with SOD882BD package Design support 2023-02-02