PTVSxS1UR
400 W Transient Voltage Suppressor
400 W unidirectional Transient Voltage Suppressor (TVS) in a SOD123W small and flat lead low-profile Surface-Mounted Device (SMD) plastic package, designed for transient overvoltage protection.
Features and benefits
Rated peak pulse power: PPPM = 400 W (350 W for 3V3)
Reverse standoff voltage range: VRWM = 3.3 V to 64 V
Reverse current: IRM = 0.001 μA
Small plastic package suitable for surface-mounted design
Very low package height: 1 mm
AEC-Q101 qualified
Applications
Power supply protection
Automotive application
Industrial application
Power management
Parametrics
| Type number | Package version | PPPM @10/1000 µs [max] (W) | Configuration | No of protected lines | VBR [min] (V) | VBR [max] (V) | VCL @ IPPM 10/1000 µs [max] (V) | IPPM @10/1000 µs [max] (A) | IRM [max] (µA) | Tj [max] (°C) | |
|---|---|---|---|---|---|---|---|---|---|---|---|
| PTVS10VS1UR | SOD123W | 400 | Unidirectional | 1 | 11.1 | 12.3 | 17 | 23.5 | 2.5 | 150 | |
| PTVS11VS1UR | SOD123W | 400 | Unidirectional | 1 | 12.2 | 13.5 | 18.2 | 22 | 2.5 | 150 | |
| PTVS12VS1UR | SOD123W | 400 | Unidirectional | 1 | 13.3 | 14.7 | 19.9 | 20.1 | 2.5 | 150 | |
| PTVS13VS1UR | SOD123W | 400 | Unidirectional | 1 | 14.4 | 15.9 | 21.5 | 18.6 | 0.1 | 150 | |
| PTVS14VS1UR | SOD123W | 400 | Unidirectional | 1 | 15.6 | 17.2 | 23.2 | 17.2 | 0.1 | 150 | |
| PTVS15VS1UR | SOD123W | 400 | Unidirectional | 1 | 16.7 | 18.5 | 24.4 | 16.4 | 0.1 | 150 | |
| PTVS16VS1UR | SOD123W | 400 | Unidirectional | 1 | 17.8 | 19.7 | 26 | 15.4 | 0.1 | 150 | |
| PTVS17VS1UR | SOD123W | 400 | Unidirectional | 1 | 18.9 | 20.9 | 27.6 | 14.5 | 0.1 | 150 | |
| PTVS18VS1UR | SOD123W | 400 | Unidirectional | 1 | 20 | 22.1 | 29.2 | 13.7 | 0.1 | 150 | |
| PTVS20VS1UR | SOD123W | 400 | Unidirectional | 1 | 22.2 | 24.5 | 32.4 | 12.3 | 0.1 | 150 | |
| PTVS22VS1UR | SOD123W | 400 | 22 | Unidirectional | 1 | 24.4 | 26.9 | 35.5 | 11.3 | 0.1 | 150 |
| PTVS24VS1UR | SOD123W | 400 | Unidirectional | 1 | 26.7 | 29.5 | 38.9 | 10.3 | 0.1 | 150 | |
| PTVS26VS1UR | SOD123W | 400 | Unidirectional | 1 | 28.9 | 31.9 | 42.1 | 9.5 | 0.1 | 150 | |
| PTVS28VS1UR | SOD123W | 400 | Unidirectional | 1 | 31.1 | 34.4 | 45.4 | 8.8 | 0.1 | 150 | |
| PTVS30VS1UR | SOD123W | 400 | Unidirectional | 1 | 33.3 | 36.8 | 48.4 | 8.3 | 0.1 | 150 | |
| PTVS33VS1UR | SOD123W | 400 | Unidirectional | 1 | 36.7 | 40.6 | 53.3 | 7.5 | 0.1 | 150 | |
| PTVS36VS1UR | SOD123W | 400 | Unidirectional | 1 | 40 | 44.2 | 58.1 | 6.9 | 0.1 | 150 | |
| PTVS3V3S1UR | SOD123W | 350 | Unidirectional | 1 | 5.2 | 6 | 8 | 43.8 | 600 | 150 | |
| PTVS40VS1UR | SOD123W | 400 | Unidirectional | 1 | 44.4 | 49.1 | 64.5 | 6.2 | 0.1 | 150 | |
| PTVS43VS1UR | SOD123W | 400 | Unidirectional | 1 | 47.8 | 52.8 | 69.4 | 5.8 | 0.1 | 150 | |
| PTVS45VS1UR | SOD123W | 400 | Unidirectional | 1 | 50 | 55.3 | 72.7 | 5.5 | 0.1 | 150 | |
| PTVS48VS1UR | SOD123W | 400 | Unidirectional | 1 | 53.3 | 58.9 | 77.4 | 5.2 | 0.1 | 150 | |
| PTVS51VS1UR | SOD123W | 400 | Unidirectional | 1 | 56.7 | 62.7 | 82.4 | 4.9 | 0.1 | 150 | |
| PTVS54VS1UR | SOD123W | 400 | Unidirectional | 1 | 60 | 66.3 | 87.1 | 4.6 | 0.1 | 150 | |
| PTVS58VS1UR | SOD123W | 400 | Unidirectional | 1 | 64.4 | 71.2 | 93.6 | 4.3 | 0.1 | 150 | |
| PTVS5V0S1UR | SOD123W | 400 | Unidirectional | 1 | 6.4 | 7 | 9.2 | 43.5 | 400 | 150 | |
| PTVS60VS1UR | SOD123W | 400 | Unidirectional | 1 | 66.7 | 73.7 | 96.8 | 4.1 | 0.1 | 150 | |
| PTVS64VS1UR | SOD123W | 400 | Unidirectional | 1 | 71.1 | 78.6 | 103 | 3.9 | 0.1 | 150 | |
| PTVS6V0S1UR | SOD123W | 400 | Unidirectional | 1 | 6.67 | 7.37 | 10.3 | 38.8 | 400 | 150 | |
| PTVS6V5S1UR | SOD123W | 400 | Unidirectional | 1 | 7.22 | 7.98 | 11.2 | 35.7 | 250 | 150 | |
| PTVS7V0S1UR | SOD123W | 400 | Unidirectional | 1 | 7.78 | 8.6 | 12 | 33.3 | 100 | 150 | |
| PTVS7V5S1UR | SOD123W | 400 | Unidirectional | 1 | 8.33 | 9.21 | 12.9 | 31 | 50 | 150 | |
| PTVS8V0S1UR | SOD123W | 400 | Unidirectional | 1 | 8.89 | 9.83 | 13.6 | 29.4 | 25 | 150 | |
| PTVS8V5S1UR | SOD123W | 400 | Unidirectional | 1 | 9.44 | 10.4 | 14.4 | 27.8 | 10 | 150 | |
| PTVS9V0S1UR | SOD123W | 400 | Unidirectional | 1 | 10 | 11.1 | 15.4 | 26 | 5 | 150 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PTVS10VS1UR | PTVS10VS1UR,115 (934061347115) |
Active | AA |
CFP3 (SOD123W) |
SOD123W |
WAVE_BG-BD-1
|
SOD123W_115 |
| PTVS11VS1UR | PTVS11VS1UR,115 (934061348115) |
Active | AB |
CFP3 (SOD123W) |
SOD123W |
WAVE_BG-BD-1
|
SOD123W_115 |
| PTVS12VS1UR | PTVS12VS1UR/8X (934660628115) |
Active | AC |
CFP3 (SOD123W) |
SOD123W |
WAVE_BG-BD-1
|
SOD123W_115 |
| PTVS12VS1UR,115 (934061349115) |
Active | AC | SOD123W_115 | ||||
| PTVS13VS1UR | PTVS13VS1UR,115 (934061351115) |
Active | AD |
CFP3 (SOD123W) |
SOD123W |
WAVE_BG-BD-1
|
SOD123W_115 |
| PTVS14VS1UR | PTVS14VS1UR/8X (934660771115) |
Active | AE |
CFP3 (SOD123W) |
SOD123W |
WAVE_BG-BD-1
|
SOD123W_115 |
| PTVS14VS1UR,115 (934061352115) |
Active | AE | SOD123W_115 | ||||
| PTVS15VS1UR | PTVS15VS1UR,115 (934061353115) |
Active | AF |
CFP3 (SOD123W) |
SOD123W |
WAVE_BG-BD-1
|
SOD123W_115 |
| PTVS16VS1UR | PTVS16VS1UR,115 (934061354115) |
Active | AG |
CFP3 (SOD123W) |
SOD123W |
WAVE_BG-BD-1
|
SOD123W_115 |
| PTVS17VS1UR | PTVS17VS1UR/8X (934660641115) |
Active | AH |
CFP3 (SOD123W) |
SOD123W |
WAVE_BG-BD-1
|
SOD123W_115 |
| PTVS17VS1UR,115 (934061355115) |
Active | AH | SOD123W_115 | ||||
| PTVS18VS1UR | PTVS18VS1UR/8X (934660837115) |
Active | AK |
CFP3 (SOD123W) |
SOD123W |
WAVE_BG-BD-1
|
SOD123W_115 |
| PTVS18VS1UR,115 (934061356115) |
Active | AK | SOD123W_115 | ||||
| PTVS20VS1UR | PTVS20VS1UR/8X (934660638115) |
Active | AL |
CFP3 (SOD123W) |
SOD123W |
WAVE_BG-BD-1
|
SOD123W_115 |
| PTVS20VS1UR,115 (934061357115) |
Active | AL | SOD123W_115 | ||||
| PTVS22VS1UR | PTVS22VS1UR/8X (934660838115) |
Active | AM |
CFP3 (SOD123W) |
SOD123W |
WAVE_BG-BD-1
|
SOD123W_115 |
| PTVS22VS1UR,115 (934061358115) |
Active | AM | SOD123W_115 | ||||
| PTVS24VS1UR | PTVS24VS1UR/8X (934660627115) |
Active | AN |
CFP3 (SOD123W) |
SOD123W |
WAVE_BG-BD-1
|
SOD123W_115 |
| PTVS24VS1UR,115 (934061359115) |
Active | AN | SOD123W_115 | ||||
| PTVS26VS1UR | PTVS26VS1UR/8X (934660836115) |
Active | AP |
CFP3 (SOD123W) |
SOD123W |
WAVE_BG-BD-1
|
SOD123W_115 |
| PTVS26VS1UR,115 (934061361115) |
Active | AP | SOD123W_115 | ||||
| PTVS28VS1UR | PTVS28VS1UR,115 (934061362115) |
Active | AR |
CFP3 (SOD123W) |
SOD123W |
WAVE_BG-BD-1
|
SOD123W_115 |
| PTVS30VS1UR | PTVS30VS1UR,115 (934061363115) |
Active | AS |
CFP3 (SOD123W) |
SOD123W |
WAVE_BG-BD-1
|
SOD123W_115 |
| PTVS33VS1UR | PTVS33VS1UR/8X (934660626115) |
Active | AT |
CFP3 (SOD123W) |
SOD123W |
WAVE_BG-BD-1
|
SOD123W_115 |
| PTVS33VS1UR,115 (934061364115) |
Active | AT | SOD123W_115 | ||||
| PTVS36VS1UR | PTVS36VS1UR/8X (934660642115) |
Active | AU |
CFP3 (SOD123W) |
SOD123W |
WAVE_BG-BD-1
|
SOD123W_115 |
| PTVS36VS1UR,115 (934061365115) |
Active | AU | SOD123W_115 | ||||
| PTVS3V3S1UR | PTVS3V3S1UR/8X (934660639115) |
Active | A1 |
CFP3 (SOD123W) |
SOD123W |
WAVE_BG-BD-1
|
SOD123W_115 |
| PTVS3V3S1UR,115 (934061337115) |
Active | A1 | SOD123W_115 | ||||
| PTVS40VS1UR | PTVS40VS1UR,115 (934061366115) |
Active | AV |
CFP3 (SOD123W) |
SOD123W |
WAVE_BG-BD-1
|
SOD123W_115 |
| PTVS43VS1UR | PTVS43VS1UR,115 (934061367115) |
Active | AW |
CFP3 (SOD123W) |
SOD123W |
WAVE_BG-BD-1
|
SOD123W_115 |
| PTVS45VS1UR | PTVS45VS1UR,115 (934061368115) |
Active | AX |
CFP3 (SOD123W) |
SOD123W |
WAVE_BG-BD-1
|
SOD123W_115 |
| PTVS48VS1UR | PTVS48VS1UR,115 (934061369115) |
Active | AY |
CFP3 (SOD123W) |
SOD123W |
WAVE_BG-BD-1
|
SOD123W_115 |
| PTVS51VS1UR | PTVS51VS1UR,115 (934061371115) |
Active | AZ |
CFP3 (SOD123W) |
SOD123W |
WAVE_BG-BD-1
|
SOD123W_115 |
| PTVS54VS1UR | PTVS54VS1UR,115 (934061372115) |
Active | B1 |
CFP3 (SOD123W) |
SOD123W |
WAVE_BG-BD-1
|
SOD123W_115 |
| PTVS58VS1UR | PTVS58VS1UR,115 (934061373115) |
Active | B2 |
CFP3 (SOD123W) |
SOD123W |
WAVE_BG-BD-1
|
SOD123W_115 |
| PTVS5V0S1UR | PTVS5V0S1UR/8X (934660643115) |
Active | A2 |
CFP3 (SOD123W) |
SOD123W |
WAVE_BG-BD-1
|
SOD123W_115 |
| PTVS5V0S1UR,115 (934061338115) |
Active | A2 | SOD123W_115 | ||||
| PTVS60VS1UR | PTVS60VS1UR,115 (934061374115) |
Active | B3 |
CFP3 (SOD123W) |
SOD123W |
WAVE_BG-BD-1
|
SOD123W_115 |
| PTVS64VS1UR | PTVS64VS1UR,115 (934061375115) |
Active | B4 |
CFP3 (SOD123W) |
SOD123W |
WAVE_BG-BD-1
|
SOD123W_115 |
| PTVS6V0S1UR | PTVS6V0S1UR/8X (934660629115) |
Active | A3 |
CFP3 (SOD123W) |
SOD123W |
WAVE_BG-BD-1
|
SOD123W_115 |
| PTVS6V0S1UR,115 (934061339115) |
Active | A3 | SOD123W_115 | ||||
| PTVS6V5S1UR | PTVS6V5S1UR,115 (934061341115) |
Active | A4 |
CFP3 (SOD123W) |
SOD123W |
WAVE_BG-BD-1
|
SOD123W_115 |
| PTVS7V0S1UR | PTVS7V0S1UR,115 (934061342115) |
Active | A5 |
CFP3 (SOD123W) |
SOD123W |
WAVE_BG-BD-1
|
SOD123W_115 |
| PTVS7V5S1UR | PTVS7V5S1UR,115 (934061343115) |
Active | A6 |
CFP3 (SOD123W) |
SOD123W |
WAVE_BG-BD-1
|
SOD123W_115 |
| PTVS8V0S1UR | PTVS8V0S1UR,115 (934061344115) |
Active | A7 |
CFP3 (SOD123W) |
SOD123W |
WAVE_BG-BD-1
|
SOD123W_115 |
| PTVS8V5S1UR | PTVS8V5S1UR,115 (934061345115) |
Active | A8 |
CFP3 (SOD123W) |
SOD123W |
WAVE_BG-BD-1
|
SOD123W_115 |
| PTVS9V0S1UR | PTVS9V0S1UR,115 (934061346115) |
Active | A9 |
CFP3 (SOD123W) |
SOD123W |
WAVE_BG-BD-1
|
SOD123W_115 |
Environmental information
Documentation (12)
| File name | Title | Type | Date |
|---|---|---|---|
| PTVSXS1UR_SER | 400 W Transient Voltage Suppressor | Data sheet | 2025-12-01 |
| AN90002 | Wave soldering guidelines for flatpack packages | Application note | 2023-11-02 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| Nexperia_document_brochure_CFP_Schottky_rectifier | Schottky rectifiers in CFP packages | Brochure | 2020-01-28 |
| SOD123W | 3D model for products with SOD123W package | Design support | 2019-01-22 |
| Leaflet_Clip-bond_Flat_Power_CFP_Strategy-CN | CFP封装的肖特基整流器 | Leaflet | 2025-08-01 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| CFP3_SOD123W_mk | plastic, surface mounted package; 2 terminals; 2.6 mm x 1.7 mm x 1 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOD123W | plastic, surface mounted package; 2 terminals; 2.6 mm x 1.7 mm x 1 mm body | Package information | 2020-04-21 |
| TN90007 | Evaluation of junction temperature and thermal stacks using the virtual junction | Technical note | 2024-09-02 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOD123W | 3D model for products with SOD123W package | Design support | 2019-01-22 |
Ordering, pricing & availability
- PTVS10VS1UR
- PTVS11VS1UR
- PTVS12VS1UR
- PTVS13VS1UR
- PTVS14VS1UR
- PTVS15VS1UR
- PTVS16VS1UR
- PTVS17VS1UR
- PTVS18VS1UR
- PTVS20VS1UR
- PTVS22VS1UR
- PTVS24VS1UR
- PTVS26VS1UR
- PTVS28VS1UR
- PTVS30VS1UR
- PTVS33VS1UR
- PTVS36VS1UR
- PTVS3V3S1UR
- PTVS40VS1UR
- PTVS43VS1UR
- PTVS45VS1UR
- PTVS48VS1UR
- PTVS51VS1UR
- PTVS54VS1UR
- PTVS58VS1UR
- PTVS5V0S1UR
- PTVS60VS1UR
- PTVS64VS1UR
- PTVS6V0S1UR
- PTVS6V5S1UR
- PTVS7V0S1UR
- PTVS7V5S1UR
- PTVS8V0S1UR
- PTVS8V5S1UR
- PTVS9V0S1UR
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.