Key MOSFET Requirements:
- Ultra low on-resistance
- Low thermal resistance
- Safe high temperature operation
- Excellent current handling
- Guaranteed repetitive avalanche capability
D2PAK is ideal for integrated starter generator applications with ultra-low on-resistance and high current transient robustness.
Main benefits:
- Low on-resistance
- Lowest thermal resistance
- Highest current handling capability
- Guaranteed repetitive avalanche rating
Parametric search
Please wait, loading data... Products
Automotive qualified products (AEC-Q100/Q101)
| Type number | Description | Status | Quick access |
|---|---|---|---|
| BUK761R6-40E | N-channel TrenchMOS standard level FET | Production | |
| BUK761R7-40E | N-channel TrenchMOS standard level FET | Production | |
| BUK763R8-80E | N-channel TrenchMOS standard level FET | Production | |
| BUK765R0-100E | N-channel TrenchMOS standard level FET | Production |
MOSFETs
| Type number | Description | Status | Quick access |
|---|---|---|---|
| BUK761R6-40E | N-channel TrenchMOS standard level FET | Production | |
| BUK761R7-40E | N-channel TrenchMOS standard level FET | Production | |
| BUK763R8-80E | N-channel TrenchMOS standard level FET | Production | |
| BUK765R0-100E | N-channel TrenchMOS standard level FET | Production |
Documentation
| File name | Title | Type | Date |
|---|---|---|---|
| compleet_2_start.png | Start | Marcom graphics | 2015-03-18 |
| vp_1426760003464.zip | Focus MOSFET application – Integrated starter generator | Value proposition | 2017-04-06 |
Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.
Please visit our contact us or {1} for further support.