Our power protection products enhance system protection and performance across automotive, industrial, computing, and consumer applications with a growing range of solutions including load switches, ideal diodes and eFuses.
Evaluation boards
Products
| Type number | Description | Status | Quick access |
|---|---|---|---|
| NID1100GV | 1.5 V to 5.5 V, 1 A, ideal diode with forward voltage blocking | Production | |
| NID1101UP | 1.5 V to 5.5 V, 1.5 A, compact ideal diode with forward voltage blocking | Production | |
| NPS3005BGP | 0.5 V to 5.5 V, 6 A, 14 mOhm, single channel load switch with soft start | Production | |
| NPS3005GP | 0.5 V to 5.5 V, 6 A, 15 mOhm, single channel load switch with soft start | Production | |
| NPS3005GP-Q100 | 0.5 V to 5.5 V, 6 A, 15 mOhm, single channel load switch with soft start | Production | |
| NPS7601UP | Compact parallelable 1.5 V to 5.5 V, 1.5 A, low Iq load switch with true reverse current blocking | Production |
Leaflet (3) |
|||
|---|---|---|---|
| File name | Title | Type | Date |
| nexperia_load_switch_family_2025.pdf | NPS4053, NPS1001, NPS4069, NPS4001 Load Switch leaflet | Leaflet | 2025-08-08 |
| nexperia_leaflet_efuse.pdf | 12 V, 2 A-13.5 A (17 mΩ) eFuse for Enterprise, Communications and Storage | Leaflet | 2025-01-21 |
| nexperia_leaflet_ideal-diode.pdf | NID5100 Ideal Diode | Leaflet | 2024-08-09 |
Outline 3d (1) |
|||
| File name | Title | Type | Date |
| sot8044-1_3d.png | HWSON6; SOT8044-1; Plastic thermal enhanced very very thin Small Outline packages, no leads; 6 terminals; 0.65 mm pitch; 2.0 mm x 2.0 mm x 0.75 mm body | Outline 3d | 2025-04-10 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our engineer exchange forum or contact us for further support.