- Block diagram
- Design considerations
- Design resources
- Product listing
- Support
Block diagram
Input power protection
Power management
Gate driver
Signal processing
Communication Interface
Power Distribution unit (PDU)
Related applications (1)
Networking and NICs
Related applications (1)
Select a component
To view more information about the Nexperia components used in this application, please select a component above or click on a component (highlighted in blue) in the block diagram.
Design considerations
- The motherboard hosts, powers and interconnects processors, memory, storage and networking, requiring efficient power distribution and high signal integrity across dense layouts
- AI accelerators can be deployed on dedicated trays or connected via PCIe, requiring scalable power delivery and robust high-speed interconnect support
- Supply rails typically range from 12 V, 48 V or 54 V, with future systems moving toward 400 V and 800 V to improve distribution efficiency in high-power racks
- Power input protection must address surge, reverse polarity and inrush current using TVS diodes, ideal diodes, eFuses and hot-swap controllers, protecting both the server and the supply
- Power management requires multiple high-efficiency DC-DC converters with integrated switching to generate accurate voltage rails for processors and peripheral components
- Communication interfaces require low-capacitance ESD protection to maintain signal integrity, while buffers and transceivers support longer traces and reliable board-to-board communication
Check out Nexperia’s first application techbook on AI datacenters power system
Explore the latest advances in AI data center power delivery with our new techbook:
- Understand the design power-conversion challenges in PSU and BBU systems
- Learn how to select the right low and high voltage switching devices
- Discover Nexperia solutions for demanding power designs
- Learn how TVS diodes and hot-swap MOSFETs can help protect power lines
Design resources
Evaluation boards
Reference designs