DFN2020_6_SERIES
Parametrics
| Type number | Package version | Package name | Size (mm) | channel type (e) | Configuration | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | TJ [max] (°C) | fT [min] (MHz) | Automotive qualified | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PBSS4112PAN | SOT1118 | DFN2020-6 | 2 x 2 x 0.65 | NPN | 2 | 370.0 | 120.0 | 1000.0 | 240.0 | 150 | 60.0 | Y | ||
| PBSS4112PAN-Q | SOT1118 | DFN2020-6 | 2 x 2 x 0.65 | Production | NPN | 2 | 1040 | 120.0 | 1.0 | 220 | 240 | 240.0 | 120 | |
| PBSS4112PANP | SOT1118 | DFN2020-6 | 2 x 2 x 0.65 | NPN/PNP | 2 | 370 | 120.0 | 1000 | 240.0 | 150 | 60 | N | ||
| PBSS4112PANP-Q | SOT1118 | DFN2020-6 | 2 x 2 x 0.65 | Production | NPN/PNP | 2 | 1040 | 120.0 | 1.0 | 220 | -480 | 440 | 240.0 | 120 |
| PBSS4130PAN | SOT1118 | DFN2020-6 | 2 x 2 x 0.65 | NPN | 2 | 370 | 30.0 | 1000 | 240.0 | 150 | 90 | N | ||
| PBSS4130PAN-Q | SOT1118 | DFN2020-6 | 2 x 2 x 0.65 | Production | NPN | 2 | 1040 | 30.0 | 1.0 | 190 | 190 | 240.0 | 165 | |
| PBSS4130PANP | SOT1118 | DFN2020-6 | 2 x 2 x 0.65 | Production | NPN/PNP | 2 | 30.0 | 1.0 | ||||||
| PBSS4160PAN | SOT1118 | DFN2020-6 | 2 x 2 x 0.65 | NPN | 2 | 370 | 60.0 | 1000 | 290.0 | 150 | 90 | N | ||
| PBSS4160PAN-Q | SOT1118 | DFN2020-6 | 2 x 2 x 0.65 | Production | NPN | 2 | 1040 | 60.0 | 1.0 | 220 | 240 | 290.0 | 175 | |
| PBSS4160PANP | SOT1118 | DFN2020-6 | 2 x 2 x 0.65 | NPN/PNP | 2 | 370 | 60.0 | 1000 | 290.0 | 150 | 90 | N | ||
| PBSS4160PANP-Q | SOT1118 | DFN2020-6 | 2 x 2 x 0.65 | Production | NPN/PNP | 2 | 1040 | 60.0 | 1.0 | 220 | -340 | 360 | 290.0 | 175 |
| PBSS4160PANPS | SOT1118D | DFN2020D-6 | 2 x 2 x 0.65 | Production | NPN/PNP | 2 | 1040.0 | 60.0 | 1.0 | 220.0 | -340.0 | 360.0 | 290.0 | 175.0 |
| PBSS4160PANS | SOT1118D | DFN2020D-6 | 2 x 2 x 0.65 | NPN | 2 | 370 | 60.0 | 1000 | 290.0 | 150 | 90 | N | ||
| PBSS4160PANS-Q | SOT1118D | DFN2020D-6 | 2 x 2 x 0.65 | Production | NPN | 2 | 1040 | 60.0 | 1.0 | 220 | 240 | 290.0 | 175 | |
| PBSS4220PANS | SOT1118D | DFN2020D-6 | 2 x 2 x 0.65 | NPN | 2 | 370 | 20.0 | 2000 | 250.0 | 150 | N | |||
| PBSS4220PANS-Q | SOT1118D | DFN2020D-6 | 2 x 2 x 0.65 | Production | NPN | 2 | 20.0 | 2.0 | 320 | 170 | 250.0 | 120 | ||
| PBSS4230PAN | SOT1118 | DFN2020-6 | 2 x 2 x 0.65 | NPN | 2 | 370 | 30.0 | 2000 | 250.0 | 150 | 60 | N | ||
| PBSS4230PAN-Q | SOT1118 | DFN2020-6 | 2 x 2 x 0.65 | Production | NPN | 2 | 1040 | 30.0 | 2.0 | 290 | 145 | 250.0 | 120 | |
| PBSS4230PANP | SOT1118 | DFN2020-6 | 2 x 2 x 0.65 | Production | NPN/PNP | 2 | 1040.0 | 30.0 | 2.0 | 290.0 | -390.0 | 195.0 | 260.0 | 120.0 |
| PBSS4260PAN | SOT1118 | DFN2020-6 | 2 x 2 x 0.65 | NPN | 2 | 370 | 60.0 | 2000 | 290.0 | 150 | 70 | N | ||
| PBSS4260PAN-Q | SOT1118 | DFN2020-6 | 2 x 2 x 0.65 | Production | NPN | 2 | 1040 | 60.0 | 2.0 | 330 | 165 | 290.0 | 140 | |
| PBSS4260PANP | SOT1118 | DFN2020-6 | 2 x 2 x 0.65 | NPN/PNP | 2 | 370 | 60.0 | 2000 | 290.0 | 150 | 70 | N | ||
| PBSS4260PANP-Q | SOT1118 | DFN2020-6 | 2 x 2 x 0.65 | Production | NPN/PNP | 2 | 1040 | 60.0 | 2.0 | 330 | -500 | 250 | 290.0 | 140 |
| PBSS4260PANPS | SOT1118D | DFN2020D-6 | 2 x 2 x 0.65 | NPN/PNP | 2 | 370 | 60.0 | 2000 | 250.0 | 150 | N | |||
| PBSS4260PANPS-Q | SOT1118D | DFN2020D-6 | 2 x 2 x 0.65 | Production | NPN/PNP | 2 | 60.0 | 2.0 | 350 | -500 | 310 | 250.0 | 140 | |
| PBSS4260PANS | SOT1118D | DFN2020D-6 | 2 x 2 x 0.65 | NPN | 2 | 370 | 60.0 | 2000 | 250.0 | 150 | N | |||
| PBSS4260PANS-Q | SOT1118D | DFN2020D-6 | 2 x 2 x 0.65 | Production | NPN | 2 | 60.0 | 2.0 | 350 | 200 | 250.0 | 140 | ||
| PBSS5130PAP | SOT1118 | DFN2020-6 | 2 x 2 x 0.65 | PNP | 2 | 370 | -30.0 | -1000 | 250.0 | 150 | 65 | N | ||
| PBSS5130PAP-Q | SOT1118 | DFN2020-6 | 2 x 2 x 0.65 | Production | PNP | 2 | 1040 | -30.0 | -1.0 | -250 | 250 | 250.0 | 125 | |
| PBSS5160PAP | SOT1118 | DFN2020-6 | 2 x 2 x 0.65 | PNP | 2 | 370 | -60.0 | -1000 | 170.0 | 150 | 65 | N | ||
| PBSS5160PAP-Q | SOT1118 | DFN2020-6 | 2 x 2 x 0.65 | Production | PNP | 2 | 1040 | -60.0 | -1.0 | -340 | 360 | 170.0 | 125 | |
| PBSS5160PAPS | SOT1118D | DFN2020D-6 | 2 x 2 x 0.65 | PNP | 2 | 370 | -60.0 | -1000 | 170.0 | 150 | 65 | N | ||
| PBSS5160PAPS-Q | SOT1118D | DFN2020D-6 | 2 x 2 x 0.65 | Production | PNP | 2 | 1040 | -60.0 | -1.0 | -340 | 360 | 170.0 | 125 | |
| PBSS5220PAPS | SOT1118D | DFN2020D-6 | 2 x 2 x 0.65 | PNP | 2 | 370 | -20.0 | -2000 | 250.0 | 150 | N | |||
| PBSS5220PAPS-Q | SOT1118D | DFN2020D-6 | 2 x 2 x 0.65 | Production | PNP | 2 | -20.0 | -2.0 | -390 | 220 | 250.0 | 95 | ||
| PBSS5230PAP | SOT1118 | DFN2020-6 | 2 x 2 x 0.65 | PNP | 2 | 370 | -30.0 | -2000 | 260.0 | 150 | 50 | N | ||
| PBSS5230PAP-Q | SOT1118 | DFN2020-6 | 2 x 2 x 0.65 | Production | PNP | 2 | 1040 | -30.0 | -2.0 | -390 | 195 | 260.0 | 95 | |
| PBSS5255PAPS | SOT1118D | DFN2020D-6 | 2 x 2 x 0.65 | PNP | 1 | 370.0 | -55.0 | -2000.0 | 170.0 | 150 | N | |||
| PBSS5255PAPS-Q | SOT1118D | DFN2020D-6 | 2 x 2 x 0.65 | Production | PNP | 1 | 960.0 | -55.0 | -2.0 | -450.0 | 250.0 | 170.0 | 100.0 | |
| PBSS5260PAP | SOT1118 | DFN2020-6 | 2 x 2 x 0.65 | PNP | 2 | 370 | -60.0 | -2000 | 170.0 | 150 | 50 | N | ||
| PBSS5260PAP-Q | SOT1118 | DFN2020-6 | 2 x 2 x 0.65 | Production | PNP | 2 | 1040 | -60.0 | -2.0 | -500 | 250 | 170.0 | 100 | |
| PBSS5260PAPS | SOT1118D | DFN2020D-6 | 2 x 2 x 0.65 | PNP | 2 | 370 | -60.0 | -2000 | 170.0 | 150 | N | |||
| PBSS5260PAPS-Q | SOT1118D | DFN2020D-6 | 2 x 2 x 0.65 | Production | PNP | 2 | -60.0 | -2.0 | -500 | 310 | 170.0 | 100 |
Package
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PBSS5112PAP | PBSS5112PAP,115 (934066894115) |
Discontinued / End-of-life | 2S |
DFN2020‑6 (SOT1118) |
SOT1118 | SOT1118_115 |
Environmental information
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PBSS5112PAP | PBSS5112PAP,115 | PBSS5112PAP |
|
|
Documentation (12)
| File name | Title | Type | Date |
|---|---|---|---|
| AN90023 | Thermal performance of DFN packages | Application note | 2020-11-23 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| Nexperia_asset_document_brochure_autoDFN_CN_LR | 小巧轻便的汽车 二极管和晶体管 | Brochure | 2022-04-26 |
| SOT1118 | 3D model for products with SOT1118 package | Design support | 2019-10-07 |
| SOT1118D | 3D model for products with SOT1118D package | Design support | 2020-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| Nexperia_AutoDFN_factsheet_2022 | Small & light automotive diodes and transistors | Leaflet | 2022-04-13 |
| DFN2020-6_SOT1118_mk | plastic, thermal enhanced ultra thin small outline package; no leads; 6 terminals; 0.65 mm pitch; 2 mm x 2 mm x 0.65 mm body | Marcom graphics | 2017-01-28 |
| DFN2020D-6_SOT1118D_mk | plastic, thermally enhanced ultra thin and small outline package; 6 terminals; 0.65 mm pitch; 2 mm x 2 mm x 0.65 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT1118 | plastic, leadless thermal enhanced ultra thin small outline package; no leads; 6 terminals; 0.65 mm pitch; 2 mm x 2 mm x 0.65 mm body | Package information | 2022-06-02 |
| SOT1118D | plastic, leadless thermally enhanced ultra thin and small outline package with side-wettable flanks (SWF); 6 terminals; 0.65 mm pitch; 2 mm x 2 mm x 0.65 mm body | Package information | 2022-06-02 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
- PBSS4112PAN
- PBSS4112PAN-Q
- PBSS4112PANP
- PBSS4112PANP-Q
- PBSS4130PAN
- PBSS4130PAN-Q
- PBSS4130PANP
- PBSS4160PAN
- PBSS4160PAN-Q
- PBSS4160PANP
- PBSS4160PANP-Q
- PBSS4160PANPS
- PBSS4160PANS
- PBSS4160PANS-Q
- PBSS4220PANS
- PBSS4220PANS-Q
- PBSS4230PAN
- PBSS4230PAN-Q
- PBSS4230PANP
- PBSS4260PAN
- PBSS4260PAN-Q
- PBSS4260PANP
- PBSS4260PANP-Q
- PBSS4260PANPS
- PBSS4260PANPS-Q
- PBSS4260PANS
- PBSS4260PANS-Q
- PBSS5112PAP
- PBSS5130PAP
- PBSS5130PAP-Q
- PBSS5160PAP
- PBSS5160PAP-Q
- PBSS5160PAPS
- PBSS5160PAPS-Q
- PBSS5220PAPS
- PBSS5220PAPS-Q
- PBSS5230PAP
- PBSS5230PAP-Q
- PBSS5255PAPS
- PBSS5255PAPS-Q
- PBSS5260PAP
- PBSS5260PAP-Q
- PBSS5260PAPS
- PBSS5260PAPS-Q
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.