74HC595; 74HCT595

Parametrics

Type number VCC (V) Logic switching levels Output drive capability (mA) tpd (ns) fmax (MHz) Nr of bits Power dissipation considerations Tamb (°C) Package name
74HC595BQ 2.0 - 6.0 CMOS ± 7.8 16 108 8 low -40~125 DHVQFN16
74HC595BZ 2.0 - 6.0 CMOS ± 7.8 16 108 8 low -40~125 DHXQFN16
74HC595D 2.0 - 6.0 CMOS ± 7.8 16 108 8 low -40~125 SO16
74HC595PW 2.0 - 6.0 CMOS ± 7.8 16 108 8 low -40~125 TSSOP16
74HCT595BQ 4.5 - 5.5 TTL ± 6 25 57 8 low -40~125 DHVQFN16
74HCT595D 4.5 - 5.5 TTL ± 6 25 57 8 low -40~125 SO16
74HCT595PW 4.5 - 5.5 TTL ± 6 25 57 8 low -40~125 TSSOP16

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74HC595BQ 74HC595BQ,115
(935273679115)
Active HC595 SOT763-1
DHVQFN16
(SOT763-1)
SOT763-1 SOT763-1_115
74HC595BZ 74HC595BZX
(935691142115)
Active H595 SOT8016-1
DHXQFN16
(SOT8016-1)
SOT8016-1 SOT8016-1_115
74HC595D 74HC595D,118
(935009160118)
Active 74HC595D SOT109-1
SO16
(SOT109-1)
SOT109-1 SO-SOJ-REFLOW
SO-SOJ-WAVE
WAVE_BG-BD-1
SOT109-1_118
74HC595PW 74HC595PW,118
(935188520118)
Active HC595 SOT403-1
TSSOP16
(SOT403-1)
SOT403-1 SSOP-TSSOP-VSO-WAVE
SOT403-1_118
74HCT595BQ 74HCT595BQ,115
(935273733115)
Active HCT595 SOT763-1
DHVQFN16
(SOT763-1)
SOT763-1 SOT763-1_115
74HCT595D 74HCT595D,118
(935009180118)
Active 74HCT595D SOT109-1
SO16
(SOT109-1)
SOT109-1 SO-SOJ-REFLOW
SO-SOJ-WAVE
WAVE_BG-BD-1
SOT109-1_118
74HCT595PW 74HCT595PW,118
(935200990118)
Active HCT595 SOT403-1
TSSOP16
(SOT403-1)
SOT403-1 SSOP-TSSOP-VSO-WAVE
SOT403-1_118

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74HC595DB 74HC595DB,112
(935165210112)
Obsolete HC595 SOT338-1
SSOP16
(SOT338-1)
SOT338-1 SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE
Not available
74HC595DB,118
(935165210118)
Discontinued / End-of-life HC595 Not available
74HC595PW 74HC595PW,112
(935188520112)
Withdrawn / End-of-life HC595 SOT403-1
TSSOP16
(SOT403-1)
SOT403-1 SSOP-TSSOP-VSO-WAVE
Not available
74HCT595D 74HCT595D,112
(935009180112)
Withdrawn / End-of-life 74HCT595D SOT109-1
SO16
(SOT109-1)
SOT109-1 SO-SOJ-REFLOW
SO-SOJ-WAVE
WAVE_BG-BD-1
SOT109-1_112
74HCT595DB 74HCT595DB,112
(935190170112)
Withdrawn / End-of-life HCT595 SOT338-1
SSOP16
(SOT338-1)
SOT338-1 SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE
Not available
74HCT595DB,118
(935190170118)
Obsolete HCT595 Not available
74HCT595PW 74HCT595PW,112
(935200990112)
Withdrawn / End-of-life HCT595 SOT403-1
TSSOP16
(SOT403-1)
SOT403-1 SSOP-TSSOP-VSO-WAVE
Not available

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
74HC595BQ 74HC595BQ,115 74HC595BQ rohs rhf rhf
74HC595BZ 74HC595BZX 74HC595BZ rohs rhf rhf
74HC595D 74HC595D,118 74HC595D rohs rhf rhf
74HC595PW 74HC595PW,118 74HC595PW rohs rhf rhf
74HCT595BQ 74HCT595BQ,115 74HCT595BQ rohs rhf rhf
74HCT595D 74HCT595D,118 74HCT595D rohs rhf rhf
74HCT595PW 74HCT595PW,118 74HCT595PW rohs rhf rhf

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
74HC595DB 74HC595DB,112 74HC595DB rohs rhf rhf
74HC595DB 74HC595DB,118 74HC595DB rohs rhf rhf
74HC595PW 74HC595PW,112 74HC595PW rohs rhf rhf
74HCT595D 74HCT595D,112 74HCT595D rohs rhf rhf
74HCT595DB 74HCT595DB,112 74HCT595DB rohs rhf rhf
74HCT595DB 74HCT595DB,118 74HCT595DB rohs rhf rhf
74HCT595PW 74HCT595PW,112 74HCT595PW rohs rhf rhf
Quality and reliability disclaimer

Documentation (25)

File name Title Type Date
74HC_HCT595 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state Data sheet 2024-03-20
AN11044 Pin FMEA 74HC/74HCT family Application note 2019-01-09
mla003 Block diagram: 74HC595BQ, 74HC595D, 74HC595DB, 74HC595N, 74HC595PW, 74HCT595BQ, 74HCT595D, 74HCT595DB, 74HCT595N, 74HCT595PW Block diagram 2009-11-04
SOT763-1 3D model for products with SOT763-1 package Design support 2019-10-03
SOT8016-1 3D model for products with SOT8016-1 package Design support 2023-02-07
SOT109-1 3D model for products with SOT109-1 package Design support 2020-01-22
SOT403-1 3D model for products with SOT403-1 package Design support 2020-01-22
hc595 IBIS model of 74HC595 IBIS model 2021-02-02
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
DHVQFN16_SOT763-1_mk plastic, dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 0.85 mm body Marcom graphics 2017-01-28
SO16_SOT109-1_mk plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm body Marcom graphics 2017-01-28
SSOP16_SOT338-1_mk plastic, shrink small outline package; 16 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body Marcom graphics 2017-01-28
TSSOP16_SOT403-1_mk plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body Marcom graphics 2017-01-28
SOT763-1 plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm body Package information 2023-05-11
SOT8016-1 plastic, leadless dual in-line compatible thermal enhanced extreme thin quad flat package;no leads; 16 terminals; 0.4 mm pitch; body 2 mm x 2.4 mm x 0.48 mm Package information 2023-02-03
SOT109-1 plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body Package information 2023-11-07
SOT338-1 plastic, shrink small outline package; 16 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body Package information 2022-06-20
SOT403-1 plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body Package information 2023-11-08
SO-SOJ-REFLOW Footprint for reflow soldering Reflow soldering 2009-10-08
SSOP-TSSOP-VSO-REFLOW Footprint for reflow soldering Reflow soldering 2009-10-08
hc HC/HCT Spice model SPICE model 2022-02-17
HCT_USER_GUIDE HC/T User Guide User manual 1997-10-31
SO-SOJ-WAVE Footprint for wave soldering Wave soldering 2009-10-08
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08
SSOP-TSSOP-VSO-WAVE Footprint for wave soldering Wave soldering 2009-10-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT763-1 3D model for products with SOT763-1 package Design support 2019-10-03
SOT8016-1 3D model for products with SOT8016-1 package Design support 2023-02-07
SOT109-1 3D model for products with SOT109-1 package Design support 2020-01-22
SOT403-1 3D model for products with SOT403-1 package Design support 2020-01-22
hc595 IBIS model of 74HC595 IBIS model 2021-02-02
hc HC/HCT Spice model SPICE model 2022-02-17

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.