Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC power devices

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

Dual 500 mA RETs from Nexperia enable high-power load switching in space constrained applications

Dual 500 mA RETs from Nexperia enable high-power load switching in space constrained applications

September 27, 2023

Nijmegen -- Double space saving with integrated BJTs and resistors in ultra compact DFN2020(D)-6 packaging

Nexperia, the essential semiconductor expert, today released a new series of 500 mA dual resistor equipped transistors (RET) in ultra-compact DFN2020(D)-6 packaging. These devices have been designed for load switching in wearables and smartphones as well as for use in digital circuits with higher power requirements. Such as space constrained computing, communications, industrial and automotive applications. Notably, the RET in DFN configuration achieves dual space-saving feats. First, by ingeniously integrating the bipolar junction transistor (BJT) and resistor into a singular package, it offers substantial board space savings. Moreover, the leadless DFN packaging itself contributes to spatial economy. This strategic confluence of integration and packaging underscores Nexperia's dedication to meeting the compact spatial requisites that define contemporary electronic devices.

 

To reduce component count and simplify board design, the twelve new RETs combine dual BJTs with bias resistors integrated in the same package. They also include a second integrated resistor parallel to the base-emitter path to create a voltage divider that sets the base voltage. This offers finer tuning and better turn-off characteristic behavior. Since these internal resistors have higher tolerances than external resistors, RETs are suitable for switching applications where transistors operate in an on- or off-state, helping to overcome the temperature dependence of standard BJTs. They also help to reduce the costs associated with pick and place and manual handling.

 

RET devices in this series are available in a choice of dual NPN/NPN, NPN/PNP and PNP/PNP options. Unlike similar competing devices, Nexperia’s RETs fully deliver their specified 500 mA output current from a tiny DFN2020(D)-6 package measuring only 2 mm x 2 mm x 0.65 mm. This packaging is specialized for excellent thermal performance in high-power applications, delivering up to 1 W total output power from collector-emitter voltages (VCEO, open base) up to 50 V.

 

Nexperia’s RET devices are available as standard and automotive (AEC-Q101 qualified) parts. The portfolio comprises more than 400 products, including both single and dual RETs with an expansive array of resistor combinations. Available in DFN and leaded SMD packages, Nexperia offers the optimal match for many applications.

 

To learn more about Nexperia’s RET products, visit: https://www.nexperia.com/rets

About Nexperia

Headquartered in the Netherlands, Nexperia is a global semiconductor company with a rich European history and over 15,000 employees across Europe, Asia, and the United States. As a leading expert in the development and production of essential semiconductors, Nexperia’s components enable the basic functionality of virtually every electronic design in the world – from automotive and industrial to mobile and consumer applications.
The company serves a global customer base, shipping more than 100 billion products annually. These products are recognized as benchmarks in efficiency – in process, size, power, and performance. Nexperia's commitment to innovation, efficiency, sustainability, and stringent industry requirements is evident in its extensive IP portfolio, its expanding product range, and its certification to IATF 16949, ISO 9001, ISO 14001 and ISO 45001 standards.

 

For press information, please contact:

Nexperia

Anne Proch
Tel: +49 160 916 884 18
Email: anne.proch@nexperia.com
 

Publitek

Megan King
Tel: +44 7855060775
E-mail: megan.king@publitek.com