Advanced Ultra-low Power (AUP)

Advanced Ultra-low Power (AUP)

The AUP family is the industry standard family for portable applications. It is manufactured in a CMOS process resulting in lower static and dynamic power dissipation. It’s 3.6 V tolerance, low-threshold inputs (option) and IOFF features make it suitable for use in mixed 1.8 V / 3.3 V and partial power-down applications. The family is fully specified from 1.1 V to 3.6 V and over for industrial and automotive operating temperatures.

The product portfolio includes low pin count single, dual and triple gate functions as well as configurable logic. AUP is available in leaded and leadless PicoGate packages.

Table 1. AUP logic family characteristics

Supply voltage

1.2 V

1.5 V

1.8 V

2.5 V

3.3 V

Input characteristics

Schmitt trigger











Schmitt action*











Low threshold

n.a.

n.a.

n.a.





Output characteristics**

standard output











* Standard inputs have Schmitt action (small hysteresis) to improve noise immunity.

** For open-drain outputs refer only to the IOL curves.

Key features and benefits

Features and benefits

  • Very low dynamic power dissipation (CPD)

  • Wide VCC from 0.8 V to 3.6 V

  • Schmitt trigger action provide high noise immunity

  • Superior ESD protection

  • Wide operating temperature of -40 °C to +125 °C

  • tPD of 3.2 ns and IOL of 2.2 mA at 1.8 V VCC

  • Leaded and Leadless PicoGate packaging

Key applications

Applications

  • Mobile phones

  • PDAs

  • Digital cameras

  • Media players

  • Portable medical devices

  • Other hand-held, power-sensitive applications

Parametric search

AUP
Please wait, loading data...
Parametric search is unavailable.

Products

Analog & Logic ICs

Type number Description Status Quick access
74AUP1G00GF Low-power 2-input NAND gate EndOfLife
74AUP1G00GM Low-power 2-input NAND gate Production
74AUP1G00GN Low-power 2-input NAND gate Production
74AUP1G00GS Low-power 2-input NAND gate Production
74AUP1G00GW Low-power 2-input NAND gate Production
74AUP1G00GW-Q100 Low-power 2-input NAND gate Production
74AUP1G00GX Low-power 2-input NAND gate Production
74AUP1G00GZ Low-power 2-input NAND gate Production
74AUP1G00GZ-Q100 Low-power 2-input NAND gate Production
74AUP1G02GF Low-power 2-input NOR gate EndOfLife
74AUP1G02GM Low-power 2-input NOR gate Production
74AUP1G02GN Low-power 2-input NOR gate Production
74AUP1G02GS Low-power 2-input NOR gate Production
74AUP1G02GW Low-power 2-input NOR gate Production
74AUP1G02GW-Q100 Low-power 2-input NOR gate Production
74AUP1G02GX Low-power 2-input NOR gate Production
74AUP1G02GZ Low-power 2-input NOR gate Production
74AUP1G02GZ-Q100 Low-power 2-input NOR gate Production
74AUP1G04GF Low-power inverter EndOfLife
74AUP1G04GM Low-power inverter Production
74AUP1G04GN Low-power inverter Production
74AUP1G04GS Low-power inverter Production
74AUP1G04GV Low-power inverter Production
74AUP1G04GV-Q100 Low-power inverter Production
74AUP1G04GW Low-power inverter Production
74AUP1G04GW-Q100 Low-power inverter Production
74AUP1G04GX Low-power inverter Production
74AUP1G04GX4 Low-power inverter Production
74AUP1G04GZ Low-power inverter Production
74AUP1G04GZ-Q100 Low-power inverter Production
74AUP1G06GF Low-power inverter with open-drain output EndOfLife
74AUP1G06GM Low-power inverter with open-drain output Production
74AUP1G06GN Low-power inverter with open-drain output Production
74AUP1G06GS Low-power inverter with open-drain output Production
74AUP1G06GW Low-power inverter with open-drain output Production
74AUP1G06GW-Q100 Low-power inverter with open-drain output Production
74AUP1G06GX Low-power inverter with open-drain output Production
74AUP1G06GZ Low-power inverter with open-drain output Production
74AUP1G06GZ-Q100 Low-power inverter with open-drain output Production
74AUP1G07GF Low-power buffer with open-drain output NotForDesignIn
74AUP1G07GM Low-power buffer with open-drain output Production
74AUP1G07GN Low-power buffer with open-drain output Production
74AUP1G07GS Low-power buffer with open-drain output Production
74AUP1G07GW Low-power buffer with open-drain output Production
74AUP1G07GW-Q100 Low-power buffer with open-drain output Production
74AUP1G07GX Low-power buffer with open-drain output Production
74AUP1G07GX4 Low-power buffer with open-drain output Production
74AUP1G07GZ Low-power buffer with open-drain output Production
74AUP1G07GZ-Q100 Low-power buffer with open-drain output Production
74AUP1G0832GF Low-power 3-input AND-OR gate EndOfLife
74AUP1G0832GM Low-power 3-input AND-OR gate Production
74AUP1G0832GN Low-power 3-input AND-OR gate Production
74AUP1G0832GS Low-power 3-input AND-OR gate Production
74AUP1G0832GW Low-power 3-input AND-OR gate Production
74AUP1G08GF Low-power 2-input AND gate NotForDesignIn
74AUP1G08GM Low-power 2-input AND gate Production
74AUP1G08GM-Q100 Low-power 2-input AND gate Production
74AUP1G08GN Low-power 2-input AND gate Production
74AUP1G08GS Low-power 2-input AND gate Production
74AUP1G08GW Low-power 2-input AND gate Production
74AUP1G08GW-Q100 Low-power 2-input AND gate Production
74AUP1G08GX Low-power 2-input AND gate Production
74AUP1G08GZ Low-power 2-input AND gate Production
74AUP1G08GZ-Q100 Low-power 2-input AND gate Production
74AUP1G09GF Low-power 2-input AND gate with open-drain NotForDesignIn
74AUP1G09GM Low-power 2-input AND gate with open-drain Production
74AUP1G09GN Low-power 2-input AND gate with open-drain Production
74AUP1G09GS Low-power 2-input AND gate with open-drain Production
74AUP1G09GW Low-power 2-input AND gate with open-drain Production
74AUP1G09GW-Q100 Low-power 2-input AND gate with open-drain Production
74AUP1G09GX Low-power 2-input AND gate with open-drain Production
74AUP1G09GZ Low-power 2-input AND gate with open-drain Production
74AUP1G09GZ-Q100 Low-power 2-input AND gate with open-drain Production
74AUP1G11GF Low-power 3-input AND gate EndOfLife
74AUP1G11GM Low-power 3-input AND gate Production
74AUP1G11GN Low-power 3-input AND gate Production
74AUP1G11GS Low-power 3-input AND gate Production
74AUP1G11GW Low-power 3-input AND gate Production
74AUP1G11GW-Q100 Low-power 3-input AND gate Production
74AUP1G125GF Low-power buffer/line driver; 3-state EndOfLife
74AUP1G125GM Low-power buffer/line driver; 3-state Production
74AUP1G125GM-Q100 Low-power buffer/line driver; 3-state Production
74AUP1G125GN Low-power buffer/line driver; 3-state Production
74AUP1G125GS Low-power buffer/line driver; 3-state Production
74AUP1G125GS-Q100 Low-power buffer/line driver; 3-state Production
74AUP1G125GW Low-power buffer/line driver; 3-state Production
74AUP1G125GW-Q100 Low-power buffer/line driver; 3-state Production
74AUP1G125GX Low-power buffer/line driver; 3-state Production
74AUP1G126GF Low-power buffer/line driver; 3-state EndOfLife
74AUP1G126GM Low-power buffer/line driver; 3-state Production
74AUP1G126GN Low-power buffer/line driver; 3-state Production
74AUP1G126GS Low-power buffer/line driver; 3-state Production
74AUP1G126GW Low-power buffer/line driver; 3-state Production
74AUP1G126GX Low-power buffer/line driver; 3-state Production
74AUP1G132GF Low-power 2-input NAND Schmitt trigger EndOfLife
74AUP1G132GM Low-power 2-input NAND Schmitt trigger Production
74AUP1G132GN Low-power 2-input NAND Schmitt trigger Production
74AUP1G132GS Low-power 2-input NAND Schmitt trigger Production
74AUP1G132GW Low-power 2-input NAND Schmitt trigger Production
74AUP1G132GW-Q100 Low-power 2-input NAND Schmitt trigger Production
74AUP1G132GX Low-power 2-input NAND Schmitt trigger Production
74AUP1G132GZ Low-power 2-input NAND Schmitt trigger Production
74AUP1G132GZ-Q100 Low-power 2-input NAND Schmitt trigger Production
74AUP1G14GF Low-power Schmitt trigger inverter EndOfLife
74AUP1G14GM Low-power Schmitt trigger inverter Production
74AUP1G14GN Low-power Schmitt trigger inverter Production
74AUP1G14GS Low-power Schmitt trigger inverter Production
74AUP1G14GV Low-power Schmitt trigger inverter Production
74AUP1G14GW Low-power Schmitt trigger inverter Production
74AUP1G14GW-Q100 Low-power Schmitt trigger inverter Production
74AUP1G14GX Low-power Schmitt trigger inverter Production
74AUP1G14GX4 Low-power Schmitt trigger inverter Production
74AUP1G14GX4-Q100 Low-power Schmitt trigger inverter Production
74AUP1G157GF Low-power 2-input multiplexer EndOfLife
74AUP1G157GM Low-power 2-input multiplexer Production
74AUP1G157GM-Q100 Low-power 2-input multiplexer Production
74AUP1G157GN Low-power 2-input multiplexer Production
74AUP1G157GS Low-power 2-input multiplexer Production
74AUP1G157GW Low-power 2-input multiplexer Production
74AUP1G157GX Low-power 2-input multiplexer Production
74AUP1G158GF Low-power 2-input multiplexer; inverting EndOfLife
74AUP1G158GM Low-power 2-input multiplexer; inverting Production
74AUP1G158GN Low-power 2-input multiplexer; inverting Production
74AUP1G158GS Low-power 2-input multiplexer; inverting Production
74AUP1G158GW Low-power 2-input multiplexer; inverting Production
74AUP1G16GF Low-power buffer EndOfLife
74AUP1G16GM Low-power buffer Production
74AUP1G16GW Low-power buffer Production
74AUP1G175GF Low-power D-type flip-flop with reset; positive-edge trigger EndOfLife
74AUP1G175GM Low-power D-type flip-flop with reset; positive-edge trigger Production
74AUP1G175GN Low-power D-type flip-flop with reset; positive-edge trigger Production
74AUP1G175GS Low-power D-type flip-flop with reset; positive-edge trigger Production
74AUP1G175GW Low-power D-type flip-flop with reset; positive-edge trigger Production
74AUP1G175GW-Q100 Low-power D-type flip-flop with reset; positive-edge trigger Production
74AUP1G17GF Low-power Schmitt trigger EndOfLife
74AUP1G17GM Low-power Schmitt trigger Production
74AUP1G17GN Low-power Schmitt trigger Production
74AUP1G17GS Low-power Schmitt trigger Production
74AUP1G17GV Low-power Schmitt trigger Production
74AUP1G17GW Low-power Schmitt trigger Production
74AUP1G17GW-Q100 Low-power Schmitt trigger Production
74AUP1G17GX Low-power Schmitt trigger Production
74AUP1G17GX4 Low-power Schmitt trigger Production
74AUP1G18GF Low-power 1-of-2 demultiplexer with 3-state deselected output EndOfLife
74AUP1G18GM Low-power 1-of-2 demultiplexer with 3-state deselected output Production
74AUP1G18GN Low-power 1-of-2 demultiplexer with 3-state deselected output Production
74AUP1G18GS Low-power 1-of-2 demultiplexer with 3-state deselected output Production
74AUP1G18GW Low-power 1-of-2 demultiplexer with 3-state deselected output Production
74AUP1G19GF Low-power 1-of-2 decoder/demultiplexer EndOfLife
74AUP1G19GM Low-power 1-of-2 decoder/demultiplexer Production
74AUP1G19GN Low-power 1-of-2 decoder/demultiplexer Production
74AUP1G19GS Low-power 1-of-2 decoder/demultiplexer Production
74AUP1G19GW Low-power 1-of-2 decoder/demultiplexer Production
74AUP1G240GF Low-power inverting buffer/line driver; 3-state EndOfLife
74AUP1G240GM Low-power inverting buffer/line driver; 3-state Production
74AUP1G240GN Low-power inverting buffer/line driver; 3-state Production
74AUP1G240GS Low-power inverting buffer/line driver; 3-state Production
74AUP1G240GW Low-power inverting buffer/line driver; 3-state Production
74AUP1G240GX Low-power inverting buffer/line driver; 3-state Production
74AUP1G3208GF Low-power 3-input OR-AND gate NotForDesignIn
74AUP1G3208GM Low-power 3-input OR-AND gate Production
74AUP1G3208GN Low-power 3-input OR-AND gate Production
74AUP1G3208GS Low-power 3-input OR-AND gate Production
74AUP1G3208GW Low-power 3-input OR-AND gate Production
74AUP1G3208GX Low-power 3-input OR-AND gate Production
74AUP1G32GF Low-power 2-input OR-gate EndOfLife
74AUP1G32GM Low-power 2-input OR-gate Production
74AUP1G32GM-Q100 Low-power 2-input OR-gate Production
74AUP1G32GN Low-power 2-input OR-gate Production
74AUP1G32GS Low-power 2-input OR-gate Production
74AUP1G32GW Low-power 2-input OR-gate Production
74AUP1G32GW-Q100 Low-power 2-input OR-gate Production
74AUP1G32GX Low-power 2-input OR-gate Production
74AUP1G32GZ Low-power 2-input OR-gate Production
74AUP1G32GZ-Q100 Low-power 2-input OR-gate Production
74AUP1G332GF Low-power 3-input OR-gate EndOfLife
74AUP1G332GM Low-power 3-input OR-gate Production
74AUP1G332GN Low-power 3-input OR-gate Production
74AUP1G332GS Low-power 3-input OR-gate Production
74AUP1G332GW Low-power 3-input OR-gate Production
74AUP1G34GF Low-power buffer EndOfLife
74AUP1G34GM Low-power buffer Production
74AUP1G34GN Low-power buffer Production
74AUP1G34GS Low-power buffer Production
74AUP1G34GW Low-power buffer Production
74AUP1G34GW-Q100 Low-power buffer Production
74AUP1G34GX Low-power buffer Production
74AUP1G34GX4 Low-power buffer Production
74AUP1G34GZ Low-power buffer Production
74AUP1G34GZ-Q100 Low-power buffer Production
74AUP1G34UK Low-power buffer EndOfLife
74AUP1G373GF Low-power D-type transparent latch; 3-state EndOfLife
74AUP1G373GM Low-power D-type transparent latch; 3-state Production
74AUP1G373GN Low-power D-type transparent latch; 3-state Production
74AUP1G373GS Low-power D-type transparent latch; 3-state Production
74AUP1G373GW Low-power D-type transparent latch; 3-state Production
74AUP1G373GW-Q100 Low-power D-type transparent latch; 3-state Production
74AUP1G374GF Low-power D-type flip-flop; positive-edge trigger; 3-state EndOfLife
74AUP1G374GM Low-power D-type flip-flop; positive-edge trigger; 3-state Production
74AUP1G374GN Low-power D-type flip-flop; positive-edge trigger; 3-state Production
74AUP1G374GS Low-power D-type flip-flop; positive-edge trigger; 3-state Production
74AUP1G374GW Low-power D-type flip-flop; positive-edge trigger; 3-state Production
74AUP1G374GW-Q100 Low-power D-type flip-flop; positive-edge trigger; 3-state Production
74AUP1G386GF Low-power 3-input EXCLUSIVE-OR gate EndOfLife
74AUP1G386GM Low-power 3-input EXCLUSIVE-OR gate Production
74AUP1G386GN Low-power 3-input EXCLUSIVE-OR gate Production
74AUP1G386GS Low-power 3-input EXCLUSIVE-OR gate Production
74AUP1G386GW Low-power 3-input EXCLUSIVE-OR gate Production
74AUP1G38GF Low-power 2-input NAND gate (open drain) EndOfLife
74AUP1G38GM Low-power 2-input NAND gate (open drain) Production
74AUP1G38GN Low-power 2-input NAND gate (open drain) Production
74AUP1G38GS Low-power 2-input NAND gate (open drain) Production
74AUP1G38GW Low-power 2-input NAND gate (open drain) Production
74AUP1G38GX Low-power 2-input NAND gate (open drain) Production
74AUP1G57GF Low-power configurable multiple function gate EndOfLife
74AUP1G57GM Low-power configurable multiple function gate Production
74AUP1G57GN Low-power configurable multiple function gate Production
74AUP1G57GS Low-power configurable multiple function gate Production
74AUP1G57GW Low-power configurable multiple function gate Production
74AUP1G57GX Low-power configurable multiple function gate Production
74AUP1G58GF Low-power configurable multiple function gate EndOfLife
74AUP1G58GM Low-power configurable multiple function gate Production
74AUP1G58GN Low-power configurable multiple function gate Production
74AUP1G58GS Low-power configurable multiple function gate Production
74AUP1G58GW Low-power configurable multiple function gate Production
74AUP1G58GX Low-power configurable multiple function gate Production
74AUP1G74DC Low-power D-type flip-flop with set and reset; positive-edge trigger Production
74AUP1G74DC-Q100 Low-power D-type flip-flop with set and reset; positive-edge trigger Production
74AUP1G74GD Low-power D-type flip-flop with set and reset; positive-edge trigger EndOfLife
74AUP1G74GF Low-power D-type flip-flop with set and reset; positive-edge trigger EndOfLife
74AUP1G74GM Low-power D-type flip-flop with set and reset; positive-edge trigger EndOfLife
74AUP1G74GN Low-power D-type flip-flop with set and reset; positive-edge trigger Production
74AUP1G74GS Low-power D-type flip-flop with set and reset; positive-edge trigger Production
74AUP1G74GT Low-power D-type flip-flop with set and reset; positive-edge trigger Production
74AUP1G74GX Low-power D-type flip-flop with set and reset; positive-edge trigger Production
74AUP1G79GF EndOfLife
74AUP1G79GM Low-power D-type flip-flop; positive-edge trigger Production
74AUP1G79GN Low-power D-type flip-flop; positive-edge trigger Production
74AUP1G79GS Low-power D-type flip-flop; positive-edge trigger Production
74AUP1G79GV Low-power D-type flip-flop; positive-edge trigger Production
74AUP1G79GW Low-power D-type flip-flop; positive-edge trigger Production
74AUP1G79GX Low-power D-type flip-flop; positive-edge trigger Production
74AUP1G80GF Low-power D-type flip-flop; positive-edge trigger EndOfLife
74AUP1G80GM Low-power D-type flip-flop; positive-edge trigger Production
74AUP1G80GN Low-power D-type flip-flop; positive-edge trigger Production
74AUP1G80GS Low-power D-type flip-flop; positive-edge trigger Production
74AUP1G80GW Low-power D-type flip-flop; positive-edge trigger Production
74AUP1G80GX Low-power D-type flip-flop; positive-edge trigger Production
74AUP1G86GF Low-power 2-input EXCLUSIVE-OR gate EndOfLife
74AUP1G86GM Low-power 2-input EXCLUSIVE-OR gate Production
74AUP1G86GN Low-power 2-input EXCLUSIVE-OR gate Production
74AUP1G86GS Low-power 2-input EXCLUSIVE-OR gate Production
74AUP1G86GW Low-power 2-input EXCLUSIVE-OR gate Production
74AUP1G86GW-Q100 Low-power 2-input EXCLUSIVE-OR gate Production
74AUP1G86GX Low-power 2-input EXCLUSIVE-OR gate Production
74AUP1G885DC Low-power dual function gate Production
74AUP1G885GD Low-power dual function gate EndOfLife
74AUP1G885GF Low-power dual function gate EndOfLife
74AUP1G885GM Low-power dual function gate EndOfLife
74AUP1G885GN Low-power dual function gate Production
74AUP1G885GS Low-power dual function gate Production
74AUP1G885GT Low-power dual function gate Production
74AUP1G97GF Low-power configurable multiple function gate EndOfLife
74AUP1G97GM Low-power configurable multiple function gate Production
74AUP1G97GN Low-power configurable multiple function gate Production
74AUP1G97GS Low-power configurable multiple function gate Production
74AUP1G97GW Low-power configurable multiple function gate Production
74AUP1G97GX Low-power configurable multiple function gate Production
74AUP1G97UK Low-power configurable multiple function gate EndOfLife
74AUP1G98GF Low-power configurable multiple function gate EndOfLife
74AUP1G98GM Low-power configurable multiple function gate Production
74AUP1G98GN Low-power configurable multiple function gate Production
74AUP1G98GS Low-power configurable multiple function gate Production
74AUP1G98GW Low-power configurable multiple function gate Production
74AUP1G98GX Low-power configurable multiple function gate Production
74AUP1GU04GF Low-power unbuffered inverter EndOfLife
74AUP1GU04GM Low-power unbuffered inverter Production
74AUP1GU04GN Low-power unbuffered inverter Production
74AUP1GU04GS Low-power unbuffered inverter Production
74AUP1GU04GW Low-power unbuffered inverter Production
74AUP1GU04GX Low-power unbuffered inverter Production
74AUP1T00GW Low-power 2-input NAND gate with voltage-level translator Production
74AUP1T00GX Low-power 2-input NAND gate with voltage-level translator Production
74AUP1T02GW Low-power 2-input NOR gate with voltage-level translator Production
74AUP1T02GX Low-power 2-input NOR gate with voltage-level translator Production
74AUP1T04GW Low-power inverter with voltage-level translator Production
74AUP1T04GX Low-power inverter with voltage-level translator Production
74AUP1T08GW Low-power 2-input AND gate with voltage-level translator Production
74AUP1T08GW-Q100 Low-power 2-input AND gate with voltage-level translator Production
74AUP1T08GX Low-power 2-input AND gate with voltage-level translator Production
74AUP1T1326GT Low-power dual supply buffer/line driver; 3-state EndOfLife
74AUP1T14GW Low-power inverter with voltage-level translator Production
74AUP1T14GX Low-power inverter with voltage-level translator Production
74AUP1T17GW Low-power buffer with voltage-level translator Production
74AUP1T17GX Low-power buffer with voltage-level translator Production
74AUP1T32GW Low-power 2-input OR-gate with voltage-level translator Production
74AUP1T32GX Low-power 2-input OR-gate with voltage-level translator Production
74AUP1T34GM Low-power dual supply translating buffer Production
74AUP1T34GM-Q100 Low-power dual supply translating buffer Production
74AUP1T34GN Low-power dual supply translating buffer Production
74AUP1T34GS Low-power dual supply translating buffer Production
74AUP1T34GW Low-power dual supply translating buffer Production
74AUP1T34GW-Q100 Low-power dual supply translating buffer Production
74AUP1T34GX Low-power dual supply translating buffer Production
74AUP1T34GZ Low-power dual supply translating buffer Production
74AUP1T34GZ-Q100 Low-power dual supply translating buffer Production
74AUP1T45GM Low-power dual supply translating transceiver; 3-state Production
74AUP1T45GN Low-power dual supply translating transceiver; 3-state Production
74AUP1T45GS Low-power dual supply translating transceiver; 3-state Production
74AUP1T45GW Low-power dual supply translating transceiver; 3-state Production
74AUP1T50GW Low-power buffer with voltage-level translator Production
74AUP1T50GX Low-power buffer with voltage-level translator Production
74AUP1T57GF Low-power configurable gate with voltage-level translator EndOfLife
74AUP1T57GM Low-power configurable gate with voltage-level translator Production
74AUP1T57GN Low-power configurable gate with voltage-level translator Production
74AUP1T57GS Low-power configurable gate with voltage-level translator Production
74AUP1T57GW Low-power configurable gate with voltage-level translator Production
74AUP1T58GF Low-power configurable gate with voltage-level translator EndOfLife
74AUP1T58GM Low-power configurable gate with voltage-level translator Production
74AUP1T58GN Low-power configurable gate with voltage-level translator Production
74AUP1T58GS Low-power configurable gate with voltage-level translator Production
74AUP1T58GW Low-power configurable gate with voltage-level translator Production
74AUP1T86GW Low-power 2-input EXCLUSIVE-OR gate with voltage-level translator Production
74AUP1T86GX Low-power 2-input EXCLUSIVE-OR gate with voltage-level translator Production
74AUP1T87GW Low-power 2-input EXCLUSIVE-NOR gate with voltage-level translator Production
74AUP1T87GX Low-power 2-input EXCLUSIVE-NOR gate with voltage-level translator Production
74AUP1T97GF Low-power configurable gate with voltage-level translator NotForDesignIn
74AUP1T97GM Low-power configurable gate with voltage-level translator Production
74AUP1T97GN Low-power configurable gate with voltage-level translator Production
74AUP1T97GS Low-power configurable gate with voltage-level translator Production
74AUP1T97GW Low-power configurable gate with voltage-level translator Production
74AUP1T97GW-Q100 Low-power configurable gate with voltage-level translator Production
74AUP1T97GX Low-power configurable gate with voltage-level translator Production
74AUP1T97UK Low-power configurable gate with voltage-level translator EndOfLife
74AUP1T98GF Low-power configurable gate with voltage-level translator EndOfLife
74AUP1T98GM Low-power configurable gate with voltage-level translator Production
74AUP1T98GN Low-power configurable gate with voltage-level translator Production
74AUP1T98GS Low-power configurable gate with voltage-level translator Production
74AUP1T98GW Low-power configurable gate with voltage-level translator Production
74AUP1T98GW-Q100 Low-power configurable gate with voltage-level translator Production
74AUP1Z04GF Low-power X-tal driver with enable and internal resistor EndOfLife
74AUP1Z04GM Low-power X-tal driver with enable and internal resistor Production
74AUP1Z04GN Low-power X-tal driver with enable and internal resistor Production
74AUP1Z04GS Low-power X-tal driver with enable and internal resistor Production
74AUP1Z04GW Low-power X-tal driver with enable and internal resistor Production
74AUP1Z04GW-Q100 Low-power X-tal driver with enable and internal resistor Production
74AUP1Z125GF Low-power X-tal driver with enable and internal resistor; 3-state EndOfLife
74AUP1Z125GM Low-power X-tal driver with enable and internal resistor; 3-state Production
74AUP1Z125GN Low-power X-tal driver with enable and internal resistor; 3-state Production
74AUP1Z125GS Low-power X-tal driver with enable and internal resistor; 3-state Production
74AUP1Z125GW Low-power X-tal driver with enable and internal resistor; 3-state Production
74AUP2G00DC Low-power dual 2-input NAND gate Production
74AUP2G00DC-Q100 Low-power dual 2-input NAND gate Production
74AUP2G00GD Low-power dual 2-input NAND gate EndOfLife
74AUP2G00GF Low-power dual 2-input NAND gate EndOfLife
74AUP2G00GM Low-power dual 2-input NAND gate EndOfLife
74AUP2G00GN Low-power dual 2-input NAND gate Production
74AUP2G00GS Low-power dual 2-input NAND gate Production
74AUP2G00GT Low-power dual 2-input NAND gate Production
74AUP2G00GX Low-power dual 2-input NAND gate Production
74AUP2G02DC Low-power dual 2-input NOR gate Production
74AUP2G02GD Low-power dual 2-input NOR gate EndOfLife
74AUP2G02GF Low-power dual 2-input NOR gate EndOfLife
74AUP2G02GM Low-power dual 2-input NOR gate EndOfLife
74AUP2G02GN Low-power dual 2-input NOR gate Production
74AUP2G02GS Low-power dual 2-input NOR gate Production
74AUP2G02GT Low-power dual 2-input NOR gate Production
74AUP2G04GF Low-power dual inverter EndOfLife
74AUP2G04GM Low-power dual inverter Production
74AUP2G04GN Low-power dual inverter Production
74AUP2G04GS Low-power dual inverter Production
74AUP2G04GW Low-power dual inverter Production
74AUP2G04GW-Q100 Low-power dual inverter Production
74AUP2G04GX Low-power dual inverter Production
74AUP2G0604GF Low-power inverting buffer with open-drain and inverter EndOfLife
74AUP2G0604GM Low-power inverting buffer with open-drain and inverter Production
74AUP2G0604GN Low-power inverting buffer with open-drain and inverter Production
74AUP2G0604GS Low-power inverting buffer with open-drain and inverter Production
74AUP2G0604GW Low-power inverting buffer with open-drain and inverter Production
74AUP2G06GF Low-power dual inverter with open-drain output EndOfLife
74AUP2G06GM Low-power dual inverter with open-drain output Production
74AUP2G06GN Low-power dual inverter with open-drain output Production
74AUP2G06GS Low-power dual inverter with open-drain output Production
74AUP2G06GW Low-power dual inverter with open-drain output Production
74AUP2G07GF Low-power dual buffer with open-drain output EndOfLife
74AUP2G07GM Low-power dual buffer with open-drain output Production
74AUP2G07GN Low-power dual buffer with open-drain output Production
74AUP2G07GS Low-power dual buffer with open-drain output Production
74AUP2G07GW Low-power dual buffer with open-drain output Production
74AUP2G07GX Low-power dual buffer with open-drain output Production
74AUP2G08DC Low-power dual 2-input AND gate Production
74AUP2G08DC-Q100 Low-power dual 2-input AND gate Production
74AUP2G08GD Low-power dual 2-input AND gate EndOfLife
74AUP2G08GF Low-power dual 2-input AND gate EndOfLife
74AUP2G08GM Low-power dual 2-input AND gate EndOfLife
74AUP2G08GN Low-power dual 2-input AND gate Production
74AUP2G08GS Low-power dual 2-input AND gate Production
74AUP2G08GT Low-power dual 2-input AND gate Production
74AUP2G08GX Low-power dual 2-input AND gate Production
74AUP2G125DC Low-power dual buffer/line driver; 3-state Production
74AUP2G125DC-Q100 Low-power dual buffer/line driver; 3-state Production
74AUP2G125GD Low-power dual buffer/line driver; 3-state EndOfLife
74AUP2G125GF Low-power dual buffer/line driver; 3-state EndOfLife
74AUP2G125GM Low-power dual buffer/line driver; 3-state EndOfLife
74AUP2G125GN Low-power dual buffer/line driver; 3-state Production
74AUP2G125GS Low-power dual buffer/line driver; 3-state Production
74AUP2G125GT Low-power dual buffer/line driver; 3-state Production
74AUP2G125GX Low-power dual buffer/line driver; 3-state Production
74AUP2G126DC Low-power dual buffer/line driver; 3-state Production
74AUP2G126GD Low-power dual buffer/line driver; 3-state EndOfLife
74AUP2G126GF Low-power dual buffer/line driver; 3-state EndOfLife
74AUP2G126GM Low-power dual buffer/line driver; 3-state EndOfLife
74AUP2G126GN Low-power dual buffer/line driver; 3-state Production
74AUP2G126GS Low-power dual buffer/line driver; 3-state Production
74AUP2G126GT Low-power dual buffer/line driver; 3-state Production
74AUP2G126GX Low-power dual buffer/line driver; 3-state Production
74AUP2G132DC Low-power dual 2-input NAND Schmitt trigger Production
74AUP2G132GD Low-power dual 2-input NAND Schmitt trigger EndOfLife
74AUP2G132GF Low-power dual 2-input NAND Schmitt trigger EndOfLife
74AUP2G132GM Low-power dual 2-input NAND Schmitt trigger EndOfLife
74AUP2G132GN Low-power dual 2-input NAND Schmitt trigger Production
74AUP2G132GS Low-power dual 2-input NAND Schmitt trigger Production
74AUP2G132GT Low-power dual 2-input NAND Schmitt trigger Production
74AUP2G132GX Low-power dual 2-input NAND Schmitt trigger Production
74AUP2G14GF Low-power dual Schmitt trigger inverter EndOfLife
74AUP2G14GM Low-power dual Schmitt trigger inverter Production
74AUP2G14GN Low-power dual Schmitt trigger inverter Production
74AUP2G14GS Low-power dual Schmitt trigger inverter Production
74AUP2G14GW Low-power dual Schmitt trigger inverter Production
74AUP2G14GW-Q100 Low-power dual Schmitt trigger inverter Production
74AUP2G14GX Low-power dual Schmitt trigger inverter Production
74AUP2G157DC Low-power 2-input multiplexer Production
74AUP2G157GD Low-power 2-input multiplexer EndOfLife
74AUP2G157GF Low-power 2-input multiplexer EndOfLife
74AUP2G157GM Low-power 2-input multiplexer EndOfLife
74AUP2G157GN Low-power 2-input multiplexer Production
74AUP2G157GS Low-power 2-input multiplexer Production
74AUP2G157GT Low-power 2-input multiplexer Production
74AUP2G16GF Low-power dual buffer EndOfLife
74AUP2G16GM Low-power dual buffer Production
74AUP2G16GW Low-power dual buffer Production
74AUP2G16GX EndOfLife
74AUP2G17GF Low-power dual Schmitt trigger EndOfLife
74AUP2G17GM Low-power dual Schmitt trigger Production
74AUP2G17GN Low-power dual Schmitt trigger Production
74AUP2G17GS Low-power dual Schmitt trigger Production
74AUP2G17GW Low-power dual Schmitt trigger Production
74AUP2G240DC Low-power dual inverting buffer/line driver; 3-state Production
74AUP2G240GD Low-power dual inverting buffer/line driver; 3-state EndOfLife
74AUP2G240GF Low-power dual inverting buffer/line driver; 3-state EndOfLife
74AUP2G240GM Low-power dual inverting buffer/line driver; 3-state EndOfLife
74AUP2G240GN Low-power dual inverting buffer/line driver; 3-state Production
74AUP2G240GS Low-power dual inverting buffer/line driver; 3-state Production
74AUP2G240GT Low-power dual inverting buffer/line driver; 3-state Production
74AUP2G241DC Low-power dual buffer/line driver; 3-state Production
74AUP2G241GD Low-power dual buffer/line driver; 3-state EndOfLife
74AUP2G241GF Low-power dual buffer/line driver; 3-state EndOfLife
74AUP2G241GM Low-power dual buffer/line driver; 3-state EndOfLife
74AUP2G241GN Low-power dual buffer/line driver; 3-state Production
74AUP2G241GS Low-power dual buffer/line driver; 3-state Production
74AUP2G241GT Low-power dual buffer/line driver; 3-state Production
74AUP2G32DC Low-power dual 2-input OR gate Production
74AUP2G32GD Low-power dual 2-input OR gate EndOfLife
74AUP2G32GF Low-power dual 2-input OR gate EndOfLife
74AUP2G32GM Low-power dual 2-input OR gate EndOfLife
74AUP2G32GN Low-power dual 2-input OR gate Production
74AUP2G32GS Low-power dual 2-input OR gate Production
74AUP2G32GT Low-power dual 2-input OR gate Production
74AUP2G32GX Low-power dual 2-input OR gate Production
74AUP2G3404GF Low-power buffer and inverter EndOfLife
74AUP2G3404GM Low-power buffer and inverter Production
74AUP2G3404GN Low-power buffer and inverter Production
74AUP2G3404GS Low-power buffer and inverter Production
74AUP2G3404GW Low-power buffer and inverter Production
74AUP2G3407GM Low-power single buffer; single buffer with open-drain Production
74AUP2G3407GN Low-power single buffer; single buffer with open-drain Production
74AUP2G3407GS Low-power single buffer; single buffer with open-drain Production
74AUP2G3407GW Low-power single buffer; single buffer with open-drain Production
74AUP2G34GF Low-power dual buffer EndOfLife
74AUP2G34GM Low-power dual buffer Production
74AUP2G34GN Low-power dual buffer Production
74AUP2G34GS Low-power dual buffer Production
74AUP2G34GW Low-power dual buffer Production
74AUP2G34GX Low-power dual buffer Production
74AUP2G38DC Low-power dual 2-input NAND gate; open drain Production
74AUP2G38GD Low-power dual 2-input NAND gate; open drain EndOfLife
74AUP2G38GF Low-power dual 2-input NAND gate; open drain EndOfLife
74AUP2G38GM Low-power dual 2-input NAND gate; open drain EndOfLife
74AUP2G38GN Low-power dual 2-input NAND gate; open drain Production
74AUP2G38GS Low-power dual 2-input NAND gate; open drain Production
74AUP2G38GT Low-power dual 2-input NAND gate; open drain Production
74AUP2G57DP Low-power dual PCB configurable multiple function gate Production
74AUP2G57GF Low-power dual PCB configurable multiple function gate EndOfLife
74AUP2G57GU Low-power dual PCB configurable multiple function gate Production
74AUP2G57GU-Q100 Low-power dual PCB configurable multiple function gate Production
74AUP2G58DP Low-power dual PCB configurable multiple function gate Production
74AUP2G58GF EndOfLife
74AUP2G58GU Low-power dual PCB configurable multiple function gate Production
74AUP2G79DC Low-power dual D-type flip-flop; positive-edge trigger Production
74AUP2G79DC-Q100 Low-power dual D-type flip-flop; positive-edge trigger Production
74AUP2G79GD Low-power dual D-type flip-flop; positive-edge trigger EndOfLife
74AUP2G79GF Low-power dual D-type flip-flop; positive-edge trigger EndOfLife
74AUP2G79GM Low-power dual D-type flip-flop; positive-edge trigger EndOfLife
74AUP2G79GN Low-power dual D-type flip-flop; positive-edge trigger Production
74AUP2G79GS Low-power dual D-type flip-flop; positive-edge trigger Production
74AUP2G79GT Low-power dual D-type flip-flop; positive-edge trigger Production
74AUP2G80DC Low-power dual D-type flip-flop; positive-edge trigger Production
74AUP2G80DC-Q100 Low-power dual D-type flip-flop; positive-edge trigger Production
74AUP2G80GD Low-power dual D-type flip-flop; positive-edge trigger EndOfLife
74AUP2G80GF Low-power dual D-type flip-flop; positive-edge trigger EndOfLife
74AUP2G80GM Low-power dual D-type flip-flop; positive-edge trigger EndOfLife
74AUP2G80GN Low-power dual D-type flip-flop; positive-edge trigger Production
74AUP2G80GS Low-power dual D-type flip-flop; positive-edge trigger Production
74AUP2G80GT Low-power dual D-type flip-flop; positive-edge trigger Production
74AUP2G86DC Low-power dual 2-input EXCLUSIVE-OR gate Production
74AUP2G86GD Low-power dual 2-input EXCLUSIVE-OR gate EndOfLife
74AUP2G86GF Low-power dual 2-input EXCLUSIVE-OR gate EndOfLife
74AUP2G86GM Low-power dual 2-input EXCLUSIVE-OR gate EndOfLife
74AUP2G86GN Low-power dual 2-input EXCLUSIVE-OR gate Production
74AUP2G86GS Low-power dual 2-input EXCLUSIVE-OR gate Production
74AUP2G86GT Low-power dual 2-input EXCLUSIVE-OR gate Production
74AUP2G97DP Low-power dual PCB configurable multiple function gate Production
74AUP2G97GF Low-power dual PCB configurable multiple function gate EndOfLife
74AUP2G97GU Low-power dual PCB configurable multiple function gate Production
74AUP2G98DP Low-power dual PCB configurable multiple function gate Production
74AUP2G98GF EndOfLife
74AUP2G98GU Low-power dual PCB configurable multiple function gate Production
74AUP2GU04GF Low-power dual unbuffered inverter EndOfLife
74AUP2GU04GM Low-power dual unbuffered inverter Production
74AUP2GU04GM-Q100 Low-power dual unbuffered inverter Production
74AUP2GU04GN Low-power dual unbuffered inverter Production
74AUP2GU04GS Low-power dual unbuffered inverter Production
74AUP2GU04GW Low-power dual unbuffered inverter Production
74AUP2GU04GW-Q100 Low-power dual unbuffered inverter Production
74AUP2T1326GF Low-power dual supply buffer/line driver; 3-state EndOfLife
74AUP3G0434DC Low-power dual inverter and single buffer Production
74AUP3G0434GD Low-power dual inverter and single buffer EndOfLife
74AUP3G0434GF Low-power dual inverter and single buffer EndOfLife
74AUP3G0434GM EndOfLife
74AUP3G0434GN Low-power dual inverter and single buffer Production
74AUP3G0434GS Low-power dual inverter and single buffer Production
74AUP3G0434GT Low-power dual inverter and single buffer Production
74AUP3G04DC Low-power triple inverter Production
74AUP3G04GD Low-power triple inverter EndOfLife
74AUP3G04GF Low-power triple inverter EndOfLife
74AUP3G04GM Low-power triple inverter EndOfLife
74AUP3G04GN Low-power triple inverter Production
74AUP3G04GS Low-power triple inverter Production
74AUP3G04GT Low-power triple inverter Production
74AUP3G07DC Low-power triple buffer with open-drain output Production
74AUP3G07GM Low-power triple buffer with open-drain output EndOfLife
74AUP3G07GN Low-power triple buffer with open-drain output Production
74AUP3G07GS Low-power triple buffer with open-drain output Production
74AUP3G07GT Low-power triple buffer with open-drain output Production
74AUP3G14DC Low-power triple Schmitt trigger inverter Production
74AUP3G14GM Low-power triple Schmitt trigger inverter EndOfLife
74AUP3G14GN Low-power triple Schmitt trigger inverter Production
74AUP3G14GS Low-power triple Schmitt trigger inverter Production
74AUP3G14GT Low-power triple Schmitt trigger inverter Production
74AUP3G16DC Low-power triple buffer Production
74AUP3G16GF Low-power triple buffer EndOfLife
74AUP3G16GM Low-power triple buffer EndOfLife
74AUP3G17DC Low-power triple Schmitt trigger Production
74AUP3G17GM Low-power triple Schmitt trigger EndOfLife
74AUP3G17GN Low-power triple Schmitt trigger Production
74AUP3G17GS Low-power triple Schmitt trigger Production
74AUP3G17GT Low-power triple Schmitt trigger Production
74AUP3G3404DC Low-power dual buffer and single inverter Production
74AUP3G3404GD Low-power dual buffer and single inverter EndOfLife
74AUP3G3404GF Low-power dual buffer and single inverter EndOfLife
74AUP3G3404GM Low-power dual buffer and single inverter EndOfLife
74AUP3G3404GN Low-power dual buffer and single inverter Production
74AUP3G3404GS Low-power dual buffer and single inverter Production
74AUP3G3404GT Low-power dual buffer and single inverter Production
74AUP3G34DC Low-power triple buffer Production
74AUP3G34GF Low-power triple buffer EndOfLife
74AUP3G34GN Low-power triple buffer Production
74AUP3G34GS Low-power triple buffer Production
74AUP3G34GT Low-power triple buffer Production
74AUP3G34GX Low-power triple buffer Production

Automotive qualified products (AEC-Q100/Q101)

Type number Description Status Quick access
74AUP1G00GW-Q100 Low-power 2-input NAND gate Production
74AUP1G00GZ-Q100 Low-power 2-input NAND gate Production
74AUP1G02GW-Q100 Low-power 2-input NOR gate Production
74AUP1G02GZ-Q100 Low-power 2-input NOR gate Production
74AUP1G04GV-Q100 Low-power inverter Production
74AUP1G04GW-Q100 Low-power inverter Production
74AUP1G04GZ-Q100 Low-power inverter Production
74AUP1G06GW-Q100 Low-power inverter with open-drain output Production
74AUP1G06GZ-Q100 Low-power inverter with open-drain output Production
74AUP1G07GW-Q100 Low-power buffer with open-drain output Production
74AUP1G07GZ-Q100 Low-power buffer with open-drain output Production
74AUP1G08GM-Q100 Low-power 2-input AND gate Production
74AUP1G08GW-Q100 Low-power 2-input AND gate Production
74AUP1G08GZ-Q100 Low-power 2-input AND gate Production
74AUP1G09GW-Q100 Low-power 2-input AND gate with open-drain Production
74AUP1G09GZ-Q100 Low-power 2-input AND gate with open-drain Production
74AUP1G11GW-Q100 Low-power 3-input AND gate Production
74AUP1G125GM-Q100 Low-power buffer/line driver; 3-state Production
74AUP1G125GS-Q100 Low-power buffer/line driver; 3-state Production
74AUP1G125GW-Q100 Low-power buffer/line driver; 3-state Production
74AUP1G132GW-Q100 Low-power 2-input NAND Schmitt trigger Production
74AUP1G132GZ-Q100 Low-power 2-input NAND Schmitt trigger Production
74AUP1G14GW-Q100 Low-power Schmitt trigger inverter Production
74AUP1G14GX4-Q100 Low-power Schmitt trigger inverter Production
74AUP1G157GM-Q100 Low-power 2-input multiplexer Production
74AUP1G175GW-Q100 Low-power D-type flip-flop with reset; positive-edge trigger Production
74AUP1G17GW-Q100 Low-power Schmitt trigger Production
74AUP1G32GM-Q100 Low-power 2-input OR-gate Production
74AUP1G32GW-Q100 Low-power 2-input OR-gate Production
74AUP1G32GZ-Q100 Low-power 2-input OR-gate Production
74AUP1G34GW-Q100 Low-power buffer Production
74AUP1G34GZ-Q100 Low-power buffer Production
74AUP1G373GW-Q100 Low-power D-type transparent latch; 3-state Production
74AUP1G374GW-Q100 Low-power D-type flip-flop; positive-edge trigger; 3-state Production
74AUP1G74DC-Q100 Low-power D-type flip-flop with set and reset; positive-edge trigger Production
74AUP1G86GW-Q100 Low-power 2-input EXCLUSIVE-OR gate Production
74AUP1T08GW-Q100 Low-power 2-input AND gate with voltage-level translator Production
74AUP1T34GM-Q100 Low-power dual supply translating buffer Production
74AUP1T34GW-Q100 Low-power dual supply translating buffer Production
74AUP1T34GZ-Q100 Low-power dual supply translating buffer Production
74AUP1T97GW-Q100 Low-power configurable gate with voltage-level translator Production
74AUP1T98GW-Q100 Low-power configurable gate with voltage-level translator Production
74AUP1Z04GW-Q100 Low-power X-tal driver with enable and internal resistor Production
74AUP2G00DC-Q100 Low-power dual 2-input NAND gate Production
74AUP2G04GW-Q100 Low-power dual inverter Production
74AUP2G08DC-Q100 Low-power dual 2-input AND gate Production
74AUP2G125DC-Q100 Low-power dual buffer/line driver; 3-state Production
74AUP2G14GW-Q100 Low-power dual Schmitt trigger inverter Production
74AUP2G57GU-Q100 Low-power dual PCB configurable multiple function gate Production
74AUP2G79DC-Q100 Low-power dual D-type flip-flop; positive-edge trigger Production
74AUP2G80DC-Q100 Low-power dual D-type flip-flop; positive-edge trigger Production
74AUP2GU04GM-Q100 Low-power dual unbuffered inverter Production
74AUP2GU04GW-Q100 Low-power dual unbuffered inverter Production

Documentation

File name Title Type Date
XSON6_SOT1115_mk.png plastic, extremely thin small outline package; 6 terminals; 0.55 mm pitch; 0.9 mm x 1 mm x 0.35 mm body Marcom graphics 2017-01-28
AN11052.pdf Pin FMEA for AUP family Application note 2019-01-09
Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904.pdf Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 Leaflet 2019-04-12
vp_AUP.zip Advanced Ultra-low Power (AUP) Value proposition 2025-03-17

Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.

Please visit our contact us or {1} for further support.