SOT403-1

SOT403-1

plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body

Package information

Package information Package name Package description Reference Date
SOT403-1 TSSOP16 plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body MO-153 (JEDEC) 2023-10-27

Boards

Part number Description Type Quick links Shop link
Description
NEVB-LOGIC01 is a dual in-line logic footprint adapter board, designed to simplify the evaluation of Nexperia logic devices by offering several package footprints.
Type
Evaluation board
Quick links
Shop link

Related documents

File name Title Type Date
AN90063 Questions about package outline drawings Application note 2026-06-17
SOT403-1 3D model for products with SOT403-1 package Design support 2020-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
TSSOP16_SOT403-1_mk plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body Marcom graphics 2017-01-28
SOT403-1 plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body Package information 2023-11-08
SOT403-1_118 TSSOP16; Reel pack for SMD, 13"; Q1/T1 product orientation Packing information 2020-04-21
SOT403-1_128 TSSOP16; Reel pack; SMD, 13", Turned Q4/T2 180 deg product orientation Orderable part number ending ,128 or HP Ordering code (12NC) ending 128 Packing information 2020-04-27
SOT403-1_623 TSSOP16; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 623 or HL; Ordering code (12NC) ending 623 Packing information 2020-04-27
SOT403-1_653 TSSOP16; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 653 or HL; Ordering code (12NC) ending 653 Packing information 2020-04-27
SSOP-TSSOP-VSO-WAVE Footprint for wave soldering Wave soldering 2009-10-08

Products in this package

Analog & Logic ICs

Type number Description Quick access
74HCT4851APW 8-channel analog multiplexer/demultiplexer with injection-current effect control
NXB0106PW-Q100 Dual supply translating transceiver; auto direction sensing; 3-state
NXB0106PW Dual supply translating transceiver; auto direction sensing; 3-state
NMUX1308PW-Q100 1.5 V to 5.5 V, 8-channel analog switch multiplexer and demultiplexer with injection-current control
NMUX1308APW-Q100 1.5 V to 5.5 V, 8-channel analog switch multiplexer and demultiplexer with injection-current control
NMUX1308APW 1.5 V to 5.5 V, 8-channel analog switch multiplexer and demultiplexer with injection-current control
NMUX1308PW 1.5 V to 5.5 V, 8-channel analog switch multiplexer and demultiplexer with injection-current control
NMUX1309APW-Q100 1.5 V to 5.5 V, dual 4-channel switch analog multiplexer and demultiplexer with injection-current control
NCA9534PW-Q100 Low-voltage 8-bit I²C-bus and SMBus low power I/O port with interrupt, weak pull-up
NCA9534PW Low-voltage 8-bit I²C-bus and SMBus low power I/O port with interrupt, weak pull-up
NCA9554PW-Q100 Low-voltage 8-bit I²C-bus and SMBus low power I/O port with interrupt, weak pull-up and configurable registers
NCA9594PW-Q100 Low-voltage 8-bit I²C-bus and SMBus low power I/O port with interrupt, configurable weak pull-up and registers
NCA9594PW Low-voltage 8-bit I²C-bus and SMBus low power I/O port with interrupt, configurable weak pull-up and registers
74LVC594APW-Q100 8-bit shift register with output register
74LVC594APW 8-bit shift register with output register
74LVC595APW 8-bit serial-in/serial-out or parallel-out shift register; 3-state
74HC595PW-Q100 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state
74HC595PW 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state
74HC85PW 4-bit magnitude comparator
74HCS138PW 3-to-8 line decoder/demultiplexer with Schmitt-trigger inputs and inverting outputs
74HCS16507PW 8-bit parallel-load shift register with Schmitt-trigger inputs and open-drain outputs
74HCS594PW 8-bit shift register with Schmitt-trigger inputs and output registers
74HCS596PW 8-bit shift register with Schmitt-trigger inputs and open-drain output registers
74HCT112PW Dual JK flip-flop with set and reset; negative-edge trigger
74HCT123PW Dual retriggerable monostable multivibrator with reset
74HCT138PW-Q100 3-to-8 line decoder/demultiplexer; inverting
74HCT139PW-Q100 Dual 2-to-4 line decoder/demultiplexer
74HCT139PW Dual 2-to-4 line decoder/demultiplexer
74HCT151PW-Q100 8-input multiplexer
74HCT153PW Dual 4-input multiplexer
74HCT174PW-Q100 Hex D-type flip-flop with reset; positive-edge trigger
74HCT174PW Hex D-type flip-flop with reset; positive-edge trigger
74HCT175PW-Q100 Quad D-type flip-flop with reset; positive-edge trigger
74HCT175PW Quad D-type flip-flop with reset; positive-edge trigger
74HCT238PW-Q100 3-to-8 line decoder/demultiplexer
74HCT238PW 3-to-8 line decoder/demultiplexer
74HCT251PW-Q100 8-input multiplexer; 3-state
74HCT251PW 8-input multiplexer; 3-state
74HCT253PW Dual 4-input multiplexer; 3-state
74HCT257PW-Q100 Quad 2-input multiplexer; 3-state
74HCT257PW Quad 2-input multiplexer; 3-state
74HCT259PW 8-bit addressable latch
74HCT259PW-Q100 8-bit addressable latch
74HCT365PW-Q100 Hex buffer/line driver; 3-state
74HCT365PW Hex buffer/line driver; 3-state
74HCT366PW Hex buffer/line driver; 3-state; inverting
74HCT366PW-Q100 Hex buffer/line driver; 3-state; inverting
74HCT367PW Hex buffer/line driver; 3-state
74HCT368PW Hex buffer/line driver; 3-state; inverting
74HCT390PW Dual decade ripple counter
74HCT4020PW-Q100 14-stage binary ripple counter
74HCT4020PW 14-stage binary ripple counter
74HCT4040PW 12-stage binary ripple counter
74HCT4040PW-Q100 12-stage binary ripple counter
74HCT4046APW Phase-locked loop with VCO
74HCT4051PW 8-channel analog multiplexer/demultiplexer
74HCT4051PW-Q100 8-channel analog multiplexer/demultiplexer
74HCT4052PW-Q100 Dual 4-channel analog multiplexer/demultiplexer
74HCT4052PW Dual 4-channel analog multiplexer/demultiplexer
74HCT4053PW Triple 2-channel analog multiplexer/demultiplexer
74HCT4053PW-Q100 Triple 2-channel analog multiplexer/demultiplexer
74HCT4094PW 8-stage shift-and-store bus register
74AHC123APW Dual retriggerable monostable multivibrator with reset
74AHC139PW-Q100 Dual 2-to-4 line decoder/demultiplexer
74AHC139PW Dual 2-to-4 line decoder/demultiplexer
74HCT4316PW Quad single-pole single-throw analog switch
74HCT4538PW-Q100 Dual retriggerable precision monostable multivibrator
74HCT4538PW Dual retriggerable precision monostable multivibrator
74HCT4851PW 8-channel analog multiplexer/demultiplexer with injection-current effect control
74HCT4851PW-Q100 8-channel analog multiplexer/demultiplexer with injection-current effect control
74HCT4852PW Dual 4-channel analog multiplexer/demultiplexer with injection-current effect control
74HCT4852PW-Q100 Dual 4-channel analog multiplexer/demultiplexer with injection-current effect control
74HCT594PW 8-bit shift register with output register
74HCT595PW-Q100 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state
74HCT595PW 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state
74HCT597PW 8-bit shift register with input flip-flops
74HCT85PW 4-bit magnitude comparator
74LV123PW Dual retriggerable monostable multivibrator with reset
74AHC123APW-Q100 Dual retriggerable monostable multivibrator with reset
74AHC138PW-Q100 3-to-8 line decoder/demultiplexer; inverting
74AHC138PW 3-to-8 line decoder/demultiplexer; inverting
74AHC157PW-Q100 Quad 2-input multiplexer
74AHC157PW Quad 2-input multiplexer
74AHC257PW Quad 2-input multiplexer; 3-state
74AHC257PW-Q100 Quad 2-input multiplexer; 3-state
74AHC594PW 8-bit shift register with output register
74AHC594PW-Q100 8-bit shift register with output register
74AHC595PW-Q100 8-bit serial-in/serial-out or parallel-out shift register with output latches
74AHC595PW 8-bit serial-in/serial-out or parallel-out shift register with output latches
74AHCT123APW-Q100 Dual retriggerable monostable multivibrator with reset
74AHCT123APW Dual retriggerable monostable multivibrator with reset
74AHCT138PW-Q100 3-to-8 line decoder/demultiplexer; inverting
74AHCT138PW 3-to-8 line decoder/demultiplexer; inverting
74AHCT139PW-Q100 Dual 2-to-4 line decoder/demultiplexer
74AHCT139PW Dual 2-to-4 line decoder/demultiplexer
74AHCT157PW-Q100 Quad 2-input multiplexer
74AHCT157PW Quad 2-input multiplexer
74AVC4T774PW 4-bit dual supply translating transceiver; 3-state
74HC109PW Dual JK flip-flop with set and reset; positive-edge-trigger
74HC112PW-Q100 Dual JK flip-flop with set and reset; negative-edge trigger
74HC112PW Dual JK flip-flop with set and reset; negative-edge trigger
74HC123PW-Q100 Dual retriggerable monostable multivibrator with reset
74HC123PW Dual retriggerable monostable multivibrator with reset
74HC137PW 3-to-8 line decoder, demultiplexer with address latches; inverting
74HC138PW 3-to-8 line decoder/demultiplexer; inverting
74HC138PW-Q100 3-to-8 line decoder/demultiplexer; inverting
74HC139PW-Q100 Dual 2-to-4 line decoder/demultiplexer
74HC139PW Dual 2-to-4 line decoder/demultiplexer
74HC151PW-Q100 8-input multiplexer
74HC151PW 8-input multiplexer
74HC153PW-Q100 Dual 4-input multiplexer
74LVC138APW 3-to-8 line decoder/demultiplexer; inverting
74LVC138APW-Q100 3-to-8 line decoder/demultiplexer; inverting
74LVC157APW-Q100 Quad 2-input multiplexer
74LVC157APW Quad 2-input multiplexer
74LVC139PW-Q100 Dual 2-to-4 line decoder/demultiplexer
74LVC139PW Dual 2-to-4 line decoder/demultiplexer
74LVC161PW Presettable synchronous 4-bit binary counter; asynchronous reset
74LVC163PW Presettable synchronous 4-bit binary counter; synchronous reset
74LVC257APW Quad 2-input multiplexer with 5 V tolerant inputs/outputs; 3-state
74LVC257APW-Q100 Quad 2-input multiplexer with 5 V tolerant inputs/outputs; 3-state
74HC153PW Dual 4-input multiplexer
74HC157PW Quad 2-input multiplexer
74HC161PW-Q100 Presettable synchronous 4-bit binary counter; asynchronous reset
74HC157PW-Q100 Quad 2-input multiplexer
74HC161PW Presettable synchronous 4-bit binary counter; asynchronous reset
74HC165PW-Q100 8-bit parallel-in/serial out shift register
74HC165PW 8-bit parallel-in/serial out shift register
74HC166PW-Q100 8-bit parallel-in/serial out shift register
74HC166PW 8-bit parallel-in/serial out shift register
74HC173PW Quad D-type flip-flop; positive-edge trigger; 3-state
74HC174PW-Q100 Hex D-type flip-flop with reset; positive-edge trigger
74HC174PW Hex D-type flip-flop with reset; positive-edge trigger
74HC175PW Quad D-type flip-flop with reset; positive-edge trigger
74HC175PW-Q100 Quad D-type flip-flop with reset; positive-edge trigger
74HC191PW Presettable synchronous 4-bit binary up/down counter
74HC193PW-Q100 Presettable synchronous 4-bit binary up/down counter
74HC193PW Presettable synchronous 4-bit binary up/down counter
74HC390PW Dual decade ripple counter
74HC40103PW 8-bit synchronous binary down counter
74HC4017PW-Q100 Johnson decade counter with 10 decoded outputs
74HC4017PW Johnson decade counter with 10 decoded outputs
74HC4020PW-Q100 14-stage binary ripple counter
74HC4020PW 14-stage binary ripple counter
74HC4040PW 12-stage binary ripple counter
74HC4046APW Phase-locked loop with VCO
74HC4040PW-Q100 12-stage binary ripple counter
74HC4046APW-Q100 Phase-locked loop with VCO
74HC4049PW Hex inverting HIGH-to-LOW level shifter
74HC4050PW-Q100 Hex non-inverting HIGH-to-LOW level shifter
74HC4050PW Hex non-inverting HIGH-to-LOW level shifter
74HC4051PW 8-channel analog multiplexer/demultiplexer
74HC4051PW-Q100 8-channel analog multiplexer/demultiplexer
74HC4052PW Dual 4-channel analog multiplexer/demultiplexer
74HC4052PW-Q100 Dual 4-channel analog multiplexer/demultiplexer
74HC4053PW-Q100 Triple 2-channel analog multiplexer/demultiplexer
74HC4053PW Triple 2-channel analog multiplexer/demultiplexer
74HC4060PW-Q100 14-stage binary ripple counter with oscillator
74HC4060PW 14-stage binary ripple counter with oscillator
74HC4094PW-Q100 8-stage shift-and-store bus register
74HC4094PW 8-stage shift-and-store bus register
74HC4316PW Quad single-pole single-throw analog switch
74HC4520PW-Q100 Dual 4-bit synchronous binary counter
74HC4520PW Dual 4-bit synchronous binary counter
74HC4538PW-Q100 Dual retriggerable precision monostable multivibrator
74HC4538PW Dual retriggerable precision monostable multivibrator
74HC4851PW 8-channel analog multiplexer/demultiplexer with injection-current effect control
74HC4851PW-Q100 8-channel analog multiplexer/demultiplexer with injection-current effect control
74HC4852PW-Q100 Dual 4-channel analog multiplexer/demultiplexer with injection-current effect control
74HC4852PW Dual 4-channel analog multiplexer/demultiplexer with injection-current effect control
74HC590PW-Q100 8-bit binary counter with output register; 3-state
74HC590PW 8-bit binary counter with output register; 3-state
74HC594PW-Q100 8-bit shift register with output register
74HC594PW 8-bit shift register with output register
74HC597PW-Q100 8-bit shift register with input flip-flops
74HC597PW 8-bit shift register with input flip-flops
74HC75PW Quad bistable transparent latch
74HCS165PW 8-bit parallel-in/serial out shift register with Schmitt-trigger inputs
74HCS595PW 8-bit shift register with Schmitt-trigger inputs and 3-state output registers
74HCT109PW-Q100 Dual JK flip-flop with set and reset; positive-edge-trigger
74HCT109PW Dual JK flip-flop with set and reset; positive-edge-trigger
74HCT123PW-Q100 Dual retriggerable monostable multivibrator with reset
74HCT138PW 3-to-8 line decoder/demultiplexer; inverting
74HCT151PW 8-input multiplexer
74HCT153PW-Q100 Dual 4-input multiplexer
74HCT157PW-Q100 Quad 2-input multiplexer
74HCT157PW Quad 2-input multiplexer
74HCT165PW 8-bit parallel-in/serial out shift register
74HCT165PW-Q100 8-bit parallel-in/serial out shift register
74HCT166PW 8-bit parallel-in/serial out shift register
74HCT193PW-Q100 Presettable synchronous 4-bit binary up/down counter
74HCT193PW Presettable synchronous 4-bit binary up/down counter
74HC237PW 3-to-8 line decoder, demultiplexer with address latches
74HC238PW-Q100 3-to-8 line decoder/demultiplexer
74HC238PW 3-to-8 line decoder/demultiplexer
74HC251PW-Q100 8-input multiplexer; 3-state
74HC251PW 8-input multiplexer; 3-state
74HC253PW Dual 4-input multiplexer; 3-state
74HC257PW-Q100 Quad 2-input multiplexer; 3-state
74HC257PW Quad 2-input multiplexer; 3-state
74HC259PW-Q100 8-bit addressable latch
74HC259PW 8-bit addressable latch
74HC365PW Hex buffer/line driver; 3-state
74HC366PW Hex buffer/line driver; 3-state; inverting
74HC365PW-Q100 Hex buffer/line driver; 3-state
74HC368PW Hex buffer/line driver; 3-state; inverting
74HC366PW-Q100 Hex buffer/line driver; 3-state; inverting
74HC367PW Hex buffer/line driver; 3-state
74AVC4T245PW 4-bit dual supply translating transceiver with configurable voltage translation; 3-state
74AVC4T245PW-Q100 4-bit dual supply translating transceiver with configurable voltage translation; 3-state
74LV4051PW 8-channel analog multiplexer/demultiplexer
74LV4051PW-Q100 8-channel analog multiplexer/demultiplexer
74LV4052PW Dual 4-channel analog multiplexer/demultiplexer
74LV4052PW-Q100 Dual 4-channel analog multiplexer/demultiplexer
74LV4053PW-Q100 Triple single-pole double-throw analog switch
74LV123PW-Q100 Dual retriggerable monostable multivibrator with reset
74LV138PW 3-to-8 line decoder/demultiplexer; inverting
74LV165APW-Q100 8-bit parallel-in/serial-out shift register
74LV165APW 8-bit parallel-in/serial-out shift register
74LV165PW-Q100 8-bit parallel-in/serial-out shift register
74LV165PW 8-bit parallel-in/serial-out shift register
NMUX1309PW-Q100 1.5 V to 5.5 V, dual 4-channel switch analog multiplexer and demultiplexer with injection-current control
NMUX1309APW 1.5 V to 5.5 V, dual 4-channel switch analog multiplexer and demultiplexer with injection-current control
NMUX1309PW 1.5 V to 5.5 V, dual 4-channel switch analog multiplexer and demultiplexer with injection-current control
74LV4053PW Triple single-pole double-throw analog switch
74LV4060PW-Q100 14-stage binary ripple counter with oscillator
74LV4060PW 14-stage binary ripple counter with oscillator
74LV4094PW 8-stage shift-and-store bus register
74LV595PW 8-bit serial-in/serial-out or parallel-out shift register; 3-state
74AHCT257PW-Q100 Quad 2-input multiplexer; 3-state
74AHCT257PW Quad 2-input multiplexer; 3-state
74AHCT594PW-Q100 8-bit shift register with output register
74AHCT594PW 8-bit shift register with output register
74AHCT595PW 8-bit serial-in/serial-out or parallel-out shift register with output latches
74AHCT595PW-Q100 8-bit serial-in/serial-out or parallel-out shift register with output latches
CBT3257APW-Q100 Quad 1-of-2 multiplexer/demultiplexer
CBT3257APW Quad 1-of-2 multiplexer/demultiplexer
CBT3251PW 1-of-8 FET multiplexer/demultiplexer
CBT3253APW Dual 1-of-4 FET multiplexer/demultiplexer
HEF40175BTT-Q100 Quad D-type flip-flop
HEF40175BTT Quad D-type flip-flop
HEF4094BTT-Q100 8-stage shift-and-store register
HEF4094BTT 8-stage shift-and-store register
NCA9538PW-Q100 Low-voltage 8-bit I²C-bus and SMBus low power I/O port with interrupt, reset and configurable registers
NCA9538PW Low-voltage 8-bit I²C-bus and SMBus low power I/O port with interrupt, weak pull-up
NCA9554PW Low-voltage 8-bit I²C-bus and SMBus low power I/O port with interrupt, weak pull-up and configurable registers
HEF4021BTT-Q100 8-bit static shift register
HEF4021BTT 8-bit static shift register
HEF4051BTT-Q100 8-channel analog multiplexer/demultiplexer
HEF4051BTT 8-channel analog multiplexer/demultiplexer
HEF4052BTT-Q100 Dual 4-channel analog multiplexer/demultiplexer
HEF4053BTT-Q100 Triple single-pole double-throw analog switch
HEF4052BTT Dual 4-channel analog multiplexer/demultiplexer
HEF4060BTT 14-stage ripple-carry binary counter/divider and oscillator
HEF4053BTT Triple single-pole double-throw analog switch
74AVC4T774PW-Q100 4-bit dual supply translating transceiver; 3-state
74AVC4TD245PW 4-bit dual supply translating transceiver with configurable voltage translation; 3-state
74AVCH4T245PW-Q100 4-bit dual supply translating transceiver with configurable voltage translation; 3-state
74AVCH4T245PW 4-bit dual supply translating transceiver with configurable voltage translation; 3-state
74AXP4T245PW 4-bit dual supply translating transceiver; 3-state
74CB3Q3257PW 4-bit 1-of-2 FET multiplexer/demultiplexer with charge pump
74CB3Q3253PW Dual 1-of-4 FET multiplexer/demultiplexer with charge pump
74CB3Q3257PW-Q100 4-bit 1-of-2 FET multiplexer/demultiplexer with charge pump
74CBTLV3253PW Dual 1-of-4 multiplexer/demultiplexer
74CBTLV3253PW-Q100 Dual 1-of-4 multiplexer/demultiplexer
74CBTLV3257PW-Q100 Quad 1-of-2 multiplexer/demultiplexer
74CBTLV3257PW Quad 1-of-2 multiplexer/demultiplexer
74VHC595PW-Q100 8-bit serial-in/serial-out or parallel-out shift register with output latches
74VHC595PW 8-bit serial-in/serial-out or parallel-out shift register with output latches
74VHCT595PW-Q100 8-bit serial-in/serial-out or parallel-out shift register with output latches
74VHCT595PW 8-bit serial-in/serial-out or parallel-out shift register with output latches
XS3A2467PW-Q100 Dual low-ohmic double-pole double-throw analog switch
XS3A2467PW Dual low-ohmic double-pole double-throw analog switch
XS3A4051PW Single low-ohmic 8-channel analog switch
XS3A4053PW Triple low-ohmic single-pole double-throw analog switch
XS3A4052PW Low-ohmic dual-pole quad-throw analog switch

Automotive qualified products (AEC-Q100/Q101)

Type number Description Quick access
NXB0106PW-Q100 Dual supply translating transceiver; auto direction sensing; 3-state
NMUX1308PW-Q100 1.5 V to 5.5 V, 8-channel analog switch multiplexer and demultiplexer with injection-current control
NMUX1308APW-Q100 1.5 V to 5.5 V, 8-channel analog switch multiplexer and demultiplexer with injection-current control
NMUX1309APW-Q100 1.5 V to 5.5 V, dual 4-channel switch analog multiplexer and demultiplexer with injection-current control
74LVC594APW-Q100 8-bit shift register with output register
74HC595PW-Q100 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state
74HCT138PW-Q100 3-to-8 line decoder/demultiplexer; inverting
74HCT139PW-Q100 Dual 2-to-4 line decoder/demultiplexer
74HCT151PW-Q100 8-input multiplexer
74HCT174PW-Q100 Hex D-type flip-flop with reset; positive-edge trigger
74HCT175PW-Q100 Quad D-type flip-flop with reset; positive-edge trigger
74HCT238PW-Q100 3-to-8 line decoder/demultiplexer
74HCT251PW-Q100 8-input multiplexer; 3-state
74HCT257PW-Q100 Quad 2-input multiplexer; 3-state
74HCT259PW-Q100 8-bit addressable latch
74HCT365PW-Q100 Hex buffer/line driver; 3-state
74HCT366PW-Q100 Hex buffer/line driver; 3-state; inverting
74HCT4020PW-Q100 14-stage binary ripple counter
74HCT4040PW-Q100 12-stage binary ripple counter
74HCT4051PW-Q100 8-channel analog multiplexer/demultiplexer
74HCT4052PW-Q100 Dual 4-channel analog multiplexer/demultiplexer
74HCT4053PW-Q100 Triple 2-channel analog multiplexer/demultiplexer
74AHC139PW-Q100 Dual 2-to-4 line decoder/demultiplexer
74HCT4538PW-Q100 Dual retriggerable precision monostable multivibrator
74HCT4851PW-Q100 8-channel analog multiplexer/demultiplexer with injection-current effect control
74HCT4852PW-Q100 Dual 4-channel analog multiplexer/demultiplexer with injection-current effect control
74HCT595PW-Q100 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state
74AHC123APW-Q100 Dual retriggerable monostable multivibrator with reset
74AHC138PW-Q100 3-to-8 line decoder/demultiplexer; inverting
74AHC157PW-Q100 Quad 2-input multiplexer
74AHC257PW-Q100 Quad 2-input multiplexer; 3-state
74AHC594PW-Q100 8-bit shift register with output register
74AHC595PW-Q100 8-bit serial-in/serial-out or parallel-out shift register with output latches
74AHCT123APW-Q100 Dual retriggerable monostable multivibrator with reset
74AHCT138PW-Q100 3-to-8 line decoder/demultiplexer; inverting
74AHCT139PW-Q100 Dual 2-to-4 line decoder/demultiplexer
74AHCT157PW-Q100 Quad 2-input multiplexer
74HC112PW-Q100 Dual JK flip-flop with set and reset; negative-edge trigger
74HC123PW-Q100 Dual retriggerable monostable multivibrator with reset
74HC138PW-Q100 3-to-8 line decoder/demultiplexer; inverting
74HC139PW-Q100 Dual 2-to-4 line decoder/demultiplexer
74HC151PW-Q100 8-input multiplexer
74HC153PW-Q100 Dual 4-input multiplexer
74LVC138APW-Q100 3-to-8 line decoder/demultiplexer; inverting
74LVC157APW-Q100 Quad 2-input multiplexer
74LVC139PW-Q100 Dual 2-to-4 line decoder/demultiplexer
74LVC257APW-Q100 Quad 2-input multiplexer with 5 V tolerant inputs/outputs; 3-state
74HC161PW-Q100 Presettable synchronous 4-bit binary counter; asynchronous reset
74HC157PW-Q100 Quad 2-input multiplexer
74HC165PW-Q100 8-bit parallel-in/serial out shift register
74HC166PW-Q100 8-bit parallel-in/serial out shift register
74HC174PW-Q100 Hex D-type flip-flop with reset; positive-edge trigger
74HC175PW-Q100 Quad D-type flip-flop with reset; positive-edge trigger
74HC193PW-Q100 Presettable synchronous 4-bit binary up/down counter
74HC4017PW-Q100 Johnson decade counter with 10 decoded outputs
74HC4020PW-Q100 14-stage binary ripple counter
74HC4040PW-Q100 12-stage binary ripple counter
74HC4046APW-Q100 Phase-locked loop with VCO
74HC4050PW-Q100 Hex non-inverting HIGH-to-LOW level shifter
74HC4051PW-Q100 8-channel analog multiplexer/demultiplexer
74HC4052PW-Q100 Dual 4-channel analog multiplexer/demultiplexer
74HC4053PW-Q100 Triple 2-channel analog multiplexer/demultiplexer
74HC4060PW-Q100 14-stage binary ripple counter with oscillator
74HC4094PW-Q100 8-stage shift-and-store bus register
74HC4520PW-Q100 Dual 4-bit synchronous binary counter
74HC4538PW-Q100 Dual retriggerable precision monostable multivibrator
74HC4851PW-Q100 8-channel analog multiplexer/demultiplexer with injection-current effect control
74HC4852PW-Q100 Dual 4-channel analog multiplexer/demultiplexer with injection-current effect control
74HC590PW-Q100 8-bit binary counter with output register; 3-state
74HC594PW-Q100 8-bit shift register with output register
74HC597PW-Q100 8-bit shift register with input flip-flops
74HCT109PW-Q100 Dual JK flip-flop with set and reset; positive-edge-trigger
74HCT123PW-Q100 Dual retriggerable monostable multivibrator with reset
74HCT153PW-Q100 Dual 4-input multiplexer
74HCT157PW-Q100 Quad 2-input multiplexer
74HCT165PW-Q100 8-bit parallel-in/serial out shift register
74HCT193PW-Q100 Presettable synchronous 4-bit binary up/down counter
74HC238PW-Q100 3-to-8 line decoder/demultiplexer
74HC251PW-Q100 8-input multiplexer; 3-state
74HC257PW-Q100 Quad 2-input multiplexer; 3-state
74HC259PW-Q100 8-bit addressable latch
74HC365PW-Q100 Hex buffer/line driver; 3-state
74HC366PW-Q100 Hex buffer/line driver; 3-state; inverting
74AVC4T245PW-Q100 4-bit dual supply translating transceiver with configurable voltage translation; 3-state
74LV4051PW-Q100 8-channel analog multiplexer/demultiplexer
74LV4052PW-Q100 Dual 4-channel analog multiplexer/demultiplexer
74LV4053PW-Q100 Triple single-pole double-throw analog switch
74LV123PW-Q100 Dual retriggerable monostable multivibrator with reset
74LV165APW-Q100 8-bit parallel-in/serial-out shift register
74LV165PW-Q100 8-bit parallel-in/serial-out shift register
NMUX1309PW-Q100 1.5 V to 5.5 V, dual 4-channel switch analog multiplexer and demultiplexer with injection-current control
74LV4060PW-Q100 14-stage binary ripple counter with oscillator
74AHCT257PW-Q100 Quad 2-input multiplexer; 3-state
74AHCT594PW-Q100 8-bit shift register with output register
74AHCT595PW-Q100 8-bit serial-in/serial-out or parallel-out shift register with output latches
CBT3257APW-Q100 Quad 1-of-2 multiplexer/demultiplexer
HEF40175BTT-Q100 Quad D-type flip-flop
HEF4094BTT-Q100 8-stage shift-and-store register
HEF4021BTT-Q100 8-bit static shift register
HEF4051BTT-Q100 8-channel analog multiplexer/demultiplexer
HEF4052BTT-Q100 Dual 4-channel analog multiplexer/demultiplexer
HEF4053BTT-Q100 Triple single-pole double-throw analog switch
74AVC4T774PW-Q100 4-bit dual supply translating transceiver; 3-state
74AVCH4T245PW-Q100 4-bit dual supply translating transceiver with configurable voltage translation; 3-state
74CB3Q3257PW-Q100 4-bit 1-of-2 FET multiplexer/demultiplexer with charge pump
74CBTLV3253PW-Q100 Dual 1-of-4 multiplexer/demultiplexer
74CBTLV3257PW-Q100 Quad 1-of-2 multiplexer/demultiplexer
74VHC595PW-Q100 8-bit serial-in/serial-out or parallel-out shift register with output latches
74VHCT595PW-Q100 8-bit serial-in/serial-out or parallel-out shift register with output latches
XS3A2467PW-Q100 Dual low-ohmic double-pole double-throw analog switch