The AUP family is the industry standard family for portable applications. It is manufactured in a CMOS process resulting in lower static and dynamic power dissipation. It’s 3.6 V tolerance, low-threshold inputs (option) and IOFF features make it suitable for use in mixed 1.8 V / 3.3 V and partial power-down applications. The family is fully specified from 1.1 V to 3.6 V and over for industrial and automotive operating temperatures.
The product portfolio includes low pin count single, dual and triple gate functions as well as configurable logic. AUP is available in leaded and leadless PicoGate packages.
Supply voltage | 1.2 V | 1.5 V | 1.8 V | 2.5 V | 3.3 V |
|---|---|---|---|---|---|
Input characteristics | |||||
Schmitt trigger | | | | | |
Schmitt action* | | | | | |
Low threshold | n.a. | n.a. | n.a. | | |
Output characteristics** | |||||
standard output | | | | | |
* Standard inputs have Schmitt action (small hysteresis) to improve noise immunity.
** For open-drain outputs refer only to the IOL curves.
Key features and benefits
Features and benefits
Very low dynamic power dissipation (CPD)
Wide VCC from 0.8 V to 3.6 V
Schmitt trigger action provide high noise immunity
Superior ESD protection
Wide operating temperature of -40 °C to +125 °C
tPD of 3.2 ns and IOL of 2.2 mA at 1.8 V VCC
Leaded and Leadless PicoGate packaging
Key applications
Applications
Mobile phones
PDAs
Digital cameras
Media players
Portable medical devices
Other hand-held, power-sensitive applications
Parametric search
Please wait, loading data... Products
Analog & Logic ICs
| Type number | Description | Status | Quick access |
|---|---|---|---|
| 74AUP1G00GF | Low-power 2-input NAND gate | EndOfLife | |
| 74AUP1G00GM | Low-power 2-input NAND gate | Production | |
| 74AUP1G00GN | Low-power 2-input NAND gate | Production | |
| 74AUP1G00GS | Low-power 2-input NAND gate | Production | |
| 74AUP1G00GW | Low-power 2-input NAND gate | Production | |
| 74AUP1G00GW-Q100 | Low-power 2-input NAND gate | Production | |
| 74AUP1G00GX | Low-power 2-input NAND gate | Production | |
| 74AUP1G00GZ | Low-power 2-input NAND gate | Production | |
| 74AUP1G00GZ-Q100 | Low-power 2-input NAND gate | Production | |
| 74AUP1G02GF | Low-power 2-input NOR gate | EndOfLife | |
| 74AUP1G02GM | Low-power 2-input NOR gate | Production | |
| 74AUP1G02GN | Low-power 2-input NOR gate | Production | |
| 74AUP1G02GS | Low-power 2-input NOR gate | Production | |
| 74AUP1G02GW | Low-power 2-input NOR gate | Production | |
| 74AUP1G02GW-Q100 | Low-power 2-input NOR gate | Production | |
| 74AUP1G02GX | Low-power 2-input NOR gate | Production | |
| 74AUP1G02GZ | Low-power 2-input NOR gate | Production | |
| 74AUP1G02GZ-Q100 | Low-power 2-input NOR gate | Production | |
| 74AUP1G04GF | Low-power inverter | EndOfLife | |
| 74AUP1G04GM | Low-power inverter | Production | |
| 74AUP1G04GN | Low-power inverter | Production | |
| 74AUP1G04GS | Low-power inverter | Production | |
| 74AUP1G04GV | Low-power inverter | Production | |
| 74AUP1G04GV-Q100 | Low-power inverter | Production | |
| 74AUP1G04GW | Low-power inverter | Production | |
| 74AUP1G04GW-Q100 | Low-power inverter | Production | |
| 74AUP1G04GX | Low-power inverter | Production | |
| 74AUP1G04GX4 | Low-power inverter | Production | |
| 74AUP1G04GZ | Low-power inverter | Production | |
| 74AUP1G04GZ-Q100 | Low-power inverter | Production | |
| 74AUP1G06GF | Low-power inverter with open-drain output | EndOfLife | |
| 74AUP1G06GM | Low-power inverter with open-drain output | Production | |
| 74AUP1G06GN | Low-power inverter with open-drain output | Production | |
| 74AUP1G06GS | Low-power inverter with open-drain output | Production | |
| 74AUP1G06GW | Low-power inverter with open-drain output | Production | |
| 74AUP1G06GW-Q100 | Low-power inverter with open-drain output | Production | |
| 74AUP1G06GX | Low-power inverter with open-drain output | Production | |
| 74AUP1G06GZ | Low-power inverter with open-drain output | Production | |
| 74AUP1G06GZ-Q100 | Low-power inverter with open-drain output | Production | |
| 74AUP1G07GF | Low-power buffer with open-drain output | NotForDesignIn | |
| 74AUP1G07GM | Low-power buffer with open-drain output | Production | |
| 74AUP1G07GN | Low-power buffer with open-drain output | Production | |
| 74AUP1G07GS | Low-power buffer with open-drain output | Production | |
| 74AUP1G07GW | Low-power buffer with open-drain output | Production | |
| 74AUP1G07GW-Q100 | Low-power buffer with open-drain output | Production | |
| 74AUP1G07GX | Low-power buffer with open-drain output | Production | |
| 74AUP1G07GX4 | Low-power buffer with open-drain output | Production | |
| 74AUP1G07GZ | Low-power buffer with open-drain output | Production | |
| 74AUP1G07GZ-Q100 | Low-power buffer with open-drain output | Production | |
| 74AUP1G0832GF | Low-power 3-input AND-OR gate | EndOfLife | |
| 74AUP1G0832GM | Low-power 3-input AND-OR gate | Production | |
| 74AUP1G0832GN | Low-power 3-input AND-OR gate | Production | |
| 74AUP1G0832GS | Low-power 3-input AND-OR gate | Production | |
| 74AUP1G0832GW | Low-power 3-input AND-OR gate | Production | |
| 74AUP1G08GF | Low-power 2-input AND gate | NotForDesignIn | |
| 74AUP1G08GM | Low-power 2-input AND gate | Production | |
| 74AUP1G08GM-Q100 | Low-power 2-input AND gate | Production | |
| 74AUP1G08GN | Low-power 2-input AND gate | Production | |
| 74AUP1G08GS | Low-power 2-input AND gate | Production | |
| 74AUP1G08GW | Low-power 2-input AND gate | Production | |
| 74AUP1G08GW-Q100 | Low-power 2-input AND gate | Production | |
| 74AUP1G08GX | Low-power 2-input AND gate | Production | |
| 74AUP1G08GZ | Low-power 2-input AND gate | Production | |
| 74AUP1G08GZ-Q100 | Low-power 2-input AND gate | Production | |
| 74AUP1G09GF | Low-power 2-input AND gate with open-drain | NotForDesignIn | |
| 74AUP1G09GM | Low-power 2-input AND gate with open-drain | Production | |
| 74AUP1G09GN | Low-power 2-input AND gate with open-drain | Production | |
| 74AUP1G09GS | Low-power 2-input AND gate with open-drain | Production | |
| 74AUP1G09GW | Low-power 2-input AND gate with open-drain | Production | |
| 74AUP1G09GW-Q100 | Low-power 2-input AND gate with open-drain | Production | |
| 74AUP1G09GX | Low-power 2-input AND gate with open-drain | Production | |
| 74AUP1G09GZ | Low-power 2-input AND gate with open-drain | Production | |
| 74AUP1G09GZ-Q100 | Low-power 2-input AND gate with open-drain | Production | |
| 74AUP1G11GF | Low-power 3-input AND gate | EndOfLife | |
| 74AUP1G11GM | Low-power 3-input AND gate | Production | |
| 74AUP1G11GN | Low-power 3-input AND gate | Production | |
| 74AUP1G11GS | Low-power 3-input AND gate | Production | |
| 74AUP1G11GW | Low-power 3-input AND gate | Production | |
| 74AUP1G11GW-Q100 | Low-power 3-input AND gate | Production | |
| 74AUP1G125GF | Low-power buffer/line driver; 3-state | EndOfLife | |
| 74AUP1G125GM | Low-power buffer/line driver; 3-state | Production | |
| 74AUP1G125GM-Q100 | Low-power buffer/line driver; 3-state | Production | |
| 74AUP1G125GN | Low-power buffer/line driver; 3-state | Production | |
| 74AUP1G125GS | Low-power buffer/line driver; 3-state | Production | |
| 74AUP1G125GS-Q100 | Low-power buffer/line driver; 3-state | Production | |
| 74AUP1G125GW | Low-power buffer/line driver; 3-state | Production | |
| 74AUP1G125GW-Q100 | Low-power buffer/line driver; 3-state | Production | |
| 74AUP1G125GX | Low-power buffer/line driver; 3-state | Production | |
| 74AUP1G126GF | Low-power buffer/line driver; 3-state | EndOfLife | |
| 74AUP1G126GM | Low-power buffer/line driver; 3-state | Production | |
| 74AUP1G126GN | Low-power buffer/line driver; 3-state | Production | |
| 74AUP1G126GS | Low-power buffer/line driver; 3-state | Production | |
| 74AUP1G126GW | Low-power buffer/line driver; 3-state | Production | |
| 74AUP1G126GX | Low-power buffer/line driver; 3-state | Production | |
| 74AUP1G132GF | Low-power 2-input NAND Schmitt trigger | EndOfLife | |
| 74AUP1G132GM | Low-power 2-input NAND Schmitt trigger | Production | |
| 74AUP1G132GN | Low-power 2-input NAND Schmitt trigger | Production | |
| 74AUP1G132GS | Low-power 2-input NAND Schmitt trigger | Production | |
| 74AUP1G132GW | Low-power 2-input NAND Schmitt trigger | Production | |
| 74AUP1G132GW-Q100 | Low-power 2-input NAND Schmitt trigger | Production | |
| 74AUP1G132GX | Low-power 2-input NAND Schmitt trigger | Production | |
| 74AUP1G132GZ | Low-power 2-input NAND Schmitt trigger | Production | |
| 74AUP1G132GZ-Q100 | Low-power 2-input NAND Schmitt trigger | Production | |
| 74AUP1G14GF | Low-power Schmitt trigger inverter | EndOfLife | |
| 74AUP1G14GM | Low-power Schmitt trigger inverter | Production | |
| 74AUP1G14GN | Low-power Schmitt trigger inverter | Production | |
| 74AUP1G14GS | Low-power Schmitt trigger inverter | Production | |
| 74AUP1G14GV | Low-power Schmitt trigger inverter | Production | |
| 74AUP1G14GW | Low-power Schmitt trigger inverter | Production | |
| 74AUP1G14GW-Q100 | Low-power Schmitt trigger inverter | Production | |
| 74AUP1G14GX | Low-power Schmitt trigger inverter | Production | |
| 74AUP1G14GX4 | Low-power Schmitt trigger inverter | Production | |
| 74AUP1G14GX4-Q100 | Low-power Schmitt trigger inverter | Production | |
| 74AUP1G157GF | Low-power 2-input multiplexer | EndOfLife | |
| 74AUP1G157GM | Low-power 2-input multiplexer | Production | |
| 74AUP1G157GM-Q100 | Low-power 2-input multiplexer | Production | |
| 74AUP1G157GN | Low-power 2-input multiplexer | Production | |
| 74AUP1G157GS | Low-power 2-input multiplexer | Production | |
| 74AUP1G157GW | Low-power 2-input multiplexer | Production | |
| 74AUP1G157GW-Q100 | Low-power 2-input multiplexer | Production | |
| 74AUP1G157GX | Low-power 2-input multiplexer | Production | |
| 74AUP1G158GF | Low-power 2-input multiplexer; inverting | EndOfLife | |
| 74AUP1G158GM | Low-power 2-input multiplexer; inverting | Production | |
| 74AUP1G158GN | Low-power 2-input multiplexer; inverting | Production | |
| 74AUP1G158GS | Low-power 2-input multiplexer; inverting | Production | |
| 74AUP1G158GW | Low-power 2-input multiplexer; inverting | Production | |
| 74AUP1G16GF | Low-power buffer | EndOfLife | |
| 74AUP1G16GM | Low-power buffer | Production | |
| 74AUP1G16GW | Low-power buffer | Production | |
| 74AUP1G175GF | Low-power D-type flip-flop with reset; positive-edge trigger | EndOfLife | |
| 74AUP1G175GM | Low-power D-type flip-flop with reset; positive-edge trigger | Production | |
| 74AUP1G175GN | Low-power D-type flip-flop with reset; positive-edge trigger | Production | |
| 74AUP1G175GS | Low-power D-type flip-flop with reset; positive-edge trigger | Production | |
| 74AUP1G175GW | Low-power D-type flip-flop with reset; positive-edge trigger | Production | |
| 74AUP1G175GW-Q100 | Low-power D-type flip-flop with reset; positive-edge trigger | Production | |
| 74AUP1G17GF | Low-power Schmitt trigger | EndOfLife | |
| 74AUP1G17GM | Low-power Schmitt trigger | Production | |
| 74AUP1G17GN | Low-power Schmitt trigger | Production | |
| 74AUP1G17GS | Low-power Schmitt trigger | Production | |
| 74AUP1G17GV | Low-power Schmitt trigger | Production | |
| 74AUP1G17GW | Low-power Schmitt trigger | Production | |
| 74AUP1G17GW-Q100 | Low-power Schmitt trigger | Production | |
| 74AUP1G17GX | Low-power Schmitt trigger | Production | |
| 74AUP1G17GX4 | Low-power Schmitt trigger | Production | |
| 74AUP1G18GF | Low-power 1-of-2 demultiplexer with 3-state deselected output | EndOfLife | |
| 74AUP1G18GM | Low-power 1-of-2 demultiplexer with 3-state deselected output | Production | |
| 74AUP1G18GN | Low-power 1-of-2 demultiplexer with 3-state deselected output | Production | |
| 74AUP1G18GS | Low-power 1-of-2 demultiplexer with 3-state deselected output | Production | |
| 74AUP1G18GW | Low-power 1-of-2 demultiplexer with 3-state deselected output | Production | |
| 74AUP1G19GF | Low-power 1-of-2 decoder/demultiplexer | EndOfLife | |
| 74AUP1G19GM | Low-power 1-of-2 decoder/demultiplexer | Production | |
| 74AUP1G19GN | Low-power 1-of-2 decoder/demultiplexer | Production | |
| 74AUP1G19GS | Low-power 1-of-2 decoder/demultiplexer | Production | |
| 74AUP1G19GW | Low-power 1-of-2 decoder/demultiplexer | Production | |
| 74AUP1G240GF | Low-power inverting buffer/line driver; 3-state | EndOfLife | |
| 74AUP1G240GM | Low-power inverting buffer/line driver; 3-state | Production | |
| 74AUP1G240GN | Low-power inverting buffer/line driver; 3-state | Production | |
| 74AUP1G240GS | Low-power inverting buffer/line driver; 3-state | Production | |
| 74AUP1G240GW | Low-power inverting buffer/line driver; 3-state | Production | |
| 74AUP1G240GX | Low-power inverting buffer/line driver; 3-state | Production | |
| 74AUP1G3208GF | Low-power 3-input OR-AND gate | NotForDesignIn | |
| 74AUP1G3208GM | Low-power 3-input OR-AND gate | Production | |
| 74AUP1G3208GN | Low-power 3-input OR-AND gate | Production | |
| 74AUP1G3208GS | Low-power 3-input OR-AND gate | Production | |
| 74AUP1G3208GW | Low-power 3-input OR-AND gate | Production | |
| 74AUP1G3208GX | Low-power 3-input OR-AND gate | Production | |
| 74AUP1G32GF | Low-power 2-input OR-gate | EndOfLife | |
| 74AUP1G32GM | Low-power 2-input OR-gate | Production | |
| 74AUP1G32GM-Q100 | Low-power 2-input OR-gate | Production | |
| 74AUP1G32GN | Low-power 2-input OR-gate | Production | |
| 74AUP1G32GS | Low-power 2-input OR-gate | Production | |
| 74AUP1G32GW | Low-power 2-input OR-gate | Production | |
| 74AUP1G32GW-Q100 | Low-power 2-input OR-gate | Production | |
| 74AUP1G32GX | Low-power 2-input OR-gate | Production | |
| 74AUP1G32GZ | Low-power 2-input OR-gate | Production | |
| 74AUP1G32GZ-Q100 | Low-power 2-input OR-gate | Production | |
| 74AUP1G332GF | Low-power 3-input OR-gate | EndOfLife | |
| 74AUP1G332GM | Low-power 3-input OR-gate | Production | |
| 74AUP1G332GN | Low-power 3-input OR-gate | Production | |
| 74AUP1G332GS | Low-power 3-input OR-gate | Production | |
| 74AUP1G332GW | Low-power 3-input OR-gate | Production | |
| 74AUP1G34GF | Low-power buffer | EndOfLife | |
| 74AUP1G34GM | Low-power buffer | Production | |
| 74AUP1G34GN | Low-power buffer | Production | |
| 74AUP1G34GS | Low-power buffer | Production | |
| 74AUP1G34GW | Low-power buffer | Production | |
| 74AUP1G34GW-Q100 | Low-power buffer | Production | |
| 74AUP1G34GX | Low-power buffer | Production | |
| 74AUP1G34GX4 | Low-power buffer | Production | |
| 74AUP1G34GZ | Low-power buffer | Production | |
| 74AUP1G34GZ-Q100 | Low-power buffer | Production | |
| 74AUP1G34UK | Low-power buffer | EndOfLife | |
| 74AUP1G373GF | Low-power D-type transparent latch; 3-state | EndOfLife | |
| 74AUP1G373GM | Low-power D-type transparent latch; 3-state | Production | |
| 74AUP1G373GN | Low-power D-type transparent latch; 3-state | Production | |
| 74AUP1G373GS | Low-power D-type transparent latch; 3-state | Production | |
| 74AUP1G373GW | Low-power D-type transparent latch; 3-state | Production | |
| 74AUP1G373GW-Q100 | Low-power D-type transparent latch; 3-state | Production | |
| 74AUP1G374GF | Low-power D-type flip-flop; positive-edge trigger; 3-state | EndOfLife | |
| 74AUP1G374GM | Low-power D-type flip-flop; positive-edge trigger; 3-state | Production | |
| 74AUP1G374GN | Low-power D-type flip-flop; positive-edge trigger; 3-state | Production | |
| 74AUP1G374GS | Low-power D-type flip-flop; positive-edge trigger; 3-state | Production | |
| 74AUP1G374GW | Low-power D-type flip-flop; positive-edge trigger; 3-state | Production | |
| 74AUP1G374GW-Q100 | Low-power D-type flip-flop; positive-edge trigger; 3-state | Production | |
| 74AUP1G386GF | Low-power 3-input EXCLUSIVE-OR gate | EndOfLife | |
| 74AUP1G386GM | Low-power 3-input EXCLUSIVE-OR gate | Production | |
| 74AUP1G386GN | Low-power 3-input EXCLUSIVE-OR gate | Production | |
| 74AUP1G386GS | Low-power 3-input EXCLUSIVE-OR gate | Production | |
| 74AUP1G386GW | Low-power 3-input EXCLUSIVE-OR gate | Production | |
| 74AUP1G38GF | Low-power 2-input NAND gate (open drain) | EndOfLife | |
| 74AUP1G38GM | Low-power 2-input NAND gate (open drain) | Production | |
| 74AUP1G38GN | Low-power 2-input NAND gate (open drain) | Production | |
| 74AUP1G38GS | Low-power 2-input NAND gate (open drain) | Production | |
| 74AUP1G38GW | Low-power 2-input NAND gate (open drain) | Production | |
| 74AUP1G38GX | Low-power 2-input NAND gate (open drain) | Production | |
| 74AUP1G57GF | Low-power configurable multiple function gate | EndOfLife | |
| 74AUP1G57GM | Low-power configurable multiple function gate | Production | |
| 74AUP1G57GN | Low-power configurable multiple function gate | Production | |
| 74AUP1G57GS | Low-power configurable multiple function gate | Production | |
| 74AUP1G57GW | Low-power configurable multiple function gate | Production | |
| 74AUP1G57GX | Low-power configurable multiple function gate | Production | |
| 74AUP1G58GF | Low-power configurable multiple function gate | EndOfLife | |
| 74AUP1G58GM | Low-power configurable multiple function gate | Production | |
| 74AUP1G58GN | Low-power configurable multiple function gate | Production | |
| 74AUP1G58GS | Low-power configurable multiple function gate | Production | |
| 74AUP1G58GW | Low-power configurable multiple function gate | Production | |
| 74AUP1G58GX | Low-power configurable multiple function gate | Production | |
| 74AUP1G74DC | Low-power D-type flip-flop with set and reset; positive-edge trigger | Production | |
| 74AUP1G74DC-Q100 | Low-power D-type flip-flop with set and reset; positive-edge trigger | Production | |
| 74AUP1G74GD | Low-power D-type flip-flop with set and reset; positive-edge trigger | EndOfLife | |
| 74AUP1G74GF | Low-power D-type flip-flop with set and reset; positive-edge trigger | EndOfLife | |
| 74AUP1G74GM | Low-power D-type flip-flop with set and reset; positive-edge trigger | EndOfLife | |
| 74AUP1G74GN | Low-power D-type flip-flop with set and reset; positive-edge trigger | Production | |
| 74AUP1G74GS | Low-power D-type flip-flop with set and reset; positive-edge trigger | Production | |
| 74AUP1G74GT | Low-power D-type flip-flop with set and reset; positive-edge trigger | Production | |
| 74AUP1G74GX | Low-power D-type flip-flop with set and reset; positive-edge trigger | Production | |
| 74AUP1G79GF | EndOfLife | ||
| 74AUP1G79GM | Low-power D-type flip-flop; positive-edge trigger | Production | |
| 74AUP1G79GN | Low-power D-type flip-flop; positive-edge trigger | Production | |
| 74AUP1G79GS | Low-power D-type flip-flop; positive-edge trigger | Production | |
| 74AUP1G79GV | Low-power D-type flip-flop; positive-edge trigger | Production | |
| 74AUP1G79GW | Low-power D-type flip-flop; positive-edge trigger | Production | |
| 74AUP1G79GX | Low-power D-type flip-flop; positive-edge trigger | Production | |
| 74AUP1G80GF | Low-power D-type flip-flop; positive-edge trigger | EndOfLife | |
| 74AUP1G80GM | Low-power D-type flip-flop; positive-edge trigger | Production | |
| 74AUP1G80GN | Low-power D-type flip-flop; positive-edge trigger | Production | |
| 74AUP1G80GS | Low-power D-type flip-flop; positive-edge trigger | Production | |
| 74AUP1G80GW | Low-power D-type flip-flop; positive-edge trigger | Production | |
| 74AUP1G80GX | Low-power D-type flip-flop; positive-edge trigger | Production | |
| 74AUP1G86GF | Low-power 2-input EXCLUSIVE-OR gate | EndOfLife | |
| 74AUP1G86GM | Low-power 2-input EXCLUSIVE-OR gate | Production | |
| 74AUP1G86GN | Low-power 2-input EXCLUSIVE-OR gate | Production | |
| 74AUP1G86GS | Low-power 2-input EXCLUSIVE-OR gate | Production | |
| 74AUP1G86GW | Low-power 2-input EXCLUSIVE-OR gate | Production | |
| 74AUP1G86GW-Q100 | Low-power 2-input EXCLUSIVE-OR gate | Production | |
| 74AUP1G86GX | Low-power 2-input EXCLUSIVE-OR gate | Production | |
| 74AUP1G885DC | Low-power dual function gate | Production | |
| 74AUP1G885GD | Low-power dual function gate | EndOfLife | |
| 74AUP1G885GF | Low-power dual function gate | EndOfLife | |
| 74AUP1G885GM | Low-power dual function gate | EndOfLife | |
| 74AUP1G885GN | Low-power dual function gate | Production | |
| 74AUP1G885GS | Low-power dual function gate | Production | |
| 74AUP1G885GT | Low-power dual function gate | Production | |
| 74AUP1G97GF | Low-power configurable multiple function gate | EndOfLife | |
| 74AUP1G97GM | Low-power configurable multiple function gate | Production | |
| 74AUP1G97GN | Low-power configurable multiple function gate | Production | |
| 74AUP1G97GS | Low-power configurable multiple function gate | Production | |
| 74AUP1G97GW | Low-power configurable multiple function gate | Production | |
| 74AUP1G97GX | Low-power configurable multiple function gate | Production | |
| 74AUP1G97UK | Low-power configurable multiple function gate | EndOfLife | |
| 74AUP1G98GF | Low-power configurable multiple function gate | EndOfLife | |
| 74AUP1G98GM | Low-power configurable multiple function gate | Production | |
| 74AUP1G98GN | Low-power configurable multiple function gate | Production | |
| 74AUP1G98GS | Low-power configurable multiple function gate | Production | |
| 74AUP1G98GW | Low-power configurable multiple function gate | Production | |
| 74AUP1G98GX | Low-power configurable multiple function gate | Production | |
| 74AUP1GU04GF | Low-power unbuffered inverter | EndOfLife | |
| 74AUP1GU04GM | Low-power unbuffered inverter | Production | |
| 74AUP1GU04GN | Low-power unbuffered inverter | Production | |
| 74AUP1GU04GS | Low-power unbuffered inverter | Production | |
| 74AUP1GU04GW | Low-power unbuffered inverter | Production | |
| 74AUP1GU04GX | Low-power unbuffered inverter | Production | |
| 74AUP1T00GW | Low-power 2-input NAND gate with voltage-level translator | Production | |
| 74AUP1T00GX | Low-power 2-input NAND gate with voltage-level translator | Production | |
| 74AUP1T02GW | Low-power 2-input NOR gate with voltage-level translator | Production | |
| 74AUP1T02GX | Low-power 2-input NOR gate with voltage-level translator | Production | |
| 74AUP1T04GW | Low-power inverter with voltage-level translator | Production | |
| 74AUP1T04GX | Low-power inverter with voltage-level translator | Production | |
| 74AUP1T08GW | Low-power 2-input AND gate with voltage-level translator | Production | |
| 74AUP1T08GW-Q100 | Low-power 2-input AND gate with voltage-level translator | Production | |
| 74AUP1T08GX | Low-power 2-input AND gate with voltage-level translator | Production | |
| 74AUP1T1326GT | Low-power dual supply buffer/line driver; 3-state | EndOfLife | |
| 74AUP1T14GW | Low-power inverter with voltage-level translator | Production | |
| 74AUP1T14GX | Low-power inverter with voltage-level translator | Production | |
| 74AUP1T17GW | Low-power buffer with voltage-level translator | Production | |
| 74AUP1T17GX | Low-power buffer with voltage-level translator | Production | |
| 74AUP1T32GW | Low-power 2-input OR-gate with voltage-level translator | Production | |
| 74AUP1T32GX | Low-power 2-input OR-gate with voltage-level translator | Production | |
| 74AUP1T34GM | Low-power dual supply translating buffer | Production | |
| 74AUP1T34GM-Q100 | Low-power dual supply translating buffer | Production | |
| 74AUP1T34GN | Low-power dual supply translating buffer | Production | |
| 74AUP1T34GS | Low-power dual supply translating buffer | Production | |
| 74AUP1T34GW | Low-power dual supply translating buffer | Production | |
| 74AUP1T34GW-Q100 | Low-power dual supply translating buffer | Production | |
| 74AUP1T34GX | Low-power dual supply translating buffer | Production | |
| 74AUP1T34GZ | Low-power dual supply translating buffer | Production | |
| 74AUP1T34GZ-Q100 | Low-power dual supply translating buffer | Production | |
| 74AUP1T45GM | Low-power dual supply translating transceiver; 3-state | Production | |
| 74AUP1T45GN | Low-power dual supply translating transceiver; 3-state | Production | |
| 74AUP1T45GS | Low-power dual supply translating transceiver; 3-state | Production | |
| 74AUP1T45GW | Low-power dual supply translating transceiver; 3-state | Production | |
| 74AUP1T50GW | Low-power buffer with voltage-level translator | Production | |
| 74AUP1T50GX | Low-power buffer with voltage-level translator | Production | |
| 74AUP1T57GF | Low-power configurable gate with voltage-level translator | EndOfLife | |
| 74AUP1T57GM | Low-power configurable gate with voltage-level translator | Production | |
| 74AUP1T57GN | Low-power configurable gate with voltage-level translator | Production | |
| 74AUP1T57GS | Low-power configurable gate with voltage-level translator | Production | |
| 74AUP1T57GW | Low-power configurable gate with voltage-level translator | Production | |
| 74AUP1T58GF | Low-power configurable gate with voltage-level translator | EndOfLife | |
| 74AUP1T58GM | Low-power configurable gate with voltage-level translator | Production | |
| 74AUP1T58GN | Low-power configurable gate with voltage-level translator | Production | |
| 74AUP1T58GS | Low-power configurable gate with voltage-level translator | Production | |
| 74AUP1T58GW | Low-power configurable gate with voltage-level translator | Production | |
| 74AUP1T86GW | Low-power 2-input EXCLUSIVE-OR gate with voltage-level translator | Production | |
| 74AUP1T86GX | Low-power 2-input EXCLUSIVE-OR gate with voltage-level translator | Production | |
| 74AUP1T87GW | Low-power 2-input EXCLUSIVE-NOR gate with voltage-level translator | Production | |
| 74AUP1T87GX | Low-power 2-input EXCLUSIVE-NOR gate with voltage-level translator | Production | |
| 74AUP1T97GF | Low-power configurable gate with voltage-level translator | NotForDesignIn | |
| 74AUP1T97GM | Low-power configurable gate with voltage-level translator | Production | |
| 74AUP1T97GN | Low-power configurable gate with voltage-level translator | Production | |
| 74AUP1T97GS | Low-power configurable gate with voltage-level translator | Production | |
| 74AUP1T97GW | Low-power configurable gate with voltage-level translator | Production | |
| 74AUP1T97GW-Q100 | Low-power configurable gate with voltage-level translator | Production | |
| 74AUP1T97GX | Low-power configurable gate with voltage-level translator | Production | |
| 74AUP1T97UK | Low-power configurable gate with voltage-level translator | EndOfLife | |
| 74AUP1T98GF | Low-power configurable gate with voltage-level translator | EndOfLife | |
| 74AUP1T98GM | Low-power configurable gate with voltage-level translator | Production | |
| 74AUP1T98GN | Low-power configurable gate with voltage-level translator | Production | |
| 74AUP1T98GS | Low-power configurable gate with voltage-level translator | Production | |
| 74AUP1T98GW | Low-power configurable gate with voltage-level translator | Production | |
| 74AUP1T98GW-Q100 | Low-power configurable gate with voltage-level translator | Production | |
| 74AUP1Z04GF | Low-power X-tal driver with enable and internal resistor | EndOfLife | |
| 74AUP1Z04GM | Low-power X-tal driver with enable and internal resistor | Production | |
| 74AUP1Z04GN | Low-power X-tal driver with enable and internal resistor | Production | |
| 74AUP1Z04GS | Low-power X-tal driver with enable and internal resistor | Production | |
| 74AUP1Z04GW | Low-power X-tal driver with enable and internal resistor | Production | |
| 74AUP1Z04GW-Q100 | Low-power X-tal driver with enable and internal resistor | Production | |
| 74AUP1Z125GF | Low-power X-tal driver with enable and internal resistor; 3-state | EndOfLife | |
| 74AUP1Z125GM | Low-power X-tal driver with enable and internal resistor; 3-state | Production | |
| 74AUP1Z125GN | Low-power X-tal driver with enable and internal resistor; 3-state | Production | |
| 74AUP1Z125GS | Low-power X-tal driver with enable and internal resistor; 3-state | Production | |
| 74AUP1Z125GW | Low-power X-tal driver with enable and internal resistor; 3-state | Production | |
| 74AUP2G00DC | Low-power dual 2-input NAND gate | Production | |
| 74AUP2G00DC-Q100 | Low-power dual 2-input NAND gate | Production | |
| 74AUP2G00GD | Low-power dual 2-input NAND gate | EndOfLife | |
| 74AUP2G00GF | Low-power dual 2-input NAND gate | EndOfLife | |
| 74AUP2G00GM | Low-power dual 2-input NAND gate | EndOfLife | |
| 74AUP2G00GN | Low-power dual 2-input NAND gate | Production | |
| 74AUP2G00GS | Low-power dual 2-input NAND gate | Production | |
| 74AUP2G00GT | Low-power dual 2-input NAND gate | Production | |
| 74AUP2G00GX | Low-power dual 2-input NAND gate | Production | |
| 74AUP2G02DC | Low-power dual 2-input NOR gate | Production | |
| 74AUP2G02GD | Low-power dual 2-input NOR gate | EndOfLife | |
| 74AUP2G02GF | Low-power dual 2-input NOR gate | EndOfLife | |
| 74AUP2G02GM | Low-power dual 2-input NOR gate | EndOfLife | |
| 74AUP2G02GN | Low-power dual 2-input NOR gate | Production | |
| 74AUP2G02GS | Low-power dual 2-input NOR gate | Production | |
| 74AUP2G02GT | Low-power dual 2-input NOR gate | Production | |
| 74AUP2G04GF | Low-power dual inverter | EndOfLife | |
| 74AUP2G04GM | Low-power dual inverter | Production | |
| 74AUP2G04GN | Low-power dual inverter | Production | |
| 74AUP2G04GS | Low-power dual inverter | Production | |
| 74AUP2G04GW | Low-power dual inverter | Production | |
| 74AUP2G04GW-Q100 | Low-power dual inverter | Production | |
| 74AUP2G04GX | Low-power dual inverter | Production | |
| 74AUP2G0604GF | Low-power inverting buffer with open-drain and inverter | EndOfLife | |
| 74AUP2G0604GM | Low-power inverting buffer with open-drain and inverter | Production | |
| 74AUP2G0604GN | Low-power inverting buffer with open-drain and inverter | Production | |
| 74AUP2G0604GS | Low-power inverting buffer with open-drain and inverter | Production | |
| 74AUP2G0604GW | Low-power inverting buffer with open-drain and inverter | Production | |
| 74AUP2G06GF | Low-power dual inverter with open-drain output | EndOfLife | |
| 74AUP2G06GM | Low-power dual inverter with open-drain output | Production | |
| 74AUP2G06GN | Low-power dual inverter with open-drain output | Production | |
| 74AUP2G06GS | Low-power dual inverter with open-drain output | Production | |
| 74AUP2G06GW | Low-power dual inverter with open-drain output | Production | |
| 74AUP2G07GF | Low-power dual buffer with open-drain output | EndOfLife | |
| 74AUP2G07GM | Low-power dual buffer with open-drain output | Production | |
| 74AUP2G07GN | Low-power dual buffer with open-drain output | Production | |
| 74AUP2G07GS | Low-power dual buffer with open-drain output | Production | |
| 74AUP2G07GW | Low-power dual buffer with open-drain output | Production | |
| 74AUP2G07GX | Low-power dual buffer with open-drain output | Production | |
| 74AUP2G08DC | Low-power dual 2-input AND gate | Production | |
| 74AUP2G08DC-Q100 | Low-power dual 2-input AND gate | Production | |
| 74AUP2G08GD | Low-power dual 2-input AND gate | EndOfLife | |
| 74AUP2G08GF | Low-power dual 2-input AND gate | EndOfLife | |
| 74AUP2G08GM | Low-power dual 2-input AND gate | EndOfLife | |
| 74AUP2G08GN | Low-power dual 2-input AND gate | Production | |
| 74AUP2G08GS | Low-power dual 2-input AND gate | Production | |
| 74AUP2G08GT | Low-power dual 2-input AND gate | Production | |
| 74AUP2G08GX | Low-power dual 2-input AND gate | Production | |
| 74AUP2G125DC | Low-power dual buffer/line driver; 3-state | Production | |
| 74AUP2G125DC-Q100 | Low-power dual buffer/line driver; 3-state | Production | |
| 74AUP2G125GD | Low-power dual buffer/line driver; 3-state | EndOfLife | |
| 74AUP2G125GF | Low-power dual buffer/line driver; 3-state | EndOfLife | |
| 74AUP2G125GM | Low-power dual buffer/line driver; 3-state | EndOfLife | |
| 74AUP2G125GN | Low-power dual buffer/line driver; 3-state | Production | |
| 74AUP2G125GS | Low-power dual buffer/line driver; 3-state | Production | |
| 74AUP2G125GT | Low-power dual buffer/line driver; 3-state | Production | |
| 74AUP2G125GX | Low-power dual buffer/line driver; 3-state | Production | |
| 74AUP2G126DC | Low-power dual buffer/line driver; 3-state | Production | |
| 74AUP2G126GD | Low-power dual buffer/line driver; 3-state | EndOfLife | |
| 74AUP2G126GF | Low-power dual buffer/line driver; 3-state | EndOfLife | |
| 74AUP2G126GM | Low-power dual buffer/line driver; 3-state | EndOfLife | |
| 74AUP2G126GN | Low-power dual buffer/line driver; 3-state | Production | |
| 74AUP2G126GS | Low-power dual buffer/line driver; 3-state | Production | |
| 74AUP2G126GT | Low-power dual buffer/line driver; 3-state | Production | |
| 74AUP2G126GX | Low-power dual buffer/line driver; 3-state | Production | |
| 74AUP2G132DC | Low-power dual 2-input NAND Schmitt trigger | Production | |
| 74AUP2G132GD | Low-power dual 2-input NAND Schmitt trigger | EndOfLife | |
| 74AUP2G132GF | Low-power dual 2-input NAND Schmitt trigger | EndOfLife | |
| 74AUP2G132GM | Low-power dual 2-input NAND Schmitt trigger | EndOfLife | |
| 74AUP2G132GN | Low-power dual 2-input NAND Schmitt trigger | Production | |
| 74AUP2G132GS | Low-power dual 2-input NAND Schmitt trigger | Production | |
| 74AUP2G132GT | Low-power dual 2-input NAND Schmitt trigger | Production | |
| 74AUP2G132GX | Low-power dual 2-input NAND Schmitt trigger | Production | |
| 74AUP2G14GF | Low-power dual Schmitt trigger inverter | EndOfLife | |
| 74AUP2G14GM | Low-power dual Schmitt trigger inverter | Production | |
| 74AUP2G14GN | Low-power dual Schmitt trigger inverter | Production | |
| 74AUP2G14GS | Low-power dual Schmitt trigger inverter | Production | |
| 74AUP2G14GW | Low-power dual Schmitt trigger inverter | Production | |
| 74AUP2G14GW-Q100 | Low-power dual Schmitt trigger inverter | Production | |
| 74AUP2G14GX | Low-power dual Schmitt trigger inverter | Production | |
| 74AUP2G157DC | Low-power 2-input multiplexer | Production | |
| 74AUP2G157GD | Low-power 2-input multiplexer | EndOfLife | |
| 74AUP2G157GF | Low-power 2-input multiplexer | EndOfLife | |
| 74AUP2G157GM | Low-power 2-input multiplexer | EndOfLife | |
| 74AUP2G157GN | Low-power 2-input multiplexer | Production | |
| 74AUP2G157GS | Low-power 2-input multiplexer | Production | |
| 74AUP2G157GT | Low-power 2-input multiplexer | Production | |
| 74AUP2G16GF | Low-power dual buffer | EndOfLife | |
| 74AUP2G16GM | Low-power dual buffer | Production | |
| 74AUP2G16GW | Low-power dual buffer | Production | |
| 74AUP2G16GX | EndOfLife | ||
| 74AUP2G17GF | Low-power dual Schmitt trigger | EndOfLife | |
| 74AUP2G17GM | Low-power dual Schmitt trigger | Production | |
| 74AUP2G17GN | Low-power dual Schmitt trigger | Production | |
| 74AUP2G17GS | Low-power dual Schmitt trigger | Production | |
| 74AUP2G17GW | Low-power dual Schmitt trigger | Production | |
| 74AUP2G240DC | Low-power dual inverting buffer/line driver; 3-state | Production | |
| 74AUP2G240GD | Low-power dual inverting buffer/line driver; 3-state | EndOfLife | |
| 74AUP2G240GF | Low-power dual inverting buffer/line driver; 3-state | EndOfLife | |
| 74AUP2G240GM | Low-power dual inverting buffer/line driver; 3-state | EndOfLife | |
| 74AUP2G240GN | Low-power dual inverting buffer/line driver; 3-state | Production | |
| 74AUP2G240GS | Low-power dual inverting buffer/line driver; 3-state | Production | |
| 74AUP2G240GT | Low-power dual inverting buffer/line driver; 3-state | Production | |
| 74AUP2G241DC | Low-power dual buffer/line driver; 3-state | Production | |
| 74AUP2G241GD | Low-power dual buffer/line driver; 3-state | EndOfLife | |
| 74AUP2G241GF | Low-power dual buffer/line driver; 3-state | EndOfLife | |
| 74AUP2G241GM | Low-power dual buffer/line driver; 3-state | EndOfLife | |
| 74AUP2G241GN | Low-power dual buffer/line driver; 3-state | Production | |
| 74AUP2G241GS | Low-power dual buffer/line driver; 3-state | Production | |
| 74AUP2G241GT | Low-power dual buffer/line driver; 3-state | Production | |
| 74AUP2G32DC | Low-power dual 2-input OR gate | Production | |
| 74AUP2G32GD | Low-power dual 2-input OR gate | EndOfLife | |
| 74AUP2G32GF | Low-power dual 2-input OR gate | EndOfLife | |
| 74AUP2G32GM | Low-power dual 2-input OR gate | EndOfLife | |
| 74AUP2G32GN | Low-power dual 2-input OR gate | Production | |
| 74AUP2G32GS | Low-power dual 2-input OR gate | Production | |
| 74AUP2G32GT | Low-power dual 2-input OR gate | Production | |
| 74AUP2G32GX | Low-power dual 2-input OR gate | Production | |
| 74AUP2G3404GF | Low-power buffer and inverter | EndOfLife | |
| 74AUP2G3404GM | Low-power buffer and inverter | Production | |
| 74AUP2G3404GN | Low-power buffer and inverter | Production | |
| 74AUP2G3404GS | Low-power buffer and inverter | Production | |
| 74AUP2G3404GW | Low-power buffer and inverter | Production | |
| 74AUP2G3407GM | Low-power single buffer; single buffer with open-drain | Production | |
| 74AUP2G3407GN | Low-power single buffer; single buffer with open-drain | Production | |
| 74AUP2G3407GS | Low-power single buffer; single buffer with open-drain | Production | |
| 74AUP2G3407GW | Low-power single buffer; single buffer with open-drain | Production | |
| 74AUP2G34GF | Low-power dual buffer | EndOfLife | |
| 74AUP2G34GM | Low-power dual buffer | Production | |
| 74AUP2G34GN | Low-power dual buffer | Production | |
| 74AUP2G34GS | Low-power dual buffer | Production | |
| 74AUP2G34GW | Low-power dual buffer | Production | |
| 74AUP2G34GX | Low-power dual buffer | Production | |
| 74AUP2G38DC | Low-power dual 2-input NAND gate; open drain | Production | |
| 74AUP2G38GD | Low-power dual 2-input NAND gate; open drain | EndOfLife | |
| 74AUP2G38GF | Low-power dual 2-input NAND gate; open drain | EndOfLife | |
| 74AUP2G38GM | Low-power dual 2-input NAND gate; open drain | EndOfLife | |
| 74AUP2G38GN | Low-power dual 2-input NAND gate; open drain | Production | |
| 74AUP2G38GS | Low-power dual 2-input NAND gate; open drain | Production | |
| 74AUP2G38GT | Low-power dual 2-input NAND gate; open drain | Production | |
| 74AUP2G57DP | Low-power dual PCB configurable multiple function gate | Production | |
| 74AUP2G57GF | Low-power dual PCB configurable multiple function gate | EndOfLife | |
| 74AUP2G57GU | Low-power dual PCB configurable multiple function gate | Production | |
| 74AUP2G57GU-Q100 | Low-power dual PCB configurable multiple function gate | Production | |
| 74AUP2G58DP | Low-power dual PCB configurable multiple function gate | Production | |
| 74AUP2G58GF | EndOfLife | ||
| 74AUP2G58GU | Low-power dual PCB configurable multiple function gate | Production | |
| 74AUP2G79DC | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
| 74AUP2G79DC-Q100 | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
| 74AUP2G79GD | Low-power dual D-type flip-flop; positive-edge trigger | EndOfLife | |
| 74AUP2G79GF | Low-power dual D-type flip-flop; positive-edge trigger | EndOfLife | |
| 74AUP2G79GM | Low-power dual D-type flip-flop; positive-edge trigger | EndOfLife | |
| 74AUP2G79GN | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
| 74AUP2G79GS | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
| 74AUP2G79GT | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
| 74AUP2G80DC | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
| 74AUP2G80DC-Q100 | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
| 74AUP2G80GD | Low-power dual D-type flip-flop; positive-edge trigger | EndOfLife | |
| 74AUP2G80GF | Low-power dual D-type flip-flop; positive-edge trigger | EndOfLife | |
| 74AUP2G80GM | Low-power dual D-type flip-flop; positive-edge trigger | EndOfLife | |
| 74AUP2G80GN | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
| 74AUP2G80GS | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
| 74AUP2G80GT | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
| 74AUP2G86DC | Low-power dual 2-input EXCLUSIVE-OR gate | Production | |
| 74AUP2G86GD | Low-power dual 2-input EXCLUSIVE-OR gate | EndOfLife | |
| 74AUP2G86GF | Low-power dual 2-input EXCLUSIVE-OR gate | EndOfLife | |
| 74AUP2G86GM | Low-power dual 2-input EXCLUSIVE-OR gate | EndOfLife | |
| 74AUP2G86GN | Low-power dual 2-input EXCLUSIVE-OR gate | Production | |
| 74AUP2G86GS | Low-power dual 2-input EXCLUSIVE-OR gate | Production | |
| 74AUP2G86GT | Low-power dual 2-input EXCLUSIVE-OR gate | Production | |
| 74AUP2G97DP | Low-power dual PCB configurable multiple function gate | Production | |
| 74AUP2G97GF | Low-power dual PCB configurable multiple function gate | EndOfLife | |
| 74AUP2G97GU | Low-power dual PCB configurable multiple function gate | Production | |
| 74AUP2G98DP | Low-power dual PCB configurable multiple function gate | Production | |
| 74AUP2G98GF | EndOfLife | ||
| 74AUP2G98GU | Low-power dual PCB configurable multiple function gate | Production | |
| 74AUP2GU04GF | Low-power dual unbuffered inverter | EndOfLife | |
| 74AUP2GU04GM | Low-power dual unbuffered inverter | Production | |
| 74AUP2GU04GM-Q100 | Low-power dual unbuffered inverter | Production | |
| 74AUP2GU04GN | Low-power dual unbuffered inverter | Production | |
| 74AUP2GU04GS | Low-power dual unbuffered inverter | Production | |
| 74AUP2GU04GW | Low-power dual unbuffered inverter | Production | |
| 74AUP2GU04GW-Q100 | Low-power dual unbuffered inverter | Production | |
| 74AUP2T1326GF | Low-power dual supply buffer/line driver; 3-state | EndOfLife | |
| 74AUP3G0434DC | Low-power dual inverter and single buffer | Production | |
| 74AUP3G0434GD | Low-power dual inverter and single buffer | EndOfLife | |
| 74AUP3G0434GF | Low-power dual inverter and single buffer | EndOfLife | |
| 74AUP3G0434GM | EndOfLife | ||
| 74AUP3G0434GN | Low-power dual inverter and single buffer | Production | |
| 74AUP3G0434GS | Low-power dual inverter and single buffer | Production | |
| 74AUP3G0434GT | Low-power dual inverter and single buffer | Production | |
| 74AUP3G04DC | Low-power triple inverter | Production | |
| 74AUP3G04GD | Low-power triple inverter | EndOfLife | |
| 74AUP3G04GF | Low-power triple inverter | EndOfLife | |
| 74AUP3G04GM | Low-power triple inverter | EndOfLife | |
| 74AUP3G04GN | Low-power triple inverter | Production | |
| 74AUP3G04GS | Low-power triple inverter | Production | |
| 74AUP3G04GT | Low-power triple inverter | Production | |
| 74AUP3G07DC | Low-power triple buffer with open-drain output | Production | |
| 74AUP3G07GM | Low-power triple buffer with open-drain output | EndOfLife | |
| 74AUP3G07GN | Low-power triple buffer with open-drain output | Production | |
| 74AUP3G07GS | Low-power triple buffer with open-drain output | Production | |
| 74AUP3G07GT | Low-power triple buffer with open-drain output | Production | |
| 74AUP3G14DC | Low-power triple Schmitt trigger inverter | Production | |
| 74AUP3G14GM | Low-power triple Schmitt trigger inverter | EndOfLife | |
| 74AUP3G14GN | Low-power triple Schmitt trigger inverter | Production | |
| 74AUP3G14GS | Low-power triple Schmitt trigger inverter | Production | |
| 74AUP3G14GT | Low-power triple Schmitt trigger inverter | Production | |
| 74AUP3G16DC | Low-power triple buffer | Production | |
| 74AUP3G16GF | Low-power triple buffer | EndOfLife | |
| 74AUP3G16GM | Low-power triple buffer | EndOfLife | |
| 74AUP3G17DC | Low-power triple Schmitt trigger | Production | |
| 74AUP3G17GM | Low-power triple Schmitt trigger | EndOfLife | |
| 74AUP3G17GN | Low-power triple Schmitt trigger | Production | |
| 74AUP3G17GS | Low-power triple Schmitt trigger | Production | |
| 74AUP3G17GT | Low-power triple Schmitt trigger | Production | |
| 74AUP3G3404DC | Low-power dual buffer and single inverter | Production | |
| 74AUP3G3404GD | Low-power dual buffer and single inverter | EndOfLife | |
| 74AUP3G3404GF | Low-power dual buffer and single inverter | EndOfLife | |
| 74AUP3G3404GM | Low-power dual buffer and single inverter | EndOfLife | |
| 74AUP3G3404GN | Low-power dual buffer and single inverter | Production | |
| 74AUP3G3404GS | Low-power dual buffer and single inverter | Production | |
| 74AUP3G3404GT | Low-power dual buffer and single inverter | Production | |
| 74AUP3G34DC | Low-power triple buffer | Production | |
| 74AUP3G34GF | Low-power triple buffer | EndOfLife | |
| 74AUP3G34GN | Low-power triple buffer | Production | |
| 74AUP3G34GS | Low-power triple buffer | Production | |
| 74AUP3G34GT | Low-power triple buffer | Production | |
| 74AUP3G34GX | Low-power triple buffer | Production |
Automotive qualified products (AEC-Q100/Q101)
| Type number | Description | Status | Quick access |
|---|---|---|---|
| 74AUP1G00GW-Q100 | Low-power 2-input NAND gate | Production | |
| 74AUP1G00GZ-Q100 | Low-power 2-input NAND gate | Production | |
| 74AUP1G02GW-Q100 | Low-power 2-input NOR gate | Production | |
| 74AUP1G02GZ-Q100 | Low-power 2-input NOR gate | Production | |
| 74AUP1G04GV-Q100 | Low-power inverter | Production | |
| 74AUP1G04GW-Q100 | Low-power inverter | Production | |
| 74AUP1G04GZ-Q100 | Low-power inverter | Production | |
| 74AUP1G06GW-Q100 | Low-power inverter with open-drain output | Production | |
| 74AUP1G06GZ-Q100 | Low-power inverter with open-drain output | Production | |
| 74AUP1G07GW-Q100 | Low-power buffer with open-drain output | Production | |
| 74AUP1G07GZ-Q100 | Low-power buffer with open-drain output | Production | |
| 74AUP1G08GM-Q100 | Low-power 2-input AND gate | Production | |
| 74AUP1G08GW-Q100 | Low-power 2-input AND gate | Production | |
| 74AUP1G08GZ-Q100 | Low-power 2-input AND gate | Production | |
| 74AUP1G09GW-Q100 | Low-power 2-input AND gate with open-drain | Production | |
| 74AUP1G09GZ-Q100 | Low-power 2-input AND gate with open-drain | Production | |
| 74AUP1G11GW-Q100 | Low-power 3-input AND gate | Production | |
| 74AUP1G125GM-Q100 | Low-power buffer/line driver; 3-state | Production | |
| 74AUP1G125GS-Q100 | Low-power buffer/line driver; 3-state | Production | |
| 74AUP1G125GW-Q100 | Low-power buffer/line driver; 3-state | Production | |
| 74AUP1G132GW-Q100 | Low-power 2-input NAND Schmitt trigger | Production | |
| 74AUP1G132GZ-Q100 | Low-power 2-input NAND Schmitt trigger | Production | |
| 74AUP1G14GW-Q100 | Low-power Schmitt trigger inverter | Production | |
| 74AUP1G14GX4-Q100 | Low-power Schmitt trigger inverter | Production | |
| 74AUP1G157GM-Q100 | Low-power 2-input multiplexer | Production | |
| 74AUP1G157GW-Q100 | Low-power 2-input multiplexer | Production | |
| 74AUP1G175GW-Q100 | Low-power D-type flip-flop with reset; positive-edge trigger | Production | |
| 74AUP1G17GW-Q100 | Low-power Schmitt trigger | Production | |
| 74AUP1G32GM-Q100 | Low-power 2-input OR-gate | Production | |
| 74AUP1G32GW-Q100 | Low-power 2-input OR-gate | Production | |
| 74AUP1G32GZ-Q100 | Low-power 2-input OR-gate | Production | |
| 74AUP1G34GW-Q100 | Low-power buffer | Production | |
| 74AUP1G34GZ-Q100 | Low-power buffer | Production | |
| 74AUP1G373GW-Q100 | Low-power D-type transparent latch; 3-state | Production | |
| 74AUP1G374GW-Q100 | Low-power D-type flip-flop; positive-edge trigger; 3-state | Production | |
| 74AUP1G74DC-Q100 | Low-power D-type flip-flop with set and reset; positive-edge trigger | Production | |
| 74AUP1G86GW-Q100 | Low-power 2-input EXCLUSIVE-OR gate | Production | |
| 74AUP1T08GW-Q100 | Low-power 2-input AND gate with voltage-level translator | Production | |
| 74AUP1T34GM-Q100 | Low-power dual supply translating buffer | Production | |
| 74AUP1T34GW-Q100 | Low-power dual supply translating buffer | Production | |
| 74AUP1T34GZ-Q100 | Low-power dual supply translating buffer | Production | |
| 74AUP1T97GW-Q100 | Low-power configurable gate with voltage-level translator | Production | |
| 74AUP1T98GW-Q100 | Low-power configurable gate with voltage-level translator | Production | |
| 74AUP1Z04GW-Q100 | Low-power X-tal driver with enable and internal resistor | Production | |
| 74AUP2G00DC-Q100 | Low-power dual 2-input NAND gate | Production | |
| 74AUP2G04GW-Q100 | Low-power dual inverter | Production | |
| 74AUP2G08DC-Q100 | Low-power dual 2-input AND gate | Production | |
| 74AUP2G125DC-Q100 | Low-power dual buffer/line driver; 3-state | Production | |
| 74AUP2G14GW-Q100 | Low-power dual Schmitt trigger inverter | Production | |
| 74AUP2G57GU-Q100 | Low-power dual PCB configurable multiple function gate | Production | |
| 74AUP2G79DC-Q100 | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
| 74AUP2G80DC-Q100 | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
| 74AUP2GU04GM-Q100 | Low-power dual unbuffered inverter | Production | |
| 74AUP2GU04GW-Q100 | Low-power dual unbuffered inverter | Production |
Documentation
| File name | Title | Type | Date |
|---|---|---|---|
| XSON6_SOT1115_mk.png | plastic, extremely thin small outline package; 6 terminals; 0.55 mm pitch; 0.9 mm x 1 mm x 0.35 mm body | Marcom graphics | 2017-01-28 |
| AN11052.pdf | Pin FMEA for AUP family | Application note | 2019-01-09 |
| Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904.pdf | Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 | Leaflet | 2019-04-12 |
| vp_AUP.zip | Advanced Ultra-low Power (AUP) | Value proposition | 2025-03-17 |
Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.
Please visit our contact us or {1} for further support.