Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC power devices

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

SOD123F

BZT52H-Q Series

Voltage regulator diodes

General-purpose Zener diodes in an SOD123F small and flat lead Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • Total power dissipation: ≤ 830 mW

  • Three tolerance series: ±1 %, ±2 % and approximately ±5 %

  • Wide working voltage range: nominal 2.4 V to 75 V (E24 range)

  • Small plastic package suitable for surface-mounted design

  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Applications

  • General regulation functions

Parametrics

Type number Package version Package name Size (mm) VZ [nom] (V) IZ (mA) Tolerance +/- VZ [max] (V) IF [max] (mA) VZ [min] (V) Ptot (mW) PZSM (W) TJ [max] (°C) Configuration Automotive qualified
BZT52H-A10-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 10.0 5.0 0.01 10.1 250 9.9 830 40 150 single Y
BZT52H-A11-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 11.0 5.0 0.01 11.11 250 10.8 830 40 150 single Y
BZT52H-A12-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 12.0 5.0 0.01 12.12 250 11.88 830 40 150 single Y
BZT52H-A13-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 13.0 5.0 0.01 13.13 250 12.87 830 40 150 single Y
BZT52H-A15-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 15.0 5.0 0.01 15.15 250 14.85 830 40 150 single Y
BZT52H-A16-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 16.0 5.0 0.01 16.16 250 15.84 830 40 150 single Y
BZT52H-A18-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 18.0 5.0 0.01 18.18 250 17.82 830 40 150 single Y
BZT52H-A20-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 20.0 5.0 0.01 20.2 250 19.8 830 40 150 single Y
BZT52H-A22-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 22.0 5.0 0.01 22.22 250 21.78 830 40 150 single Y
BZT52H-A24-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 24.0 5.0 0.01 24.24 250 23.76 830 40 150 single Y
BZT52H-A27-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 27.0 2.0 0.01 27.27 250 26.73 830 40 150 single Y
BZT52H-A2V4-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 2.4 5.0 0.01 2.43 250 2.37 830 40 150 single Y
BZT52H-A2V7-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 2.7 5.0 0.01 2.73 250 2.67 830 40 150 single Y
BZT52H-A30-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 30.0 2.0 0.01 30.3 250 29.7 830 40 150 single Y
BZT52H-A33-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 33.0 2.0 0.01 36.36 250 35.64 830 40 150 single Y
BZT52H-A36-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 36.0 2.0 0.01 36.36 250 35.64 830 40 150 single Y
BZT52H-A39-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 39.0 2.0 0.01 39.39 250 38.61 830 40 150 single Y
BZT52H-A3V0-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 3.0 5.0 0.01 3.03 250 2.97 830 40 150 single Y
BZT52H-A3V3-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 3.3 5.0 0.01 3.34 250 3.26 830 40 150 single Y
BZT52H-A3V6-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 3.6 5.0 0.01 3.64 250 3.56 830 40 150 single Y
BZT52H-A3V9-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 3.9 5.0 0.01 3.94 250 3.86 830 40 150 single Y
BZT52H-A43-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 43.0 2.0 0.01 43.43 250 42.57 830 40 150 single Y
BZT52H-A47-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 47.0 2.0 0.01 47.47 250 46.53 830 40 150 single Y
BZT52H-A4V3-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 4.3 5.0 0.01 4.35 250 4.25 830 40 150 single Y
BZT52H-A4V7-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 4.7 5.0 0.01 4.75 250 4.65 830 40 150 single Y
BZT52H-A51-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 51.0 2.0 0.01 51.51 250 50.49 830 40 150 single Y
BZT52H-A56-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 56.0 2.0 0.01 56.56 250 55.44 830 40 150 single Y
BZT52H-A5V1-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 5.1 5.0 0.01 5.16 250 5.04 830 40 150 single Y
BZT52H-A5V6-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 5.6 5.0 0.01 5.66 250 5.54 830 40 150 single Y
BZT52H-A62-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 62.0 2.0 0.01 62.62 250 61.38 830 40 150 single Y
BZT52H-A68-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 68.0 2.0 0.01 68.68 250 67.32 830 40 150 single Y
BZT52H-A6V2-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 6.2 5.0 0.01 6.27 250 6.13 830 40 150 single Y
BZT52H-A6V8-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 6.8 5.0 0.01 6.87 250 6.73 830 40 150 single Y
BZT52H-A75-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 75.0 2.0 0.01 75.75 250 74.25 830 40 150 single Y
BZT52H-A7V5-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 7.5 5.0 0.01 7.58 250 7.42 830 40 150 single Y
BZT52H-A8V2-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 8.2 5.0 0.01 8.29 250 8.11 830 40 150 single Y
BZT52H-A9V1-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 9.1 5.0 0.01 9.2 250 9.0 830 40 150 single Y
BZT52H-B10-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 10.0 5.0 0.02 10.2 250 9.8 830 40 150 single Y
BZT52H-B11-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 11.0 5.0 0.02 11.2 250 10.8 830 40 150 single Y
BZT52H-B12-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 12.0 5.0 0.02 12.2 250 11.8 830 40 150 single Y
BZT52H-B13-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 13.0 5.0 0.02 13.3 250 12.7 830 40 150 single Y
BZT52H-B15-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 15.0 5.0 0.02 15.3 250 14.0 830 40 150 single Y
BZT52H-B16-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 16.0 5.0 0.02 16.3 250 15.7 830 40 150 single Y
BZT52H-B18-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 18.0 5.0 0.02 18.4 250 17.6 830 40 150 single Y
BZT52H-B20-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 20.0 5.0 0.02 20.4 250 19.6 830 40 150 single Y
BZT52H-B22-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 22.0 5.0 0.02 22.4 250 21.6 830 40 150 single Y
BZT52H-B24-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 24.0 5.0 0.02 24.5 250 23.5 830 40 150 single Y
BZT52H-B27-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 27.0 2.0 0.02 27.5 250 26.5 830 40 150 single Y
BZT52H-B2V4-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 2.4 5.0 0.02 2.45 250 2.35 830 40 150 single Y
BZT52H-B2V7-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 2.7 5.0 0.02 2.75 250 2.65 830 40 150 single Y
BZT52H-B30-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 30.0 2.0 0.02 30.6 250 29.4 830 40 150 single Y
BZT52H-B33-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 33.0 2.0 0.02 33.7 250 32.3 830 40 150 single Y
BZT52H-B36-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 36.0 2.0 0.02 36.7 250 35.3 830 40 150 single Y
BZT52H-B39-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 39.0 2.0 0.02 39.8 250 38.2 830 40 150 single Y
BZT52H-B3V0-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 3.0 5.0 0.02 3.06 250 2.94 830 40 150 single Y
BZT52H-B3V3-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 3.3 5.0 0.02 3.37 250 3.23 830 40 150 single Y
BZT52H-B3V6-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 3.6 5.0 0.02 3.67 250 3.53 830 40 150 single Y
BZT52H-B3V9-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 3.9 5.0 0.02 3.98 250 3.82 830 40 150 single Y
BZT52H-B43-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 43.0 2.0 0.02 43.9 250 42.1 830 40 150 single Y
BZT52H-B47-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 47.0 2.0 0.02 47.9 250 46.1 830 40 150 single Y
BZT52H-B4V3-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 4.3 5.0 0.02 4.39 250 4.21 830 40 150 single Y
BZT52H-B4V7-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 4.7 5.0 0.02 4.79 250 4.61 830 40 150 single Y
BZT52H-B51-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 51.0 2.0 0.02 52.0 250 50.0 830 40 150 single Y
BZT52H-B56-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 56.0 2.0 0.02 57.1 250 54.9 830 40 150 single Y
BZT52H-B5V1-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 5.1 5.0 0.02 5.2 250 5.0 830 40 150 single Y
BZT52H-B5V6-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 5.6 5.0 0.02 5.71 250 5.49 830 40 150 single Y
BZT52H-B62-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 62.0 2.0 0.02 63.2 250 60.8 830 40 150 single Y
BZT52H-B68-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 68.0 2.0 0.02 69.4 250 66.6 830 40 150 single Y
BZT52H-B6V2-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 6.2 5.0 0.02 6.32 250 6.08 830 40 150 single Y
BZT52H-B6V8-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 6.8 5.0 0.02 6.94 250 6.66 830 40 150 single Y
BZT52H-B75-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 75.0 2.0 0.02 76.5 250 73.5 830 40 150 single Y
BZT52H-B7V5-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 7.5 5.0 0.02 7.65 250 7.35 830 40 150 single Y
BZT52H-B8V2-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 8.2 5.0 0.02 8.36 250 8.04 830 40 150 single Y
BZT52H-B9V1-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 9.1 5.0 0.02 9.28 250 8.92 830 40 150 single Y
BZT52H-C10-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 10.0 5.0 appr. 5% 10.6 250 9.4 830 40 150 single Y
BZT52H-C11-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 11.0 5.0 appr. 5% 11.6 250 10.4 830 40 150 single Y
BZT52H-C12-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 12.0 5.0 appr. 5% 12.7 250 11.4 830 40 150 single Y
BZT52H-C13-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 13.0 5.0 appr. 5% 14.1 250 12.4 830 40 150 single Y
BZT52H-C15-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 15.0 5.0 appr. 5% 15.6 250 13.8 830 40 150 single Y
BZT52H-C16-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 16.0 5.0 appr. 5% 17.1 250 15.3 830 40 150 single Y
BZT52H-C18-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 18.0 5.0 appr. 5% 19.1 250 16.8 830 40 150 single Y
BZT52H-C20-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 20.0 5.0 appr. 5% 21.2 250 18.8 830 40 150 single Y
BZT52H-C22-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 22.0 5.0 appr. 5% 23.3 250 20.8 830 40 150 single Y
BZT52H-C24-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 24.0 5.0 appr. 5% 25.6 250 22.8 830 40 150 single Y
BZT52H-C27-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 27.0 2.0 appr. 5% 28.9 250 25.1 830 40 150 single Y
BZT52H-C2V4-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 2.4 5.0 appr. 5% 2.6 250 2.2 830 40 150 single Y
BZT52H-C2V7-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 2.7 5.0 appr. 5% 2.9 250 2.5 830 40 150 single Y
BZT52H-C30-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 30.0 2.0 appr. 5% 32.0 250 28.0 830 40 150 single Y
BZT52H-C33-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 33.0 2.0 appr. 5% 35.0 250 31.0 830 40 150 single Y
BZT52H-C36-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 36.0 2.0 appr. 5% 38.0 250 34.0 830 40 150 single Y
BZT52H-C39-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 39.0 2.0 appr. 5% 41.0 250 37.0 830 40 150 single Y
BZT52H-C3V0-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 3.0 5.0 appr. 5% 3.2 250 2.8 830 40 150 single Y
BZT52H-C3V3-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 3.3 5.0 appr. 5% 3.5 250 3.1 830 40 150 single Y
BZT52H-C3V6-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 3.6 5.0 appr. 5% 3.8 250 3.4 830 40 150 single Y
BZT52H-C3V9-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 3.9 5.0 appr. 5% 4.1 250 3.7 830 40 150 single Y
BZT52H-C43-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 43.0 2.0 appr. 5% 46.0 250 40.0 830 40 150 single Y
BZT52H-C47-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 47.0 2.0 appr. 5% 50.0 250 44.0 830 40 150 single Y
BZT52H-C4V3-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 4.3 5.0 appr. 5% 4.6 250 4.0 830 40 150 single Y
BZT52H-C4V7-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 4.7 5.0 appr. 5% 5.0 250 4.4 830 40 150 single Y
BZT52H-C51-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 51.0 2.0 appr. 5% 54.0 250 48.0 830 40 150 single Y
BZT52H-C56-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 56.0 2.0 appr. 5% 60.0 250 52.0 830 40 150 single Y
BZT52H-C5V1-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 5.1 5.0 appr. 5% 5.4 250 4.8 830 40 150 single Y
BZT52H-C5V6-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 5.6 5.0 appr. 5% 6.0 250 5.2 830 40 150 single Y
BZT52H-C62-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 62.0 2.0 appr. 5% 66.0 250 58.0 830 40 150 single Y
BZT52H-C68-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 68.0 2.0 appr. 5% 72.0 250 64.0 830 40 150 single Y
BZT52H-C6V2-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 6.2 5.0 appr. 5% 6.6 250 5.8 830 40 150 single Y
BZT52H-C6V8-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 6.8 5.0 appr. 5% 7.2 250 6.4 830 40 150 single Y
BZT52H-C75-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 75.0 2.0 appr. 5% 79.0 250 70.0 830 40 150 single Y
BZT52H-C7V5-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 7.5 5.0 appr. 5% 7.9 250 7.0 830 40 150 single Y
BZT52H-C8V2-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 8.2 5.0 appr. 5% 8.7 250 7.7 830 40 150 single Y
BZT52H-C9V1-Q SOD123F SOD123F 2.6 x 1.6 x 1.1 9.1 5.0 appr. 5% 9.6 250 8.5 830 40 150 single Y

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
BZT52H-A10-Q BZT52H‑A10‑QX
(934662992115)
Active G9 SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-A11-Q BZT52H‑A11‑QX
(934662993115)
Active GA SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-A12-Q BZT52H‑A12‑QX
(934662994115)
Active GB SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-A13-Q BZT52H‑A13‑QX
(934662995115)
Active GC SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-A15-Q BZT52H‑A15‑QX
(934662996115)
Active GD SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-A16-Q BZT52H‑A16‑QX
(934662997115)
Active GE SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-A18-Q BZT52H‑A18‑QX
(934662998115)
Active GF SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-A20-Q BZT52H‑A20‑QX
(934662999115)
Active GG SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-A22-Q BZT52H‑A22‑QX
(934663000115)
Active GH SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-A24-Q BZT52H‑A24‑QX
(934663001115)
Active GJ SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-A27-Q BZT52H‑A27‑QX
(934663002115)
Active GK SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-A2V4-Q BZT52H‑A2V4‑QX
(934662977115)
Active FT SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-A2V7-Q BZT52H‑A2V7‑QX
(934662978115)
Active FU SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-A30-Q BZT52H‑A30‑QX
(934663003115)
Active GL SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-A33-Q BZT52H‑A33‑QX
(934663004115)
Active GM SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-A36-Q BZT52H‑A36‑QX
(934663005115)
Active GN SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-A39-Q BZT52H‑A39‑QX
(934663006115)
Active GP SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-A3V0-Q BZT52H‑A3V0‑QX
(934662979115)
Active FV SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-A3V3-Q BZT52H‑A3V3‑QX
(934662980115)
Active FW SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-A3V6-Q BZT52H‑A3V6‑QX
(934662981115)
Active FX SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-A3V9-Q BZT52H‑A3V9‑QX
(934662982115)
Active FY SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-A43-Q BZT52H‑A43‑QX
(934663007115)
Active GY SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-A47-Q BZT52H‑A47‑QX
(934663008115)
Active GR SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-A4V3-Q BZT52H‑A4V3‑QX
(934662983115)
Active FZ SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-A4V7-Q BZT52H‑A4V7‑QX
(934662984115)
Active G1 SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-A51-Q BZT52H‑A51‑QX
(934663009115)
Active GS SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-A56-Q BZT52H‑A56‑QX
(934663010115)
Active GT SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-A5V1-Q BZT52H‑A5V1‑QX
(934662985115)
Active G2 SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-A5V6-Q BZT52H‑A5V6‑QX
(934662986115)
Active G3 SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-A62-Q BZT52H‑A62‑QX
(934663011115)
Active GU SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-A68-Q BZT52H‑A68‑QX
(934663012115)
Active GV SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-A6V2-Q BZT52H‑A6V2‑QX
(934662987115)
Active G4 SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-A6V8-Q BZT52H‑A6V8‑QX
(934662988115)
Active G5 SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-A75-Q BZT52H‑A75‑QX
(934663013115)
Active GW SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-A7V5-Q BZT52H‑A7V5‑QX
(934662989115)
Active G6 SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-A8V2-Q BZT52H‑A8V2‑QX
(934662990115)
Active G7 SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-A9V1-Q BZT52H‑A9V1‑QX
(934662991115)
Active G8 SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-B10-Q BZT52H‑B10‑QX
(934664294115)
Active DT SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-B11-Q BZT52H‑B11‑QX
(934664316115)
Active DU SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-B12-Q BZT52H‑B12‑QX
(934664317115)
Active DV SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-B13-Q BZT52H‑B13‑QX
(934664277115)
Active DW SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-B15-Q BZT52H‑B15‑QX
(934664276115)
Active DX SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-B16-Q BZT52H‑B16‑QX
(934664318115)
Active DY SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-B18-Q BZT52H‑B18‑QX
(934664242115)
Active DZ SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-B20-Q BZT52H‑B20‑QX
(934664247115)
Active E1 SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-B22-Q BZT52H‑B22‑QX
(934664296115)
Active E2 SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-B24-Q BZT52H‑B24‑QX
(934664236115)
Active E3 SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-B27-Q BZT52H‑B27‑QX
(934664240115)
Active E4 SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-B2V4-Q BZT52H‑B2V4‑QX
(934664393115)
Active DC SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-B2V7-Q BZT52H‑B2V7‑QX
(934664298115)
Active DD SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-B30-Q BZT52H‑B30‑QX
(934664257115)
Active E5 SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-B33-Q BZT52H‑B33‑QX
(934664237115)
Active E6 SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-B36-Q BZT52H‑B36‑QX
(934664319115)
Active E7 SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-B39-Q BZT52H‑B39‑QX
(934664297115)
Active E8 SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-B3V0-Q BZT52H‑B3V0‑QX
(934664289115)
Active DE SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-B3V3-Q BZT52H‑B3V3‑QX
(934664299115)
Active DF SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-B3V6-Q BZT52H‑B3V6‑QX
(934664535115)
Active DG SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-B3V9-Q BZT52H‑B3V9‑QX
(934664258115)
Active DH SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-B43-Q BZT52H‑B43‑QX
(934664249115)
Active E9 SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-B47-Q BZT52H‑B47‑QX
(934664320115)
Active EA SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-B4V3-Q BZT52H‑B4V3‑QX
(934664300115)
Active DJ SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-B4V7-Q BZT52H‑B4V7‑QX
(934664301115)
Active DK SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-B51-Q BZT52H‑B51‑QX
(934664321115)
Active EB SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-B56-Q BZT52H‑B56‑QX
(934664322115)
Active EC SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-B5V1-Q BZT52H‑B5V1‑QX
(934664245115)
Active DL SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-B5V6-Q BZT52H‑B5V6‑QX
(934664266115)
Active DM SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-B62-Q BZT52H‑B62‑QX
(934664248115)
Active ED SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-B68-Q BZT52H‑B68‑QX
(934664323115)
Active EE SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-B6V2-Q BZT52H‑B6V2‑QX
(934664295115)
Active DN SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-B6V8-Q BZT52H‑B6V8‑QX
(934664292115)
Active DP SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-B75-Q BZT52H‑B75‑QX
(934664256115)
Active EF SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-B7V5-Q BZT52H‑B7V5‑QX
(934664302115)
Active DQ SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-B8V2-Q BZT52H‑B8V2‑QX
(934664244115)
Active DR SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-B9V1-Q BZT52H‑B9V1‑QX
(934664264115)
Active DS SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-C10-Q BZT52H‑C10‑QX
(934664261115)
Active BJ SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-C11-Q BZT52H‑C11‑QX
(934664262115)
Active BK SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-C12-Q BZT52H‑C12‑QX
(934664290115)
Active BL SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-C13-Q BZT52H‑C13‑QX
(934664234115)
Active BM SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-C15-Q BZT52H‑C15‑QX
(934664238115)
Active BN SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-C16-Q BZT52H‑C16‑QX
(934664235115)
Active BP SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-C18-Q BZT52H‑C18‑QX
(934664263115)
Active BQ SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-C20-Q BZT52H‑C20‑QX
(934664269115)
Active BR SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-C22-Q BZT52H‑C22‑QX
(934664346115)
Active BS SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-C24-Q BZT52H‑C24‑QX
(934664347115)
Active BT SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-C27-Q BZT52H‑C27‑QX
(934664243115)
Active BU SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-C2V4-Q BZT52H‑C2V4‑QX
(934664324115)
Active B3 SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-C2V7-Q BZT52H‑C2V7‑QX
(934664325115)
Active B4 SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-C30-Q BZT52H‑C30‑QX
(934664288115)
Active BV SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-C33-Q BZT52H‑C33‑QX
(934664349115)
Active BW SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-C36-Q BZT52H‑C36‑QX
(934664350115)
Active BX SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-C39-Q BZT52H‑C39‑QX
(934664352115)
Active BY SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-C3V0-Q BZT52H‑C3V0‑QX
(934664278115)
Active B5 SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-C3V3-Q BZT52H‑C3V3‑QX
(934664327115)
Active B6 SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-C3V6-Q BZT52H‑C3V6‑QX
(934664329115)
Active B7 SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-C3V9-Q BZT52H‑C3V9‑QX
(934664331115)
Active B8 SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-C43-Q BZT52H‑C43‑QX
(934664359115)
Active BZ SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-C47-Q BZT52H‑C47‑QX
(934664361115)
Active C1 SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-C4V3-Q BZT52H‑C4V3‑QX
(934664272115)
Active B9 SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-C4V7-Q BZT52H‑C4V7‑QX
(934664334115)
Active BA SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-C51-Q BZT52H‑C51‑QX
(934664267115)
Active C2 SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-C56-Q BZT52H‑C56‑QX
(934664362115)
Active C3 SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-C5V1-Q BZT52H‑C5V1‑QX
(934664259115)
Active BB SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-C5V6-Q BZT52H‑C5V6‑QX
(934664255115)
Active BC SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-C62-Q BZT52H‑C62‑QX
(934664364115)
Active C4 SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-C68-Q BZT52H‑C68‑QX
(934664241115)
Active C5 SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-C6V2-Q BZT52H‑C6V2‑QX
(934664335115)
Active BD SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-C6V8-Q BZT52H‑C6V8‑QX
(934664239115)
Active BE SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-C75-Q BZT52H‑C75‑QX
(934664365115)
Active C6 SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-C7V5-Q BZT52H‑C7V5‑QX
(934664344115)
Active BF SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-C8V2-Q BZT52H‑C8V2‑QX
(934664345115)
Active BG SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115
BZT52H-C9V1-Q BZT52H‑C9V1‑QX
(934664265115)
Active BH SOD123F
(SOD123F)
SOD123F WAVE_BG-BD-1
SOD123F_115

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
BZT52H-A10-Q BZT52H‑A10‑QX BZT52H-A10-Q rohs rhf rhf
BZT52H-A11-Q BZT52H‑A11‑QX BZT52H-A11-Q rohs rhf rhf
BZT52H-A12-Q BZT52H‑A12‑QX BZT52H-A12-Q rohs rhf rhf
BZT52H-A13-Q BZT52H‑A13‑QX BZT52H-A13-Q rohs rhf rhf
BZT52H-A15-Q BZT52H‑A15‑QX BZT52H-A15-Q rohs rhf rhf
BZT52H-A16-Q BZT52H‑A16‑QX BZT52H-A16-Q rohs rhf rhf
BZT52H-A18-Q BZT52H‑A18‑QX BZT52H-A18-Q rohs rhf rhf
BZT52H-A20-Q BZT52H‑A20‑QX BZT52H-A20-Q rohs rhf rhf
BZT52H-A22-Q BZT52H‑A22‑QX BZT52H-A22-Q rohs rhf rhf
BZT52H-A24-Q BZT52H‑A24‑QX BZT52H-A24-Q rohs rhf rhf
BZT52H-A27-Q BZT52H‑A27‑QX BZT52H-A27-Q rohs rhf rhf
BZT52H-A2V4-Q BZT52H‑A2V4‑QX BZT52H-A2V4-Q rohs rhf rhf
BZT52H-A2V7-Q BZT52H‑A2V7‑QX BZT52H-A2V7-Q rohs rhf rhf
BZT52H-A30-Q BZT52H‑A30‑QX BZT52H-A30-Q rohs rhf rhf
BZT52H-A33-Q BZT52H‑A33‑QX BZT52H-A33-Q rohs rhf rhf
BZT52H-A36-Q BZT52H‑A36‑QX BZT52H-A36-Q rohs rhf rhf
BZT52H-A39-Q BZT52H‑A39‑QX BZT52H-A39-Q rohs rhf rhf
BZT52H-A3V0-Q BZT52H‑A3V0‑QX BZT52H-A3V0-Q rohs rhf rhf
BZT52H-A3V3-Q BZT52H‑A3V3‑QX BZT52H-A3V3-Q rohs rhf rhf
BZT52H-A3V6-Q BZT52H‑A3V6‑QX BZT52H-A3V6-Q rohs rhf rhf
BZT52H-A3V9-Q BZT52H‑A3V9‑QX BZT52H-A3V9-Q rohs rhf rhf
BZT52H-A43-Q BZT52H‑A43‑QX BZT52H-A43-Q rohs rhf rhf
BZT52H-A47-Q BZT52H‑A47‑QX BZT52H-A47-Q rohs rhf rhf
BZT52H-A4V3-Q BZT52H‑A4V3‑QX BZT52H-A4V3-Q rohs rhf rhf
BZT52H-A4V7-Q BZT52H‑A4V7‑QX BZT52H-A4V7-Q rohs rhf rhf
BZT52H-A51-Q BZT52H‑A51‑QX BZT52H-A51-Q rohs rhf rhf
BZT52H-A56-Q BZT52H‑A56‑QX BZT52H-A56-Q rohs rhf rhf
BZT52H-A5V1-Q BZT52H‑A5V1‑QX BZT52H-A5V1-Q rohs rhf rhf
BZT52H-A5V6-Q BZT52H‑A5V6‑QX BZT52H-A5V6-Q rohs rhf rhf
BZT52H-A62-Q BZT52H‑A62‑QX BZT52H-A62-Q rohs rhf rhf
BZT52H-A68-Q BZT52H‑A68‑QX BZT52H-A68-Q rohs rhf rhf
BZT52H-A6V2-Q BZT52H‑A6V2‑QX BZT52H-A6V2-Q rohs rhf rhf
BZT52H-A6V8-Q BZT52H‑A6V8‑QX BZT52H-A6V8-Q rohs rhf rhf
BZT52H-A75-Q BZT52H‑A75‑QX BZT52H-A75-Q rohs rhf rhf
BZT52H-A7V5-Q BZT52H‑A7V5‑QX BZT52H-A7V5-Q rohs rhf rhf
BZT52H-A8V2-Q BZT52H‑A8V2‑QX BZT52H-A8V2-Q rohs rhf rhf
BZT52H-A9V1-Q BZT52H‑A9V1‑QX BZT52H-A9V1-Q rohs rhf rhf
BZT52H-B10-Q BZT52H‑B10‑QX BZT52H-B10-Q rohs rhf rhf
BZT52H-B11-Q BZT52H‑B11‑QX BZT52H-B11-Q rohs rhf rhf
BZT52H-B12-Q BZT52H‑B12‑QX BZT52H-B12-Q rohs rhf rhf
BZT52H-B13-Q BZT52H‑B13‑QX BZT52H-B13-Q rohs rhf rhf
BZT52H-B15-Q BZT52H‑B15‑QX BZT52H-B15-Q rohs rhf rhf
BZT52H-B16-Q BZT52H‑B16‑QX BZT52H-B16-Q rohs rhf rhf
BZT52H-B18-Q BZT52H‑B18‑QX BZT52H-B18-Q rohs rhf rhf
BZT52H-B20-Q BZT52H‑B20‑QX BZT52H-B20-Q rohs rhf rhf
BZT52H-B22-Q BZT52H‑B22‑QX BZT52H-B22-Q rohs rhf rhf
BZT52H-B24-Q BZT52H‑B24‑QX BZT52H-B24-Q rohs rhf rhf
BZT52H-B27-Q BZT52H‑B27‑QX BZT52H-B27-Q rohs rhf rhf
BZT52H-B2V4-Q BZT52H‑B2V4‑QX BZT52H-B2V4-Q rohs rhf rhf
BZT52H-B2V7-Q BZT52H‑B2V7‑QX BZT52H-B2V7-Q rohs rhf rhf
BZT52H-B30-Q BZT52H‑B30‑QX BZT52H-B30-Q rohs rhf rhf
BZT52H-B33-Q BZT52H‑B33‑QX BZT52H-B33-Q rohs rhf rhf
BZT52H-B36-Q BZT52H‑B36‑QX BZT52H-B36-Q rohs rhf rhf
BZT52H-B39-Q BZT52H‑B39‑QX BZT52H-B39-Q rohs rhf rhf
BZT52H-B3V0-Q BZT52H‑B3V0‑QX BZT52H-B3V0-Q rohs rhf rhf
BZT52H-B3V3-Q BZT52H‑B3V3‑QX BZT52H-B3V3-Q rohs rhf rhf
BZT52H-B3V6-Q BZT52H‑B3V6‑QX BZT52H-B3V6-Q rohs rhf rhf
BZT52H-B3V9-Q BZT52H‑B3V9‑QX BZT52H-B3V9-Q rohs rhf rhf
BZT52H-B43-Q BZT52H‑B43‑QX BZT52H-B43-Q rohs rhf rhf
BZT52H-B47-Q BZT52H‑B47‑QX BZT52H-B47-Q rohs rhf rhf
BZT52H-B4V3-Q BZT52H‑B4V3‑QX BZT52H-B4V3-Q rohs rhf rhf
BZT52H-B4V7-Q BZT52H‑B4V7‑QX BZT52H-B4V7-Q rohs rhf rhf
BZT52H-B51-Q BZT52H‑B51‑QX BZT52H-B51-Q rohs rhf rhf
BZT52H-B56-Q BZT52H‑B56‑QX BZT52H-B56-Q rohs rhf rhf
BZT52H-B5V1-Q BZT52H‑B5V1‑QX BZT52H-B5V1-Q rohs rhf rhf
BZT52H-B5V6-Q BZT52H‑B5V6‑QX BZT52H-B5V6-Q rohs rhf rhf
BZT52H-B62-Q BZT52H‑B62‑QX BZT52H-B62-Q rohs rhf rhf
BZT52H-B68-Q BZT52H‑B68‑QX BZT52H-B68-Q rohs rhf rhf
BZT52H-B6V2-Q BZT52H‑B6V2‑QX BZT52H-B6V2-Q rohs rhf rhf
BZT52H-B6V8-Q BZT52H‑B6V8‑QX BZT52H-B6V8-Q rohs rhf rhf
BZT52H-B75-Q BZT52H‑B75‑QX BZT52H-B75-Q rohs rhf rhf
BZT52H-B7V5-Q BZT52H‑B7V5‑QX BZT52H-B7V5-Q rohs rhf rhf
BZT52H-B8V2-Q BZT52H‑B8V2‑QX BZT52H-B8V2-Q rohs rhf rhf
BZT52H-B9V1-Q BZT52H‑B9V1‑QX BZT52H-B9V1-Q rohs rhf rhf
BZT52H-C10-Q BZT52H‑C10‑QX BZT52H-C10-Q rohs rhf rhf
BZT52H-C11-Q BZT52H‑C11‑QX BZT52H-C11-Q rohs rhf rhf
BZT52H-C12-Q BZT52H‑C12‑QX BZT52H-C12-Q rohs rhf rhf
BZT52H-C13-Q BZT52H‑C13‑QX BZT52H-C13-Q rohs rhf rhf
BZT52H-C15-Q BZT52H‑C15‑QX BZT52H-C15-Q rohs rhf rhf
BZT52H-C16-Q BZT52H‑C16‑QX BZT52H-C16-Q rohs rhf rhf
BZT52H-C18-Q BZT52H‑C18‑QX BZT52H-C18-Q rohs rhf rhf
BZT52H-C20-Q BZT52H‑C20‑QX BZT52H-C20-Q rohs rhf rhf
BZT52H-C22-Q BZT52H‑C22‑QX BZT52H-C22-Q rohs rhf rhf
BZT52H-C24-Q BZT52H‑C24‑QX BZT52H-C24-Q rohs rhf rhf
BZT52H-C27-Q BZT52H‑C27‑QX BZT52H-C27-Q rohs rhf rhf
BZT52H-C2V4-Q BZT52H‑C2V4‑QX BZT52H-C2V4-Q rohs rhf rhf
BZT52H-C2V7-Q BZT52H‑C2V7‑QX BZT52H-C2V7-Q rohs rhf rhf
BZT52H-C30-Q BZT52H‑C30‑QX BZT52H-C30-Q rohs rhf rhf
BZT52H-C33-Q BZT52H‑C33‑QX BZT52H-C33-Q rohs rhf rhf
BZT52H-C36-Q BZT52H‑C36‑QX BZT52H-C36-Q rohs rhf rhf
BZT52H-C39-Q BZT52H‑C39‑QX BZT52H-C39-Q rohs rhf rhf
BZT52H-C3V0-Q BZT52H‑C3V0‑QX BZT52H-C3V0-Q rohs rhf rhf
BZT52H-C3V3-Q BZT52H‑C3V3‑QX BZT52H-C3V3-Q rohs rhf rhf
BZT52H-C3V6-Q BZT52H‑C3V6‑QX BZT52H-C3V6-Q rohs rhf rhf
BZT52H-C3V9-Q BZT52H‑C3V9‑QX BZT52H-C3V9-Q rohs rhf rhf
BZT52H-C43-Q BZT52H‑C43‑QX BZT52H-C43-Q rohs rhf rhf
BZT52H-C47-Q BZT52H‑C47‑QX BZT52H-C47-Q rohs rhf rhf
BZT52H-C4V3-Q BZT52H‑C4V3‑QX BZT52H-C4V3-Q rohs rhf rhf
BZT52H-C4V7-Q BZT52H‑C4V7‑QX BZT52H-C4V7-Q rohs rhf rhf
BZT52H-C51-Q BZT52H‑C51‑QX BZT52H-C51-Q rohs rhf rhf
BZT52H-C56-Q BZT52H‑C56‑QX BZT52H-C56-Q rohs rhf rhf
BZT52H-C5V1-Q BZT52H‑C5V1‑QX BZT52H-C5V1-Q rohs rhf rhf
BZT52H-C5V6-Q BZT52H‑C5V6‑QX BZT52H-C5V6-Q rohs rhf rhf
BZT52H-C62-Q BZT52H‑C62‑QX BZT52H-C62-Q rohs rhf rhf
BZT52H-C68-Q BZT52H‑C68‑QX BZT52H-C68-Q rohs rhf rhf
BZT52H-C6V2-Q BZT52H‑C6V2‑QX BZT52H-C6V2-Q rohs rhf rhf
BZT52H-C6V8-Q BZT52H‑C6V8‑QX BZT52H-C6V8-Q rohs rhf rhf
BZT52H-C75-Q BZT52H‑C75‑QX BZT52H-C75-Q rohs rhf rhf
BZT52H-C7V5-Q BZT52H‑C7V5‑QX BZT52H-C7V5-Q rohs rhf rhf
BZT52H-C8V2-Q BZT52H‑C8V2‑QX BZT52H-C8V2-Q rohs rhf rhf
BZT52H-C9V1-Q BZT52H‑C9V1‑QX BZT52H-C9V1-Q rohs rhf rhf
Quality and reliability disclaimer

Documentation (9)

File name Title Type Date
BZT52H-Q_SER Voltage regulator diodes Data sheet 2022-01-14
AN90002 Wave soldering guidelines for flatpack packages Application note 2023-11-02
AN90063 Questions about package outline drawings Application note 2026-06-17
SOD123F 3D model for products with SOD123F package Design support 2013-10-03
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOD123F_mk plastic, surface-mounted package; 2 leads; 2.6 mm x 1.6 mm x 1.1 mm body Marcom graphics 2017-01-28
REFLOW_BG-BD-1 Reflow soldering profile Other type 2026-02-10
SOD123F plastic, surface-mounted package; 2 leads; 2.6 mm x 1.6 mm x 1.1 mm body Package information 2022-05-27
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOD123F 3D model for products with SOD123F package Design support 2013-10-03

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.