Size reduction XSON6 compared to TSSOP6
MicroPak packages are leadless Mini Logic packages which house the same silicon die as larger leaded PicoGate packages. Along with the smaller footprint, this ensures identical electrical performance is assured. Signal integrity may also improve due to lower package parasitic inductance. MicroPak solutions’ tiny size saves valuable board real estate thanks to 0.5 mm as well as state of the art 0.35 mm and 0.30 mm pad pitch.
MicroPak leadless Mini Logic packages are an ideal choice for space-constrained applications where PCB space and low cost assembly is critical. With their larger pads, MicroPak packages offer easier component placement as well as improved strength, reliability, and thermal characteristics over similar sized BGA solutions.
Key features and benefits
Features and benefits
- Very small footprint
- 0.5 mm, 0.35 mm and 0.30 mm pitch options
- Low profile height (0.5 mm or 0.35 mm)
- Leadless, no bent leads
- No co-planarity issues
- Pb-free, RoHS and dark green compliant
- Temperature range -40 °C to 125 °C
- AEC-Q100 qualified
Key applications
Applications
- Space constrained applications
- Consumer electronics
- Portable and mobile devices
- Automotive
Parametric search
Please wait, loading data... Products
Analog & Logic ICs
| Type number | Description | Status | Quick access |
|---|---|---|---|
| 74AHC1G04GM | Inverter | Production | |
| 74AHC1G125GF | Bus buffer/line driver; 3-state | EndOfLife | |
| 74AHC1G125GM | Bus buffer/line driver; 3-state | Production | |
| 74AHC1G126GF | Bus buffer/line driver; 3-state | EndOfLife | |
| 74AHC1G126GM | Bus buffer/line driver; 3-state | Production | |
| 74AHC3G04GT | Inverter | Production | |
| 74AHC3G14GD-Q100 | EndOfLife | ||
| 74AHC3G14GT | Triple inverting Schmitt trigger | Production | |
| 74AHCT1G04GM | Inverter | Production | |
| 74AHCT1G125GF | Bus buffer/line driver; 3-state | EndOfLife | |
| 74AHCT1G125GM | Bus buffer/line driver; 3-state | Production | |
| 74AHCT1G126GM | Bus buffer/line driver; 3-state | Production | |
| 74AHCT2G08GD-Q100 | Dual 2-input AND gate | EndOfLife | |
| 74AHCT2G32GD-Q100 | EndOfLife | ||
| 74AHCT3G14GD-Q100 | EndOfLife | ||
| 74AHCT3G14GT | Triple inverting Schmitt trigger | Production | |
| 74AUP1G00GM | Low-power 2-input NAND gate | Production | |
| 74AUP1G00GN | Low-power 2-input NAND gate | Production | |
| 74AUP1G00GS | Low-power 2-input NAND gate | Production | |
| 74AUP1G00GX | Low-power 2-input NAND gate | Production | |
| 74AUP1G02GM | Low-power 2-input NOR gate | Production | |
| 74AUP1G02GN | Low-power 2-input NOR gate | Production | |
| 74AUP1G02GS | Low-power 2-input NOR gate | Production | |
| 74AUP1G02GX | Low-power 2-input NOR gate | Production | |
| 74AUP1G04GM | Low-power inverter | Production | |
| 74AUP1G04GN | Low-power inverter | Production | |
| 74AUP1G04GS | Low-power inverter | Production | |
| 74AUP1G04GX | Low-power inverter | Production | |
| 74AUP1G06GF | Low-power inverter with open-drain output | EndOfLife | |
| 74AUP1G06GM | Low-power inverter with open-drain output | Production | |
| 74AUP1G06GN | Low-power inverter with open-drain output | Production | |
| 74AUP1G06GS | Low-power inverter with open-drain output | Production | |
| 74AUP1G06GX | Low-power inverter with open-drain output | Production | |
| 74AUP1G07GF | Low-power buffer with open-drain output | NotForDesignIn | |
| 74AUP1G07GM | Low-power buffer with open-drain output | Production | |
| 74AUP1G07GN | Low-power buffer with open-drain output | Production | |
| 74AUP1G07GS | Low-power buffer with open-drain output | Production | |
| 74AUP1G07GX | Low-power buffer with open-drain output | Production | |
| 74AUP1G0832GM | Low-power 3-input AND-OR gate | Production | |
| 74AUP1G0832GN | Low-power 3-input AND-OR gate | Production | |
| 74AUP1G0832GS | Low-power 3-input AND-OR gate | Production | |
| 74AUP1G08GF | Low-power 2-input AND gate | NotForDesignIn | |
| 74AUP1G08GM | Low-power 2-input AND gate | Production | |
| 74AUP1G08GM-Q100 | Low-power 2-input AND gate | Production | |
| 74AUP1G08GN | Low-power 2-input AND gate | Production | |
| 74AUP1G08GS | Low-power 2-input AND gate | Production | |
| 74AUP1G08GX | Low-power 2-input AND gate | Production | |
| 74AUP1G09GF | Low-power 2-input AND gate with open-drain | NotForDesignIn | |
| 74AUP1G09GM | Low-power 2-input AND gate with open-drain | Production | |
| 74AUP1G09GN | Low-power 2-input AND gate with open-drain | Production | |
| 74AUP1G09GS | Low-power 2-input AND gate with open-drain | Production | |
| 74AUP1G09GX | Low-power 2-input AND gate with open-drain | Production | |
| 74AUP1G11GM | Low-power 3-input AND gate | Production | |
| 74AUP1G11GN | Low-power 3-input AND gate | Production | |
| 74AUP1G11GS | Low-power 3-input AND gate | Production | |
| 74AUP1G125GM | Low-power buffer/line driver; 3-state | Production | |
| 74AUP1G125GM-Q100 | Low-power buffer/line driver; 3-state | Production | |
| 74AUP1G125GN | Low-power buffer/line driver; 3-state | Production | |
| 74AUP1G125GS | Low-power buffer/line driver; 3-state | Production | |
| 74AUP1G125GS-Q100 | Low-power buffer/line driver; 3-state | Production | |
| 74AUP1G125GX | Low-power buffer/line driver; 3-state | Production | |
| 74AUP1G126GM | Low-power buffer/line driver; 3-state | Production | |
| 74AUP1G126GN | Low-power buffer/line driver; 3-state | Production | |
| 74AUP1G126GS | Low-power buffer/line driver; 3-state | Production | |
| 74AUP1G126GX | Low-power buffer/line driver; 3-state | Production | |
| 74AUP1G132GM | Low-power 2-input NAND Schmitt trigger | Production | |
| 74AUP1G132GN | Low-power 2-input NAND Schmitt trigger | Production | |
| 74AUP1G132GS | Low-power 2-input NAND Schmitt trigger | Production | |
| 74AUP1G132GX | Low-power 2-input NAND Schmitt trigger | Production | |
| 74AUP1G14GM | Low-power Schmitt trigger inverter | Production | |
| 74AUP1G14GN | Low-power Schmitt trigger inverter | Production | |
| 74AUP1G14GS | Low-power Schmitt trigger inverter | Production | |
| 74AUP1G14GX | Low-power Schmitt trigger inverter | Production | |
| 74AUP1G157GF | Low-power 2-input multiplexer | EndOfLife | |
| 74AUP1G157GM | Low-power 2-input multiplexer | Production | |
| 74AUP1G157GM-Q100 | Low-power 2-input multiplexer | Production | |
| 74AUP1G157GN | Low-power 2-input multiplexer | Production | |
| 74AUP1G157GS | Low-power 2-input multiplexer | Production | |
| 74AUP1G158GM | Low-power 2-input multiplexer; inverting | Production | |
| 74AUP1G158GN | Low-power 2-input multiplexer; inverting | Production | |
| 74AUP1G158GS | Low-power 2-input multiplexer; inverting | Production | |
| 74AUP1G16GM | Low-power buffer | Production | |
| 74AUP1G175GM | Low-power D-type flip-flop with reset; positive-edge trigger | Production | |
| 74AUP1G175GN | Low-power D-type flip-flop with reset; positive-edge trigger | Production | |
| 74AUP1G175GS | Low-power D-type flip-flop with reset; positive-edge trigger | Production | |
| 74AUP1G17GM | Low-power Schmitt trigger | Production | |
| 74AUP1G17GN | Low-power Schmitt trigger | Production | |
| 74AUP1G17GS | Low-power Schmitt trigger | Production | |
| 74AUP1G17GX | Low-power Schmitt trigger | Production | |
| 74AUP1G18GM | Low-power 1-of-2 demultiplexer with 3-state deselected output | Production | |
| 74AUP1G18GN | Low-power 1-of-2 demultiplexer with 3-state deselected output | Production | |
| 74AUP1G18GS | Low-power 1-of-2 demultiplexer with 3-state deselected output | Production | |
| 74AUP1G19GM | Low-power 1-of-2 decoder/demultiplexer | Production | |
| 74AUP1G19GN | Low-power 1-of-2 decoder/demultiplexer | Production | |
| 74AUP1G19GS | Low-power 1-of-2 decoder/demultiplexer | Production | |
| 74AUP1G240GM | Low-power inverting buffer/line driver; 3-state | Production | |
| 74AUP1G240GN | Low-power inverting buffer/line driver; 3-state | Production | |
| 74AUP1G240GS | Low-power inverting buffer/line driver; 3-state | Production | |
| 74AUP1G240GX | Low-power inverting buffer/line driver; 3-state | Production | |
| 74AUP1G3208GF | Low-power 3-input OR-AND gate | NotForDesignIn | |
| 74AUP1G3208GM | Low-power 3-input OR-AND gate | Production | |
| 74AUP1G3208GN | Low-power 3-input OR-AND gate | Production | |
| 74AUP1G3208GS | Low-power 3-input OR-AND gate | Production | |
| 74AUP1G32GF | Low-power 2-input OR-gate | EndOfLife | |
| 74AUP1G32GM | Low-power 2-input OR-gate | Production | |
| 74AUP1G32GM-Q100 | Low-power 2-input OR-gate | Production | |
| 74AUP1G32GN | Low-power 2-input OR-gate | Production | |
| 74AUP1G32GS | Low-power 2-input OR-gate | Production | |
| 74AUP1G32GX | Low-power 2-input OR-gate | Production | |
| 74AUP1G332GM | Low-power 3-input OR-gate | Production | |
| 74AUP1G332GN | Low-power 3-input OR-gate | Production | |
| 74AUP1G332GS | Low-power 3-input OR-gate | Production | |
| 74AUP1G34GM | Low-power buffer | Production | |
| 74AUP1G34GN | Low-power buffer | Production | |
| 74AUP1G34GS | Low-power buffer | Production | |
| 74AUP1G34GX | Low-power buffer | Production | |
| 74AUP1G373GF | Low-power D-type transparent latch; 3-state | EndOfLife | |
| 74AUP1G373GM | Low-power D-type transparent latch; 3-state | Production | |
| 74AUP1G373GN | Low-power D-type transparent latch; 3-state | Production | |
| 74AUP1G373GS | Low-power D-type transparent latch; 3-state | Production | |
| 74AUP1G374GM | Low-power D-type flip-flop; positive-edge trigger; 3-state | Production | |
| 74AUP1G374GN | Low-power D-type flip-flop; positive-edge trigger; 3-state | Production | |
| 74AUP1G374GS | Low-power D-type flip-flop; positive-edge trigger; 3-state | Production | |
| 74AUP1G386GM | Low-power 3-input EXCLUSIVE-OR gate | Production | |
| 74AUP1G386GN | Low-power 3-input EXCLUSIVE-OR gate | Production | |
| 74AUP1G386GS | Low-power 3-input EXCLUSIVE-OR gate | Production | |
| 74AUP1G38GM | Low-power 2-input NAND gate (open drain) | Production | |
| 74AUP1G38GN | Low-power 2-input NAND gate (open drain) | Production | |
| 74AUP1G38GS | Low-power 2-input NAND gate (open drain) | Production | |
| 74AUP1G38GX | Low-power 2-input NAND gate (open drain) | Production | |
| 74AUP1G57GM | Low-power configurable multiple function gate | Production | |
| 74AUP1G57GN | Low-power configurable multiple function gate | Production | |
| 74AUP1G57GS | Low-power configurable multiple function gate | Production | |
| 74AUP1G58GM | Low-power configurable multiple function gate | Production | |
| 74AUP1G58GN | Low-power configurable multiple function gate | Production | |
| 74AUP1G58GS | Low-power configurable multiple function gate | Production | |
| 74AUP1G74GN | Low-power D-type flip-flop with set and reset; positive-edge trigger | Production | |
| 74AUP1G74GS | Low-power D-type flip-flop with set and reset; positive-edge trigger | Production | |
| 74AUP1G74GT | Low-power D-type flip-flop with set and reset; positive-edge trigger | Production | |
| 74AUP1G79GM | Low-power D-type flip-flop; positive-edge trigger | Production | |
| 74AUP1G79GN | Low-power D-type flip-flop; positive-edge trigger | Production | |
| 74AUP1G79GS | Low-power D-type flip-flop; positive-edge trigger | Production | |
| 74AUP1G79GX | Low-power D-type flip-flop; positive-edge trigger | Production | |
| 74AUP1G80GM | Low-power D-type flip-flop; positive-edge trigger | Production | |
| 74AUP1G80GN | Low-power D-type flip-flop; positive-edge trigger | Production | |
| 74AUP1G80GS | Low-power D-type flip-flop; positive-edge trigger | Production | |
| 74AUP1G80GX | Low-power D-type flip-flop; positive-edge trigger | Production | |
| 74AUP1G86GM | Low-power 2-input EXCLUSIVE-OR gate | Production | |
| 74AUP1G86GN | Low-power 2-input EXCLUSIVE-OR gate | Production | |
| 74AUP1G86GS | Low-power 2-input EXCLUSIVE-OR gate | Production | |
| 74AUP1G86GX | Low-power 2-input EXCLUSIVE-OR gate | Production | |
| 74AUP1G885GF | Low-power dual function gate | EndOfLife | |
| 74AUP1G885GN | Low-power dual function gate | Production | |
| 74AUP1G885GS | Low-power dual function gate | Production | |
| 74AUP1G885GT | Low-power dual function gate | Production | |
| 74AUP1G97GM | Low-power configurable multiple function gate | Production | |
| 74AUP1G97GN | Low-power configurable multiple function gate | Production | |
| 74AUP1G97GS | Low-power configurable multiple function gate | Production | |
| 74AUP1G98GM | Low-power configurable multiple function gate | Production | |
| 74AUP1G98GN | Low-power configurable multiple function gate | Production | |
| 74AUP1G98GS | Low-power configurable multiple function gate | Production | |
| 74AUP1GU04GM | Low-power unbuffered inverter | Production | |
| 74AUP1GU04GN | Low-power unbuffered inverter | Production | |
| 74AUP1GU04GS | Low-power unbuffered inverter | Production | |
| 74AUP1GU04GX | Low-power unbuffered inverter | Production | |
| 74AUP1Z04GM | Low-power X-tal driver with enable and internal resistor | Production | |
| 74AUP1Z04GN | Low-power X-tal driver with enable and internal resistor | Production | |
| 74AUP1Z04GS | Low-power X-tal driver with enable and internal resistor | Production | |
| 74AUP1Z125GM | Low-power X-tal driver with enable and internal resistor; 3-state | Production | |
| 74AUP1Z125GN | Low-power X-tal driver with enable and internal resistor; 3-state | Production | |
| 74AUP1Z125GS | Low-power X-tal driver with enable and internal resistor; 3-state | Production | |
| 74AUP2G00GN | Low-power dual 2-input NAND gate | Production | |
| 74AUP2G00GS | Low-power dual 2-input NAND gate | Production | |
| 74AUP2G00GT | Low-power dual 2-input NAND gate | Production | |
| 74AUP2G02GF | Low-power dual 2-input NOR gate | EndOfLife | |
| 74AUP2G02GM | Low-power dual 2-input NOR gate | EndOfLife | |
| 74AUP2G02GN | Low-power dual 2-input NOR gate | Production | |
| 74AUP2G02GS | Low-power dual 2-input NOR gate | Production | |
| 74AUP2G02GT | Low-power dual 2-input NOR gate | Production | |
| 74AUP2G04GF | Low-power dual inverter | EndOfLife | |
| 74AUP2G04GM | Low-power dual inverter | Production | |
| 74AUP2G04GN | Low-power dual inverter | Production | |
| 74AUP2G04GS | Low-power dual inverter | Production | |
| 74AUP2G0604GF | Low-power inverting buffer with open-drain and inverter | EndOfLife | |
| 74AUP2G0604GM | Low-power inverting buffer with open-drain and inverter | Production | |
| 74AUP2G0604GN | Low-power inverting buffer with open-drain and inverter | Production | |
| 74AUP2G0604GS | Low-power inverting buffer with open-drain and inverter | Production | |
| 74AUP2G06GM | Low-power dual inverter with open-drain output | Production | |
| 74AUP2G06GN | Low-power dual inverter with open-drain output | Production | |
| 74AUP2G06GS | Low-power dual inverter with open-drain output | Production | |
| 74AUP2G07GM | Low-power dual buffer with open-drain output | Production | |
| 74AUP2G07GN | Low-power dual buffer with open-drain output | Production | |
| 74AUP2G07GS | Low-power dual buffer with open-drain output | Production | |
| 74AUP2G08GN | Low-power dual 2-input AND gate | Production | |
| 74AUP2G08GS | Low-power dual 2-input AND gate | Production | |
| 74AUP2G08GT | Low-power dual 2-input AND gate | Production | |
| 74AUP2G125GF | Low-power dual buffer/line driver; 3-state | EndOfLife | |
| 74AUP2G125GN | Low-power dual buffer/line driver; 3-state | Production | |
| 74AUP2G125GS | Low-power dual buffer/line driver; 3-state | Production | |
| 74AUP2G125GT | Low-power dual buffer/line driver; 3-state | Production | |
| 74AUP2G126GF | Low-power dual buffer/line driver; 3-state | EndOfLife | |
| 74AUP2G126GN | Low-power dual buffer/line driver; 3-state | Production | |
| 74AUP2G126GS | Low-power dual buffer/line driver; 3-state | Production | |
| 74AUP2G126GT | Low-power dual buffer/line driver; 3-state | Production | |
| 74AUP2G132GF | Low-power dual 2-input NAND Schmitt trigger | EndOfLife | |
| 74AUP2G132GN | Low-power dual 2-input NAND Schmitt trigger | Production | |
| 74AUP2G132GS | Low-power dual 2-input NAND Schmitt trigger | Production | |
| 74AUP2G132GT | Low-power dual 2-input NAND Schmitt trigger | Production | |
| 74AUP2G14GM | Low-power dual Schmitt trigger inverter | Production | |
| 74AUP2G14GN | Low-power dual Schmitt trigger inverter | Production | |
| 74AUP2G14GS | Low-power dual Schmitt trigger inverter | Production | |
| 74AUP2G157GN | Low-power 2-input multiplexer | Production | |
| 74AUP2G157GS | Low-power 2-input multiplexer | Production | |
| 74AUP2G157GT | Low-power 2-input multiplexer | Production | |
| 74AUP2G16GM | Low-power dual buffer | Production | |
| 74AUP2G17GM | Low-power dual Schmitt trigger | Production | |
| 74AUP2G17GN | Low-power dual Schmitt trigger | Production | |
| 74AUP2G17GS | Low-power dual Schmitt trigger | Production | |
| 74AUP2G240GN | Low-power dual inverting buffer/line driver; 3-state | Production | |
| 74AUP2G240GS | Low-power dual inverting buffer/line driver; 3-state | Production | |
| 74AUP2G240GT | Low-power dual inverting buffer/line driver; 3-state | Production | |
| 74AUP2G241GN | Low-power dual buffer/line driver; 3-state | Production | |
| 74AUP2G241GS | Low-power dual buffer/line driver; 3-state | Production | |
| 74AUP2G241GT | Low-power dual buffer/line driver; 3-state | Production | |
| 74AUP2G32GM | Low-power dual 2-input OR gate | EndOfLife | |
| 74AUP2G32GN | Low-power dual 2-input OR gate | Production | |
| 74AUP2G32GS | Low-power dual 2-input OR gate | Production | |
| 74AUP2G32GT | Low-power dual 2-input OR gate | Production | |
| 74AUP2G3404GM | Low-power buffer and inverter | Production | |
| 74AUP2G3404GN | Low-power buffer and inverter | Production | |
| 74AUP2G3404GS | Low-power buffer and inverter | Production | |
| 74AUP2G3407GF | Low-power single buffer; single buffer with open-drain | EndOfLife | |
| 74AUP2G3407GM | Low-power single buffer; single buffer with open-drain | Production | |
| 74AUP2G3407GN | Low-power single buffer; single buffer with open-drain | Production | |
| 74AUP2G3407GS | Low-power single buffer; single buffer with open-drain | Production | |
| 74AUP2G34GM | Low-power dual buffer | Production | |
| 74AUP2G34GN | Low-power dual buffer | Production | |
| 74AUP2G34GS | Low-power dual buffer | Production | |
| 74AUP2G38GM | Low-power dual 2-input NAND gate; open drain | EndOfLife | |
| 74AUP2G38GN | Low-power dual 2-input NAND gate; open drain | Production | |
| 74AUP2G38GS | Low-power dual 2-input NAND gate; open drain | Production | |
| 74AUP2G38GT | Low-power dual 2-input NAND gate; open drain | Production | |
| 74AUP2G79GN | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
| 74AUP2G79GS | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
| 74AUP2G79GT | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
| 74AUP2G80GM | Low-power dual D-type flip-flop; positive-edge trigger | EndOfLife | |
| 74AUP2G80GN | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
| 74AUP2G80GS | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
| 74AUP2G80GT | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
| 74AUP2G86GM | Low-power dual 2-input EXCLUSIVE-OR gate | EndOfLife | |
| 74AUP2G86GN | Low-power dual 2-input EXCLUSIVE-OR gate | Production | |
| 74AUP2G86GS | Low-power dual 2-input EXCLUSIVE-OR gate | Production | |
| 74AUP2G86GT | Low-power dual 2-input EXCLUSIVE-OR gate | Production | |
| 74AUP2GU04GM | Low-power dual unbuffered inverter | Production | |
| 74AUP2GU04GM-Q100 | Low-power dual unbuffered inverter | Production | |
| 74AUP2GU04GN | Low-power dual unbuffered inverter | Production | |
| 74AUP2GU04GS | Low-power dual unbuffered inverter | Production | |
| 74AUP3G0434GN | Low-power dual inverter and single buffer | Production | |
| 74AUP3G0434GS | Low-power dual inverter and single buffer | Production | |
| 74AUP3G0434GT | Low-power dual inverter and single buffer | Production | |
| 74AUP3G04GN | Low-power triple inverter | Production | |
| 74AUP3G04GS | Low-power triple inverter | Production | |
| 74AUP3G04GT | Low-power triple inverter | Production | |
| 74AUP3G07GN | Low-power triple buffer with open-drain output | Production | |
| 74AUP3G07GS | Low-power triple buffer with open-drain output | Production | |
| 74AUP3G07GT | Low-power triple buffer with open-drain output | Production | |
| 74AUP3G14GN | Low-power triple Schmitt trigger inverter | Production | |
| 74AUP3G14GS | Low-power triple Schmitt trigger inverter | Production | |
| 74AUP3G14GT | Low-power triple Schmitt trigger inverter | Production | |
| 74AUP3G17GN | Low-power triple Schmitt trigger | Production | |
| 74AUP3G17GS | Low-power triple Schmitt trigger | Production | |
| 74AUP3G17GT | Low-power triple Schmitt trigger | Production | |
| 74AUP3G3404GN | Low-power dual buffer and single inverter | Production | |
| 74AUP3G3404GS | Low-power dual buffer and single inverter | Production | |
| 74AUP3G3404GT | Low-power dual buffer and single inverter | Production | |
| 74AUP3G34GN | Low-power triple buffer | Production | |
| 74AUP3G34GS | Low-power triple buffer | Production | |
| 74AUP3G34GT | Low-power triple buffer | Production | |
| 74AVC2T45GD-Q100 | EndOfLife | ||
| 74AVC9112GT | 1-to-4 fan-out buffer | Production | |
| 74AXP1G00GS | Low-power 2-input NAND gate | EndOfLife | |
| 74AXP1G00GX | Low-power 2-input NAND gate | EndOfLife | |
| 74AXP1G02GN | Low-power 2-input NOR gate | EndOfLife | |
| 74AXP1G02GS | Low-power 2-input NOR gate | EndOfLife | |
| 74AXP1G02GX | Low-power 2-input NOR gate | EndOfLife | |
| 74AXP1G04GS | Low-power inverter | EndOfLife | |
| 74AXP1G04GX | Low-power inverter | EndOfLife | |
| 74AXP1G06GX | Low-power inverter with open-drain output | EndOfLife | |
| 74AXP1G07GX | Low-power buffer with open-drain output | EndOfLife | |
| 74AXP1G08GS | Low-power 2-input AND gate | EndOfLife | |
| 74AXP1G08GX | Low-power 2-input AND gate | NotForDesignIn | |
| 74AXP1G09GX | Low-power 2-input AND gate with open-drain | EndOfLife | |
| 74AXP1G125GM | Low-power buffer/line driver; 3-state | EndOfLife | |
| 74AXP1G125GS | Low-power buffer/line driver; 3-state | EndOfLife | |
| 74AXP1G125GX | Low-power buffer/line driver; 3-state | NotForDesignIn | |
| 74AXP1G14GN | Low-power Schmitt trigger inverter | EndOfLife | |
| 74AXP1G14GX | Low-power Schmitt trigger inverter | EndOfLife | |
| 74AXP1G17GX | Low-power Schmitt trigger | EndOfLife | |
| 74AXP1G32GS | Low-power 2-input OR gate | EndOfLife | |
| 74AXP1G32GX | Low-power 2-input OR gate | EndOfLife | |
| 74AXP1G86GX | Low-power 2-input EXCLUSIVE-OR gate | EndOfLife | |
| 74AXP1G97GM | Low-power configurable multiple function gate | EndOfLife | |
| 74AXP2G14GN | Low-power dual Schmitt trigger inverter | EndOfLife | |
| 74AXP2G3404GM | Low-power buffer and inverter | EndOfLife | |
| 74AXP2G3404GS | Low-power buffer and inverter | EndOfLife | |
| 74AXP2G34GN | Low-power dual buffer | EndOfLife | |
| 74CBTLV1G125GM | Single bus switch | Production | |
| 74CBTLV1G125GN | Single bus switch | Production | |
| 74CBTLV1G125GS | Single bus switch | Production | |
| 74CBTLV3306GT | 2-bit bus switch | Production | |
| 74HC2G66GT | Dual single-pole single-throw analog switch | Production | |
| 74HC3G04GD-Q100 | EndOfLife | ||
| 74HCT2G66GT | Dual single-pole single-throw analog switch | Production | |
| 74HCT3G04GD-Q100 | EndOfLife | ||
| 74LVC1G00GF | Single 2-input NAND gate | EndOfLife | |
| 74LVC1G00GM | Single 2-input NAND gate | Production | |
| 74LVC1G00GN | Single 2-input NAND gate | Production | |
| 74LVC1G00GS | Single 2-input NAND gate | Production | |
| 74LVC1G00GX | Single 2-input NAND gate | Production | |
| 74LVC1G02GF | Single 2-input NOR gate | EndOfLife | |
| 74LVC1G02GM | Single 2-input NOR gate | Production | |
| 74LVC1G02GN | Single 2-input NOR gate | Production | |
| 74LVC1G02GS | Single 2-input NOR gate | Production | |
| 74LVC1G02GX | Single 2-input NOR gate | Production | |
| 74LVC1G04GF | Single inverter | EndOfLife | |
| 74LVC1G04GM | Single inverter | Production | |
| 74LVC1G04GN | Single inverter | Production | |
| 74LVC1G04GS | Single inverter | Production | |
| 74LVC1G04GX | Single inverter | Production | |
| 74LVC1G06GF | Inverter with open-drain output | EndOfLife | |
| 74LVC1G06GM | Inverter with open-drain output | Production | |
| 74LVC1G06GN | Inverter with open-drain output | Production | |
| 74LVC1G06GS | Inverter with open-drain output | Production | |
| 74LVC1G06GX | Inverter with open-drain output | Production | |
| 74LVC1G07GF | Buffer with open-drain output | NotForDesignIn | |
| 74LVC1G07GM | Buffer with open-drain output | Production | |
| 74LVC1G07GN | Buffer with open-drain output | Production | |
| 74LVC1G07GS | Buffer with open-drain output | Production | |
| 74LVC1G07GS-Q100 | Buffer with open-drain output | Production | |
| 74LVC1G07GX | Buffer with open-drain output | Production | |
| 74LVC1G08GF | Single 2-input AND gate | NotForDesignIn | |
| 74LVC1G08GM | Single 2-input AND gate | Production | |
| 74LVC1G08GM-Q100 | Single 2-input AND gate | Production | |
| 74LVC1G08GN | Single 2-input AND gate | Production | |
| 74LVC1G08GS | Single 2-input AND gate | Production | |
| 74LVC1G08GS-Q100 | Single 2-input AND gate | Production | |
| 74LVC1G08GX | Single 2-input AND gate | Production | |
| 74LVC1G10GF | Single 3-input NAND gate | EndOfLife | |
| 74LVC1G10GM | Single 3-input NAND gate | Production | |
| 74LVC1G10GN | Single 3-input NAND gate | Production | |
| 74LVC1G10GS | Single 3-input NAND gate | Production | |
| 74LVC1G11GF | Single 3-input AND gate | EndOfLife | |
| 74LVC1G11GM | Single 3-input AND gate | Production | |
| 74LVC1G11GN | Single 3-input AND gate | Production | |
| 74LVC1G11GS | Single 3-input AND gate | Production | |
| 74LVC1G123GD | EndOfLife | ||
| 74LVC1G123GF | EndOfLife | ||
| 74LVC1G123GN | Single retriggerable monostable multivibrator; Schmitt trigger inputs | Production | |
| 74LVC1G123GS | Single retriggerable monostable multivibrator; Schmitt trigger inputs | Production | |
| 74LVC1G123GT | Single retriggerable monostable multivibrator; Schmitt trigger inputs | Production | |
| 74LVC1G125GF | Bus buffer/line driver; 3-state | NotForDesignIn | |
| 74LVC1G125GM | Bus buffer/line driver; 3-state | Production | |
| 74LVC1G125GM-Q100 | Bus buffer/line driver; 3-state | Production | |
| 74LVC1G125GN | Bus buffer/line driver; 3-state | Production | |
| 74LVC1G125GS | Bus buffer/line driver; 3-state | Production | |
| 74LVC1G125GX | Bus buffer/line driver; 3-state | Production | |
| 74LVC1G126GM | Bus buffer/line driver; 3-state | Production | |
| 74LVC1G126GN | Bus buffer/line driver; 3-state | Production | |
| 74LVC1G126GS | Bus buffer/line driver; 3-state | Production | |
| 74LVC1G126GX | Bus buffer/line driver; 3-state | Production | |
| 74LVC1G14GF | Single Schmitt-trigger inverter | EndOfLife | |
| 74LVC1G14GM | Single Schmitt-trigger inverter | Production | |
| 74LVC1G14GM-Q100 | Single Schmitt trigger inverter | Production | |
| 74LVC1G14GN | Single Schmitt-trigger inverter | Production | |
| 74LVC1G14GS | Single Schmitt-trigger inverter | Production | |
| 74LVC1G14GX | Single Schmitt-trigger inverter | Production | |
| 74LVC1G157GF | Single 2-input multiplexer | EndOfLife | |
| 74LVC1G157GM | Single 2-input multiplexer | Production | |
| 74LVC1G157GM-Q100 | Single 2-input multiplexer | Production | |
| 74LVC1G157GN | Single 2-input multiplexer | Production | |
| 74LVC1G157GS | Single 2-input multiplexer | Production | |
| 74LVC1G16GF | Single buffer | EndOfLife | |
| 74LVC1G16GM | Single buffer | Production | |
| 74LVC1G175GF | Single D-type flip-flop with reset; positive-edge trigger | EndOfLife | |
| 74LVC1G175GM | Single D-type flip-flop with reset; positive-edge trigger | Production | |
| 74LVC1G175GN | Single D-type flip-flop with reset; positive-edge trigger | Production | |
| 74LVC1G175GS | Single D-type flip-flop with reset; positive-edge trigger | Production | |
| 74LVC1G17GM | Single Schmitt trigger buffer | Production | |
| 74LVC1G17GM-Q100 | Single Schmitt trigger buffer | Production | |
| 74LVC1G17GN | Single Schmitt trigger buffer | Production | |
| 74LVC1G17GS | Single Schmitt trigger buffer | Production | |
| 74LVC1G17GX | Single Schmitt trigger buffer | Production | |
| 74LVC1G19GF | 1-of-2 decoder/demultiplexer | EndOfLife | |
| 74LVC1G19GM | 1-of-2 decoder/demultiplexer | Production | |
| 74LVC1G19GN | 1-of-2 decoder/demultiplexer | Production | |
| 74LVC1G19GS | 1-of-2 decoder/demultiplexer | Production | |
| 74LVC1G240GM | Single inverting buffer/line driver; 3-state | Production | |
| 74LVC1G240GS | Single inverting buffer/line driver; 3-state | Production | |
| 74LVC1G240GX | Single inverting buffer/line driver; 3-state | Production | |
| 74LVC1G27GF | Single 3-input NOR gate | EndOfLife | |
| 74LVC1G27GM | Single 3-input NOR gate | Production | |
| 74LVC1G27GN | Single 3-input NOR gate | Production | |
| 74LVC1G27GS | Single 3-input NOR gate | Production | |
| 74LVC1G3157GM | 10 Ohm single-pole double-throw analog switch | Production | |
| 74LVC1G3157GM-Q100 | 10 Ohm single-pole double-throw analog switch | Production | |
| 74LVC1G3157GN | 10 Ohm single-pole double-throw analog switch | Production | |
| 74LVC1G3157GS | 10 Ohm single-pole double-throw analog switch | Production | |
| 74LVC1G32GF | Single 2-input OR gate | NotForDesignIn | |
| 74LVC1G32GM | Single 2-input OR gate | Production | |
| 74LVC1G32GM-Q100 | Single 2-input OR gate | Production | |
| 74LVC1G32GN | Single 2-input OR gate | Production | |
| 74LVC1G32GS | Single 2-input OR gate | Production | |
| 74LVC1G32GX | Single 2-input OR gate | Production | |
| 74LVC1G332GF | Single 3-input OR gate | EndOfLife | |
| 74LVC1G332GM | Single 3-input OR gate | Production | |
| 74LVC1G332GN | Single 3-input OR gate | Production | |
| 74LVC1G332GS | Single 3-input OR gate | Production | |
| 74LVC1G34GF | Single buffer | EndOfLife | |
| 74LVC1G34GM | Single buffer | Production | |
| 74LVC1G34GN | Single buffer | Production | |
| 74LVC1G34GS | Single buffer | Production | |
| 74LVC1G34GX | Single buffer | Production | |
| 74LVC1G384GM | Bilateral switch | Production | |
| 74LVC1G384GN | Bilateral switch | Production | |
| 74LVC1G384GS | Bilateral switch | Production | |
| 74LVC1G384GX | Bilateral switch | Production | |
| 74LVC1G38GF | 2-input NAND gate; open drain | EndOfLife | |
| 74LVC1G38GM | 2-input NAND gate; open drain | Production | |
| 74LVC1G38GN | 2-input NAND gate; open drain | Production | |
| 74LVC1G38GS | 2-input NAND gate; open drain | Production | |
| 74LVC1G38GX | 2-input NAND gate; open drain | Production | |
| 74LVC1G53GM | 2-channel analog multiplexer/demultiplexer | EndOfLife | |
| 74LVC1G53GN | 2-channel analog multiplexer/demultiplexer | Production | |
| 74LVC1G53GS | 2-channel analog multiplexer/demultiplexer | Production | |
| 74LVC1G53GT | 2-channel analog multiplexer/demultiplexer | Production | |
| 74LVC1G57GF | Low-power configurable multiple function gate | EndOfLife | |
| 74LVC1G57GM | Low-power configurable multiple function gate | Production | |
| 74LVC1G57GN | Low-power configurable multiple function gate | Production | |
| 74LVC1G57GS | Low-power configurable multiple function gate | Production | |
| 74LVC1G58GM | Low-power configurable multiple function gate | Production | |
| 74LVC1G58GN | Low-power configurable multiple function gate | Production | |
| 74LVC1G58GS | Low-power configurable multiple function gate | Production | |
| 74LVC1G66GM | Bilateral switch | Production | |
| 74LVC1G66GM-Q100 | EndOfLife | ||
| 74LVC1G66GN | Bilateral switch | Production | |
| 74LVC1G66GS | Bilateral switch | Production | |
| 74LVC1G74GD | Single D-type flip-flop with set and reset; positive edge trigger | EndOfLife | |
| 74LVC1G74GD-Q100 | EndOfLife | ||
| 74LVC1G74GF | Single D-type flip-flop with set and reset; positive edge trigger | EndOfLife | |
| 74LVC1G74GM | Single D-type flip-flop with set and reset; positive edge trigger | EndOfLife | |
| 74LVC1G74GN | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
| 74LVC1G74GS | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
| 74LVC1G74GT | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
| 74LVC1G74GT-Q100 | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
| 74LVC1G79GF | Single D-type flip-flop; positive-edge trigger | EndOfLife | |
| 74LVC1G79GM | Single D-type flip-flop; positive-edge trigger | Production | |
| 74LVC1G79GN | Single D-type flip-flop; positive-edge trigger | Production | |
| 74LVC1G79GS | Single D-type flip-flop; positive-edge trigger | Production | |
| 74LVC1G79GX | Single D-type flip-flop; positive-edge trigger | Production | |
| 74LVC1G80GF | Single D-type flip-flop; positive-edge trigger | EndOfLife | |
| 74LVC1G80GM | Single D-type flip-flop; positive-edge trigger | Production | |
| 74LVC1G80GN | Single D-type flip-flop; positive-edge trigger | Production | |
| 74LVC1G80GS | Single D-type flip-flop; positive-edge trigger | Production | |
| 74LVC1G80GX | Single D-type flip-flop; positive-edge trigger | Production | |
| 74LVC1G86GF | 2-input EXCLUSIVE-OR gate | EndOfLife | |
| 74LVC1G86GM | 2-input EXCLUSIVE-OR gate | Production | |
| 74LVC1G86GN | 2-input EXCLUSIVE-OR gate | Production | |
| 74LVC1G86GS | 2-input EXCLUSIVE-OR gate | Production | |
| 74LVC1G86GX | 2-input EXCLUSIVE-OR gate | Production | |
| 74LVC1G97GF | Low-power configurable multiple function gate | EndOfLife | |
| 74LVC1G97GM | Low-power configurable multiple function gate | Production | |
| 74LVC1G97GN | Low-power configurable multiple function gate | Production | |
| 74LVC1G97GS | Low-power configurable multiple function gate | Production | |
| 74LVC1G98GF | Low-power configurable multiple function gate | EndOfLife | |
| 74LVC1G98GM | Low-power configurable multiple function gate | Production | |
| 74LVC1G98GN | Low-power configurable multiple function gate | Production | |
| 74LVC1G98GS | Low-power configurable multiple function gate | Production | |
| 74LVC1G99GD | Ultra-configurable multiple function gate; 3-state | EndOfLife | |
| 74LVC1G99GF | Ultra-configurable multiple function gate; 3-state | EndOfLife | |
| 74LVC1G99GM | Ultra-configurable multiple function gate; 3-state | EndOfLife | |
| 74LVC1G99GN | Ultra-configurable multiple function gate; 3-state | Production | |
| 74LVC1G99GS | Ultra-configurable multiple function gate; 3-state | Production | |
| 74LVC1G99GT | Ultra-configurable multiple function gate; 3-state | Production | |
| 74LVC1GU04GF | Unbuffered inverter | EndOfLife | |
| 74LVC1GU04GM | Unbuffered inverter | Production | |
| 74LVC1GU04GN | Unbuffered inverter | Production | |
| 74LVC1GU04GS | Unbuffered inverter | Production | |
| 74LVC1GU04GX | Unbuffered inverter | Production | |
| 74LVC2G00GD | Dual 2-input NAND gate | EndOfLife | |
| 74LVC2G00GF | Dual 2-input NAND gate | EndOfLife | |
| 74LVC2G00GN | Dual 2-input NAND gate | Production | |
| 74LVC2G00GS | Dual 2-input NAND gate | Production | |
| 74LVC2G00GT | Dual 2-input NAND gate | Production | |
| 74LVC2G02GD | Dual 2-input NOR gate | EndOfLife | |
| 74LVC2G02GF | Dual 2-input NOR gate | EndOfLife | |
| 74LVC2G02GM | Dual 2-input NOR gate | EndOfLife | |
| 74LVC2G02GN | Dual 2-input NOR gate | Production | |
| 74LVC2G02GS | Dual 2-input NOR gate | Production | |
| 74LVC2G02GT | Dual 2-input NOR gate | Production | |
| 74LVC2G04GF | Dual inverter | EndOfLife | |
| 74LVC2G04GM | Dual inverter | Production | |
| 74LVC2G04GN | Dual inverter | Production | |
| 74LVC2G04GS | Dual inverter | Production | |
| 74LVC2G04GS-Q100 | Dual inverter | Production | |
| 74LVC2G06GF | Inverters with open-drain outputs | EndOfLife | |
| 74LVC2G06GM | Inverters with open-drain outputs | Production | |
| 74LVC2G06GN | Inverters with open-drain outputs | Production | |
| 74LVC2G06GS | Inverters with open-drain outputs | Production | |
| 74LVC2G07GF | Buffers with open-drain outputs | EndOfLife | |
| 74LVC2G07GM | Buffers with open-drain outputs | Production | |
| 74LVC2G07GN | Buffers with open-drain outputs | Production | |
| 74LVC2G07GS | Buffers with open-drain outputs | Production | |
| 74LVC2G08GF | Dual 2-input AND gate | EndOfLife | |
| 74LVC2G08GM | Dual 2-input AND gate | EndOfLife | |
| 74LVC2G08GN | Dual 2-input AND gate | Production | |
| 74LVC2G08GS | Dual 2-input AND gate | Production | |
| 74LVC2G08GS-Q100 | Dual 2-input AND gate | Production | |
| 74LVC2G08GT | Dual 2-input AND gate | Production | |
| 74LVC2G125GF | Dual bus buffer/line driver; 3-state | EndOfLife | |
| 74LVC2G125GM | Dual bus buffer/line driver; 3-state | EndOfLife | |
| 74LVC2G125GN | Dual bus buffer/line driver; 3-state | Production | |
| 74LVC2G125GS | Dual bus buffer/line driver; 3-state | Production | |
| 74LVC2G125GT | Dual bus buffer/line driver; 3-state | Production | |
| 74LVC2G126GD | Dual bus buffer/line driver; 3-state | EndOfLife | |
| 74LVC2G126GF | Dual bus buffer/line driver; 3-state | EndOfLife | |
| 74LVC2G126GN | Dual bus buffer/line driver; 3-state | Production | |
| 74LVC2G126GS | Dual bus buffer/line driver; 3-state | Production | |
| 74LVC2G126GT | Dual bus buffer/line driver; 3-state | Production | |
| 74LVC2G14GF | Dual inverting Schmitt trigger with 5 V tolerant input | EndOfLife | |
| 74LVC2G14GM | Dual inverting Schmitt trigger with 5 V tolerant input | Production | |
| 74LVC2G14GM-Q100 | Dual inverting Schmitt trigger with 5 V tolerant input | Production | |
| 74LVC2G14GN | Dual inverting Schmitt trigger with 5 V tolerant input | Production | |
| 74LVC2G14GS | Dual inverting Schmitt trigger with 5 V tolerant input | Production | |
| 74LVC2G16GF | Dual buffer gate | EndOfLife | |
| 74LVC2G16GM | Dual buffer gate | Production | |
| 74LVC2G17GM | Dual non-inverting Schmitt trigger with 5 V tolerant input | Production | |
| 74LVC2G17GN | Dual non-inverting Schmitt trigger with 5 V tolerant input | Production | |
| 74LVC2G17GS | Dual non-inverting Schmitt trigger with 5 V tolerant input | Production | |
| 74LVC2G240GD | Dual inverting buffer/line driver; 3-state | EndOfLife | |
| 74LVC2G240GM | Dual inverting buffer/line driver; 3-state | EndOfLife | |
| 74LVC2G240GN | Dual inverting buffer/line driver; 3-state | Production | |
| 74LVC2G240GS | Dual inverting buffer/line driver; 3-state | Production | |
| 74LVC2G240GT | Dual inverting buffer/line driver; 3-state | Production | |
| 74LVC2G241GD | Dual buffer/line driver; 3-state | EndOfLife | |
| 74LVC2G241GM | Dual buffer/line driver; 3-state | EndOfLife | |
| 74LVC2G241GN | Dual buffer/line driver; 3-state | Production | |
| 74LVC2G241GS | Dual buffer/line driver; 3-state | Production | |
| 74LVC2G241GT | Dual buffer/line driver; 3-state | Production | |
| 74LVC2G32GD | Dual 2-input OR gate | EndOfLife | |
| 74LVC2G32GF | Dual 2-input OR gate | EndOfLife | |
| 74LVC2G32GM | Dual 2-input OR gate | EndOfLife | |
| 74LVC2G32GN | Dual 2-input OR gate | Production | |
| 74LVC2G32GS | Dual 2-input OR gate | Production | |
| 74LVC2G32GT | Dual 2-input OR gate | Production | |
| 74LVC2G34GF | Dual buffer gate | EndOfLife | |
| 74LVC2G34GM | Dual buffer gate | Production | |
| 74LVC2G34GM-Q100 | Dual buffer gate | Production | |
| 74LVC2G34GN | Dual buffer gate | Production | |
| 74LVC2G34GS | Dual buffer gate | Production | |
| 74LVC2G38GD | Dual 2-input NAND gate; open drain | EndOfLife | |
| 74LVC2G38GN | Dual 2-input NAND gate; open drain | Production | |
| 74LVC2G38GS | Dual 2-input NAND gate; open drain | Production | |
| 74LVC2G38GT | Dual 2-input NAND gate; open drain | Production | |
| 74LVC2G53GD | 2-channel analog multiplexer/demultiplexer | EndOfLife | |
| 74LVC2G53GN | 2-channel analog multiplexer/demultiplexer | Production | |
| 74LVC2G53GS | 2-channel analog multiplexer/demultiplexer | Production | |
| 74LVC2G53GT | 2-channel analog multiplexer/demultiplexer | Production | |
| 74LVC2G66GD | Bilateral switch | EndOfLife | |
| 74LVC2G66GN | Bilateral switch | Production | |
| 74LVC2G66GT | Bilateral switch | Production | |
| 74LVC2G67GT | Bilateral switch | Development | |
| 74LVC2G67GT-Q100 | Bilateral switch | Development | |
| 74LVC2G74GD | Single D-type flip-flop with set and reset; positive edge trigger | EndOfLife | |
| 74LVC2G74GF | Single D-type flip-flop with set and reset; positive edge trigger | EndOfLife | |
| 74LVC2G74GM | Single D-type flip-flop with set and reset; positive edge trigger | EndOfLife | |
| 74LVC2G74GN | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
| 74LVC2G74GS | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
| 74LVC2G74GT | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
| 74LVC2G86GD | Dual 2-input EXCLUSIVE-OR gate | EndOfLife | |
| 74LVC2G86GN | Dual 2-input EXCLUSIVE-OR gate | Production | |
| 74LVC2G86GS | Dual 2-input EXCLUSIVE-OR gate | Production | |
| 74LVC2G86GT | Dual 2-input EXCLUSIVE-OR gate | Production | |
| 74LVC2GU04GF | Dual unbuffered inverter | EndOfLife | |
| 74LVC2GU04GM | Dual unbuffered inverter | Production | |
| 74LVC2GU04GM-Q100 | Dual unbuffered inverter | Production | |
| 74LVC2GU04GN | Dual unbuffered inverter | Production | |
| 74LVC2GU04GS | Dual unbuffered inverter | Production | |
| 74LVC3G04GD | Triple inverter | EndOfLife | |
| 74LVC3G04GM | Triple inverter | EndOfLife | |
| 74LVC3G04GN | Triple inverter | Production | |
| 74LVC3G04GS | Triple inverter | Production | |
| 74LVC3G04GT | Triple inverter | Production | |
| 74LVC3G06GD | Triple inverter with open-drain output | EndOfLife | |
| 74LVC3G06GF | Triple inverter with open-drain output | EndOfLife | |
| 74LVC3G06GM | Triple inverter with open-drain output | EndOfLife | |
| 74LVC3G06GN | Triple inverter with open-drain output | Production | |
| 74LVC3G06GS | Triple inverter with open-drain output | Production | |
| 74LVC3G06GT | Triple inverter with open-drain output | Production | |
| 74LVC3G07GD | Triple buffer with open-drain output | EndOfLife | |
| 74LVC3G07GF | Triple buffer with open-drain output | EndOfLife | |
| 74LVC3G07GM | Triple buffer with open-drain output | EndOfLife | |
| 74LVC3G07GN | Triple buffer with open-drain output | Production | |
| 74LVC3G07GS | Triple buffer with open-drain output | Production | |
| 74LVC3G07GT | Triple buffer with open-drain output | Production | |
| 74LVC3G14GD | Triple inverting Schmitt trigger with 5 V tolerant input | EndOfLife | |
| 74LVC3G14GF | Triple inverting Schmitt trigger with 5 V tolerant input | EndOfLife | |
| 74LVC3G14GM | Triple inverting Schmitt trigger with 5 V tolerant input | EndOfLife | |
| 74LVC3G14GN | Triple inverting Schmitt trigger with 5 V tolerant input | Production | |
| 74LVC3G14GS | Triple inverting Schmitt trigger with 5 V tolerant input | Production | |
| 74LVC3G14GT | Triple inverting Schmitt trigger with 5 V tolerant input | Production | |
| 74LVC3G17GD | Triple non-inverting Schmitt trigger with 5 V tolerant input | EndOfLife | |
| 74LVC3G17GM | Triple non-inverting Schmitt trigger with 5 V tolerant input | EndOfLife | |
| 74LVC3G17GN | Triple non-inverting Schmitt trigger with 5 V tolerant input | Production | |
| 74LVC3G17GS | Triple non-inverting Schmitt trigger with 5 V tolerant input | Production | |
| 74LVC3G17GT | Triple non-inverting Schmitt trigger with 5 V tolerant input | Production | |
| 74LVC3G34GD | Triple buffer | EndOfLife | |
| 74LVC3G34GF | Triple buffer | EndOfLife | |
| 74LVC3G34GN | Triple buffer | Production | |
| 74LVC3G34GS | Triple buffer | Production | |
| 74LVC3G34GT | Triple buffer | Production | |
| 74LVC3GU04GN | Triple unbuffered inverter | Production | |
| 74LVC3GU04GS | Triple unbuffered inverter | Production | |
| 74LVC3GU04GT | Triple unbuffered inverter | Production | |
| 74LVCV2G66GD | Overvoltage tolerant bilateral switch | EndOfLife | |
| 74LVCV2G66GT | Overvoltage tolerant bilateral switch | Production | |
| CBT3306GM | Dual bus switch | EndOfLife | |
| CBT3306GT | Dual bus switch | Production | |
| CBTD3306GM | Dual bus switch with level shifting | EndOfLife | |
| CBTD3306GT | Dual bus switch with level shifting | Production | |
| XC7SET125GF | Bus buffer/line driver; 3-state | EndOfLife | |
| XC7SET125GM | Bus buffer/line driver; 3-state | Production | |
| XC7SH125GF | Bus buffer/line driver; 3-state | EndOfLife | |
| XC7SH125GM | Bus buffer/line driver; 3-state | Production | |
| XC7WH126GD | Dual buffer/line driver; 3-state | EndOfLife | |
| XC7WH14GD | Triple inverting Schmitt trigger | EndOfLife | |
| XC7WH14GT | Triple inverting Schmitt trigger | Production | |
| XC7WT14GD | Triple inverting Schmitt trigger | EndOfLife | |
| XC7WT14GT | Triple inverting Schmitt trigger | EndOfLife | |
| XS3A1T3157GM | Low-ohmic single-pole double-throw analog switch | Production | |
| XS3A1T3157GS | Low-ohmic single-pole double-throw analog switch | Production | |
| XS3A1T5157GM | Low-ohmic single-pole double-throw analog switch | Production | |
| XS3A1T5157GS | Low-ohmic single-pole double-throw analog switch | Production |
Automotive qualified products (AEC-Q100/Q101)
| Type number | Description | Status | Quick access |
|---|---|---|---|
| 74AHC3G14GD-Q100 | EndOfLife | ||
| 74AHCT2G08GD-Q100 | Dual 2-input AND gate | EndOfLife | |
| 74AHCT2G32GD-Q100 | EndOfLife | ||
| 74AHCT3G14GD-Q100 | EndOfLife | ||
| 74AUP1G08GM-Q100 | Low-power 2-input AND gate | Production | |
| 74AUP1G125GM-Q100 | Low-power buffer/line driver; 3-state | Production | |
| 74AUP1G125GS-Q100 | Low-power buffer/line driver; 3-state | Production | |
| 74AUP1G157GM-Q100 | Low-power 2-input multiplexer | Production | |
| 74AUP1G32GM-Q100 | Low-power 2-input OR-gate | Production | |
| 74AUP2GU04GM-Q100 | Low-power dual unbuffered inverter | Production | |
| 74AVC2T45GD-Q100 | EndOfLife | ||
| 74HC3G04GD-Q100 | EndOfLife | ||
| 74HCT3G04GD-Q100 | EndOfLife | ||
| 74LVC1G07GS-Q100 | Buffer with open-drain output | Production | |
| 74LVC1G08GM-Q100 | Single 2-input AND gate | Production | |
| 74LVC1G08GS-Q100 | Single 2-input AND gate | Production | |
| 74LVC1G125GM-Q100 | Bus buffer/line driver; 3-state | Production | |
| 74LVC1G14GM-Q100 | Single Schmitt trigger inverter | Production | |
| 74LVC1G157GM-Q100 | Single 2-input multiplexer | Production | |
| 74LVC1G17GM-Q100 | Single Schmitt trigger buffer | Production | |
| 74LVC1G3157GM-Q100 | 10 Ohm single-pole double-throw analog switch | Production | |
| 74LVC1G32GM-Q100 | Single 2-input OR gate | Production | |
| 74LVC1G66GM-Q100 | EndOfLife | ||
| 74LVC1G74GD-Q100 | EndOfLife | ||
| 74LVC1G74GT-Q100 | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
| 74LVC2G04GS-Q100 | Dual inverter | Production | |
| 74LVC2G08GS-Q100 | Dual 2-input AND gate | Production | |
| 74LVC2G14GM-Q100 | Dual inverting Schmitt trigger with 5 V tolerant input | Production | |
| 74LVC2G34GM-Q100 | Dual buffer gate | Production | |
| 74LVC2G67GT-Q100 | Bilateral switch | Development | |
| 74LVC2GU04GM-Q100 | Dual unbuffered inverter | Production |
Documentation
| File name | Title | Type | Date |
|---|---|---|---|
| Nexperia_document_QIC_Logic_Packages_Recommendations_201711.pdf | Longevity – Packages by pin count | Leaflet | 2017-11-27 |
| SOT886_mk.png | plastic, extremely thin small outline package; no leads; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Marcom graphics | 2018-02-26 |
| Nexperia_document_guide_MiniLogic_MicroPak_201808.pdf | MicroPak leadless logic portfolio guide | Brochure | 2018-09-03 |
| Nexperia_document_leaflet_Logic_Automotive_MicroPak_solutions_201904.pdf | Automotive logic in MicroPak leadless packages | Leaflet | 2019-04-18 |
| vp_1395303571549.zip | Extremely thin small outline no-leads | Value proposition | 2021-04-22 |
Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.
Please visit our contact us or {1} for further support.