Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC power devices

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

Extremely thin small outline no-leads

Extremely thin small outline no-leads

Size reduction XSON6 compared to TSSOP6

image

MicroPak packages are leadless Mini Logic packages which house the same silicon die as larger leaded PicoGate packages. Along with the smaller footprint, this ensures identical electrical performance is assured. Signal integrity may also improve due to lower package parasitic inductance. MicroPak solutions’ tiny size saves valuable board real estate thanks to 0.5 mm as well as state of the art 0.35 mm and 0.30 mm pad pitch.

MicroPak leadless Mini Logic packages are an ideal choice for space-constrained applications where PCB space and low cost assembly is critical. With their larger pads, MicroPak packages offer easier component placement as well as improved strength, reliability, and thermal characteristics over similar sized BGA solutions.

Key features and benefits

Features and benefits

  • Very small footprint
  • 0.5 mm, 0.35 mm and 0.30 mm pitch options
  • Low profile height (0.5 mm or 0.35 mm)
  • Leadless, no bent leads
  • No co-planarity issues
  • Pb-free, RoHS and dark green compliant
  • Temperature range -40 °C to 125 °C
  • AEC-Q100 qualified

Key applications

Applications

  • Space constrained applications
  • Consumer electronics
  • Portable and mobile devices
  • Automotive

Parametric search

MicroPak
Please wait, loading data...
Parametric search is unavailable.

Products

Analog & Logic ICs

Type number Description Status Quick access
74AHC1G04GM Inverter Production
74AHC1G125GF Bus buffer/line driver; 3-state EndOfLife
74AHC1G125GM Bus buffer/line driver; 3-state Production
74AHC1G126GF Bus buffer/line driver; 3-state EndOfLife
74AHC1G126GM Bus buffer/line driver; 3-state Production
74AHC2G08GD Dual 2-input AND gate EndOfLife
74AHC2G125GD Dual buffer/line driver; 3-state EndOfLife
74AHC2G126GD Dual buffer/line driver; 3-state EndOfLife
74AHC2G241GD Dual buffer/line driver; 3-state EndOfLife
74AHC2G32GD Dual 2-input OR gate EndOfLife
74AHC3G04GD Inverter EndOfLife
74AHC3G04GT Inverter Production
74AHC3G14GD Triple inverting Schmitt trigger EndOfLife
74AHC3G14GD-Q100 EndOfLife
74AHC3G14GT Triple inverting Schmitt trigger Production
74AHC3GU04GD Triple unbuffered inverter EndOfLife
74AHCT1G04GM Inverter Production
74AHCT1G125GF Bus buffer/line driver; 3-state EndOfLife
74AHCT1G125GM Bus buffer/line driver; 3-state Production
74AHCT1G126GM Bus buffer/line driver; 3-state Production
74AHCT2G00GD Dual 2-input NAND gate EndOfLife
74AHCT2G08GD-Q100 Dual 2-input AND gate EndOfLife
74AHCT2G125GD Dual buffer/line driver; 3-state EndOfLife
74AHCT2G126GD Dual buffer/line driver; 3-state EndOfLife
74AHCT2G241GD Dual buffer/line driver; 3-state EndOfLife
74AHCT2G32GD Dual 2-input OR gate EndOfLife
74AHCT2G32GD-Q100 EndOfLife
74AHCT3G04GD Inverter EndOfLife
74AHCT3G14GD Triple inverting Schmitt trigger EndOfLife
74AHCT3G14GD-Q100 EndOfLife
74AHCT3G14GT Triple inverting Schmitt trigger Production
74AUP1G00GM Low-power 2-input NAND gate Production
74AUP1G00GN Low-power 2-input NAND gate Production
74AUP1G00GS Low-power 2-input NAND gate Production
74AUP1G00GX Low-power 2-input NAND gate Production
74AUP1G02GM Low-power 2-input NOR gate Production
74AUP1G02GN Low-power 2-input NOR gate Production
74AUP1G02GS Low-power 2-input NOR gate Production
74AUP1G02GX Low-power 2-input NOR gate Production
74AUP1G04GM Low-power inverter Production
74AUP1G04GN Low-power inverter Production
74AUP1G04GS Low-power inverter Production
74AUP1G04GX Low-power inverter Production
74AUP1G06GF Low-power inverter with open-drain output EndOfLife
74AUP1G06GM Low-power inverter with open-drain output Production
74AUP1G06GN Low-power inverter with open-drain output Production
74AUP1G06GS Low-power inverter with open-drain output Production
74AUP1G06GX Low-power inverter with open-drain output Production
74AUP1G07GF Low-power buffer with open-drain output EndOfLife
74AUP1G07GM Low-power buffer with open-drain output Production
74AUP1G07GN Low-power buffer with open-drain output Production
74AUP1G07GS Low-power buffer with open-drain output Production
74AUP1G07GX Low-power buffer with open-drain output Production
74AUP1G0832GF Low-power 3-input AND-OR gate EndOfLife
74AUP1G0832GM Low-power 3-input AND-OR gate Production
74AUP1G0832GN Low-power 3-input AND-OR gate Production
74AUP1G0832GS Low-power 3-input AND-OR gate Production
74AUP1G08GF Low-power 2-input AND gate NotForDesignIn
74AUP1G08GM Low-power 2-input AND gate Production
74AUP1G08GM-Q100 Low-power 2-input AND gate Production
74AUP1G08GN Low-power 2-input AND gate Production
74AUP1G08GS Low-power 2-input AND gate Production
74AUP1G08GX Low-power 2-input AND gate Production
74AUP1G09GF Low-power 2-input AND gate with open-drain EndOfLife
74AUP1G09GM Low-power 2-input AND gate with open-drain Production
74AUP1G09GN Low-power 2-input AND gate with open-drain Production
74AUP1G09GS Low-power 2-input AND gate with open-drain Production
74AUP1G09GX Low-power 2-input AND gate with open-drain Production
74AUP1G11GF Low-power 3-input AND gate EndOfLife
74AUP1G11GM Low-power 3-input AND gate Production
74AUP1G11GN Low-power 3-input AND gate Production
74AUP1G11GS Low-power 3-input AND gate Production
74AUP1G125GF Low-power buffer/line driver; 3-state EndOfLife
74AUP1G125GM Low-power buffer/line driver; 3-state Production
74AUP1G125GM-Q100 Low-power buffer/line driver; 3-state Production
74AUP1G125GN Low-power buffer/line driver; 3-state Production
74AUP1G125GS Low-power buffer/line driver; 3-state Production
74AUP1G125GS-Q100 Low-power buffer/line driver; 3-state Production
74AUP1G125GX Low-power buffer/line driver; 3-state Production
74AUP1G126GF Low-power buffer/line driver; 3-state EndOfLife
74AUP1G126GM Low-power buffer/line driver; 3-state Production
74AUP1G126GN Low-power buffer/line driver; 3-state Production
74AUP1G126GS Low-power buffer/line driver; 3-state Production
74AUP1G126GX Low-power buffer/line driver; 3-state Production
74AUP1G132GF Low-power 2-input NAND Schmitt trigger EndOfLife
74AUP1G132GM Low-power 2-input NAND Schmitt trigger Production
74AUP1G132GN Low-power 2-input NAND Schmitt trigger Production
74AUP1G132GS Low-power 2-input NAND Schmitt trigger Production
74AUP1G132GX Low-power 2-input NAND Schmitt trigger Production
74AUP1G14GM Low-power Schmitt trigger inverter Production
74AUP1G14GN Low-power Schmitt trigger inverter Production
74AUP1G14GS Low-power Schmitt trigger inverter Production
74AUP1G14GX Low-power Schmitt trigger inverter Production
74AUP1G157GF Low-power 2-input multiplexer EndOfLife
74AUP1G157GM Low-power 2-input multiplexer Production
74AUP1G157GM-Q100 Low-power 2-input multiplexer Production
74AUP1G157GN Low-power 2-input multiplexer Production
74AUP1G157GS Low-power 2-input multiplexer Production
74AUP1G158GF Low-power 2-input multiplexer; inverting EndOfLife
74AUP1G158GM Low-power 2-input multiplexer; inverting Production
74AUP1G158GN Low-power 2-input multiplexer; inverting Production
74AUP1G158GS Low-power 2-input multiplexer; inverting Production
74AUP1G16GF Low-power buffer EndOfLife
74AUP1G16GM Low-power buffer Production
74AUP1G175GM Low-power D-type flip-flop with reset; positive-edge trigger Production
74AUP1G175GN Low-power D-type flip-flop with reset; positive-edge trigger Production
74AUP1G175GS Low-power D-type flip-flop with reset; positive-edge trigger Production
74AUP1G17GM Low-power Schmitt trigger Production
74AUP1G17GN Low-power Schmitt trigger Production
74AUP1G17GS Low-power Schmitt trigger Production
74AUP1G17GX Low-power Schmitt trigger Production
74AUP1G18GF Low-power 1-of-2 demultiplexer with 3-state deselected output EndOfLife
74AUP1G18GM Low-power 1-of-2 demultiplexer with 3-state deselected output Production
74AUP1G18GN Low-power 1-of-2 demultiplexer with 3-state deselected output Production
74AUP1G18GS Low-power 1-of-2 demultiplexer with 3-state deselected output Production
74AUP1G19GM Low-power 1-of-2 decoder/demultiplexer Production
74AUP1G19GN Low-power 1-of-2 decoder/demultiplexer Production
74AUP1G19GS Low-power 1-of-2 decoder/demultiplexer Production
74AUP1G240GM Low-power inverting buffer/line driver; 3-state Production
74AUP1G240GN Low-power inverting buffer/line driver; 3-state Production
74AUP1G240GS Low-power inverting buffer/line driver; 3-state Production
74AUP1G240GX Low-power inverting buffer/line driver; 3-state Production
74AUP1G3208GF Low-power 3-input OR-AND gate NotForDesignIn
74AUP1G3208GM Low-power 3-input OR-AND gate Production
74AUP1G3208GN Low-power 3-input OR-AND gate Production
74AUP1G3208GS Low-power 3-input OR-AND gate Production
74AUP1G32GF Low-power 2-input OR-gate EndOfLife
74AUP1G32GM Low-power 2-input OR-gate Production
74AUP1G32GM-Q100 Low-power 2-input OR-gate Production
74AUP1G32GN Low-power 2-input OR-gate Production
74AUP1G32GS Low-power 2-input OR-gate Production
74AUP1G32GX Low-power 2-input OR-gate Production
74AUP1G332GF Low-power 3-input OR-gate EndOfLife
74AUP1G332GM Low-power 3-input OR-gate Production
74AUP1G332GN Low-power 3-input OR-gate Production
74AUP1G332GS Low-power 3-input OR-gate Production
74AUP1G34GM Low-power buffer Production
74AUP1G34GN Low-power buffer Production
74AUP1G34GS Low-power buffer Production
74AUP1G34GX Low-power buffer Production
74AUP1G373GF Low-power D-type transparent latch; 3-state EndOfLife
74AUP1G373GM Low-power D-type transparent latch; 3-state Production
74AUP1G373GN Low-power D-type transparent latch; 3-state Production
74AUP1G373GS Low-power D-type transparent latch; 3-state Production
74AUP1G374GF Low-power D-type flip-flop; positive-edge trigger; 3-state EndOfLife
74AUP1G374GM Low-power D-type flip-flop; positive-edge trigger; 3-state Production
74AUP1G374GN Low-power D-type flip-flop; positive-edge trigger; 3-state Production
74AUP1G374GS Low-power D-type flip-flop; positive-edge trigger; 3-state Production
74AUP1G386GF Low-power 3-input EXCLUSIVE-OR gate EndOfLife
74AUP1G386GM Low-power 3-input EXCLUSIVE-OR gate Production
74AUP1G386GN Low-power 3-input EXCLUSIVE-OR gate Production
74AUP1G386GS Low-power 3-input EXCLUSIVE-OR gate Production
74AUP1G38GF Low-power 2-input NAND gate (open drain) EndOfLife
74AUP1G38GM Low-power 2-input NAND gate (open drain) Production
74AUP1G38GN Low-power 2-input NAND gate (open drain) Production
74AUP1G38GS Low-power 2-input NAND gate (open drain) Production
74AUP1G38GX Low-power 2-input NAND gate (open drain) Production
74AUP1G57GM Low-power configurable multiple function gate Production
74AUP1G57GN Low-power configurable multiple function gate Production
74AUP1G57GS Low-power configurable multiple function gate Production
74AUP1G58GF Low-power configurable multiple function gate EndOfLife
74AUP1G58GM Low-power configurable multiple function gate Production
74AUP1G58GN Low-power configurable multiple function gate Production
74AUP1G58GS Low-power configurable multiple function gate Production
74AUP1G74GD Low-power D-type flip-flop with set and reset; positive-edge trigger EndOfLife
74AUP1G74GM Low-power D-type flip-flop with set and reset; positive-edge trigger EndOfLife
74AUP1G74GN Low-power D-type flip-flop with set and reset; positive-edge trigger Production
74AUP1G74GS Low-power D-type flip-flop with set and reset; positive-edge trigger Production
74AUP1G74GT Low-power D-type flip-flop with set and reset; positive-edge trigger Production
74AUP1G79GF EndOfLife
74AUP1G79GM Low-power D-type flip-flop; positive-edge trigger Production
74AUP1G79GN Low-power D-type flip-flop; positive-edge trigger Production
74AUP1G79GS Low-power D-type flip-flop; positive-edge trigger Production
74AUP1G79GX Low-power D-type flip-flop; positive-edge trigger Production
74AUP1G80GF Low-power D-type flip-flop; positive-edge trigger EndOfLife
74AUP1G80GM Low-power D-type flip-flop; positive-edge trigger Production
74AUP1G80GN Low-power D-type flip-flop; positive-edge trigger Production
74AUP1G80GS Low-power D-type flip-flop; positive-edge trigger Production
74AUP1G80GX Low-power D-type flip-flop; positive-edge trigger Production
74AUP1G86GM Low-power 2-input EXCLUSIVE-OR gate Production
74AUP1G86GN Low-power 2-input EXCLUSIVE-OR gate Production
74AUP1G86GS Low-power 2-input EXCLUSIVE-OR gate Production
74AUP1G86GX Low-power 2-input EXCLUSIVE-OR gate Production
74AUP1G885GD Low-power dual function gate EndOfLife
74AUP1G885GF Low-power dual function gate EndOfLife
74AUP1G885GM Low-power dual function gate EndOfLife
74AUP1G885GN Low-power dual function gate Production
74AUP1G885GS Low-power dual function gate Production
74AUP1G885GT Low-power dual function gate Production
74AUP1G97GM Low-power configurable multiple function gate Production
74AUP1G97GN Low-power configurable multiple function gate Production
74AUP1G97GS Low-power configurable multiple function gate Production
74AUP1G98GF Low-power configurable multiple function gate EndOfLife
74AUP1G98GM Low-power configurable multiple function gate Production
74AUP1G98GN Low-power configurable multiple function gate Production
74AUP1G98GS Low-power configurable multiple function gate Production
74AUP1GU04GM Low-power unbuffered inverter Production
74AUP1GU04GN Low-power unbuffered inverter Production
74AUP1GU04GS Low-power unbuffered inverter Production
74AUP1GU04GX Low-power unbuffered inverter Production
74AUP1T1326GT Low-power dual supply buffer/line driver; 3-state EndOfLife
74AUP1Z04GF Low-power X-tal driver with enable and internal resistor EndOfLife
74AUP1Z04GM Low-power X-tal driver with enable and internal resistor Production
74AUP1Z04GN Low-power X-tal driver with enable and internal resistor Production
74AUP1Z04GS Low-power X-tal driver with enable and internal resistor Production
74AUP1Z125GF Low-power X-tal driver with enable and internal resistor; 3-state EndOfLife
74AUP1Z125GM Low-power X-tal driver with enable and internal resistor; 3-state Production
74AUP1Z125GN Low-power X-tal driver with enable and internal resistor; 3-state Production
74AUP1Z125GS Low-power X-tal driver with enable and internal resistor; 3-state Production
74AUP2G00GD Low-power dual 2-input NAND gate EndOfLife
74AUP2G00GN Low-power dual 2-input NAND gate Production
74AUP2G00GS Low-power dual 2-input NAND gate Production
74AUP2G00GT Low-power dual 2-input NAND gate Production
74AUP2G02GF Low-power dual 2-input NOR gate EndOfLife
74AUP2G02GM Low-power dual 2-input NOR gate EndOfLife
74AUP2G02GN Low-power dual 2-input NOR gate Production
74AUP2G02GS Low-power dual 2-input NOR gate Production
74AUP2G02GT Low-power dual 2-input NOR gate Production
74AUP2G04GF Low-power dual inverter EndOfLife
74AUP2G04GM Low-power dual inverter Production
74AUP2G04GN Low-power dual inverter Production
74AUP2G04GS Low-power dual inverter Production
74AUP2G0604GF Low-power inverting buffer with open-drain and inverter EndOfLife
74AUP2G0604GM Low-power inverting buffer with open-drain and inverter Production
74AUP2G0604GN Low-power inverting buffer with open-drain and inverter Production
74AUP2G0604GS Low-power inverting buffer with open-drain and inverter Production
74AUP2G06GF Low-power dual inverter with open-drain output EndOfLife
74AUP2G06GM Low-power dual inverter with open-drain output Production
74AUP2G06GN Low-power dual inverter with open-drain output Production
74AUP2G06GS Low-power dual inverter with open-drain output Production
74AUP2G07GM Low-power dual buffer with open-drain output Production
74AUP2G07GN Low-power dual buffer with open-drain output Production
74AUP2G07GS Low-power dual buffer with open-drain output Production
74AUP2G08GD Low-power dual 2-input AND gate EndOfLife
74AUP2G08GF Low-power dual 2-input AND gate EndOfLife
74AUP2G08GM Low-power dual 2-input AND gate EndOfLife
74AUP2G08GN Low-power dual 2-input AND gate Production
74AUP2G08GS Low-power dual 2-input AND gate Production
74AUP2G08GT Low-power dual 2-input AND gate Production
74AUP2G125GD Low-power dual buffer/line driver; 3-state EndOfLife
74AUP2G125GF Low-power dual buffer/line driver; 3-state EndOfLife
74AUP2G125GN Low-power dual buffer/line driver; 3-state Production
74AUP2G125GS Low-power dual buffer/line driver; 3-state Production
74AUP2G125GT Low-power dual buffer/line driver; 3-state Production
74AUP2G126GD Low-power dual buffer/line driver; 3-state EndOfLife
74AUP2G126GF Low-power dual buffer/line driver; 3-state EndOfLife
74AUP2G126GN Low-power dual buffer/line driver; 3-state Production
74AUP2G126GS Low-power dual buffer/line driver; 3-state Production
74AUP2G126GT Low-power dual buffer/line driver; 3-state Production
74AUP2G132GD Low-power dual 2-input NAND Schmitt trigger EndOfLife
74AUP2G132GF Low-power dual 2-input NAND Schmitt trigger EndOfLife
74AUP2G132GM Low-power dual 2-input NAND Schmitt trigger EndOfLife
74AUP2G132GN Low-power dual 2-input NAND Schmitt trigger Production
74AUP2G132GS Low-power dual 2-input NAND Schmitt trigger Production
74AUP2G132GT Low-power dual 2-input NAND Schmitt trigger Production
74AUP2G14GF Low-power dual Schmitt trigger inverter EndOfLife
74AUP2G14GM Low-power dual Schmitt trigger inverter Production
74AUP2G14GN Low-power dual Schmitt trigger inverter Production
74AUP2G14GS Low-power dual Schmitt trigger inverter Production
74AUP2G157GD Low-power 2-input multiplexer EndOfLife
74AUP2G157GF Low-power 2-input multiplexer EndOfLife
74AUP2G157GM Low-power 2-input multiplexer EndOfLife
74AUP2G157GN Low-power 2-input multiplexer Production
74AUP2G157GS Low-power 2-input multiplexer Production
74AUP2G157GT Low-power 2-input multiplexer Production
74AUP2G16GF Low-power dual buffer EndOfLife
74AUP2G16GM Low-power dual buffer Production
74AUP2G17GF Low-power dual Schmitt trigger EndOfLife
74AUP2G17GM Low-power dual Schmitt trigger Production
74AUP2G17GN Low-power dual Schmitt trigger Production
74AUP2G17GS Low-power dual Schmitt trigger Production
74AUP2G240GD Low-power dual inverting buffer/line driver; 3-state EndOfLife
74AUP2G240GF Low-power dual inverting buffer/line driver; 3-state EndOfLife
74AUP2G240GM Low-power dual inverting buffer/line driver; 3-state EndOfLife
74AUP2G240GN Low-power dual inverting buffer/line driver; 3-state Production
74AUP2G240GS Low-power dual inverting buffer/line driver; 3-state Production
74AUP2G240GT Low-power dual inverting buffer/line driver; 3-state Production
74AUP2G241GD Low-power dual buffer/line driver; 3-state EndOfLife
74AUP2G241GF Low-power dual buffer/line driver; 3-state EndOfLife
74AUP2G241GM Low-power dual buffer/line driver; 3-state EndOfLife
74AUP2G241GN Low-power dual buffer/line driver; 3-state Production
74AUP2G241GS Low-power dual buffer/line driver; 3-state Production
74AUP2G241GT Low-power dual buffer/line driver; 3-state Production
74AUP2G32GM Low-power dual 2-input OR gate EndOfLife
74AUP2G32GN Low-power dual 2-input OR gate Production
74AUP2G32GS Low-power dual 2-input OR gate Production
74AUP2G32GT Low-power dual 2-input OR gate Production
74AUP2G3404GF Low-power buffer and inverter EndOfLife
74AUP2G3404GM Low-power buffer and inverter Production
74AUP2G3404GN Low-power buffer and inverter Production
74AUP2G3404GS Low-power buffer and inverter Production
74AUP2G3407GM Low-power single buffer; single buffer with open-drain Production
74AUP2G3407GN Low-power single buffer; single buffer with open-drain Production
74AUP2G3407GS Low-power single buffer; single buffer with open-drain Production
74AUP2G34GM Low-power dual buffer Production
74AUP2G34GN Low-power dual buffer Production
74AUP2G34GS Low-power dual buffer Production
74AUP2G38GD Low-power dual 2-input NAND gate; open drain EndOfLife
74AUP2G38GF Low-power dual 2-input NAND gate; open drain EndOfLife
74AUP2G38GM Low-power dual 2-input NAND gate; open drain EndOfLife
74AUP2G38GN Low-power dual 2-input NAND gate; open drain Production
74AUP2G38GS Low-power dual 2-input NAND gate; open drain Production
74AUP2G38GT Low-power dual 2-input NAND gate; open drain Production
74AUP2G79GD Low-power dual D-type flip-flop; positive-edge trigger EndOfLife
74AUP2G79GF Low-power dual D-type flip-flop; positive-edge trigger EndOfLife
74AUP2G79GM Low-power dual D-type flip-flop; positive-edge trigger EndOfLife
74AUP2G79GN Low-power dual D-type flip-flop; positive-edge trigger Production
74AUP2G79GS Low-power dual D-type flip-flop; positive-edge trigger Production
74AUP2G79GT Low-power dual D-type flip-flop; positive-edge trigger Production
74AUP2G80GD Low-power dual D-type flip-flop; positive-edge trigger EndOfLife
74AUP2G80GF Low-power dual D-type flip-flop; positive-edge trigger EndOfLife
74AUP2G80GM Low-power dual D-type flip-flop; positive-edge trigger EndOfLife
74AUP2G80GN Low-power dual D-type flip-flop; positive-edge trigger Production
74AUP2G80GS Low-power dual D-type flip-flop; positive-edge trigger Production
74AUP2G80GT Low-power dual D-type flip-flop; positive-edge trigger Production
74AUP2G86GF Low-power dual 2-input EXCLUSIVE-OR gate EndOfLife
74AUP2G86GM Low-power dual 2-input EXCLUSIVE-OR gate EndOfLife
74AUP2G86GN Low-power dual 2-input EXCLUSIVE-OR gate Production
74AUP2G86GS Low-power dual 2-input EXCLUSIVE-OR gate Production
74AUP2G86GT Low-power dual 2-input EXCLUSIVE-OR gate Production
74AUP2GU04GF Low-power dual unbuffered inverter EndOfLife
74AUP2GU04GM Low-power dual unbuffered inverter Production
74AUP2GU04GM-Q100 Low-power dual unbuffered inverter Production
74AUP2GU04GN Low-power dual unbuffered inverter Production
74AUP2GU04GS Low-power dual unbuffered inverter Production
74AUP3G0434GN Low-power dual inverter and single buffer Production
74AUP3G0434GS Low-power dual inverter and single buffer Production
74AUP3G0434GT Low-power dual inverter and single buffer Production
74AUP3G04GD Low-power triple inverter EndOfLife
74AUP3G04GF Low-power triple inverter EndOfLife
74AUP3G04GM Low-power triple inverter EndOfLife
74AUP3G04GN Low-power triple inverter Production
74AUP3G04GS Low-power triple inverter Production
74AUP3G04GT Low-power triple inverter Production
74AUP3G07GN Low-power triple buffer with open-drain output Production
74AUP3G07GS Low-power triple buffer with open-drain output Production
74AUP3G07GT Low-power triple buffer with open-drain output Production
74AUP3G14GN Low-power triple Schmitt trigger inverter Production
74AUP3G14GS Low-power triple Schmitt trigger inverter Production
74AUP3G14GT Low-power triple Schmitt trigger inverter Production
74AUP3G17GN Low-power triple Schmitt trigger Production
74AUP3G17GS Low-power triple Schmitt trigger Production
74AUP3G17GT Low-power triple Schmitt trigger Production
74AUP3G3404GN Low-power dual buffer and single inverter Production
74AUP3G3404GS Low-power dual buffer and single inverter Production
74AUP3G3404GT Low-power dual buffer and single inverter Production
74AUP3G34GN Low-power triple buffer Production
74AUP3G34GS Low-power triple buffer Production
74AUP3G34GT Low-power triple buffer Production
74AVC2T45GD Dual-bit, dual-supply voltage level translator/transceiver; 3-state EndOfLife
74AVC2T45GD-Q100 EndOfLife
74AVC9112GT 1-to-4 fan-out buffer Production
74AVCH2T45GD Dual-bit, dual-supply voltage level translator/transceiver; 3-state EndOfLife
74AXP1G00GS Low-power 2-input NAND gate EndOfLife
74AXP1G00GX Low-power 2-input NAND gate EndOfLife
74AXP1G02GN Low-power 2-input NOR gate EndOfLife
74AXP1G02GS Low-power 2-input NOR gate EndOfLife
74AXP1G02GX Low-power 2-input NOR gate EndOfLife
74AXP1G04GS Low-power inverter EndOfLife
74AXP1G04GX Low-power inverter EndOfLife
74AXP1G06GX Low-power inverter with open-drain output EndOfLife
74AXP1G07GX Low-power buffer with open-drain output EndOfLife
74AXP1G08GS Low-power 2-input AND gate EndOfLife
74AXP1G08GX Low-power 2-input AND gate NotForDesignIn
74AXP1G09GX Low-power 2-input AND gate with open-drain EndOfLife
74AXP1G125GM Low-power buffer/line driver; 3-state EndOfLife
74AXP1G125GS Low-power buffer/line driver; 3-state EndOfLife
74AXP1G125GX Low-power buffer/line driver; 3-state NotForDesignIn
74AXP1G14GN Low-power Schmitt trigger inverter EndOfLife
74AXP1G14GX Low-power Schmitt trigger inverter EndOfLife
74AXP1G17GX Low-power Schmitt trigger EndOfLife
74AXP1G32GS Low-power 2-input OR gate EndOfLife
74AXP1G32GX Low-power 2-input OR gate EndOfLife
74AXP1G86GX Low-power 2-input EXCLUSIVE-OR gate EndOfLife
74AXP1G97GM Low-power configurable multiple function gate EndOfLife
74AXP2G14GN Low-power dual Schmitt trigger inverter EndOfLife
74AXP2G3404GM Low-power buffer and inverter EndOfLife
74AXP2G3404GS Low-power buffer and inverter EndOfLife
74AXP2G34GN Low-power dual buffer EndOfLife
74CBTLV1G125GM Single bus switch Production
74CBTLV1G125GN Single bus switch Production
74CBTLV1G125GS Single bus switch Production
74CBTLV3306GT 2-bit bus switch Production
74HC2G00GD Dual 2-input NAND gate EndOfLife
74HC2G125GD Dual buffer/line driver; 3-state EndOfLife
74HC2G66GT Dual single-pole single-throw analog switch Production
74HC2G86GD Dual 2-input EXCLUSIVE-OR gate EndOfLife
74HC3G04GD Triple inverter EndOfLife
74HC3G04GD-Q100 EndOfLife
74HC3G07GD Triple buffer with open-drain outputs EndOfLife
74HC3G14GD Triple inverting Schmitt trigger EndOfLife
74HC3G34GD Triple buffer gate EndOfLife
74HC3GU04GD Triple unbuffered inverter EndOfLife
74HCT2G00GD Dual 2-input NAND gate EndOfLife
74HCT2G02GM EndOfLife
74HCT2G08GD Dual 2-input AND gate EndOfLife
74HCT2G125GD Dual buffer/line driver; 3-state EndOfLife
74HCT2G32GD Dual 2-input OR gate EndOfLife
74HCT2G66GD Dual single-pole single-throw analog switch EndOfLife
74HCT2G66GT Dual single-pole single-throw analog switch Production
74HCT3G04GD Triple inverter EndOfLife
74HCT3G04GD-Q100 EndOfLife
74HCT3G07GD Triple buffer with open-drain outputs EndOfLife
74HCT3G14GD Triple inverting Schmitt trigger EndOfLife
74LVC1G00GF Single 2-input NAND gate EndOfLife
74LVC1G00GM Single 2-input NAND gate Production
74LVC1G00GN Single 2-input NAND gate Production
74LVC1G00GS Single 2-input NAND gate Production
74LVC1G00GX Single 2-input NAND gate Production
74LVC1G02GF Single 2-input NOR gate EndOfLife
74LVC1G02GM Single 2-input NOR gate Production
74LVC1G02GN Single 2-input NOR gate Production
74LVC1G02GS Single 2-input NOR gate Production
74LVC1G02GX Single 2-input NOR gate Production
74LVC1G04GF Single inverter EndOfLife
74LVC1G04GM Single inverter Production
74LVC1G04GN Single inverter Production
74LVC1G04GS Single inverter Production
74LVC1G04GX Single inverter Production
74LVC1G06GF Inverter with open-drain output EndOfLife
74LVC1G06GM Inverter with open-drain output Production
74LVC1G06GN Inverter with open-drain output Production
74LVC1G06GS Inverter with open-drain output Production
74LVC1G06GX Inverter with open-drain output Production
74LVC1G07GF Buffer with open-drain output EndOfLife
74LVC1G07GM Buffer with open-drain output Production
74LVC1G07GN Buffer with open-drain output Production
74LVC1G07GS Buffer with open-drain output Production
74LVC1G07GS-Q100 Buffer with open-drain output Production
74LVC1G07GX Buffer with open-drain output Production
74LVC1G08GF Single 2-input AND gate EndOfLife
74LVC1G08GM Single 2-input AND gate Production
74LVC1G08GM-Q100 Single 2-input AND gate Production
74LVC1G08GN Single 2-input AND gate Production
74LVC1G08GS Single 2-input AND gate Production
74LVC1G08GS-Q100 Single 2-input AND gate Production
74LVC1G08GX Single 2-input AND gate Production
74LVC1G10GF Single 3-input NAND gate EndOfLife
74LVC1G10GM Single 3-input NAND gate Production
74LVC1G10GN Single 3-input NAND gate Production
74LVC1G10GS Single 3-input NAND gate Production
74LVC1G11GF Single 3-input AND gate EndOfLife
74LVC1G11GM Single 3-input AND gate Production
74LVC1G11GN Single 3-input AND gate Production
74LVC1G11GS Single 3-input AND gate Production
74LVC1G123GD EndOfLife
74LVC1G123GF EndOfLife
74LVC1G123GN Single retriggerable monostable multivibrator; Schmitt trigger inputs Production
74LVC1G123GS Single retriggerable monostable multivibrator; Schmitt trigger inputs Production
74LVC1G123GT Single retriggerable monostable multivibrator; Schmitt trigger inputs Production
74LVC1G125GF Bus buffer/line driver; 3-state NotForDesignIn
74LVC1G125GM Bus buffer/line driver; 3-state Production
74LVC1G125GM-Q100 Bus buffer/line driver; 3-state Production
74LVC1G125GN Bus buffer/line driver; 3-state Production
74LVC1G125GS Bus buffer/line driver; 3-state Production
74LVC1G125GX Bus buffer/line driver; 3-state Production
74LVC1G126GM Bus buffer/line driver; 3-state Production
74LVC1G126GN Bus buffer/line driver; 3-state Production
74LVC1G126GS Bus buffer/line driver; 3-state Production
74LVC1G126GX Bus buffer/line driver; 3-state Production
74LVC1G14GF Single Schmitt-trigger inverter EndOfLife
74LVC1G14GM Single Schmitt-trigger inverter Production
74LVC1G14GM-Q100 Single Schmitt trigger inverter Production
74LVC1G14GN Single Schmitt-trigger inverter Production
74LVC1G14GS Single Schmitt-trigger inverter Production
74LVC1G14GX Single Schmitt-trigger inverter Production
74LVC1G157GF Single 2-input multiplexer EndOfLife
74LVC1G157GM Single 2-input multiplexer Production
74LVC1G157GM-Q100 Single 2-input multiplexer Production
74LVC1G157GN Single 2-input multiplexer Production
74LVC1G157GS Single 2-input multiplexer Production
74LVC1G16GF Single buffer EndOfLife
74LVC1G16GM Single buffer Production
74LVC1G175GF Single D-type flip-flop with reset; positive-edge trigger EndOfLife
74LVC1G175GM Single D-type flip-flop with reset; positive-edge trigger Production
74LVC1G175GN Single D-type flip-flop with reset; positive-edge trigger Production
74LVC1G175GS Single D-type flip-flop with reset; positive-edge trigger Production
74LVC1G17GM Single Schmitt trigger buffer Production
74LVC1G17GM-Q100 Single Schmitt trigger buffer Production
74LVC1G17GN Single Schmitt trigger buffer Production
74LVC1G17GS Single Schmitt trigger buffer Production
74LVC1G17GX Single Schmitt trigger buffer Production
74LVC1G19GF 1-of-2 decoder/demultiplexer EndOfLife
74LVC1G19GM 1-of-2 decoder/demultiplexer Production
74LVC1G19GN 1-of-2 decoder/demultiplexer Production
74LVC1G19GS 1-of-2 decoder/demultiplexer Production
74LVC1G240GM Single inverting buffer/line driver; 3-state Production
74LVC1G240GS Single inverting buffer/line driver; 3-state Production
74LVC1G240GX Single inverting buffer/line driver; 3-state Production
74LVC1G27GF Single 3-input NOR gate EndOfLife
74LVC1G27GM Single 3-input NOR gate Production
74LVC1G27GN Single 3-input NOR gate Production
74LVC1G27GS Single 3-input NOR gate Production
74LVC1G3157GM 10 Ohm single-pole double-throw analog switch Production
74LVC1G3157GM-Q100 10 Ohm single-pole double-throw analog switch Production
74LVC1G3157GN 10 Ohm single-pole double-throw analog switch Production
74LVC1G3157GS 10 Ohm single-pole double-throw analog switch Production
74LVC1G32GF Single 2-input OR gate NotForDesignIn
74LVC1G32GM Single 2-input OR gate Production
74LVC1G32GM-Q100 Single 2-input OR gate Production
74LVC1G32GN Single 2-input OR gate Production
74LVC1G32GS Single 2-input OR gate Production
74LVC1G32GX Single 2-input OR gate Production
74LVC1G332GF Single 3-input OR gate EndOfLife
74LVC1G332GM Single 3-input OR gate Production
74LVC1G332GN Single 3-input OR gate Production
74LVC1G332GS Single 3-input OR gate Production
74LVC1G34GF Single buffer EndOfLife
74LVC1G34GM Single buffer Production
74LVC1G34GN Single buffer Production
74LVC1G34GS Single buffer Production
74LVC1G34GX Single buffer Production
74LVC1G384GM Bilateral switch Production
74LVC1G384GN Bilateral switch Production
74LVC1G384GS Bilateral switch Production
74LVC1G384GX Bilateral switch Production
74LVC1G38GF 2-input NAND gate; open drain EndOfLife
74LVC1G38GM 2-input NAND gate; open drain Production
74LVC1G38GN 2-input NAND gate; open drain Production
74LVC1G38GS 2-input NAND gate; open drain Production
74LVC1G38GX 2-input NAND gate; open drain Production
74LVC1G53GM 2-channel analog multiplexer/demultiplexer EndOfLife
74LVC1G53GN 2-channel analog multiplexer/demultiplexer Production
74LVC1G53GS 2-channel analog multiplexer/demultiplexer Production
74LVC1G53GT 2-channel analog multiplexer/demultiplexer Production
74LVC1G57GF Low-power configurable multiple function gate EndOfLife
74LVC1G57GM Low-power configurable multiple function gate Production
74LVC1G57GN Low-power configurable multiple function gate Production
74LVC1G57GS Low-power configurable multiple function gate Production
74LVC1G58GM Low-power configurable multiple function gate Production
74LVC1G58GN Low-power configurable multiple function gate Production
74LVC1G58GS Low-power configurable multiple function gate Production
74LVC1G66GM Bilateral switch Production
74LVC1G66GM-Q100 EndOfLife
74LVC1G66GN Bilateral switch Production
74LVC1G66GS Bilateral switch Production
74LVC1G74GD Single D-type flip-flop with set and reset; positive edge trigger EndOfLife
74LVC1G74GD-Q100 EndOfLife
74LVC1G74GF Single D-type flip-flop with set and reset; positive edge trigger EndOfLife
74LVC1G74GM Single D-type flip-flop with set and reset; positive edge trigger EndOfLife
74LVC1G74GN Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC1G74GS Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC1G74GT Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC1G74GT-Q100 Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC1G79GF Single D-type flip-flop; positive-edge trigger EndOfLife
74LVC1G79GM Single D-type flip-flop; positive-edge trigger Production
74LVC1G79GN Single D-type flip-flop; positive-edge trigger Production
74LVC1G79GS Single D-type flip-flop; positive-edge trigger Production
74LVC1G79GX Single D-type flip-flop; positive-edge trigger Production
74LVC1G80GF Single D-type flip-flop; positive-edge trigger EndOfLife
74LVC1G80GM Single D-type flip-flop; positive-edge trigger Production
74LVC1G80GN Single D-type flip-flop; positive-edge trigger Production
74LVC1G80GS Single D-type flip-flop; positive-edge trigger Production
74LVC1G80GX Single D-type flip-flop; positive-edge trigger Production
74LVC1G86GF 2-input EXCLUSIVE-OR gate EndOfLife
74LVC1G86GM 2-input EXCLUSIVE-OR gate Production
74LVC1G86GN 2-input EXCLUSIVE-OR gate Production
74LVC1G86GS 2-input EXCLUSIVE-OR gate Production
74LVC1G86GX 2-input EXCLUSIVE-OR gate Production
74LVC1G97GF Low-power configurable multiple function gate EndOfLife
74LVC1G97GM Low-power configurable multiple function gate Production
74LVC1G97GN Low-power configurable multiple function gate Production
74LVC1G97GS Low-power configurable multiple function gate Production
74LVC1G98GF Low-power configurable multiple function gate EndOfLife
74LVC1G98GM Low-power configurable multiple function gate Production
74LVC1G98GN Low-power configurable multiple function gate Production
74LVC1G98GS Low-power configurable multiple function gate Production
74LVC1G99GD Ultra-configurable multiple function gate; 3-state EndOfLife
74LVC1G99GF Ultra-configurable multiple function gate; 3-state EndOfLife
74LVC1G99GM Ultra-configurable multiple function gate; 3-state EndOfLife
74LVC1G99GN Ultra-configurable multiple function gate; 3-state Production
74LVC1G99GS Ultra-configurable multiple function gate; 3-state Production
74LVC1G99GT Ultra-configurable multiple function gate; 3-state Production
74LVC1GU04GF Unbuffered inverter EndOfLife
74LVC1GU04GM Unbuffered inverter Production
74LVC1GU04GN Unbuffered inverter Production
74LVC1GU04GS Unbuffered inverter Production
74LVC1GU04GX Unbuffered inverter Production
74LVC2G00GD Dual 2-input NAND gate EndOfLife
74LVC2G00GF Dual 2-input NAND gate EndOfLife
74LVC2G00GN Dual 2-input NAND gate Production
74LVC2G00GS Dual 2-input NAND gate Production
74LVC2G00GT Dual 2-input NAND gate Production
74LVC2G02GD Dual 2-input NOR gate EndOfLife
74LVC2G02GF Dual 2-input NOR gate EndOfLife
74LVC2G02GM Dual 2-input NOR gate EndOfLife
74LVC2G02GN Dual 2-input NOR gate Production
74LVC2G02GS Dual 2-input NOR gate Production
74LVC2G02GT Dual 2-input NOR gate Production
74LVC2G04GF Dual inverter EndOfLife
74LVC2G04GM Dual inverter Production
74LVC2G04GN Dual inverter Production
74LVC2G04GS Dual inverter Production
74LVC2G04GS-Q100 Dual inverter Production
74LVC2G06GF Inverters with open-drain outputs EndOfLife
74LVC2G06GM Inverters with open-drain outputs Production
74LVC2G06GN Inverters with open-drain outputs Production
74LVC2G06GS Inverters with open-drain outputs Production
74LVC2G07GF Buffers with open-drain outputs EndOfLife
74LVC2G07GM Buffers with open-drain outputs Production
74LVC2G07GN Buffers with open-drain outputs Production
74LVC2G07GS Buffers with open-drain outputs Production
74LVC2G08GF Dual 2-input AND gate EndOfLife
74LVC2G08GM Dual 2-input AND gate EndOfLife
74LVC2G08GN Dual 2-input AND gate Production
74LVC2G08GS Dual 2-input AND gate Production
74LVC2G08GS-Q100 Dual 2-input AND gate Production
74LVC2G08GT Dual 2-input AND gate Production
74LVC2G125GF Dual bus buffer/line driver; 3-state EndOfLife
74LVC2G125GM Dual bus buffer/line driver; 3-state EndOfLife
74LVC2G125GN Dual bus buffer/line driver; 3-state Production
74LVC2G125GS Dual bus buffer/line driver; 3-state Production
74LVC2G125GT Dual bus buffer/line driver; 3-state Production
74LVC2G126GD Dual bus buffer/line driver; 3-state EndOfLife
74LVC2G126GF Dual bus buffer/line driver; 3-state EndOfLife
74LVC2G126GN Dual bus buffer/line driver; 3-state Production
74LVC2G126GS Dual bus buffer/line driver; 3-state Production
74LVC2G126GT Dual bus buffer/line driver; 3-state Production
74LVC2G14GF Dual inverting Schmitt trigger with 5 V tolerant input EndOfLife
74LVC2G14GM Dual inverting Schmitt trigger with 5 V tolerant input Production
74LVC2G14GM-Q100 Dual inverting Schmitt trigger with 5 V tolerant input Production
74LVC2G14GN Dual inverting Schmitt trigger with 5 V tolerant input Production
74LVC2G14GS Dual inverting Schmitt trigger with 5 V tolerant input Production
74LVC2G16GF Dual buffer gate EndOfLife
74LVC2G16GM Dual buffer gate Production
74LVC2G17GM Dual non-inverting Schmitt trigger with 5 V tolerant input Production
74LVC2G17GN Dual non-inverting Schmitt trigger with 5 V tolerant input Production
74LVC2G17GS Dual non-inverting Schmitt trigger with 5 V tolerant input Production
74LVC2G240GM Dual inverting buffer/line driver; 3-state EndOfLife
74LVC2G240GN Dual inverting buffer/line driver; 3-state Production
74LVC2G240GS Dual inverting buffer/line driver; 3-state Production
74LVC2G240GT Dual inverting buffer/line driver; 3-state Production
74LVC2G241GD Dual buffer/line driver; 3-state EndOfLife
74LVC2G241GM Dual buffer/line driver; 3-state EndOfLife
74LVC2G241GN Dual buffer/line driver; 3-state Production
74LVC2G241GS Dual buffer/line driver; 3-state Production
74LVC2G241GT Dual buffer/line driver; 3-state Production
74LVC2G32GD Dual 2-input OR gate EndOfLife
74LVC2G32GF Dual 2-input OR gate EndOfLife
74LVC2G32GM Dual 2-input OR gate EndOfLife
74LVC2G32GN Dual 2-input OR gate Production
74LVC2G32GS Dual 2-input OR gate Production
74LVC2G32GT Dual 2-input OR gate Production
74LVC2G34GF Dual buffer gate EndOfLife
74LVC2G34GM Dual buffer gate Production
74LVC2G34GM-Q100 Dual buffer gate Production
74LVC2G34GN Dual buffer gate Production
74LVC2G34GS Dual buffer gate Production
74LVC2G38GD Dual 2-input NAND gate; open drain EndOfLife
74LVC2G38GN Dual 2-input NAND gate; open drain Production
74LVC2G38GS Dual 2-input NAND gate; open drain Production
74LVC2G38GT Dual 2-input NAND gate; open drain Production
74LVC2G53GD 2-channel analog multiplexer/demultiplexer EndOfLife
74LVC2G53GN 2-channel analog multiplexer/demultiplexer Production
74LVC2G53GS 2-channel analog multiplexer/demultiplexer Production
74LVC2G53GT 2-channel analog multiplexer/demultiplexer Production
74LVC2G66GD Bilateral switch EndOfLife
74LVC2G66GN Bilateral switch Production
74LVC2G66GT Bilateral switch Production
74LVC2G67GT Bilateral switch Development
74LVC2G67GT-Q100 Bilateral switch Production
74LVC2G74GD Single D-type flip-flop with set and reset; positive edge trigger EndOfLife
74LVC2G74GF Single D-type flip-flop with set and reset; positive edge trigger EndOfLife
74LVC2G74GM Single D-type flip-flop with set and reset; positive edge trigger EndOfLife
74LVC2G74GN Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC2G74GS Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC2G74GT Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC2G86GD Dual 2-input EXCLUSIVE-OR gate EndOfLife
74LVC2G86GN Dual 2-input EXCLUSIVE-OR gate Production
74LVC2G86GS Dual 2-input EXCLUSIVE-OR gate Production
74LVC2G86GT Dual 2-input EXCLUSIVE-OR gate Production
74LVC2GU04GF Dual unbuffered inverter EndOfLife
74LVC2GU04GM Dual unbuffered inverter Production
74LVC2GU04GM-Q100 Dual unbuffered inverter Production
74LVC2GU04GN Dual unbuffered inverter Production
74LVC2GU04GS Dual unbuffered inverter Production
74LVC3G04GD Triple inverter EndOfLife
74LVC3G04GM Triple inverter EndOfLife
74LVC3G04GN Triple inverter Production
74LVC3G04GS Triple inverter Production
74LVC3G04GT Triple inverter Production
74LVC3G06GD Triple inverter with open-drain output EndOfLife
74LVC3G06GF Triple inverter with open-drain output EndOfLife
74LVC3G06GM Triple inverter with open-drain output EndOfLife
74LVC3G06GN Triple inverter with open-drain output Production
74LVC3G06GS Triple inverter with open-drain output Production
74LVC3G06GT Triple inverter with open-drain output Production
74LVC3G07GD Triple buffer with open-drain output EndOfLife
74LVC3G07GF Triple buffer with open-drain output EndOfLife
74LVC3G07GM Triple buffer with open-drain output EndOfLife
74LVC3G07GN Triple buffer with open-drain output Production
74LVC3G07GS Triple buffer with open-drain output Production
74LVC3G07GT Triple buffer with open-drain output Production
74LVC3G14GD Triple inverting Schmitt trigger with 5 V tolerant input EndOfLife
74LVC3G14GF Triple inverting Schmitt trigger with 5 V tolerant input EndOfLife
74LVC3G14GM Triple inverting Schmitt trigger with 5 V tolerant input EndOfLife
74LVC3G14GN Triple inverting Schmitt trigger with 5 V tolerant input Production
74LVC3G14GS Triple inverting Schmitt trigger with 5 V tolerant input Production
74LVC3G14GT Triple inverting Schmitt trigger with 5 V tolerant input Production
74LVC3G17GD Triple non-inverting Schmitt trigger with 5 V tolerant input EndOfLife
74LVC3G17GM Triple non-inverting Schmitt trigger with 5 V tolerant input EndOfLife
74LVC3G17GN Triple non-inverting Schmitt trigger with 5 V tolerant input Production
74LVC3G17GS Triple non-inverting Schmitt trigger with 5 V tolerant input Production
74LVC3G17GT Triple non-inverting Schmitt trigger with 5 V tolerant input Production
74LVC3G34GD Triple buffer EndOfLife
74LVC3G34GF Triple buffer EndOfLife
74LVC3G34GN Triple buffer Production
74LVC3G34GS Triple buffer Production
74LVC3G34GT Triple buffer Production
74LVC3GU04GN Triple unbuffered inverter Production
74LVC3GU04GS Triple unbuffered inverter Production
74LVC3GU04GT Triple unbuffered inverter Production
74LVCV2G66GD Overvoltage tolerant bilateral switch EndOfLife
74LVCV2G66GT Overvoltage tolerant bilateral switch Production
CBT3306GM Dual bus switch EndOfLife
CBT3306GT Dual bus switch Production
CBTD3306GM Dual bus switch with level shifting EndOfLife
CBTD3306GT Dual bus switch with level shifting Production
XC7SET125GF Bus buffer/line driver; 3-state EndOfLife
XC7SET125GM Bus buffer/line driver; 3-state Production
XC7SH125GF Bus buffer/line driver; 3-state EndOfLife
XC7SH125GM Bus buffer/line driver; 3-state Production
XC7WH126GD Dual buffer/line driver; 3-state EndOfLife
XC7WH14GD Triple inverting Schmitt trigger EndOfLife
XC7WH14GT Triple inverting Schmitt trigger Production
XC7WT14GD Triple inverting Schmitt trigger EndOfLife
XC7WT14GT Triple inverting Schmitt trigger EndOfLife
XS3A1T3157GM Low-ohmic single-pole double-throw analog switch Production
XS3A1T3157GS Low-ohmic single-pole double-throw analog switch Production
XS3A1T5157GM Low-ohmic single-pole double-throw analog switch Production
XS3A1T5157GS Low-ohmic single-pole double-throw analog switch Production

Automotive qualified products (AEC-Q100/Q101)

Type number Description Status Quick access
74AHC3G14GD-Q100 EndOfLife
74AHCT2G08GD-Q100 Dual 2-input AND gate EndOfLife
74AHCT2G32GD-Q100 EndOfLife
74AHCT3G14GD-Q100 EndOfLife
74AUP1G08GM-Q100 Low-power 2-input AND gate Production
74AUP1G125GM-Q100 Low-power buffer/line driver; 3-state Production
74AUP1G125GS-Q100 Low-power buffer/line driver; 3-state Production
74AUP1G157GM-Q100 Low-power 2-input multiplexer Production
74AUP1G32GM-Q100 Low-power 2-input OR-gate Production
74AUP2GU04GM-Q100 Low-power dual unbuffered inverter Production
74AVC2T45GD-Q100 EndOfLife
74HC3G04GD-Q100 EndOfLife
74HCT3G04GD-Q100 EndOfLife
74LVC1G07GS-Q100 Buffer with open-drain output Production
74LVC1G08GM-Q100 Single 2-input AND gate Production
74LVC1G08GS-Q100 Single 2-input AND gate Production
74LVC1G125GM-Q100 Bus buffer/line driver; 3-state Production
74LVC1G14GM-Q100 Single Schmitt trigger inverter Production
74LVC1G157GM-Q100 Single 2-input multiplexer Production
74LVC1G17GM-Q100 Single Schmitt trigger buffer Production
74LVC1G3157GM-Q100 10 Ohm single-pole double-throw analog switch Production
74LVC1G32GM-Q100 Single 2-input OR gate Production
74LVC1G66GM-Q100 EndOfLife
74LVC1G74GD-Q100 EndOfLife
74LVC1G74GT-Q100 Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC2G04GS-Q100 Dual inverter Production
74LVC2G08GS-Q100 Dual 2-input AND gate Production
74LVC2G14GM-Q100 Dual inverting Schmitt trigger with 5 V tolerant input Production
74LVC2G34GM-Q100 Dual buffer gate Production
74LVC2G67GT-Q100 Bilateral switch Production
74LVC2GU04GM-Q100 Dual unbuffered inverter Production

Documentation

File name Title Type Date
Nexperia_document_QIC_Logic_Packages_Recommendations_201711.pdf Longevity – Packages by pin count Leaflet 2017-11-27
SOT886_mk.png plastic, extremely thin small outline package; no leads; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm body Marcom graphics 2018-02-26
Nexperia_document_guide_MiniLogic_MicroPak_201808.pdf MicroPak leadless logic portfolio guide Brochure 2018-09-03
Nexperia_document_leaflet_Logic_Automotive_MicroPak_solutions_201904.pdf Automotive logic in MicroPak leadless packages Leaflet 2019-04-18
vp_1395303571549.zip Extremely thin small outline no-leads Value proposition 2021-04-22

Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.

Please visit our contact us or {1} for further support.