Key features and benefits
- Mixed 5 V & 3.3 V applications
- Bus width reduction
- High noise immunity
- Low power consumption
- Wide supply volltage range
- Low propagation delay
- Overvoltage tolerant input options
- Compliementary output options
- AEC-Q100 grade 1
Key applications
- Power windows, power locks and power mirror control
- Advanced diagnostics and engine control modules
- Traction and stability control modules
Parametric search
Please wait, loading data... Products
| Type number | Description | Status | Quick access |
|---|---|---|---|
| 74AHC138-Q100; 74AHCT138-Q100 | 3-to-8 line decoder/demultiplexer; inverting | ACT |
|
| 74AHC138BQ-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
| 74AHC138D-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
| 74AHC138PW-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
| 74AHCT138BQ-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
| 74AHCT138D-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
| 74AHCT138PW-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
| 74AHC139-Q100; 74AHCT139-Q100 | Dual 2-to-4 line decoder/demultiplexer | ACT |
|
| 74AHC139D-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
| 74AHC139PW-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
| 74AHCT139D-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
| 74AHCT139PW-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
| 74AHC157-Q100; 74AHCT157-Q100 | Quad 2-input multiplexer | ACT |
|
| 74AHC157BQ-Q100 | Quad 2-input multiplexer | Production | |
| 74AHC157D-Q100 | Quad 2-input multiplexer | Production | |
| 74AHC157PW-Q100 | Quad 2-input multiplexer | Production | |
| 74AHCT157BQ-Q100 | Quad 2-input multiplexer | Production | |
| 74AHCT157D-Q100 | Quad 2-input multiplexer | Production | |
| 74AHCT157PW-Q100 | Quad 2-input multiplexer | Production | |
| 74AHC1G66-Q100; 74AHCT1G66-Q100 | Single-pole single-throw analog switch | ACT |
|
| 74AHC1G66GV-Q100 | Single-pole single-throw analog switch | Production | |
| 74AHC1G66GW-Q100 | Single-pole single-throw analog switch | Production | |
| 74AHCT1G66GV-Q100 | Single-pole single-throw analog switch | Production | |
| 74AHCT1G66GW-Q100 | Single-pole single-throw analog switch | Production | |
| 74AHC257-Q100; 74AHCT257-Q100 | Quad 2-input multiplexer; 3-state | ACT |
|
| 74AHC257D-Q100 | Quad 2-input multiplexer; 3-state | Production | |
| 74AHC257PW-Q100 | Quad 2-input multiplexer; 3-state | Production | |
| 74AHCT257D-Q100 | Quad 2-input multiplexer; 3-state | Production | |
| 74AHCT257PW-Q100 | Quad 2-input multiplexer; 3-state | Production | |
| 74AUP1G157-Q100 | Low-power 2-input multiplexer | ACT |
|
| 74AUP1G157GM-Q100 | Low-power 2-input multiplexer | Production | |
| 74AUP1G157GW-Q100 | Low-power 2-input multiplexer | Production | |
| 74CB3Q3257-Q100 | 4-bit 1-of-2 FET multiplexer/demultiplexer with charge pump | ACT |
|
| 74CB3Q3257PW-Q100 | 4-bit 1-of-2 FET multiplexer/demultiplexer with charge pump | Production | |
| 74CBTLV1G125-Q100 | Single bus switch | ACT |
|
| 74CBTLV1G125GV-Q100 | Single bus switch | Production | |
| 74CBTLV1G125GW-Q100 | Single bus switch | Production | |
| 74CBTLV3125-Q100 | 4-bit bus switch | ACT |
|
| 74CBTLV3125BQ-Q100 | 4-bit bus switch | Production | |
| 74CBTLV3125PW-Q100 | 4-bit bus switch | Production | |
| 74CBTLV3126-Q100 | 4-bit bus switch | ACT |
|
| 74CBTLV3126BQ-Q100 | 4-bit bus switch | Production | |
| 74CBTLV3126PW-Q100 | 4-bit bus switch | Production | |
| 74CBTLV3244-Q100 | 8-bit bus switch with 4-bit output enables | ACT |
|
| 74CBTLV3244BQ-Q100 | 8-bit bus switch with 4-bit output enables | Production | |
| 74CBTLV3245-Q100 | 8-bit bus switch with output enable | ACT |
|
| 74CBTLV3245BQ-Q100 | 8-bit bus switch with output enable | Production | |
| 74CBTLV3245PW-Q100 | 8-bit bus switch with output enable | Production | |
| 74CBTLV3253-Q100 | Dual 1-of-4 multiplexer/demultiplexer | ACT |
|
| 74CBTLV3253BQ-Q100 | Dual 1-of-4 multiplexer/demultiplexer | Production | |
| 74CBTLV3253D-Q100 | Dual 1-of-4 multiplexer/demultiplexer | Production | |
| 74CBTLV3253PW-Q100 | Dual 1-of-4 multiplexer/demultiplexer | Production | |
| 74CBTLV3257-Q100 | Quad 1-of-2 multiplexer/demultiplexer | ACT |
|
| 74CBTLV3257BQ-Q100 | Quad 1-of-2 multiplexer/demultiplexer | Production | |
| 74CBTLV3257D-Q100 | Quad 1-of-2 multiplexer/demultiplexer | Production | |
| 74CBTLV3257PW-Q100 | Quad 1-of-2 multiplexer/demultiplexer | Production | |
| 74CBTLVD3245-Q100 | 8-bit level-shifting bus switch with output enable | ACT |
|
| 74CBTLVD3245BQ-Q100 | 8-bit level-shifting bus switch with output enable | Production | |
| 74CBTLVD3245PW-Q100 | 8-bit level-shifting bus switch with output enable | EndOfLife | |
| 74HC138-Q100; 74HCT138-Q100 | 3-to-8 line decoder/demultiplexer; inverting | ACT |
|
| 74HC138BQ-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
| 74HC138D-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
| 74HC138PW-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
| 74HCT138BQ-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
| 74HCT138D-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
| 74HCT138PW-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
| 74HC139-Q100; 74HCT139-Q100 | Dual 2-to-4 line decoder/demultiplexer | ACT |
|
| 74HC139D-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
| 74HC139PW-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
| 74HCT139D-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
| 74HCT139PW-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
| 74HC151-Q100; 74HCT151-Q100 | 8-input multiplexer | ACT |
|
| 74HC151BQ-Q100 | 8-input multiplexer | Production | |
| 74HC151D-Q100 | 8-input multiplexer | Production | |
| 74HC151PW-Q100 | 8-input multiplexer | Production | |
| 74HCT151D-Q100 | 8-input multiplexer | Production | |
| 74HCT151PW-Q100 | 8-input multiplexer | Production | |
| 74HC153-Q100; 74HCT153-Q100 | Dual 4-input multiplexer | ACT |
|
| 74HC153D-Q100 | Dual 4-input multiplexer | Production | |
| 74HC153PW-Q100 | Dual 4-input multiplexer | Production | |
| 74HCT153D-Q100 | Dual 4-input multiplexer | Production | |
| 74HCT153PW-Q100 | Dual 4-input multiplexer | Production | |
| 74HC157-Q100; 74HCT157-Q100 | Quad 2-input multiplexer | ACT |
|
| 74HC157BQ-Q100 | Quad 2-input multiplexer | Production | |
| 74HC157D-Q100 | Quad 2-input multiplexer | Production | |
| 74HC157PW-Q100 | Quad 2-input multiplexer | Production | |
| 74HCT157BQ-Q100 | Quad 2-input multiplexer | Production | |
| 74HCT157D-Q100 | Quad 2-input multiplexer | Production | |
| 74HCT157PW-Q100 | Quad 2-input multiplexer | Production | |
| 74HC1G66-Q100; 74HCT1G66-Q100 | Single-pole single-throw analog switch | ACT |
|
| 74HC1G66GV-Q100 | Single-pole single-throw analog switch | Production | |
| 74HC1G66GW-Q100 | Single-pole single-throw analog switch | Production | |
| 74HCT1G66GV-Q100 | Single-pole single-throw analog switch | Production | |
| 74HCT1G66GW-Q100 | Single-pole single-throw analog switch | Production | |
| 74HC237-Q100 | 3-to-8 line decoder, demultiplexer with address latches | ACT |
|
| 74HC237D-Q100 | 3-to-8 line decoder, demultiplexer with address latches | Production | |
| 74HC238-Q100; 74HCT238-Q100 | 3-to-8 line decoder/demultiplexer | ACT |
|
| 74HC238BQ-Q100 | 3-to-8 line decoder/demultiplexer | Production | |
| 74HC238D-Q100 | 3-to-8 line decoder/demultiplexer | Production | |
| 74HC238PW-Q100 | 3-to-8 line decoder/demultiplexer | Production | |
| 74HCT238BQ-Q100 | 3-to-8 line decoder/demultiplexer | Production | |
| 74HCT238D-Q100 | 3-to-8 line decoder/demultiplexer | Production | |
| 74HCT238PW-Q100 | 3-to-8 line decoder/demultiplexer | Production | |
| 74HC251-Q100; 74HCT251-Q100 | 8-input multiplexer; 3-state | ACT |
|
| 74HC251D-Q100 | 8-input multiplexer; 3-state | Production | |
| 74HC251DB-Q100 | 8-input multiplexer; 3-state | EndOfLife | |
| 74HC251PW-Q100 | 8-input multiplexer; 3-state | Production | |
| 74HCT251D-Q100 | 8-input multiplexer; 3-state | Production | |
| 74HCT251DB-Q100 | 8-input multiplexer; 3-state | EndOfLife | |
| 74HCT251PW-Q100 | 8-input multiplexer; 3-state | Production | |
| 74HC253-Q100; 74HCT253-Q100 | Dual 4-input multiplexer; 3-state | ACT |
|
| 74HC253BQ-Q100 | Dual 4-input multiplexer; 3-state | Production | |
| 74HC253D-Q100 | Dual 4-input multiplexer; 3-state | Production | |
| 74HCT253D-Q100 | Dual 4-input multiplexer; 3-state | Production | |
| 74HC257-Q100; 74HCT257-Q100 | Quad 2-input multiplexer; 3-state | ACT |
|
| 74HC257D-Q100 | Quad 2-input multiplexer; 3-state | Production | |
| 74HC257PW-Q100 | Quad 2-input multiplexer; 3-state | Production | |
| 74HCT257D-Q100 | Quad 2-input multiplexer; 3-state | Production | |
| 74HCT257PW-Q100 | Quad 2-input multiplexer; 3-state | Production | |
| 74HC2G66-Q100; 74HCT2G66-Q100 | Dual single-pole single-throw analog switch | ACT |
|
| 74HC2G66DC-Q100 | Dual single-pole single-throw analog switch | Production | |
| 74HC2G66DP-Q100 | Dual single-pole single-throw analog switch | Production | |
| 74HCT2G66DC-Q100 | Dual single-pole single-throw analog switch | Production | |
| 74HCT2G66DP-Q100 | Dual single-pole single-throw analog switch | Production | |
| 74HC4051-Q100; 74HCT4051-Q100 | 8-channel analog multiplexer/demultiplexer | ACT |
|
| 74HC4051BQ-Q100 | 8-channel analog multiplexer/demultiplexer | Production | |
| 74HC4051D-Q100 | 8-channel analog multiplexer/demultiplexer | Production | |
| 74HC4051PW-Q100 | 8-channel analog multiplexer/demultiplexer | Production | |
| 74HCT4051BQ-Q100 | 8-channel analog multiplexer/demultiplexer | Production | |
| 74HCT4051D-Q100 | 8-channel analog multiplexer/demultiplexer | Production | |
| 74HCT4051PW-Q100 | 8-channel analog multiplexer/demultiplexer | Production | |
| 74HC4052-Q100; 74HCT4052-Q100 | Dual 4-channel analog multiplexer/demultiplexer | ACT |
|
| 74HC4052BQ-Q100 | Dual 4-channel analog multiplexer/demultiplexer | Production | |
| 74HC4052D-Q100 | Dual 4-channel analog multiplexer/demultiplexer | Production | |
| 74HC4052PW-Q100 | Dual 4-channel analog multiplexer/demultiplexer | Production | |
| 74HCT4052BQ-Q100 | Dual 4-channel analog multiplexer/demultiplexer | Production | |
| 74HCT4052D-Q100 | Dual 4-channel analog multiplexer/demultiplexer | Production | |
| 74HCT4052PW-Q100 | Dual 4-channel analog multiplexer/demultiplexer | Production | |
| 74HC4053-Q100; 74HCT4053-Q100 | Triple 2-channel analog multiplexer/demultiplexer | ACT |
|
| 74HC4053BQ-Q100 | Triple 2-channel analog multiplexer/demultiplexer | Production | |
| 74HC4053D-Q100 | Triple 2-channel analog multiplexer/demultiplexer | Production | |
| 74HC4053PW-Q100 | Triple 2-channel analog multiplexer/demultiplexer | Production | |
| 74HCT4053BQ-Q100 | Triple 2-channel analog multiplexer/demultiplexer | Production | |
| 74HCT4053D-Q100 | Triple 2-channel analog multiplexer/demultiplexer | Production | |
| 74HCT4053PW-Q100 | Triple 2-channel analog multiplexer/demultiplexer | Production | |
| 74HC4066-Q100; 74HCT4066-Q100 | Quad single-pole single-throw analog switch | ACT |
|
| 74HC4066BQ-Q100 | Quad single-pole single-throw analog switch | Production | |
| 74HC4066D-Q100 | Quad single-pole single-throw analog switch | Production | |
| 74HC4066PW-Q100 | Quad single-pole single-throw analog switch | Production | |
| 74HCT4066BQ-Q100 | Quad single-pole single-throw analog switch | Production | |
| 74HCT4066D-Q100 | Quad single-pole single-throw analog switch | Production | |
| 74HCT4066PW-Q100 | Quad single-pole single-throw analog switch | Production | |
| 74HC4067-Q100; 74HCT4067-Q100 | 16-channel analog multiplexer/demultiplexer | ACT |
|
| 74HC4067BQ-Q100 | 16-channel analog multiplexer/demultiplexer | Production | |
| 74HC4067D-Q100 | 16-channel analog multiplexer/demultiplexer | EndOfLife | |
| 74HC4067PW-Q100 | 16-channel analog multiplexer/demultiplexer | Production | |
| 74HCT4067BQ-Q100 | 16-channel analog multiplexer/demultiplexer | Production | |
| 74HCT4067D-Q100 | 16-channel analog multiplexer/demultiplexer | EndOfLife | |
| 74HCT4067PW-Q100 | 16-channel analog multiplexer/demultiplexer | Production | |
| 74HC4351-Q100; 74HCT4351-Q100 | 8-channel analog multiplexer/demultiplexer with latch | ACT |
|
| 74HC4351D-Q100 | 8-channel analog multiplexer/demultiplexer with latch | Production | |
| 74HCT4351D-Q100 | 8-channel analog multiplexer/demultiplexer with latch | Production | |
| 74HC4514-Q100 | 4-to-16 line decoder/demultiplexer with input latches | ACT |
|
| 74HC4514PW-Q100 | 4-to-16 line decoder/demultiplexer with input latches | Production | |
| 74HC4851-Q100; 74HCT4851-Q100 | 8-channel analog multiplexer/demultiplexer with injection-current effect control | ACT |
|
| 74HC4851BQ-Q100 | 8-channel analog multiplexer/demultiplexer with injection-current effect control | Production | |
| 74HC4851D-Q100 | 8-channel analog multiplexer/demultiplexer with injection-current effect control | Production | |
| 74HC4851PW-Q100 | 8-channel analog multiplexer/demultiplexer with injection-current effect control | Production | |
| 74HCT4851BQ-Q100 | 8-channel analog multiplexer/demultiplexer with injection-current effect control | Production | |
| 74HCT4851D-Q100 | 8-channel analog multiplexer/demultiplexer with injection-current effect control | Production | |
| 74HCT4851PW-Q100 | 8-channel analog multiplexer/demultiplexer with injection-current effect control | Production | |
| 74HC4852-Q100; 74HCT4852-Q100 | Dual 4-channel analog multiplexer/demultiplexer with injection-current effect control | ACT |
|
| 74HC4852BQ-Q100 | Dual 4-channel analog multiplexer/demultiplexer with injection-current effect control | Production | |
| 74HC4852D-Q100 | Dual 4-channel analog multiplexer/demultiplexer with injection-current effect control | Production | |
| 74HC4852PW-Q100 | Dual 4-channel analog multiplexer/demultiplexer with injection-current effect control | Production | |
| 74HCT4852BQ-Q100 | Dual 4-channel analog multiplexer/demultiplexer with injection-current effect control | Production | |
| 74HCT4852D-Q100 | Dual 4-channel analog multiplexer/demultiplexer with injection-current effect control | Production | |
| 74HCT4852PW-Q100 | Dual 4-channel analog multiplexer/demultiplexer with injection-current effect control | Production | |
| 74HCT4316-Q100 | Quad single-pole single-throw analog switch | ACT |
|
| 74HCT4316D-Q100 | Quad single-pole single-throw analog switch | Production | |
| 74LV138-Q100 | 3-to-8 line decoder/demultiplexer; inverting | ACT |
|
| 74LV138D-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
| 74LV4051-Q100 | 8-channel analog multiplexer/demultiplexer | ACT |
|
| 74LV4051PW-Q100 | 8-channel analog multiplexer/demultiplexer | Production | |
| 74LV4052-Q100 | Dual 4-channel analog multiplexer/demultiplexer | ACT |
|
| 74LV4052D-Q100 | Dual 4-channel analog multiplexer/demultiplexer | Production | |
| 74LV4052PW-Q100 | Dual 4-channel analog multiplexer/demultiplexer | Production | |
| 74LV4053-Q100 | Triple single-pole double-throw analog switch | ACT |
|
| 74LV4053BQ-Q100 | Triple single-pole double-throw analog switch | Production | |
| 74LV4053D-Q100 | Triple single-pole double-throw analog switch | Production | |
| 74LV4053PW-Q100 | Triple single-pole double-throw analog switch | Production | |
| 74LVC138A-Q100 | 3-to-8 line decoder/demultiplexer; inverting | ACT |
|
| 74LVC138ABQ-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
| 74LVC138AD-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
| 74LVC138APW-Q100 | 3-to-8 line decoder/demultiplexer; inverting | Production | |
| 74LVC139-Q100 | Dual 2-to-4 line decoder/demultiplexer | ACT |
|
| 74LVC139PW-Q100 | Dual 2-to-4 line decoder/demultiplexer | Production | |
| 74LVC157A-Q100 | Quad 2-input multiplexer | ACT |
|
| 74LVC157ABQ-Q100 | Quad 2-input multiplexer | Production | |
| 74LVC157AD-Q100 | Quad 2-input multiplexer | Production | |
| 74LVC157ADB-Q100 | Quad 2-input multiplexer | EndOfLife | |
| 74LVC157APW-Q100 | Quad 2-input multiplexer | Production | |
| 74LVC1G157-Q100 | Single 2-input multiplexer | ACT |
|
| 74LVC1G157GV-Q100 | Single 2-input multiplexer | Production | |
| 74LVC1G157GW-Q100 | Single 2-input multiplexer | Production | |
| 74LVC1G18-Q100 | 1-of-2 non-inverting demultiplexer with 3-state deselected output | ACT |
|
| 74LVC1G18GV-Q100 | 1-of-2 non-inverting demultiplexer with 3-state deselected output | Production | |
| 74LVC1G18GW-Q100 | 1-of-2 non-inverting demultiplexer with 3-state deselected output | Production | |
| 74LVC1G19-Q100 | 1-of-2 decoder/demultiplexer | ACT |
|
| 74LVC1G19GW-Q100 | 1-of-2 decoder/demultiplexer | Production | |
| 74LVC1G3157-Q100 | 10 Ohm single-pole double-throw analog switch | ACT |
|
| 74LVC1G3157GM-Q100 | 10 Ohm single-pole double-throw analog switch | Production | |
| 74LVC1G3157GV-Q100 | 10 Ohm single-pole double-throw analog switch | Production | |
| 74LVC1G3157GW-Q100 | 10 Ohm single-pole double-throw analog switch | Production | |
| 74LVC1G384-Q100 | Bilateral switch | ACT |
|
| 74LVC1G384GV-Q100 | Bilateral switch | Production | |
| 74LVC1G384GW-Q100 | Bilateral switch | Production | |
| 74LVC1G53-Q100 | 2-channel analog multiplexer/demultiplexer | ACT |
|
| 74LVC1G53DC-Q100 | 2-channel analog multiplexer/demultiplexer | Production | |
| 74LVC1G53DP-Q100 | 2-channel analog multiplexer/demultiplexer | Production | |
| 74LVC1G66-Q100 | Bilateral switch | ACT |
|
| 74LVC1G66GM-Q100 | EndOfLife | ||
| 74LVC1G66GV-Q100 | Bilateral switch | Production | |
| 74LVC1G66GW-Q100 | Bilateral switch | Production | |
| 74LVC1G66GZ-Q100 | Bilateral switch | Production | |
| 74LVC257A-Q100 | Quad 2-input multiplexer with 5 V tolerant inputs/outputs; 3-state | ACT |
|
| 74LVC257APW-Q100 | Quad 2-input multiplexer with 5 V tolerant inputs/outputs; 3-state | Production | |
| 74LVC2G3157-Q100 | Dual 10 Ohm single-pole double-throw analog switch | ACT |
|
| 74LVC2G3157DP-Q100 | Dual 10 Ohm single-pole double-throw analog switch | Production | |
| 74LVC2G66-Q100 | Bilateral switch | ACT |
|
| 74LVC2G66DC-Q100 | Bilateral switch | Production | |
| 74LVC2G66DP-Q100 | Bilateral switch | Production | |
| 74LVC2G67-Q100 | Bilateral switch | ACT |
|
| 74LVC2G67DC-Q100 | Bilateral switch | Production | |
| 74LVC2G67DP-Q100 | Bilateral switch | Production | |
| 74LVC2G67GT-Q100 | Bilateral switch | Development | |
| 74LVC4066-Q100 | Quad bilateral switch | ACT |
|
| 74LVC4066BQ-Q100 | Quad bilateral switch | Production | |
| 74LVC4066D-Q100 | Quad bilateral switch | Production | |
| 74LVC4066PW-Q100 | Quad bilateral switch | Production | |
| CBT3245A-Q100 | Octal bus switch | ACT |
|
| CBT3245ABQ-Q100 | Octal bus switch | Production | |
| CBT3245AD-Q100 | Octal bus switch | EndOfLife | |
| CBT3245APW-Q100 | Octal bus switch | EndOfLife | |
| CBT3257A-Q100 | Quad 1-of-2 multiplexer/demultiplexer | ACT |
|
| CBT3257APW-Q100 | Quad 1-of-2 multiplexer/demultiplexer | Production | |
| CBT3306-Q100 | Dual bus switch | ACT |
|
| CBT3306D-Q100 | Dual bus switch | EndOfLife | |
| CBT3306PW-Q100 | Dual bus switch | EndOfLife | |
| CBTD3384-Q100 | 10-bit level shifting bus switch with 5-bit output enables | ACT |
|
| CBTD3384PW-Q100 | 10-bit level shifting bus switch with 5-bit output enables | Production | |
| HEF4051B-Q100 | 8-channel analog multiplexer/demultiplexer | ACT |
|
| HEF4051BT-Q100 | 8-channel analog multiplexer/demultiplexer | Production | |
| HEF4051BTT-Q100 | 8-channel analog multiplexer/demultiplexer | Production | |
| HEF4052B-Q100 | Dual 4-channel analog multiplexer/demultiplexer | ACT |
|
| HEF4052BT-Q100 | Dual 4-channel analog multiplexer/demultiplexer | Production | |
| HEF4052BTT-Q100 | Dual 4-channel analog multiplexer/demultiplexer | Production | |
| HEF4053B-Q100 | Triple single-pole double-throw analog switch | ACT |
|
| HEF4053BT-Q100 | Triple single-pole double-throw analog switch | Production | |
| HEF4053BTT-Q100 | Triple single-pole double-throw analog switch | Production | |
| HEF4066B-Q100 | ACT |
|
|
| HEF4066BT-Q100 | Quad single-pole single-throw analog switch | Production | |
| HEF4067B-Q100 | 16-channel analog multiplexer/demultiplexer | ACT |
|
| HEF4067BT-Q100 | 16-channel analog multiplexer/demultiplexer | EndOfLife | |
| HEF4067BTT-Q100 | 16-channel analog multiplexer/demultiplexer | Production | |
| HEF4555B-Q100 | 1-of-4 decoder/demultiplexer | ACT |
|
| HEF4555BT-Q100 | 1-of-4 decoder/demultiplexer | Production | |
| NMUX1308-Q100 | 1.5 V to 5.5 V, 8-channel analog switch multiplexer and demultiplexer with injection-current control | ACT |
|
| NMUX1308BQ-Q100 | 1.5 V to 5.5 V, 8-channel analog switch multiplexer and demultiplexer with injection-current control | Production | |
| NMUX1308PW-Q100 | 1.5 V to 5.5 V, 8-channel analog switch multiplexer and demultiplexer with injection-current control | Production | |
| NMUX1309-Q100 | 1.5 V to 5.5 V, dual 4-channel switch analog multiplexer and demultiplexer with injection-current control | ACT |
|
| NMUX1309BQ-Q100 | 1.5 V to 5.5 V, dual 4-channel switch analog multiplexer and demultiplexer with injection-current control | Production | |
| NMUX1309PW-Q100 | 1.5 V to 5.5 V, dual 4-channel switch analog multiplexer and demultiplexer with injection-current control | Production | |
| XS5A1T4157-Q100 | Low-ohmic single-pole double-throw analog switch | ACT |
|
| XS5A1T4157GW-Q100 | Low-ohmic single-pole double-throw analog switch | Production | |
| 74CBTLV3257DS-Q100 | Quad 1-of-2 multiplexer/demultiplexer | EndOfLife | |
| 74CBTLV3861PW-Q100 | 10-bit bus switch with output enable | Production | |
| 74LVC1G157GM-Q100 | Single 2-input multiplexer | Production | |
| 74LVC1G384GZ-Q100 | Bilateral switch | Production | |
| NMUX1308ABQ-Q100 | 1.5 V to 5.5 V, 8-channel analog switch multiplexer and demultiplexer with injection-current control | Production | |
| NMUX1308APW-Q100 | 1.5 V to 5.5 V, 8-channel analog switch multiplexer and demultiplexer with injection-current control | Production | |
| NMUX1309ABQ-Q100 | 1.5 V to 5.5 V, dual 4-channel switch analog multiplexer and demultiplexer with injection-current control | Production | |
| NMUX1309APW-Q100 | 1.5 V to 5.5 V, dual 4-channel switch analog multiplexer and demultiplexer with injection-current control | Production | |
| NMUX27518BY-Q100 | 6-channel, 1-of-2 multiplexer and demultiplexer | Production | |
| NMUX27518EBY-Q100 | 6-channel, 1-of-2 multiplexer and demultiplexer | Production | |
| NMUX27518EPW-Q100 | 6-channel, 1-of-2 multiplexer and demultiplexer | Production | |
| NMUX27518PW-Q100 | 6-channel, 1-of-2 multiplexer and demultiplexer | Production | |
| XS3A2467PW-Q100 | Dual low-ohmic double-pole double-throw analog switch | Production |
Leaflet (1) |
|||
|---|---|---|---|
| File name | Title | Type | Date |
| Nexperia_document_QIC_Logic_Packages_Recommendations_201711.pdf | Longevity – Packages by pin count | Leaflet | 2017-11-27 |
Marcom graphics (1) |
|||
| File name | Title | Type | Date |
| DHVQFN16_SOT763-1_mk.png | plastic, dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
Selection guide (1) |
|||
| File name | Title | Type | Date |
| nexperia_automotive_selection_guide_LR_201902.pdf | Nexperia Automotive Selection Guide 2019 | Selection guide | 2019-02-18 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our community forum or contact us for further support.