The PicoGate packages are leaded Mini Logic packages. They house the same logic families as the larger SO, TSSOP & DQFN packages. In comparison to the 74LVC08 quad 2-input AND gate, the 74LVC1G08 PicoGate is a single 2-input AND gate. This allows the use of single gates rather than using one gate of a quad device package. As well as reducing board layout complexity, PicoGate devices are ideal glue logic form implementing last minute feature additions, improving time-to-market. Their small size and lower-power consumption makes them ideal for portable electronic devices. PicoGate packages are available with 0.95 mm, 0.65 mm and 0.5 mm pin pitch.
Key features and benefits
Features and benefits
- Very small footprint
- Simplify board layout
- 0.95 mm, 0.65 mm & 0.50 mm pitch options
- Pb-free, RoHS and dark green compliant
- Temperature range -40 °C to 125 °C
- AEC-Q100 qualified
Key applications
Applications
- Space constrained applications
- Consumer
- Portable
- Automotive
Parametric search

Products
Analog & Logic ICs
Type number | Description | Status | Quick access |
---|---|---|---|
74AHC1G00GV | 2-input NAND gate | Production | |
74AHC1G00GV-Q100 | 2-input NAND gate | Production | |
74AHC1G00GW | 2-input NAND gate | Production | |
74AHC1G00GW-Q100 | 2-input NAND gate | Production | |
74AHC1G02GV | 2-input NOR gate | Production | |
74AHC1G02GV-Q100 | 2-input NOR gate | Production | |
74AHC1G02GW | 2-input NOR gate | Production | |
74AHC1G02GW-Q100 | 2-input NOR gate | Production | |
74AHC1G04GV | Inverter | Production | |
74AHC1G04GV-Q100 | Inverter | Production | |
74AHC1G04GW | Inverter | Production | |
74AHC1G04GW-Q100 | Inverter | Production | |
74AHC1G07GV | Buffer with open-drain output | Production | |
74AHC1G07GV-Q100 | Buffer with open-drain output | Production | |
74AHC1G07GW | Buffer with open-drain output | Production | |
74AHC1G07GW-Q100 | Buffer with open-drain output | Production | |
74AHC1G08GV | 2-input AND gate | Production | |
74AHC1G08GV-Q100 | 2-input AND gate | Production | |
74AHC1G08GW | 2-input AND gate | Production | |
74AHC1G08GW-Q100 | 2-input AND gate | Production | |
74AHC1G09GV | 2-input AND gate with open-drain output | Production | |
74AHC1G09GV-Q100 | 2-input AND gate with open-drain output | Production | |
74AHC1G09GW | 2-input AND gate with open-drain output | Production | |
74AHC1G09GW-Q100 | 2-input AND gate with open-drain output | Production | |
74AHC1G125GV | Bus buffer/line driver; 3-state | Production | |
74AHC1G125GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHC1G125GW | Bus buffer/line driver; 3-state | Production | |
74AHC1G125GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHC1G126GV | Bus buffer/line driver; 3-state | Production | |
74AHC1G126GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHC1G126GW | Bus buffer/line driver; 3-state | Production | |
74AHC1G126GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHC1G14GV | Inverting Schmitt trigger | Production | |
74AHC1G14GV-Q100 | Inverting Schmitt trigger | Production | |
74AHC1G14GW | Inverting Schmitt trigger | Production | |
74AHC1G14GW-Q100 | Inverting Schmitt trigger | Production | |
74AHC1G17GV | Single Schmitt trigger buffer | Production | |
74AHC1G17GW | Single Schmitt trigger buffer | Production | |
74AHC1G17GW-Q100 | Single Schmitt trigger buffer | Production | |
74AHC1G32GV | 2-input OR gate | Production | |
74AHC1G32GV-Q100 | 2-input OR gate | Production | |
74AHC1G32GW | 2-input OR gate | Production | |
74AHC1G32GW-Q100 | 2-input OR gate | Production | |
74AHC1G4208GW | 8-stage divider and oscillator | Production | |
74AHC1G4208GW-Q100 | 8-stage divider and oscillator | Production | |
74AHC1G4210GW | 10-stage divider and oscillator | Production | |
74AHC1G4210GW-Q100 | 10-stage divider and oscillator | Production | |
74AHC1G4212GW | 12-stage divider and oscillator | Production | |
74AHC1G4212GW-Q100 | 12-stage divider and oscillator | Production | |
74AHC1G4214GW | 14-stage divider and oscillator | Production | |
74AHC1G4214GW-Q100 | 14-stage divider and oscillator | Production | |
74AHC1G4215GW | 15-stage divider and oscillator | Production | |
74AHC1G4215GW-Q100 | 15-stage divider and oscillator | Production | |
74AHC1G66GV-Q100 | Single-pole single-throw analog switch | Production | |
74AHC1G79GV | Single D-type flip-flop; positive-edge trigger | Production | |
74AHC1G79GV-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74AHC1G79GW | Single D-type flip-flop; positive-edge trigger | Production | |
74AHC1G79GW-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74AHC1G86GV | 2-input EXCLUSIVE-OR gate | Production | |
74AHC1G86GV-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74AHC1G86GW | 2-input EXCLUSIVE-OR gate | Production | |
74AHC1G86GW-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74AHC1GU04GV | Unbuffered inverter | Production | |
74AHC1GU04GV-Q100 | Unbuffered inverter | Production | |
74AHC1GU04GW | Unbuffered inverter | Production | |
74AHC1GU04GW-Q100 | Unbuffered inverter | Production | |
74AHC2G00DC | Dual 2-input NAND gate | Production | |
74AHC2G00DC-Q100 | Dual 2-input NAND gate | Production | |
74AHC2G00DP | Dual 2-input NAND gate | Production | |
74AHC2G00DP-Q100 | Dual 2-input NAND gate | Production | |
74AHC2G08DC | Dual 2-input AND gate | Production | |
74AHC2G08DC-Q100 | Dual 2-input AND gate | Production | |
74AHC2G08DP | Dual 2-input AND gate | Production | |
74AHC2G08DP-Q100 | Dual 2-input AND gate | Production | |
74AHC2G125DC | Dual buffer/line driver; 3-state | Production | |
74AHC2G125DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHC2G125DP | Dual buffer/line driver; 3-state | Production | |
74AHC2G125DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHC2G126DC | Dual buffer/line driver; 3-state | Production | |
74AHC2G126DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHC2G126DP | Dual buffer/line driver; 3-state | Production | |
74AHC2G126DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHC2G241DC | Dual buffer/line driver; 3-state | Production | |
74AHC2G241DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHC2G241DP | Dual buffer/line driver; 3-state | Production | |
74AHC2G241DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHC2G32DC | Dual 2-input OR gate | Production | |
74AHC2G32DC-Q100 | Dual 2-input OR gate | Production | |
74AHC2G32DP | Dual 2-input OR gate | Production | |
74AHC2G32DP-Q100 | Dual 2-input OR gate | Production | |
74AHC3G04DC | Inverter | Production | |
74AHC3G04DC-Q100 | Inverter | Production | |
74AHC3G04DP | Inverter | Production | |
74AHC3G04DP-Q100 | Inverter | Production | |
74AHC3G14DC | Triple inverting Schmitt trigger | Production | |
74AHC3G14DC-Q100 | Triple inverting Schmitt trigger | Production | |
74AHC3G14DP | Triple inverting Schmitt trigger | Production | |
74AHC3G14DP-Q100 | Triple inverting Schmitt trigger | Production | |
74AHC3GU04DC | Triple unbuffered inverter | Production | |
74AHC3GU04DC-Q100 | Triple unbuffered inverter | Production | |
74AHC3GU04DP | Triple unbuffered inverter | Production | |
74AHC3GU04DP-Q100 | Triple unbuffered inverter | Production | |
74AHCT1G00GV | 2-input NAND gate | Production | |
74AHCT1G00GV-Q100 | 2-input NAND gate | Production | |
74AHCT1G00GW | 2-input NAND gate | Production | |
74AHCT1G00GW-Q100 | 2-input NAND gate | Production | |
74AHCT1G02GV | 2-input NOR gate | Production | |
74AHCT1G02GV-Q100 | 2-input NOR gate | Production | |
74AHCT1G02GW | 2-input NOR gate | Production | |
74AHCT1G02GW-Q100 | 2-input NOR gate | Production | |
74AHCT1G04GV | Inverter | Production | |
74AHCT1G04GV-Q100 | Inverter | Production | |
74AHCT1G04GW | Inverter | Production | |
74AHCT1G04GW-Q100 | Inverter | Production | |
74AHCT1G08GV | 2-input AND gate | Production | |
74AHCT1G08GV-Q100 | 2-input AND gate | Production | |
74AHCT1G08GW | 2-input AND gate | Production | |
74AHCT1G08GW-Q100 | 2-input AND gate | Production | |
74AHCT1G125GV | Bus buffer/line driver; 3-state | Production | |
74AHCT1G125GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHCT1G125GW | Bus buffer/line driver; 3-state | Production | |
74AHCT1G125GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHCT1G126GV | Bus buffer/line driver; 3-state | Production | |
74AHCT1G126GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHCT1G126GW | Bus buffer/line driver; 3-state | Production | |
74AHCT1G126GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHCT1G14GV | Inverting Schmitt trigger | Production | |
74AHCT1G14GV-Q100 | Inverting Schmitt trigger | Production | |
74AHCT1G14GW | Inverting Schmitt trigger | Production | |
74AHCT1G14GW-Q100 | Inverting Schmitt trigger | Production | |
74AHCT1G17GV | Single Schmitt trigger buffer | Production | |
74AHCT1G17GW | Single Schmitt trigger buffer | Production | |
74AHCT1G17GW-Q100 | Single Schmitt trigger buffer | Production | |
74AHCT1G32GV | 2-input OR gate | Production | |
74AHCT1G32GV-Q100 | 2-input OR gate | Production | |
74AHCT1G32GW | 2-input OR gate | Production | |
74AHCT1G32GW-Q100 | 2-input OR gate | Production | |
74AHCT1G66GV-Q100 | Single-pole single-throw analog switch | Production | |
74AHCT1G79GV | Single D-type flip-flop; positive-edge trigger | Production | |
74AHCT1G79GV-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74AHCT1G79GW | Single D-type flip-flop; positive-edge trigger | Production | |
74AHCT1G79GW-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74AHCT1G86GV | 2-input EXCLUSIVE-OR gate | Production | |
74AHCT1G86GV-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74AHCT1G86GW | 2-input EXCLUSIVE-OR gate | Production | |
74AHCT1G86GW-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74AHCT2G00DC | Dual 2-input NAND gate | Production | |
74AHCT2G00DC-Q100 | Dual 2-input NAND gate | Production | |
74AHCT2G00DP | Dual 2-input NAND gate | EndOfLife | |
74AHCT2G00DP-Q100 | EndOfLife | ||
74AHCT2G08DC | Dual 2-input AND gate | Production | |
74AHCT2G08DC-Q100 | Dual 2-input AND gate | Production | |
74AHCT2G08DP | Dual 2-input AND gate | Production | |
74AHCT2G08DP-Q100 | Dual 2-input AND gate | Production | |
74AHCT2G125DC | Dual buffer/line driver; 3-state | Production | |
74AHCT2G125DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHCT2G125DP | Dual buffer/line driver; 3-state | Production | |
74AHCT2G125DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHCT2G126DC | Dual buffer/line driver; 3-state | Production | |
74AHCT2G126DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHCT2G126DP | Dual buffer/line driver; 3-state | EndOfLife | |
74AHCT2G126DP-Q100 | EndOfLife | ||
74AHCT2G241DC | Dual buffer/line driver; 3-state | Production | |
74AHCT2G241DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHCT2G241DP | Dual buffer/line driver; 3-state | EndOfLife | |
74AHCT2G241DP-Q100 | EndOfLife | ||
74AHCT2G32DC | Dual 2-input OR gate | Production | |
74AHCT2G32DC-Q100 | Dual 2-input OR gate | Production | |
74AHCT2G32DP | Dual 2-input OR gate | Production | |
74AHCT2G32DP-Q100 | Dual 2-input OR gate | Production | |
74AHCT3G04DC | Inverter | Production | |
74AHCT3G04DC-Q100 | Inverter | Production | |
74AHCT3G04DP | Inverter | EndOfLife | |
74AHCT3G04DP-Q100 | Inverter | EndOfLife | |
74AHCT3G14DC | Triple inverting Schmitt trigger | Production | |
74AHCT3G14DC-Q100 | Triple inverting Schmitt trigger | Production | |
74AHCT3G14DP | Triple inverting Schmitt trigger | Production | |
74AHCT3G14DP-Q100 | Triple inverting Schmitt trigger | Production | |
74AUP1G00GW | Low-power 2-input NAND gate | Production | |
74AUP1G00GW-Q100 | Low-power 2-input NAND gate | Production | |
74AUP1G02GW | Low-power 2-input NOR gate | Production | |
74AUP1G02GW-Q100 | Low-power 2-input NOR gate | Production | |
74AUP1G04GV | Low-power inverter | Production | |
74AUP1G04GV-Q100 | Low-power inverter | Production | |
74AUP1G04GW | Low-power inverter | Production | |
74AUP1G04GW-Q100 | Low-power inverter | Production | |
74AUP1G06GW | Low-power inverter with open-drain output | Production | |
74AUP1G06GW-Q100 | Low-power inverter with open-drain output | Production | |
74AUP1G07GW | Low-power buffer with open-drain output | Production | |
74AUP1G07GW-Q100 | Low-power buffer with open-drain output | Production | |
74AUP1G0832GW | Low-power 3-input AND-OR gate | Production | |
74AUP1G08GW | Low-power 2-input AND gate | Production | |
74AUP1G08GW-Q100 | Low-power 2-input AND gate | Production | |
74AUP1G09GW | Low-power 2-input AND gate with open-drain | Production | |
74AUP1G09GW-Q100 | Low-power 2-input AND gate with open-drain | Production | |
74AUP1G11GW | Low-power 3-input AND gate | Production | |
74AUP1G125GW | Low-power buffer/line driver; 3-state | Production | |
74AUP1G125GW-Q100 | Low-power buffer/line driver; 3-state | Production | |
74AUP1G126GW | Low-power buffer/line driver; 3-state | Production | |
74AUP1G132GW | Low-power 2-input NAND Schmitt trigger | Production | |
74AUP1G132GW-Q100 | Low-power 2-input NAND Schmitt trigger | Production | |
74AUP1G14GV | Low-power Schmitt trigger inverter | Production | |
74AUP1G14GW | Low-power Schmitt trigger inverter | Production | |
74AUP1G14GW-Q100 | Low-power Schmitt trigger inverter | Production | |
74AUP1G157GW | Low-power 2-input multiplexer | Production | |
74AUP1G158GW | Low-power 2-input multiplexer; inverting | Production | |
74AUP1G16GW | Low-power buffer | Production | |
74AUP1G175GW | Low-power D-type flip-flop with reset; positive-edge trigger | Production | |
74AUP1G175GW-Q100 | Low-power D-type flip-flop with reset; positive-edge trigger | Production | |
74AUP1G17GV | Low-power Schmitt trigger | Production | |
74AUP1G17GW | Low-power Schmitt trigger | Production | |
74AUP1G17GW-Q100 | Low-power Schmitt trigger | Production | |
74AUP1G18GW | Low-power 1-of-2 demultiplexer with 3-state deselected output | Production | |
74AUP1G19GW | Low-power 1-of-2 decoder/demultiplexer | Production | |
74AUP1G240GW | Low-power inverting buffer/line driver; 3-state | Production | |
74AUP1G3208GW | Low-power 3-input OR-AND gate | Production | |
74AUP1G32GW | Low-power 2-input OR-gate | Production | |
74AUP1G32GW-Q100 | Low-power 2-input OR-gate | Production | |
74AUP1G332GW | Low-power 3-input OR-gate | Production | |
74AUP1G34GW | Low-power buffer | Production | |
74AUP1G34GW-Q100 | Low-power buffer | Production | |
74AUP1G373GW | Low-power D-type transparent latch; 3-state | Production | |
74AUP1G373GW-Q100 | Low-power D-type transparent latch; 3-state | Production | |
74AUP1G374GW | Low-power D-type flip-flop; positive-edge trigger; 3-state | Production | |
74AUP1G374GW-Q100 | Low-power D-type flip-flop; positive-edge trigger; 3-state | Production | |
74AUP1G386GW | Low-power 3-input EXCLUSIVE-OR gate | Production | |
74AUP1G38GW | Low-power 2-input NAND gate (open drain) | Production | |
74AUP1G57GW | Low-power configurable multiple function gate | Production | |
74AUP1G58GW | Low-power configurable multiple function gate | Production | |
74AUP1G74DC | Low-power D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AUP1G74DC-Q100 | Low-power D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AUP1G79GV | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP1G79GW | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP1G80GW | Low-power D-type flip-flop; positive-edge trigger | Production | |
74AUP1G86GW | Low-power 2-input EXCLUSIVE-OR gate | Production | |
74AUP1G86GW-Q100 | Low-power 2-input EXCLUSIVE-OR gate | Production | |
74AUP1G885DC | Low-power dual function gate | Production | |
74AUP1G97GW | Low-power configurable multiple function gate | Production | |
74AUP1G98GW | Low-power configurable multiple function gate | Production | |
74AUP1GU04GW | Low-power unbuffered inverter | Production | |
74AUP1Z04GW | Low-power X-tal driver with enable and internal resistor | Production | |
74AUP1Z04GW-Q100 | Low-power X-tal driver with enable and internal resistor | Production | |
74AUP1Z125GW | Low-power X-tal driver with enable and internal resistor; 3-state | Production | |
74AUP2G00DC | Low-power dual 2-input NAND gate | Production | |
74AUP2G00DC-Q100 | Low-power dual 2-input NAND gate | Production | |
74AUP2G02DC | Low-power dual 2-input NOR gate | Production | |
74AUP2G04GW | Low-power dual inverter | Production | |
74AUP2G04GW-Q100 | Low-power dual inverter | Production | |
74AUP2G0604GW | Low-power inverting buffer with open-drain and inverter | Production | |
74AUP2G06GW | Low-power dual inverter with open-drain output | Production | |
74AUP2G07GW | Low-power dual buffer with open-drain output | Production | |
74AUP2G08DC | Low-power dual 2-input AND gate | Production | |
74AUP2G08DC-Q100 | Low-power dual 2-input AND gate | Production | |
74AUP2G125DC | Low-power dual buffer/line driver; 3-state | Production | |
74AUP2G125DC-Q100 | Low-power dual buffer/line driver; 3-state | Production | |
74AUP2G126DC | Low-power dual buffer/line driver; 3-state | Production | |
74AUP2G132DC | Low-power dual 2-input NAND Schmitt trigger | Production | |
74AUP2G14GW | Low-power dual Schmitt trigger inverter | Production | |
74AUP2G14GW-Q100 | Low-power dual Schmitt trigger inverter | Production | |
74AUP2G157DC | Low-power 2-input multiplexer | Production | |
74AUP2G16GW | Low-power dual buffer | Production | |
74AUP2G17GW | Low-power dual Schmitt trigger | Production | |
74AUP2G240DC | Low-power dual inverting buffer/line driver; 3-state | Production | |
74AUP2G241DC | Low-power dual buffer/line driver; 3-state | Production | |
74AUP2G32DC | Low-power dual 2-input OR gate | Production | |
74AUP2G3404GW | Low-power buffer and inverter | Production | |
74AUP2G3407GW | Low-power single buffer; single buffer with open-drain | Production | |
74AUP2G34GW | Low-power dual buffer | Production | |
74AUP2G38DC | Low-power dual 2-input NAND gate; open drain | Production | |
74AUP2G57DP | Low-power dual PCB configurable multiple function gate | Production | |
74AUP2G58DP | Low-power dual PCB configurable multiple function gate | Production | |
74AUP2G79DC | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74AUP2G79DC-Q100 | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74AUP2G80DC | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74AUP2G80DC-Q100 | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74AUP2G86DC | Low-power dual 2-input EXCLUSIVE-OR gate | Production | |
74AUP2G97DP | Low-power dual PCB configurable multiple function gate | Production | |
74AUP2G98DP | Low-power dual PCB configurable multiple function gate | Production | |
74AUP2GU04GW | Low-power dual unbuffered inverter | Production | |
74AUP2GU04GW-Q100 | Low-power dual unbuffered inverter | Production | |
74AUP3G0434DC | Low-power dual inverter and single buffer | Production | |
74AUP3G04DC | Low-power triple inverter | Production | |
74AUP3G07DC | Low-power triple buffer with open-drain output | Production | |
74AUP3G14DC | Low-power triple Schmitt trigger inverter | Production | |
74AUP3G16DC | Low-power triple buffer | Production | |
74AUP3G17DC | Low-power triple Schmitt trigger | Production | |
74AUP3G3404DC | Low-power dual buffer and single inverter | Production | |
74AUP3G34DC | Low-power triple buffer | Production | |
74AVC9112DC | 1-to-4 fan-out buffer | Production | |
74HC1G00GV | 2-input NAND gate | Production | |
74HC1G00GV-Q100 | 2-input NAND gate | Production | |
74HC1G00GW | 2-input NAND gate | Production | |
74HC1G00GW-Q100 | 2-input NAND gate | Production | |
74HC1G02GV | 2-input NOR gate | Production | |
74HC1G02GV-Q100 | 2-input NOR gate | Production | |
74HC1G02GW | 2-input NOR gate | Production | |
74HC1G02GW-Q100 | 2-input NOR gate | Production | |
74HC1G04GV | Inverter | Production | |
74HC1G04GV-Q100 | Inverter | Production | |
74HC1G04GW | Inverter | Production | |
74HC1G04GW-Q100 | Inverter | Production | |
74HC1G08GV | 2-input AND gate | Production | |
74HC1G08GV-Q100 | 2-input AND gate | Production | |
74HC1G08GW | 2-input AND gate | Production | |
74HC1G08GW-Q100 | 2-input AND gate | Production | |
74HC1G125GV | Bus buffer/line driver; 3-state | Production | |
74HC1G125GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74HC1G125GW | Bus buffer/line driver; 3-state | Production | |
74HC1G125GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74HC1G126GV | Bus buffer/line driver; 3-state | Production | |
74HC1G126GW | Bus buffer/line driver; 3-state | Production | |
74HC1G14GV | Inverting Schmitt trigger | Production | |
74HC1G14GV-Q100 | Inverting Schmitt trigger | Production | |
74HC1G14GW | Inverting Schmitt trigger | Production | |
74HC1G14GW-Q100 | Inverting Schmitt trigger | Production | |
74HC1G32GV | 2-input OR gate | Production | |
74HC1G32GV-Q100 | 2-input OR gate | Production | |
74HC1G32GW | 2-input OR gate | Production | |
74HC1G32GW-Q100 | 2-input OR gate | Production | |
74HC1G66GV-Q100 | Single-pole single-throw analog switch | Production | |
74HC1G86GV | 2-input EXCLUSIVE-OR gate | Production | |
74HC1G86GV-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74HC1G86GW | 2-input EXCLUSIVE-OR gate | Production | |
74HC1G86GW-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74HC1GU04GV | Single unbuffered inverter | Production | |
74HC1GU04GV-Q100 | Single unbuffered inverter | Production | |
74HC1GU04GW | Single unbuffered inverter | Production | |
74HC1GU04GW-Q100 | Single unbuffered inverter | Production | |
74HC2G00DC | Dual 2-input NAND gate | Production | |
74HC2G00DC-Q100 | Dual 2-input NAND gate | Production | |
74HC2G00DP | Dual 2-input NAND gate | Production | |
74HC2G00DP-Q100 | Dual 2-input NAND gate | Production | |
74HC2G02DC | Dual 2-input NOR gate | Production | |
74HC2G02DC-Q100 | Dual 2-input NOR gate | Production | |
74HC2G02DP | Dual 2-input NOR gate | Production | |
74HC2G02DP-Q100 | Dual 2-input NOR gate | Production | |
74HC2G04GV | Dual inverter | Production | |
74HC2G04GV-Q100 | Dual inverter | Production | |
74HC2G04GW | Dual inverter | Production | |
74HC2G04GW-Q100 | Dual inverter | Production | |
74HC2G08DC | Dual 2-input AND gate | Production | |
74HC2G08DC-Q100 | Dual 2-input AND gate | Production | |
74HC2G08DP | Dual 2-input AND gate | Production | |
74HC2G08DP-Q100 | Dual 2-input AND gate | Production | |
74HC2G125DC | Dual buffer/line driver; 3-state | Production | |
74HC2G125DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74HC2G125DP | Dual buffer/line driver; 3-state | Production | |
74HC2G125DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74HC2G14GV | Dual inverting Schmitt trigger | Production | |
74HC2G14GV-Q100 | Dual inverting Schmitt trigger | Production | |
74HC2G14GW | Dual inverting Schmitt trigger | Production | |
74HC2G14GW-Q100 | Dual inverting Schmitt trigger | Production | |
74HC2G16GV | Dual buffer gate | Production | |
74HC2G16GW | Dual buffer gate | Production | |
74HC2G17GV | Dual non-inverting Schmitt trigger | Production | |
74HC2G17GV-Q100 | Dual non-inverting Schmitt trigger | Production | |
74HC2G17GW | Dual non-inverting Schmitt trigger | Production | |
74HC2G17GW-Q100 | Dual non-inverting Schmitt trigger | Production | |
74HC2G32DC | Dual 2-input OR gate | Production | |
74HC2G32DC-Q100 | Dual 2-input OR gate | Production | |
74HC2G32DP | Dual 2-input OR gate | Production | |
74HC2G32DP-Q100 | Dual 2-input OR gate | Production | |
74HC2G34GV | Dual buffer gate | Production | |
74HC2G34GV-Q100 | Dual buffer gate | Production | |
74HC2G34GW | Dual buffer gate | Production | |
74HC2G34GW-Q100 | Dual buffer gate | Production | |
74HC2G66DC-Q100 | Dual single-pole single-throw analog switch | Production | |
74HC2G66DP-Q100 | Dual single-pole single-throw analog switch | Production | |
74HC2G86DC | Dual 2-input EXCLUSIVE-OR gate | Production | |
74HC2G86DC-Q100 | Dual 2-input EXCLUSIVE-OR gate | Production | |
74HC2G86DP | Dual 2-input EXCLUSIVE-OR gate | Production | |
74HC2G86DP-Q100 | Dual 2-input EXCLUSIVE-OR gate | Production | |
74HC2GU04GV | Dual unbuffered inverter | Production | |
74HC2GU04GV-Q100 | Dual unbuffered inverter | Production | |
74HC2GU04GW | Dual unbuffered inverter | Production | |
74HC2GU04GW-Q100 | Dual unbuffered inverter | Production | |
74HC3G04DC | Triple inverter | Production | |
74HC3G04DC-Q100 | Triple inverter | Production | |
74HC3G04DP | Triple inverter | Production | |
74HC3G04DP-Q100 | Triple inverter | Production | |
74HC3G06DC | Triple inverter with open-drain outputs | Production | |
74HC3G07DC | Triple buffer with open-drain outputs | Production | |
74HC3G07DC-Q100 | Triple buffer with open-drain outputs | Production | |
74HC3G07DP | Triple buffer with open-drain outputs | Production | |
74HC3G07DP-Q100 | Triple buffer with open-drain outputs | Production | |
74HC3G14DC | Triple inverting Schmitt trigger | Production | |
74HC3G14DC-Q100 | Triple inverting Schmitt trigger | Production | |
74HC3G14DP | Triple inverting Schmitt trigger | Production | |
74HC3G14DP-Q100 | Triple inverting Schmitt trigger | Production | |
74HC3G16DP | Triple buffer gate | Production | |
74HC3G34DC | Triple buffer gate | Production | |
74HC3G34DC-Q100 | Triple buffer gate | Production | |
74HC3G34DP | Triple buffer gate | Production | |
74HC3G34DP-Q100 | Triple buffer gate | Production | |
74HC3GU04DC | Triple unbuffered inverter | Production | |
74HC3GU04DC-Q100 | Triple unbuffered inverter | Production | |
74HC3GU04DP | Triple unbuffered inverter | Production | |
74HC3GU04DP-Q100 | Triple unbuffered inverter | Production | |
74HCT1G00GV | 2-input NAND gate | Production | |
74HCT1G00GV-Q100 | 2-input NAND gate | Production | |
74HCT1G00GW | 2-input NAND gate | Production | |
74HCT1G00GW-Q100 | 2-input NAND gate | Production | |
74HCT1G02GV | 2-input NOR gate | Production | |
74HCT1G02GV-Q100 | 2-input NOR gate | Production | |
74HCT1G02GW | 2-input NOR gate | Production | |
74HCT1G02GW-Q100 | 2-input NOR gate | Production | |
74HCT1G04GV | Inverter | Production | |
74HCT1G04GV-Q100 | Inverter | Production | |
74HCT1G04GW | Inverter | Production | |
74HCT1G04GW-Q100 | Inverter | Production | |
74HCT1G08GV | 2-input AND gate | Production | |
74HCT1G08GV-Q100 | 2-input AND gate | Production | |
74HCT1G08GW | 2-input AND gate | Production | |
74HCT1G08GW-Q100 | 2-input AND gate | Production | |
74HCT1G125GV | Bus buffer/line driver; 3-state | Production | |
74HCT1G125GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74HCT1G125GW | Bus buffer/line driver; 3-state | Production | |
74HCT1G125GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74HCT1G126GV | Bus buffer/line driver; 3-state | Production | |
74HCT1G126GW | Bus buffer/line driver; 3-state | Production | |
74HCT1G14GV | Inverting Schmitt trigger | Production | |
74HCT1G14GV-Q100 | Inverting Schmitt trigger | Production | |
74HCT1G14GW | Inverting Schmitt trigger | Production | |
74HCT1G14GW-Q100 | Inverting Schmitt trigger | Production | |
74HCT1G32GV | 2-input OR gate | Production | |
74HCT1G32GV-Q100 | 2-input OR gate | Production | |
74HCT1G32GW | 2-input OR gate | Production | |
74HCT1G32GW-Q100 | 2-input OR gate | Production | |
74HCT1G66GV-Q100 | Single-pole single-throw analog switch | Production | |
74HCT1G86GV | 2-input EXCLUSIVE-OR gate | Production | |
74HCT1G86GV-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74HCT1G86GW | 2-input EXCLUSIVE-OR gate | Production | |
74HCT1G86GW-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74HCT2G00DC | Dual 2-input NAND gate | Production | |
74HCT2G00DC-Q100 | Dual 2-input NAND gate | Production | |
74HCT2G00DP | Dual 2-input NAND gate | Production | |
74HCT2G00DP-Q100 | Dual 2-input NAND gate | Production | |
74HCT2G02DC | Dual 2-input NOR gate | Production | |
74HCT2G02DC-Q100 | Dual 2-input NOR gate | Production | |
74HCT2G02DP | Dual 2-input NOR gate | Production | |
74HCT2G02DP-Q100 | Dual 2-input NOR gate | Production | |
74HCT2G04GV | Dual inverter | Production | |
74HCT2G04GV-Q100 | Dual inverter | Production | |
74HCT2G04GW | Dual inverter | Production | |
74HCT2G04GW-Q100 | Dual inverter | Production | |
74HCT2G08DC | Dual 2-input AND gate | Production | |
74HCT2G08DC-Q100 | Dual 2-input AND gate | Production | |
74HCT2G08DP | Dual 2-input AND gate | Production | |
74HCT2G08DP-Q100 | Dual 2-input AND gate | Production | |
74HCT2G125DC | Dual buffer/line driver; 3-state | Production | |
74HCT2G125DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74HCT2G125DP | Dual buffer/line driver; 3-state | Production | |
74HCT2G125DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74HCT2G14GV | Dual inverting Schmitt trigger | Production | |
74HCT2G14GV-Q100 | Dual inverting Schmitt trigger | Production | |
74HCT2G14GW | Dual inverting Schmitt trigger | Production | |
74HCT2G14GW-Q100 | Dual inverting Schmitt trigger | Production | |
74HCT2G16GV | Dual buffer gate | Production | |
74HCT2G16GW | Dual buffer gate | Production | |
74HCT2G17GV | Dual non-inverting Schmitt trigger | Production | |
74HCT2G17GV-Q100 | Dual non-inverting Schmitt trigger | Production | |
74HCT2G17GW | Dual non-inverting Schmitt trigger | Production | |
74HCT2G17GW-Q100 | Dual non-inverting Schmitt trigger | Production | |
74HCT2G32DC | Dual 2-input OR gate | Production | |
74HCT2G32DC-Q100 | Dual 2-input OR gate | Production | |
74HCT2G32DP | Dual 2-input OR gate | Production | |
74HCT2G32DP-Q100 | Dual 2-input OR gate | Production | |
74HCT2G34GV | Dual buffer gate | Production | |
74HCT2G34GV-Q100 | Dual buffer gate | Production | |
74HCT2G34GW | Dual buffer gate | Production | |
74HCT2G34GW-Q100 | Dual buffer gate | Production | |
74HCT2G66DC-Q100 | Dual single-pole single-throw analog switch | Production | |
74HCT2G66DP-Q100 | Dual single-pole single-throw analog switch | Production | |
74HCT2G86DC | Dual 2-input EXCLUSIVE-OR gate | Production | |
74HCT2G86DC-Q100 | Dual 2-input EXCLUSIVE-OR gate | Production | |
74HCT2G86DP | Dual 2-input EXCLUSIVE-OR gate | EndOfLife | |
74HCT3G04DC | Triple inverter | Production | |
74HCT3G04DC-Q100 | Triple inverter | Production | |
74HCT3G04DP | Triple inverter | Production | |
74HCT3G04DP-Q100 | Triple inverter | Production | |
74HCT3G06DC | Triple inverter with open-drain outputs | Production | |
74HCT3G07DC | Triple buffer with open-drain outputs | Production | |
74HCT3G07DC-Q100 | Triple buffer with open-drain outputs | Production | |
74HCT3G07DP | Triple buffer with open-drain outputs | Production | |
74HCT3G07DP-Q100 | Triple buffer with open-drain outputs | Production | |
74HCT3G14DC | Triple inverting Schmitt trigger | Production | |
74HCT3G14DC-Q100 | Triple inverting Schmitt trigger | Production | |
74HCT3G14DP | Triple inverting Schmitt trigger | Production | |
74HCT3G14DP-Q100 | Triple inverting Schmitt trigger | Production | |
74HCT3G34DC | Triple buffer gate | Production | |
74HCT3G34DC-Q100 | Triple buffer gate | Production | |
74HCT3G34DP | Triple buffer gate | Production | |
74HCT3G34DP-Q100 | Triple buffer gate | Production | |
74LVC1G00GV | Single 2-input NAND gate | Production | |
74LVC1G00GV-Q100 | Single 2-input NAND gate | Production | |
74LVC1G00GW | Single 2-input NAND gate | Production | |
74LVC1G00GW-Q100 | Single 2-input NAND gate | Production | |
74LVC1G02GV | Single 2-input NOR gate | Production | |
74LVC1G02GV-Q100 | Single 2-input NOR gate | Production | |
74LVC1G02GW | Single 2-input NOR gate | Production | |
74LVC1G02GW-Q100 | Single 2-input NOR gate | Production | |
74LVC1G04GV | Single inverter | Production | |
74LVC1G04GV-Q100 | Single inverter | Production | |
74LVC1G04GW | Single inverter | Production | |
74LVC1G04GW-Q100 | Single inverter | Production | |
74LVC1G06GV | Inverter with open-drain output | Production | |
74LVC1G06GV-Q100 | Inverter with open-drain output | Production | |
74LVC1G06GW | Inverter with open-drain output | Production | |
74LVC1G06GW-Q100 | Inverter with open-drain output | Production | |
74LVC1G07GV | Buffer with open-drain output | Production | |
74LVC1G07GV-Q100 | Buffer with open-drain output | Production | |
74LVC1G07GW | Buffer with open-drain output | Production | |
74LVC1G07GW-Q100 | Buffer with open-drain output | Production | |
74LVC1G08GV | Single 2-input AND gate | Production | |
74LVC1G08GV-Q100 | Single 2-input AND gate | Production | |
74LVC1G08GW | Single 2-input AND gate | Production | |
74LVC1G08GW-Q100 | Single 2-input AND gate | Production | |
74LVC1G10GV | Single 3-input NAND gate | Production | |
74LVC1G10GW | Single 3-input NAND gate | Production | |
74LVC1G10GW-Q100 | Single 3-input NAND gate | Production | |
74LVC1G11GV | Single 3-input AND gate | Production | |
74LVC1G11GV-Q100 | Single 3-input AND gate | Production | |
74LVC1G11GW | Single 3-input AND gate | Production | |
74LVC1G11GW-Q100 | Single 3-input AND gate | Production | |
74LVC1G123DC | Single retriggerable monostable multivibrator; Schmitt trigger inputs | Production | |
74LVC1G123DC-Q100 | Single retriggerable monostable multivibrator; Schmitt trigger inputs | Production | |
74LVC1G123DP | Single retriggerable monostable multivibrator; Schmitt trigger inputs | Production | |
74LVC1G123DP-Q100 | Single retriggerable monostable multivibrator; Schmitt trigger inputs | Production | |
74LVC1G125GV | Bus buffer/line driver; 3-state | Production | |
74LVC1G125GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74LVC1G125GW | Bus buffer/line driver; 3-state | Production | |
74LVC1G125GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74LVC1G126GV | Bus buffer/line driver; 3-state | Production | |
74LVC1G126GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74LVC1G126GW | Bus buffer/line driver; 3-state | Production | |
74LVC1G126GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74LVC1G14GV | Single Schmitt-trigger inverter | Production | |
74LVC1G14GV-Q100 | Single Schmitt trigger inverter | Production | |
74LVC1G14GW | Single Schmitt-trigger inverter | Production | |
74LVC1G14GW-Q100 | Single Schmitt trigger inverter | Production | |
74LVC1G157GV | Single 2-input multiplexer | Production | |
74LVC1G157GV-Q100 | Single 2-input multiplexer | Production | |
74LVC1G157GW | Single 2-input multiplexer | Production | |
74LVC1G157GW-Q100 | Single 2-input multiplexer | Production | |
74LVC1G16GW | Single buffer | Production | |
74LVC1G16GW-Q100 | Single buffer | Production | |
74LVC1G175GV | Single D-type flip-flop with reset; positive-edge trigger | Production | |
74LVC1G175GV-Q100 | Single D-type flip-flop with reset; positive-edge trigger | Production | |
74LVC1G175GW | Single D-type flip-flop with reset; positive-edge trigger | Production | |
74LVC1G175GW-Q100 | Single D-type flip-flop with reset; positive-edge trigger | Production | |
74LVC1G17GV | Single Schmitt trigger buffer | Production | |
74LVC1G17GV-Q100 | Single Schmitt trigger buffer | Production | |
74LVC1G17GW | Single Schmitt trigger buffer | Production | |
74LVC1G17GW-Q100 | Single Schmitt trigger buffer | Production | |
74LVC1G18GV | 1-of-2 non-inverting demultiplexer with 3-state deselected output | Production | |
74LVC1G18GV-Q100 | 1-of-2 non-inverting demultiplexer with 3-state deselected output | Production | |
74LVC1G18GW | 1-of-2 non-inverting demultiplexer with 3-state deselected output | Production | |
74LVC1G18GW-Q100 | 1-of-2 non-inverting demultiplexer with 3-state deselected output | Production | |
74LVC1G19GV | 1-of-2 decoder/demultiplexer | Production | |
74LVC1G19GW | 1-of-2 decoder/demultiplexer | Production | |
74LVC1G19GW-Q100 | 1-of-2 decoder/demultiplexer | Production | |
74LVC1G240GW | Single inverting buffer/line driver; 3-state | Production | |
74LVC1G240GW-Q100 | Single inverting buffer/line driver; 3-state | Production | |
74LVC1G27GV | Single 3-input NOR gate | Production | |
74LVC1G27GW | Single 3-input NOR gate | Production | |
74LVC1G27GW-Q100 | Single 3-input NOR gate | Production | |
74LVC1G32GV | Single 2-input OR gate | Production | |
74LVC1G32GV-Q100 | Single 2-input OR gate | Production | |
74LVC1G32GW | Single 2-input OR gate | Production | |
74LVC1G32GW-Q100 | Single 2-input OR gate | Production | |
74LVC1G332GV | Single 3-input OR gate | Production | |
74LVC1G332GV-Q100 | Single 3-input OR gate | Production | |
74LVC1G332GW | Single 3-input OR gate | Production | |
74LVC1G332GW-Q100 | Single 3-input OR gate | Production | |
74LVC1G34GV | Single buffer | Production | |
74LVC1G34GV-Q100 | Single buffer | Production | |
74LVC1G34GW | Single buffer | Production | |
74LVC1G34GW-Q100 | Single buffer | Production | |
74LVC1G386GV | 3-input EXCLUSIVE-OR gate | Production | |
74LVC1G386GW | 3-input EXCLUSIVE-OR gate | Production | |
74LVC1G386GW-Q100 | 3-input EXCLUSIVE-OR gate | Production | |
74LVC1G38GV | 2-input NAND gate; open drain | Production | |
74LVC1G38GV-Q100 | 2-input NAND gate; open drain | Production | |
74LVC1G38GW | 2-input NAND gate; open drain | Production | |
74LVC1G38GW-Q100 | 2-input NAND gate; open drain | Production | |
74LVC1G53DC-Q100 | 2-channel analog multiplexer/demultiplexer | Production | |
74LVC1G53DP-Q100 | 2-channel analog multiplexer/demultiplexer | Production | |
74LVC1G57GV | Low-power configurable multiple function gate | Production | |
74LVC1G57GV-Q100 | Low-power configurable multiple function gate | Production | |
74LVC1G57GW | Low-power configurable multiple function gate | Production | |
74LVC1G57GW-Q100 | Low-power configurable multiple function gate | Production | |
74LVC1G58GV | Low-power configurable multiple function gate | Production | |
74LVC1G58GV-Q100 | Low-power configurable multiple function gate | Production | |
74LVC1G58GW | Low-power configurable multiple function gate | Production | |
74LVC1G58GW-Q100 | Low-power configurable multiple function gate | Production | |
74LVC1G74DC | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74LVC1G74DC-Q100 | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74LVC1G74DP | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74LVC1G74DP-Q100 | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74LVC1G79GV | Single D-type flip-flop; positive-edge trigger | Production | |
74LVC1G79GV-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74LVC1G79GW | Single D-type flip-flop; positive-edge trigger | Production | |
74LVC1G79GW-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74LVC1G80GV | Single D-type flip-flop; positive-edge trigger | Production | |
74LVC1G80GV-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74LVC1G80GW | Single D-type flip-flop; positive-edge trigger | Production | |
74LVC1G80GW-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74LVC1G86GV | 2-input EXCLUSIVE-OR gate | Production | |
74LVC1G86GV-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74LVC1G86GW | 2-input EXCLUSIVE-OR gate | Production | |
74LVC1G86GW-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74LVC1G97GV | Low-power configurable multiple function gate | Production | |
74LVC1G97GW | Low-power configurable multiple function gate | Production | |
74LVC1G97GW-Q100 | Low-power configurable multiple function gate | Production | |
74LVC1G98GV | Low-power configurable multiple function gate | Production | |
74LVC1G98GV-Q100 | Low-power configurable multiple function gate | Production | |
74LVC1G98GW | Low-power configurable multiple function gate | Production | |
74LVC1G99DP | Ultra-configurable multiple function gate; 3-state | Production | |
74LVC1GU04GV | Unbuffered inverter | Production | |
74LVC1GU04GV-Q100 | Unbuffered inverter | Production | |
74LVC1GU04GW | Unbuffered inverter | Production | |
74LVC1GU04GW-Q100 | Unbuffered inverter | Production | |
74LVC1GX04GV | X-tal driver | Production | |
74LVC1GX04GV-Q100 | X-tal driver | Production | |
74LVC1GX04GW | X-tal driver | Production | |
74LVC1GX04GW-Q100 | X-tal driver | Production | |
74LVC2G00DC | Dual 2-input NAND gate | Production | |
74LVC2G00DC-Q100 | Dual 2-input NAND gate | Production | |
74LVC2G00DP | Dual 2-input NAND gate | Production | |
74LVC2G02DC | Dual 2-input NOR gate | Production | |
74LVC2G02DC-Q100 | Dual 2-input NOR gate | Production | |
74LVC2G02DP | Dual 2-input NOR gate | Production | |
74LVC2G02DP-Q100 | Dual 2-input NOR gate | Production | |
74LVC2G04GV | Dual inverter | Production | |
74LVC2G04GV-Q100 | Dual inverter | Production | |
74LVC2G04GW | Dual inverter | Production | |
74LVC2G04GW-Q100 | Dual inverter | Production | |
74LVC2G06GV | Inverters with open-drain outputs | Production | |
74LVC2G06GV-Q100 | Inverters with open-drain outputs | Production | |
74LVC2G06GW | Inverters with open-drain outputs | Production | |
74LVC2G06GW-Q100 | Inverters with open-drain outputs | Production | |
74LVC2G07GV | Buffers with open-drain outputs | Production | |
74LVC2G07GV-Q100 | Buffers with open-drain outputs | Production | |
74LVC2G07GW | Buffers with open-drain outputs | Production | |
74LVC2G07GW-Q100 | Buffers with open-drain outputs | Production | |
74LVC2G08DC | Dual 2-input AND gate | Production | |
74LVC2G08DC-Q100 | Dual 2-input AND gate | Production | |
74LVC2G08DP | Dual 2-input AND gate | Production | |
74LVC2G08DP-Q100 | Dual 2-input AND gate | Production | |
74LVC2G125DC | Dual bus buffer/line driver; 3-state | Production | |
74LVC2G125DC-Q100 | Dual bus buffer/line driver; 3-state | Production | |
74LVC2G125DP | Dual bus buffer/line driver; 3-state | Production | |
74LVC2G125DP-Q100 | Dual bus buffer/line driver; 3-state | Production | |
74LVC2G126DC | Dual bus buffer/line driver; 3-state | Production | |
74LVC2G126DC-Q100 | Bus buffer/line driver; 3-state | Production | |
74LVC2G126DP | Dual bus buffer/line driver; 3-state | Production | |
74LVC2G126DP-Q100 | Bus buffer/line driver; 3-state | Production | |
74LVC2G14GV | Dual inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC2G14GV-Q100 | Dual inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC2G14GW | Dual inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC2G14GW-Q100 | Dual inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC2G16GW | Dual buffer gate | Production | |
74LVC2G17GV | Dual non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC2G17GV-Q100 | Dual non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC2G17GW | Dual non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC2G17GW-Q100 | Dual non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC2G240DC | Dual inverting buffer/line driver; 3-state | Production | |
74LVC2G240DC-Q100 | Dual inverting buffer/line driver; 3-state | Production | |
74LVC2G240DP | Dual inverting buffer/line driver; 3-state | Production | |
74LVC2G240DP-Q100 | Dual inverting buffer/line driver; 3-state | Production | |
74LVC2G241DC | Dual buffer/line driver; 3-state | Production | |
74LVC2G241DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74LVC2G241DP | Dual buffer/line driver; 3-state | Production | |
74LVC2G241DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74LVC2G3157DP-Q100 | Dual 10 Ω single-pole double-throw analog switch | Production | |
74LVC2G32DC | Dual 2-input OR gate | Production | |
74LVC2G32DC-Q100 | Dual 2-input OR gate | Production | |
74LVC2G32DP | Dual 2-input OR gate | Production | |
74LVC2G32DP-Q100 | Dual 2-input OR gate | Production | |
74LVC2G34GV | Dual buffer gate | Production | |
74LVC2G34GV-Q100 | Dual buffer gate | Production | |
74LVC2G34GW | Dual buffer gate | Production | |
74LVC2G34GW-Q100 | Dual buffer gate | Production | |
74LVC2G38DC | Dual 2-input NAND gate; open drain | Production | |
74LVC2G38DP | Dual 2-input NAND gate; open drain | Production | |
74LVC2G66DP-Q100 | Bilateral switch | Production | |
74LVC2G74DC | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74LVC2G74DC-Q100 | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74LVC2G74DP | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74LVC2G74DP-Q100 | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74LVC2G86DC | Dual 2-input EXCLUSIVE-OR gate | Production | |
74LVC2G86DC-Q100 | Dual 2-input EXCLUSIVE-OR gate | Production | |
74LVC2G86DP | Dual 2-input EXCLUSIVE-OR gate | Production | |
74LVC2G86DP-Q100 | Dual 2-input EXCLUSIVE-OR gate | Production | |
74LVC2GU04GV | Dual unbuffered inverter | Production | |
74LVC2GU04GV-Q100 | Dual unbuffered inverter | Production | |
74LVC2GU04GW | Dual unbuffered inverter | Production | |
74LVC2GU04GW-Q100 | Dual unbuffered inverter | Production | |
74LVC3G04DC | Triple inverter | Production | |
74LVC3G04DC-Q100 | Triple inverter | Production | |
74LVC3G04DP | Triple inverter | Production | |
74LVC3G04DP-Q100 | Triple inverter | Production | |
74LVC3G06DC | Triple inverter with open-drain output | Production | |
74LVC3G06DP | Triple inverter with open-drain output | Production | |
74LVC3G07DC | Triple buffer with open-drain output | Production | |
74LVC3G07DC-Q100 | Triple buffer with open-drain output | Production | |
74LVC3G07DP | Triple buffer with open-drain output | Production | |
74LVC3G07DP-Q100 | Triple buffer with open-drain output | Production | |
74LVC3G14DC | Triple inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC3G14DP | Triple inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC3G16DP | Triple buffer | Production | |
74LVC3G17DC | Triple non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC3G17DC-Q100 | Triple non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC3G17DP | Triple non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC3G17DP-Q100 | Triple non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC3G34DC | Triple buffer | Production | |
74LVC3G34DC-Q100 | Triple buffer | Production | |
74LVC3G34DP | Triple buffer | Production | |
74LVC3G34DP-Q100 | Triple buffer | Production | |
74LVC3GU04DC | Triple unbuffered inverter | Production | |
74LVC3GU04DC-Q100 | Triple unbuffered inverter | Production | |
74LVC3GU04DP | Triple unbuffered inverter | Production | |
XC7SET02GV | 2-input NOR gate | Production | |
XC7SET02GW | 2-input NOR gate | Production | |
XC7SET04GV | Inverter | Production | |
XC7SET04GW | Inverter | Production | |
XC7SET08GV | 2-input AND gate | Production | |
XC7SET08GW | 2-input AND gate | Production | |
XC7SET125GV | Bus buffer/line driver; 3-state | Production | |
XC7SET125GW | Bus buffer/line driver; 3-state | Production | |
XC7SET14GV | Inverting Schmitt trigger | Production | |
XC7SET14GW | Inverting Schmitt trigger | Production | |
XC7SET32GV | 2-input OR gate | Production | |
XC7SET32GW | 2-input OR gate | Production | |
XC7SET86GV | 2-input EXCLUSIVE-OR gate | Production | |
XC7SET86GW | 2-input EXCLUSIVE-OR gate | Production | |
XC7SH02GV | 2-input NOR gate | Production | |
XC7SH02GW | 2-input NOR gate | Production | |
XC7SH04GV | Inverter | Production | |
XC7SH04GW | Inverter | Production | |
XC7SH08GV | 2-input AND gate | Production | |
XC7SH08GW | 2-input AND gate | Production | |
XC7SH125GV | Bus buffer/line driver; 3-state | Production | |
XC7SH125GW | Bus buffer/line driver; 3-state | Production | |
XC7SH14GV | Inverting Schmitt trigger | Production | |
XC7SH14GW | Inverting Schmitt trigger | Production | |
XC7SH32GV | 2-input OR gate | Production | |
XC7SH32GW | 2-input OR gate | Production | |
XC7SH86GV | 2-input EXCLUSIVE-OR gate | Production | |
XC7SH86GW | 2-input EXCLUSIVE-OR gate | Production | |
XC7SHU04GV | Inverter | Production | |
XC7SHU04GW | Inverter | Production | |
XC7WH126DC | Dual buffer/line driver; 3-state | Production | |
XC7WH126DP | Dual buffer/line driver; 3-state | Production | |
XC7WH14DC | Triple inverting Schmitt trigger | Production | |
XC7WH14DP | Triple inverting Schmitt trigger | Production | |
XC7WT14DC | Triple inverting Schmitt trigger | EndOfLife | |
XC7WT14DP | Triple inverting Schmitt trigger | Production |
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
74AHC1G00GV-Q100 | 2-input NAND gate | Production | |
74AHC1G00GW-Q100 | 2-input NAND gate | Production | |
74AHC1G02GV-Q100 | 2-input NOR gate | Production | |
74AHC1G02GW-Q100 | 2-input NOR gate | Production | |
74AHC1G04GV-Q100 | Inverter | Production | |
74AHC1G04GW-Q100 | Inverter | Production | |
74AHC1G07GV-Q100 | Buffer with open-drain output | Production | |
74AHC1G07GW-Q100 | Buffer with open-drain output | Production | |
74AHC1G08GV-Q100 | 2-input AND gate | Production | |
74AHC1G08GW-Q100 | 2-input AND gate | Production | |
74AHC1G09GV-Q100 | 2-input AND gate with open-drain output | Production | |
74AHC1G09GW-Q100 | 2-input AND gate with open-drain output | Production | |
74AHC1G125GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHC1G125GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHC1G126GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHC1G126GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHC1G14GV-Q100 | Inverting Schmitt trigger | Production | |
74AHC1G14GW-Q100 | Inverting Schmitt trigger | Production | |
74AHC1G17GW-Q100 | Single Schmitt trigger buffer | Production | |
74AHC1G32GV-Q100 | 2-input OR gate | Production | |
74AHC1G32GW-Q100 | 2-input OR gate | Production | |
74AHC1G4208GW-Q100 | 8-stage divider and oscillator | Production | |
74AHC1G4210GW-Q100 | 10-stage divider and oscillator | Production | |
74AHC1G4212GW-Q100 | 12-stage divider and oscillator | Production | |
74AHC1G4214GW-Q100 | 14-stage divider and oscillator | Production | |
74AHC1G4215GW-Q100 | 15-stage divider and oscillator | Production | |
74AHC1G66GV-Q100 | Single-pole single-throw analog switch | Production | |
74AHC1G79GV-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74AHC1G79GW-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74AHC1G86GV-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74AHC1G86GW-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74AHC1GU04GV-Q100 | Unbuffered inverter | Production | |
74AHC1GU04GW-Q100 | Unbuffered inverter | Production | |
74AHC2G00DC-Q100 | Dual 2-input NAND gate | Production | |
74AHC2G00DP-Q100 | Dual 2-input NAND gate | Production | |
74AHC2G08DC-Q100 | Dual 2-input AND gate | Production | |
74AHC2G08DP-Q100 | Dual 2-input AND gate | Production | |
74AHC2G125DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHC2G125DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHC2G126DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHC2G126DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHC2G241DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHC2G241DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHC2G32DC-Q100 | Dual 2-input OR gate | Production | |
74AHC2G32DP-Q100 | Dual 2-input OR gate | Production | |
74AHC3G04DC-Q100 | Inverter | Production | |
74AHC3G04DP-Q100 | Inverter | Production | |
74AHC3G14DC-Q100 | Triple inverting Schmitt trigger | Production | |
74AHC3G14DP-Q100 | Triple inverting Schmitt trigger | Production | |
74AHC3GU04DC-Q100 | Triple unbuffered inverter | Production | |
74AHC3GU04DP-Q100 | Triple unbuffered inverter | Production | |
74AHCT1G00GV-Q100 | 2-input NAND gate | Production | |
74AHCT1G00GW-Q100 | 2-input NAND gate | Production | |
74AHCT1G02GV-Q100 | 2-input NOR gate | Production | |
74AHCT1G02GW-Q100 | 2-input NOR gate | Production | |
74AHCT1G04GV-Q100 | Inverter | Production | |
74AHCT1G04GW-Q100 | Inverter | Production | |
74AHCT1G08GV-Q100 | 2-input AND gate | Production | |
74AHCT1G08GW-Q100 | 2-input AND gate | Production | |
74AHCT1G125GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHCT1G125GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHCT1G126GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHCT1G126GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74AHCT1G14GV-Q100 | Inverting Schmitt trigger | Production | |
74AHCT1G14GW-Q100 | Inverting Schmitt trigger | Production | |
74AHCT1G17GW-Q100 | Single Schmitt trigger buffer | Production | |
74AHCT1G32GV-Q100 | 2-input OR gate | Production | |
74AHCT1G32GW-Q100 | 2-input OR gate | Production | |
74AHCT1G66GV-Q100 | Single-pole single-throw analog switch | Production | |
74AHCT1G79GV-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74AHCT1G79GW-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74AHCT1G86GV-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74AHCT1G86GW-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74AHCT2G00DC-Q100 | Dual 2-input NAND gate | Production | |
74AHCT2G00DP-Q100 | EndOfLife | ||
74AHCT2G08DC-Q100 | Dual 2-input AND gate | Production | |
74AHCT2G08DP-Q100 | Dual 2-input AND gate | Production | |
74AHCT2G125DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHCT2G125DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHCT2G126DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHCT2G126DP-Q100 | EndOfLife | ||
74AHCT2G241DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74AHCT2G241DP-Q100 | EndOfLife | ||
74AHCT2G32DC-Q100 | Dual 2-input OR gate | Production | |
74AHCT2G32DP-Q100 | Dual 2-input OR gate | Production | |
74AHCT3G04DC-Q100 | Inverter | Production | |
74AHCT3G04DP-Q100 | Inverter | EndOfLife | |
74AHCT3G14DC-Q100 | Triple inverting Schmitt trigger | Production | |
74AHCT3G14DP-Q100 | Triple inverting Schmitt trigger | Production | |
74AUP1G00GW-Q100 | Low-power 2-input NAND gate | Production | |
74AUP1G02GW-Q100 | Low-power 2-input NOR gate | Production | |
74AUP1G04GV-Q100 | Low-power inverter | Production | |
74AUP1G04GW-Q100 | Low-power inverter | Production | |
74AUP1G06GW-Q100 | Low-power inverter with open-drain output | Production | |
74AUP1G07GW-Q100 | Low-power buffer with open-drain output | Production | |
74AUP1G08GW-Q100 | Low-power 2-input AND gate | Production | |
74AUP1G09GW-Q100 | Low-power 2-input AND gate with open-drain | Production | |
74AUP1G125GW-Q100 | Low-power buffer/line driver; 3-state | Production | |
74AUP1G132GW-Q100 | Low-power 2-input NAND Schmitt trigger | Production | |
74AUP1G14GW-Q100 | Low-power Schmitt trigger inverter | Production | |
74AUP1G175GW-Q100 | Low-power D-type flip-flop with reset; positive-edge trigger | Production | |
74AUP1G17GW-Q100 | Low-power Schmitt trigger | Production | |
74AUP1G32GW-Q100 | Low-power 2-input OR-gate | Production | |
74AUP1G34GW-Q100 | Low-power buffer | Production | |
74AUP1G373GW-Q100 | Low-power D-type transparent latch; 3-state | Production | |
74AUP1G374GW-Q100 | Low-power D-type flip-flop; positive-edge trigger; 3-state | Production | |
74AUP1G74DC-Q100 | Low-power D-type flip-flop with set and reset; positive-edge trigger | Production | |
74AUP1G86GW-Q100 | Low-power 2-input EXCLUSIVE-OR gate | Production | |
74AUP1Z04GW-Q100 | Low-power X-tal driver with enable and internal resistor | Production | |
74AUP2G00DC-Q100 | Low-power dual 2-input NAND gate | Production | |
74AUP2G04GW-Q100 | Low-power dual inverter | Production | |
74AUP2G08DC-Q100 | Low-power dual 2-input AND gate | Production | |
74AUP2G125DC-Q100 | Low-power dual buffer/line driver; 3-state | Production | |
74AUP2G14GW-Q100 | Low-power dual Schmitt trigger inverter | Production | |
74AUP2G79DC-Q100 | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74AUP2G80DC-Q100 | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
74AUP2GU04GW-Q100 | Low-power dual unbuffered inverter | Production | |
74HC1G00GV-Q100 | 2-input NAND gate | Production | |
74HC1G00GW-Q100 | 2-input NAND gate | Production | |
74HC1G02GV-Q100 | 2-input NOR gate | Production | |
74HC1G02GW-Q100 | 2-input NOR gate | Production | |
74HC1G04GV-Q100 | Inverter | Production | |
74HC1G04GW-Q100 | Inverter | Production | |
74HC1G08GV-Q100 | 2-input AND gate | Production | |
74HC1G08GW-Q100 | 2-input AND gate | Production | |
74HC1G125GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74HC1G125GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74HC1G14GV-Q100 | Inverting Schmitt trigger | Production | |
74HC1G14GW-Q100 | Inverting Schmitt trigger | Production | |
74HC1G32GV-Q100 | 2-input OR gate | Production | |
74HC1G32GW-Q100 | 2-input OR gate | Production | |
74HC1G66GV-Q100 | Single-pole single-throw analog switch | Production | |
74HC1G86GV-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74HC1G86GW-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74HC1GU04GV-Q100 | Single unbuffered inverter | Production | |
74HC1GU04GW-Q100 | Single unbuffered inverter | Production | |
74HC2G00DC-Q100 | Dual 2-input NAND gate | Production | |
74HC2G00DP-Q100 | Dual 2-input NAND gate | Production | |
74HC2G02DC-Q100 | Dual 2-input NOR gate | Production | |
74HC2G02DP-Q100 | Dual 2-input NOR gate | Production | |
74HC2G04GV-Q100 | Dual inverter | Production | |
74HC2G04GW-Q100 | Dual inverter | Production | |
74HC2G08DC-Q100 | Dual 2-input AND gate | Production | |
74HC2G08DP-Q100 | Dual 2-input AND gate | Production | |
74HC2G125DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74HC2G125DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74HC2G14GV-Q100 | Dual inverting Schmitt trigger | Production | |
74HC2G14GW-Q100 | Dual inverting Schmitt trigger | Production | |
74HC2G17GV-Q100 | Dual non-inverting Schmitt trigger | Production | |
74HC2G17GW-Q100 | Dual non-inverting Schmitt trigger | Production | |
74HC2G32DC-Q100 | Dual 2-input OR gate | Production | |
74HC2G32DP-Q100 | Dual 2-input OR gate | Production | |
74HC2G34GV-Q100 | Dual buffer gate | Production | |
74HC2G34GW-Q100 | Dual buffer gate | Production | |
74HC2G66DC-Q100 | Dual single-pole single-throw analog switch | Production | |
74HC2G66DP-Q100 | Dual single-pole single-throw analog switch | Production | |
74HC2G86DC-Q100 | Dual 2-input EXCLUSIVE-OR gate | Production | |
74HC2G86DP-Q100 | Dual 2-input EXCLUSIVE-OR gate | Production | |
74HC2GU04GV-Q100 | Dual unbuffered inverter | Production | |
74HC2GU04GW-Q100 | Dual unbuffered inverter | Production | |
74HC3G04DC-Q100 | Triple inverter | Production | |
74HC3G04DP-Q100 | Triple inverter | Production | |
74HC3G07DC-Q100 | Triple buffer with open-drain outputs | Production | |
74HC3G07DP-Q100 | Triple buffer with open-drain outputs | Production | |
74HC3G14DC-Q100 | Triple inverting Schmitt trigger | Production | |
74HC3G14DP-Q100 | Triple inverting Schmitt trigger | Production | |
74HC3G34DC-Q100 | Triple buffer gate | Production | |
74HC3G34DP-Q100 | Triple buffer gate | Production | |
74HC3GU04DC-Q100 | Triple unbuffered inverter | Production | |
74HC3GU04DP-Q100 | Triple unbuffered inverter | Production | |
74HCT1G00GV-Q100 | 2-input NAND gate | Production | |
74HCT1G00GW-Q100 | 2-input NAND gate | Production | |
74HCT1G02GV-Q100 | 2-input NOR gate | Production | |
74HCT1G02GW-Q100 | 2-input NOR gate | Production | |
74HCT1G04GV-Q100 | Inverter | Production | |
74HCT1G04GW-Q100 | Inverter | Production | |
74HCT1G08GV-Q100 | 2-input AND gate | Production | |
74HCT1G08GW-Q100 | 2-input AND gate | Production | |
74HCT1G125GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74HCT1G125GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74HCT1G14GV-Q100 | Inverting Schmitt trigger | Production | |
74HCT1G14GW-Q100 | Inverting Schmitt trigger | Production | |
74HCT1G32GV-Q100 | 2-input OR gate | Production | |
74HCT1G32GW-Q100 | 2-input OR gate | Production | |
74HCT1G66GV-Q100 | Single-pole single-throw analog switch | Production | |
74HCT1G86GV-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74HCT1G86GW-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74HCT2G00DC-Q100 | Dual 2-input NAND gate | Production | |
74HCT2G00DP-Q100 | Dual 2-input NAND gate | Production | |
74HCT2G02DC-Q100 | Dual 2-input NOR gate | Production | |
74HCT2G02DP-Q100 | Dual 2-input NOR gate | Production | |
74HCT2G04GV-Q100 | Dual inverter | Production | |
74HCT2G04GW-Q100 | Dual inverter | Production | |
74HCT2G08DC-Q100 | Dual 2-input AND gate | Production | |
74HCT2G08DP-Q100 | Dual 2-input AND gate | Production | |
74HCT2G125DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74HCT2G125DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74HCT2G14GV-Q100 | Dual inverting Schmitt trigger | Production | |
74HCT2G14GW-Q100 | Dual inverting Schmitt trigger | Production | |
74HCT2G17GV-Q100 | Dual non-inverting Schmitt trigger | Production | |
74HCT2G17GW-Q100 | Dual non-inverting Schmitt trigger | Production | |
74HCT2G32DC-Q100 | Dual 2-input OR gate | Production | |
74HCT2G32DP-Q100 | Dual 2-input OR gate | Production | |
74HCT2G34GV-Q100 | Dual buffer gate | Production | |
74HCT2G34GW-Q100 | Dual buffer gate | Production | |
74HCT2G66DC-Q100 | Dual single-pole single-throw analog switch | Production | |
74HCT2G66DP-Q100 | Dual single-pole single-throw analog switch | Production | |
74HCT2G86DC-Q100 | Dual 2-input EXCLUSIVE-OR gate | Production | |
74HCT3G04DC-Q100 | Triple inverter | Production | |
74HCT3G04DP-Q100 | Triple inverter | Production | |
74HCT3G07DC-Q100 | Triple buffer with open-drain outputs | Production | |
74HCT3G07DP-Q100 | Triple buffer with open-drain outputs | Production | |
74HCT3G14DC-Q100 | Triple inverting Schmitt trigger | Production | |
74HCT3G14DP-Q100 | Triple inverting Schmitt trigger | Production | |
74HCT3G34DC-Q100 | Triple buffer gate | Production | |
74HCT3G34DP-Q100 | Triple buffer gate | Production | |
74LVC1G00GV-Q100 | Single 2-input NAND gate | Production | |
74LVC1G00GW-Q100 | Single 2-input NAND gate | Production | |
74LVC1G02GV-Q100 | Single 2-input NOR gate | Production | |
74LVC1G02GW-Q100 | Single 2-input NOR gate | Production | |
74LVC1G04GV-Q100 | Single inverter | Production | |
74LVC1G04GW-Q100 | Single inverter | Production | |
74LVC1G06GV-Q100 | Inverter with open-drain output | Production | |
74LVC1G06GW-Q100 | Inverter with open-drain output | Production | |
74LVC1G07GV-Q100 | Buffer with open-drain output | Production | |
74LVC1G07GW-Q100 | Buffer with open-drain output | Production | |
74LVC1G08GV-Q100 | Single 2-input AND gate | Production | |
74LVC1G08GW-Q100 | Single 2-input AND gate | Production | |
74LVC1G10GW-Q100 | Single 3-input NAND gate | Production | |
74LVC1G11GV-Q100 | Single 3-input AND gate | Production | |
74LVC1G11GW-Q100 | Single 3-input AND gate | Production | |
74LVC1G123DC-Q100 | Single retriggerable monostable multivibrator; Schmitt trigger inputs | Production | |
74LVC1G123DP-Q100 | Single retriggerable monostable multivibrator; Schmitt trigger inputs | Production | |
74LVC1G125GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74LVC1G125GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74LVC1G126GV-Q100 | Bus buffer/line driver; 3-state | Production | |
74LVC1G126GW-Q100 | Bus buffer/line driver; 3-state | Production | |
74LVC1G14GV-Q100 | Single Schmitt trigger inverter | Production | |
74LVC1G14GW-Q100 | Single Schmitt trigger inverter | Production | |
74LVC1G157GV-Q100 | Single 2-input multiplexer | Production | |
74LVC1G157GW-Q100 | Single 2-input multiplexer | Production | |
74LVC1G16GW-Q100 | Single buffer | Production | |
74LVC1G175GV-Q100 | Single D-type flip-flop with reset; positive-edge trigger | Production | |
74LVC1G175GW-Q100 | Single D-type flip-flop with reset; positive-edge trigger | Production | |
74LVC1G17GV-Q100 | Single Schmitt trigger buffer | Production | |
74LVC1G17GW-Q100 | Single Schmitt trigger buffer | Production | |
74LVC1G18GV-Q100 | 1-of-2 non-inverting demultiplexer with 3-state deselected output | Production | |
74LVC1G18GW-Q100 | 1-of-2 non-inverting demultiplexer with 3-state deselected output | Production | |
74LVC1G19GW-Q100 | 1-of-2 decoder/demultiplexer | Production | |
74LVC1G240GW-Q100 | Single inverting buffer/line driver; 3-state | Production | |
74LVC1G27GW-Q100 | Single 3-input NOR gate | Production | |
74LVC1G32GV-Q100 | Single 2-input OR gate | Production | |
74LVC1G32GW-Q100 | Single 2-input OR gate | Production | |
74LVC1G332GV-Q100 | Single 3-input OR gate | Production | |
74LVC1G332GW-Q100 | Single 3-input OR gate | Production | |
74LVC1G34GV-Q100 | Single buffer | Production | |
74LVC1G34GW-Q100 | Single buffer | Production | |
74LVC1G386GW-Q100 | 3-input EXCLUSIVE-OR gate | Production | |
74LVC1G38GV-Q100 | 2-input NAND gate; open drain | Production | |
74LVC1G38GW-Q100 | 2-input NAND gate; open drain | Production | |
74LVC1G53DC-Q100 | 2-channel analog multiplexer/demultiplexer | Production | |
74LVC1G53DP-Q100 | 2-channel analog multiplexer/demultiplexer | Production | |
74LVC1G57GV-Q100 | Low-power configurable multiple function gate | Production | |
74LVC1G57GW-Q100 | Low-power configurable multiple function gate | Production | |
74LVC1G58GV-Q100 | Low-power configurable multiple function gate | Production | |
74LVC1G58GW-Q100 | Low-power configurable multiple function gate | Production | |
74LVC1G74DC-Q100 | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74LVC1G74DP-Q100 | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74LVC1G79GV-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74LVC1G79GW-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74LVC1G80GV-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74LVC1G80GW-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
74LVC1G86GV-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74LVC1G86GW-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
74LVC1G97GW-Q100 | Low-power configurable multiple function gate | Production | |
74LVC1G98GV-Q100 | Low-power configurable multiple function gate | Production | |
74LVC1GU04GV-Q100 | Unbuffered inverter | Production | |
74LVC1GU04GW-Q100 | Unbuffered inverter | Production | |
74LVC1GX04GV-Q100 | X-tal driver | Production | |
74LVC1GX04GW-Q100 | X-tal driver | Production | |
74LVC2G00DC-Q100 | Dual 2-input NAND gate | Production | |
74LVC2G02DC-Q100 | Dual 2-input NOR gate | Production | |
74LVC2G02DP-Q100 | Dual 2-input NOR gate | Production | |
74LVC2G04GV-Q100 | Dual inverter | Production | |
74LVC2G04GW-Q100 | Dual inverter | Production | |
74LVC2G06GV-Q100 | Inverters with open-drain outputs | Production | |
74LVC2G06GW-Q100 | Inverters with open-drain outputs | Production | |
74LVC2G07GV-Q100 | Buffers with open-drain outputs | Production | |
74LVC2G07GW-Q100 | Buffers with open-drain outputs | Production | |
74LVC2G08DC-Q100 | Dual 2-input AND gate | Production | |
74LVC2G08DP-Q100 | Dual 2-input AND gate | Production | |
74LVC2G125DC-Q100 | Dual bus buffer/line driver; 3-state | Production | |
74LVC2G125DP-Q100 | Dual bus buffer/line driver; 3-state | Production | |
74LVC2G126DC-Q100 | Bus buffer/line driver; 3-state | Production | |
74LVC2G126DP-Q100 | Bus buffer/line driver; 3-state | Production | |
74LVC2G14GV-Q100 | Dual inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC2G14GW-Q100 | Dual inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC2G17GV-Q100 | Dual non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC2G17GW-Q100 | Dual non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC2G240DC-Q100 | Dual inverting buffer/line driver; 3-state | Production | |
74LVC2G240DP-Q100 | Dual inverting buffer/line driver; 3-state | Production | |
74LVC2G241DC-Q100 | Dual buffer/line driver; 3-state | Production | |
74LVC2G241DP-Q100 | Dual buffer/line driver; 3-state | Production | |
74LVC2G3157DP-Q100 | Dual 10 Ω single-pole double-throw analog switch | Production | |
74LVC2G32DC-Q100 | Dual 2-input OR gate | Production | |
74LVC2G32DP-Q100 | Dual 2-input OR gate | Production | |
74LVC2G34GV-Q100 | Dual buffer gate | Production | |
74LVC2G34GW-Q100 | Dual buffer gate | Production | |
74LVC2G66DP-Q100 | Bilateral switch | Production | |
74LVC2G74DC-Q100 | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74LVC2G74DP-Q100 | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
74LVC2G86DC-Q100 | Dual 2-input EXCLUSIVE-OR gate | Production | |
74LVC2G86DP-Q100 | Dual 2-input EXCLUSIVE-OR gate | Production | |
74LVC2GU04GV-Q100 | Dual unbuffered inverter | Production | |
74LVC2GU04GW-Q100 | Dual unbuffered inverter | Production | |
74LVC3G04DC-Q100 | Triple inverter | Production | |
74LVC3G04DP-Q100 | Triple inverter | Production | |
74LVC3G07DC-Q100 | Triple buffer with open-drain output | Production | |
74LVC3G07DP-Q100 | Triple buffer with open-drain output | Production | |
74LVC3G17DC-Q100 | Triple non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC3G17DP-Q100 | Triple non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC3G34DC-Q100 | Triple buffer | Production | |
74LVC3G34DP-Q100 | Triple buffer | Production | |
74LVC3GU04DC-Q100 | Triple unbuffered inverter | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
VSSOP8_SOT765-1_mk.png | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
vp_1395304381843.zip | Single, dual or triple gate functions in small footprint packages | Value proposition | 2017-04-06 |
Nexperia_document_QIC_Logic_Packages_Recommendations_201711.pdf | Longevity – Packages by pin count | Leaflet | 2017-11-27 |
Nexperia_document_guide_MiniLogic_PicoGate_201901.pdf | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.
Please visit our contact us or {1} for further support.