Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

Single, dual or triple gate functions in small footprint packages

Applications

The PicoGate packages are leaded Mini Logic packages. They house the same logic families as the larger SO, TSSOP & DQFN packages. In comparison to the 74LVC08 quad 2-input AND gate, the 74LVC1G08 PicoGate is a single 2-input AND gate. This allows the use of single gates rather than using one gate of a quad device package. As well as reducing board layout complexity, PicoGate devices are ideal glue logic form implementing last minute feature additions, improving time-to-market. Their small size and lower-power consumption makes them ideal for portable electronic devices. PicoGate packages are available with 0.95 mm, 0.65 mm and 0.5 mm pin pitch.

Key features and benefits

Features and benefits

  • Very small footprint
  • Simplify board layout
  • 0.95 mm, 0.65 mm & 0.50 mm pitch options
  • Pb-free, RoHS and dark green compliant
  • Temperature range -40 °C to 125 °C
  • AEC-Q100 qualified

Key applications

Applications

  • Space constrained applications
  • Consumer
  • Portable
  • Automotive

Parametric search

PicoGate
Please wait loading data...
Parametric search is unavailable.

Products

Analog & Logic ICs

Type number Description Status Quick access
74AHC1G00GV 2-input NAND gate Production
74AHC1G00GV-Q100 2-input NAND gate Production
74AHC1G00GW 2-input NAND gate Production
74AHC1G00GW-Q100 2-input NAND gate Production
74AHC1G02GV 2-input NOR gate Production
74AHC1G02GV-Q100 2-input NOR gate Production
74AHC1G02GW 2-input NOR gate Production
74AHC1G02GW-Q100 2-input NOR gate Production
74AHC1G04GV Inverter Production
74AHC1G04GV-Q100 Inverter Production
74AHC1G04GW Inverter Production
74AHC1G04GW-Q100 Inverter Production
74AHC1G07GV Buffer with open-drain output Production
74AHC1G07GV-Q100 Buffer with open-drain output Production
74AHC1G07GW Buffer with open-drain output Production
74AHC1G07GW-Q100 Buffer with open-drain output Production
74AHC1G08GV 2-input AND gate Production
74AHC1G08GV-Q100 2-input AND gate Production
74AHC1G08GW 2-input AND gate Production
74AHC1G08GW-Q100 2-input AND gate Production
74AHC1G09GV 2-input AND gate with open-drain output Production
74AHC1G09GV-Q100 2-input AND gate with open-drain output Production
74AHC1G09GW 2-input AND gate with open-drain output Production
74AHC1G09GW-Q100 2-input AND gate with open-drain output Production
74AHC1G125GV Bus buffer/line driver; 3-state Production
74AHC1G125GV-Q100 Bus buffer/line driver; 3-state Production
74AHC1G125GW Bus buffer/line driver; 3-state Production
74AHC1G125GW-Q100 Bus buffer/line driver; 3-state Production
74AHC1G126GV Bus buffer/line driver; 3-state Production
74AHC1G126GV-Q100 Bus buffer/line driver; 3-state Production
74AHC1G126GW Bus buffer/line driver; 3-state Production
74AHC1G126GW-Q100 Bus buffer/line driver; 3-state Production
74AHC1G14GV Inverting Schmitt trigger Production
74AHC1G14GV-Q100 Inverting Schmitt trigger Production
74AHC1G14GW Inverting Schmitt trigger Production
74AHC1G14GW-Q100 Inverting Schmitt trigger Production
74AHC1G17GV Single Schmitt trigger buffer Production
74AHC1G17GW Single Schmitt trigger buffer Production
74AHC1G17GW-Q100 Single Schmitt trigger buffer Production
74AHC1G32GV 2-input OR gate Production
74AHC1G32GV-Q100 2-input OR gate Production
74AHC1G32GW 2-input OR gate Production
74AHC1G32GW-Q100 2-input OR gate Production
74AHC1G4208GW 8-stage divider and oscillator Production
74AHC1G4208GW-Q100 8-stage divider and oscillator Production
74AHC1G4210GW 10-stage divider and oscillator Production
74AHC1G4210GW-Q100 10-stage divider and oscillator Production
74AHC1G4212GW 12-stage divider and oscillator Production
74AHC1G4212GW-Q100 12-stage divider and oscillator Production
74AHC1G4214GW 14-stage divider and oscillator Production
74AHC1G4214GW-Q100 14-stage divider and oscillator Production
74AHC1G4215GW 15-stage divider and oscillator Production
74AHC1G4215GW-Q100 15-stage divider and oscillator Production
74AHC1G79GV Single D-type flip-flop; positive-edge trigger Production
74AHC1G79GV-Q100 Single D-type flip-flop; positive-edge trigger Production
74AHC1G79GW Single D-type flip-flop; positive-edge trigger Production
74AHC1G79GW-Q100 Single D-type flip-flop; positive-edge trigger Production
74AHC1G86GV 2-input EXCLUSIVE-OR gate Production
74AHC1G86GV-Q100 2-input EXCLUSIVE-OR gate Production
74AHC1G86GW 2-input EXCLUSIVE-OR gate Production
74AHC1G86GW-Q100 2-input EXCLUSIVE-OR gate Production
74AHC1GU04GV Unbuffered inverter Production
74AHC1GU04GV-Q100 Unbuffered inverter Production
74AHC1GU04GW Unbuffered inverter Production
74AHC1GU04GW-Q100 Unbuffered inverter Production
74AHC2G00DC Dual 2-input NAND gate Production
74AHC2G00DC-Q100 Dual 2-input NAND gate Production
74AHC2G00DP Dual 2-input NAND gate Production
74AHC2G00DP-Q100 Dual 2-input NAND gate Production
74AHC2G08DC Dual 2-input AND gate Production
74AHC2G08DC-Q100 Dual 2-input AND gate Production
74AHC2G08DP Dual 2-input AND gate Production
74AHC2G08DP-Q100 Dual 2-input AND gate Production
74AHC2G125DC Dual buffer/line driver; 3-state Production
74AHC2G125DC-Q100 Dual buffer/line driver; 3-state Production
74AHC2G125DP Dual buffer/line driver; 3-state Production
74AHC2G125DP-Q100 Dual buffer/line driver; 3-state Production
74AHC2G126DC Dual buffer/line driver; 3-state Production
74AHC2G126DC-Q100 Dual buffer/line driver; 3-state Production
74AHC2G126DP Dual buffer/line driver; 3-state Production
74AHC2G126DP-Q100 Dual buffer/line driver; 3-state Production
74AHC2G241DC Dual buffer/line driver; 3-state Production
74AHC2G241DC-Q100 Dual buffer/line driver; 3-state Production
74AHC2G241DP Dual buffer/line driver; 3-state Production
74AHC2G241DP-Q100 Dual buffer/line driver; 3-state Production
74AHC2G32DC Dual 2-input OR gate Production
74AHC2G32DC-Q100 Dual 2-input OR gate Production
74AHC2G32DP Dual 2-input OR gate Production
74AHC2G32DP-Q100 Dual 2-input OR gate Production
74AHC3G04DC Inverter Production
74AHC3G04DC-Q100 Inverter Production
74AHC3G04DP Inverter Production
74AHC3G04DP-Q100 Inverter Production
74AHC3G14DC Triple inverting Schmitt trigger Production
74AHC3G14DC-Q100 Triple inverting Schmitt trigger Production
74AHC3G14DP Triple inverting Schmitt trigger Production
74AHC3G14DP-Q100 Triple inverting Schmitt trigger Production
74AHC3GU04DC Triple unbuffered inverter Production
74AHC3GU04DC-Q100 Triple unbuffered inverter Production
74AHC3GU04DP Triple unbuffered inverter Production
74AHC3GU04DP-Q100 Triple unbuffered inverter Production
74AHCT1G00GV 2-input NAND gate Production
74AHCT1G00GV-Q100 2-input NAND gate Production
74AHCT1G00GW 2-input NAND gate Production
74AHCT1G00GW-Q100 2-input NAND gate Production
74AHCT1G02GV 2-input NOR gate Production
74AHCT1G02GV-Q100 2-input NOR gate Production
74AHCT1G02GW 2-input NOR gate Production
74AHCT1G02GW-Q100 2-input NOR gate Production
74AHCT1G04GV Inverter Production
74AHCT1G04GV-Q100 Inverter Production
74AHCT1G04GW Inverter Production
74AHCT1G04GW-Q100 Inverter Production
74AHCT1G08GV 2-input AND gate Production
74AHCT1G08GV-Q100 2-input AND gate Production
74AHCT1G08GW 2-input AND gate Production
74AHCT1G08GW-Q100 2-input AND gate Production
74AHCT1G125GV Bus buffer/line driver; 3-state Production
74AHCT1G125GV-Q100 Bus buffer/line driver; 3-state Production
74AHCT1G125GW Bus buffer/line driver; 3-state Production
74AHCT1G125GW-Q100 Bus buffer/line driver; 3-state Production
74AHCT1G126GV Bus buffer/line driver; 3-state Production
74AHCT1G126GV-Q100 Bus buffer/line driver; 3-state Production
74AHCT1G126GW Bus buffer/line driver; 3-state Production
74AHCT1G126GW-Q100 Bus buffer/line driver; 3-state Production
74AHCT1G14GV Inverting Schmitt trigger Production
74AHCT1G14GV-Q100 Inverting Schmitt trigger Production
74AHCT1G14GW Inverting Schmitt trigger Production
74AHCT1G14GW-Q100 Inverting Schmitt trigger Production
74AHCT1G17GV Single Schmitt trigger buffer Production
74AHCT1G17GW Single Schmitt trigger buffer Production
74AHCT1G17GW-Q100 Single Schmitt trigger buffer Production
74AHCT1G32GV 2-input OR gate Production
74AHCT1G32GV-Q100 2-input OR gate Production
74AHCT1G32GW 2-input OR gate Production
74AHCT1G32GW-Q100 2-input OR gate Production
74AHCT1G79GV Single D-type flip-flop; positive-edge trigger Production
74AHCT1G79GV-Q100 Single D-type flip-flop; positive-edge trigger Production
74AHCT1G79GW Single D-type flip-flop; positive-edge trigger Production
74AHCT1G79GW-Q100 Single D-type flip-flop; positive-edge trigger Production
74AHCT1G86GV 2-input EXCLUSIVE-OR gate Production
74AHCT1G86GV-Q100 2-input EXCLUSIVE-OR gate Production
74AHCT1G86GW 2-input EXCLUSIVE-OR gate Production
74AHCT1G86GW-Q100 2-input EXCLUSIVE-OR gate Production
74AHCT2G00DC Dual 2-input NAND gate Production
74AHCT2G00DC-Q100 Dual 2-input NAND gate Production
74AHCT2G00DP Dual 2-input NAND gate EndOfLife
74AHCT2G00DP-Q100 EndOfLife
74AHCT2G08DC Dual 2-input AND gate Production
74AHCT2G08DC-Q100 Dual 2-input AND gate Production
74AHCT2G08DP Dual 2-input AND gate Production
74AHCT2G08DP-Q100 Dual 2-input AND gate Production
74AHCT2G125DC Dual buffer/line driver; 3-state Production
74AHCT2G125DC-Q100 Dual buffer/line driver; 3-state Production
74AHCT2G125DP Dual buffer/line driver; 3-state Production
74AHCT2G125DP-Q100 Dual buffer/line driver; 3-state Production
74AHCT2G126DC Dual buffer/line driver; 3-state Production
74AHCT2G126DC-Q100 Dual buffer/line driver; 3-state Production
74AHCT2G126DP Dual buffer/line driver; 3-state EndOfLife
74AHCT2G126DP-Q100 EndOfLife
74AHCT2G241DC Dual buffer/line driver; 3-state Production
74AHCT2G241DC-Q100 Dual buffer/line driver; 3-state Production
74AHCT2G241DP Dual buffer/line driver; 3-state EndOfLife
74AHCT2G241DP-Q100 EndOfLife
74AHCT2G32DC Dual 2-input OR gate Production
74AHCT2G32DC-Q100 Dual 2-input OR gate Production
74AHCT2G32DP Dual 2-input OR gate Production
74AHCT2G32DP-Q100 Dual 2-input OR gate Production
74AHCT3G04DC Inverter Production
74AHCT3G04DC-Q100 Inverter Production
74AHCT3G04DP Inverter EndOfLife
74AHCT3G04DP-Q100 Inverter EndOfLife
74AHCT3G14DC Triple inverting Schmitt trigger Production
74AHCT3G14DC-Q100 Triple inverting Schmitt trigger Production
74AHCT3G14DP Triple inverting Schmitt trigger Production
74AHCT3G14DP-Q100 Triple inverting Schmitt trigger Production
74AUP1G00GW Low-power 2-input NAND gate Production
74AUP1G00GW-Q100 Low-power 2-input NAND gate Production
74AUP1G02GW Low-power 2-input NOR gate Production
74AUP1G02GW-Q100 Low-power 2-input NOR gate Production
74AUP1G04GV Low-power inverter Production
74AUP1G04GV-Q100 Low-power inverter Production
74AUP1G04GW Low-power inverter Production
74AUP1G04GW-Q100 Low-power inverter Production
74AUP1G06GW Low-power inverter with open-drain output Production
74AUP1G06GW-Q100 Low-power inverter with open-drain output Production
74AUP1G07GW Low-power buffer with open-drain output Production
74AUP1G07GW-Q100 Low-power buffer with open-drain output Production
74AUP1G0832GW Low-power 3-input AND-OR gate Production
74AUP1G08GW Low-power 2-input AND gate Production
74AUP1G08GW-Q100 Low-power 2-input AND gate Production
74AUP1G09GW Low-power 2-input AND gate with open-drain Production
74AUP1G09GW-Q100 Low-power 2-input AND gate with open-drain Production
74AUP1G11GW Low-power 3-input AND gate Production
74AUP1G125GW Low-power buffer/line driver; 3-state Production
74AUP1G125GW-Q100 Low-power buffer/line driver; 3-state Production
74AUP1G126GW Low-power buffer/line driver; 3-state Production
74AUP1G132GW Low-power 2-input NAND Schmitt trigger Production
74AUP1G132GW-Q100 Low-power 2-input NAND Schmitt trigger Production
74AUP1G14GV Low-power Schmitt trigger inverter Production
74AUP1G14GW Low-power Schmitt trigger inverter Production
74AUP1G14GW-Q100 Low-power Schmitt trigger inverter Production
74AUP1G157GW Low-power 2-input multiplexer Production
74AUP1G158GW Low-power 2-input multiplexer; inverting Production
74AUP1G16GW Low-power buffer Production
74AUP1G175GW Low-power D-type flip-flop with reset; positive-edge trigger Production
74AUP1G175GW-Q100 Low-power D-type flip-flop with reset; positive-edge trigger Production
74AUP1G17GV Low-power Schmitt trigger Production
74AUP1G17GW Low-power Schmitt trigger Production
74AUP1G17GW-Q100 Low-power Schmitt trigger Production
74AUP1G18GW Low-power 1-of-2 demultiplexer with 3-state deselected output Production
74AUP1G19GW Low-power 1-of-2 decoder/demultiplexer Production
74AUP1G240GW Low-power inverting buffer/line driver; 3-state Production
74AUP1G3208GW Low-power 3-input OR-AND gate Production
74AUP1G32GW Low-power 2-input OR-gate Production
74AUP1G32GW-Q100 Low-power 2-input OR-gate Production
74AUP1G332GW Low-power 3-input OR-gate Production
74AUP1G34GW Low-power buffer Production
74AUP1G34GW-Q100 Low-power buffer Production
74AUP1G373GW Low-power D-type transparent latch; 3-state Production
74AUP1G373GW-Q100 Low-power D-type transparent latch; 3-state Production
74AUP1G374GW Low-power D-type flip-flop; positive-edge trigger; 3-state Production
74AUP1G374GW-Q100 Low-power D-type flip-flop; positive-edge trigger; 3-state Production
74AUP1G386GW Low-power 3-input EXCLUSIVE-OR gate Production
74AUP1G38GW Low-power 2-input NAND gate (open drain) Production
74AUP1G57GW Low-power configurable multiple function gate Production
74AUP1G58GW Low-power configurable multiple function gate Production
74AUP1G74DC Low-power D-type flip-flop with set and reset; positive-edge trigger Production
74AUP1G74DC-Q100 Low-power D-type flip-flop with set and reset; positive-edge trigger Production
74AUP1G79GV Low-power D-type flip-flop; positive-edge trigger Production
74AUP1G79GW Low-power D-type flip-flop; positive-edge trigger Production
74AUP1G80GW Low-power D-type flip-flop; positive-edge trigger Production
74AUP1G86GW Low-power 2-input EXCLUSIVE-OR gate Production
74AUP1G86GW-Q100 Low-power 2-input EXCLUSIVE-OR gate Production
74AUP1G885DC Low-power dual function gate Production
74AUP1G97GW Low-power configurable multiple function gate Production
74AUP1G98GW Low-power configurable multiple function gate Production
74AUP1GU04GW Low-power unbuffered inverter Production
74AUP1Z04GW Low-power X-tal driver with enable and internal resistor Production
74AUP1Z04GW-Q100 Low-power X-tal driver with enable and internal resistor Production
74AUP1Z125GW Low-power X-tal driver with enable and internal resistor; 3-state Production
74AUP2G00DC Low-power dual 2-input NAND gate Production
74AUP2G00DC-Q100 Low-power dual 2-input NAND gate Production
74AUP2G02DC Low-power dual 2-input NOR gate Production
74AUP2G04GW Low-power dual inverter Production
74AUP2G04GW-Q100 Low-power dual inverter Production
74AUP2G0604GW Low-power inverting buffer with open-drain and inverter Production
74AUP2G06GW Low-power dual inverter with open-drain output Production
74AUP2G07GW Low-power dual buffer with open-drain output Production
74AUP2G08DC Low-power dual 2-input AND gate Production
74AUP2G08DC-Q100 Low-power dual 2-input AND gate Production
74AUP2G125DC Low-power dual buffer/line driver; 3-state Production
74AUP2G125DC-Q100 Low-power dual buffer/line driver; 3-state Production
74AUP2G126DC Low-power dual buffer/line driver; 3-state Production
74AUP2G132DC Low-power dual 2-input NAND Schmitt trigger Production
74AUP2G14GW Low-power dual Schmitt trigger inverter Production
74AUP2G14GW-Q100 Low-power dual Schmitt trigger inverter Production
74AUP2G157DC Low-power 2-input multiplexer Production
74AUP2G16GW Low-power dual buffer Production
74AUP2G17GW Low-power dual Schmitt trigger Production
74AUP2G240DC Low-power dual inverting buffer/line driver; 3-state Production
74AUP2G241DC Low-power dual buffer/line driver; 3-state Production
74AUP2G32DC Low-power dual 2-input OR gate Production
74AUP2G3404GW Low-power buffer and inverter Production
74AUP2G3407GW Low-power single buffer; single buffer with open-drain Production
74AUP2G34GW Low-power dual buffer Production
74AUP2G38DC Low-power dual 2-input NAND gate; open drain Production
74AUP2G57DP Low-power dual PCB configurable multiple function gate Production
74AUP2G58DP Low-power dual PCB configurable multiple function gate Production
74AUP2G79DC Low-power dual D-type flip-flop; positive-edge trigger Production
74AUP2G79DC-Q100 Low-power dual D-type flip-flop; positive-edge trigger Production
74AUP2G80DC Low-power dual D-type flip-flop; positive-edge trigger Production
74AUP2G80DC-Q100 Low-power dual D-type flip-flop; positive-edge trigger Production
74AUP2G86DC Low-power dual 2-input EXCLUSIVE-OR gate Production
74AUP2G97DP Low-power dual PCB configurable multiple function gate Production
74AUP2G98DP Low-power dual PCB configurable multiple function gate Production
74AUP2GU04GW Low-power dual unbuffered inverter Production
74AUP2GU04GW-Q100 Low-power dual unbuffered inverter Production
74AUP3G0434DC Low-power dual inverter and single buffer Production
74AUP3G04DC Low-power triple inverter Production
74AUP3G07DC Low-power triple buffer with open-drain output Production
74AUP3G14DC Low-power triple Schmitt trigger inverter Production
74AUP3G16DC Low-power triple buffer Production
74AUP3G17DC Low-power triple Schmitt trigger Production
74AUP3G3404DC Low-power dual buffer and single inverter Production
74AUP3G34DC Low-power triple buffer Production
74AVC9112DC 1-to-4 fan-out buffer Production
74HC1G00GV 2-input NAND gate Production
74HC1G00GV-Q100 2-input NAND gate Production
74HC1G00GW 2-input NAND gate Production
74HC1G00GW-Q100 2-input NAND gate Production
74HC1G02GV 2-input NOR gate Production
74HC1G02GV-Q100 2-input NOR gate Production
74HC1G02GW 2-input NOR gate Production
74HC1G02GW-Q100 2-input NOR gate Production
74HC1G04GV Inverter Production
74HC1G04GV-Q100 Inverter Production
74HC1G04GW Inverter Production
74HC1G04GW-Q100 Inverter Production
74HC1G08GV 2-input AND gate Production
74HC1G08GV-Q100 2-input AND gate Production
74HC1G08GW 2-input AND gate Production
74HC1G08GW-Q100 2-input AND gate Production
74HC1G125GV Bus buffer/line driver; 3-state Production
74HC1G125GV-Q100 Bus buffer/line driver; 3-state Production
74HC1G125GW Bus buffer/line driver; 3-state Production
74HC1G125GW-Q100 Bus buffer/line driver; 3-state Production
74HC1G126GV Bus buffer/line driver; 3-state Production
74HC1G126GW Bus buffer/line driver; 3-state Production
74HC1G14GV Inverting Schmitt trigger Production
74HC1G14GV-Q100 Inverting Schmitt trigger Production
74HC1G14GW Inverting Schmitt trigger Production
74HC1G14GW-Q100 Inverting Schmitt trigger Production
74HC1G32GV 2-input OR gate Production
74HC1G32GV-Q100 2-input OR gate Production
74HC1G32GW 2-input OR gate Production
74HC1G32GW-Q100 2-input OR gate Production
74HC1G86GV 2-input EXCLUSIVE-OR gate Production
74HC1G86GV-Q100 2-input EXCLUSIVE-OR gate Production
74HC1G86GW 2-input EXCLUSIVE-OR gate Production
74HC1G86GW-Q100 2-input EXCLUSIVE-OR gate Production
74HC1GU04GV Single unbuffered inverter Production
74HC1GU04GV-Q100 Single unbuffered inverter Production
74HC1GU04GW Single unbuffered inverter Production
74HC1GU04GW-Q100 Single unbuffered inverter Production
74HC2G00DC Dual 2-input NAND gate Production
74HC2G00DC-Q100 Dual 2-input NAND gate Production
74HC2G00DP Dual 2-input NAND gate Production
74HC2G00DP-Q100 Dual 2-input NAND gate Production
74HC2G02DC Dual 2-input NOR gate Production
74HC2G02DC-Q100 Dual 2-input NOR gate Production
74HC2G02DP Dual 2-input NOR gate Production
74HC2G02DP-Q100 Dual 2-input NOR gate Production
74HC2G04GV Dual inverter Production
74HC2G04GV-Q100 Dual inverter Production
74HC2G04GW Dual inverter Production
74HC2G04GW-Q100 Dual inverter Production
74HC2G08DC Dual 2-input AND gate Production
74HC2G08DC-Q100 Dual 2-input AND gate Production
74HC2G08DP Dual 2-input AND gate Production
74HC2G08DP-Q100 Dual 2-input AND gate Production
74HC2G125DC Dual buffer/line driver; 3-state Production
74HC2G125DC-Q100 Dual buffer/line driver; 3-state Production
74HC2G125DP Dual buffer/line driver; 3-state Production
74HC2G125DP-Q100 Dual buffer/line driver; 3-state Production
74HC2G14GV Dual inverting Schmitt trigger Production
74HC2G14GV-Q100 Dual inverting Schmitt trigger Production
74HC2G14GW Dual inverting Schmitt trigger Production
74HC2G14GW-Q100 Dual inverting Schmitt trigger Production
74HC2G16GV Dual buffer gate Production
74HC2G16GW Dual buffer gate Production
74HC2G17GV Dual non-inverting Schmitt trigger Production
74HC2G17GV-Q100 Dual non-inverting Schmitt trigger Production
74HC2G17GW Dual non-inverting Schmitt trigger Production
74HC2G17GW-Q100 Dual non-inverting Schmitt trigger Production
74HC2G32DC Dual 2-input OR gate Production
74HC2G32DC-Q100 Dual 2-input OR gate Production
74HC2G32DP Dual 2-input OR gate Production
74HC2G32DP-Q100 Dual 2-input OR gate Production
74HC2G34GV Dual buffer gate Production
74HC2G34GV-Q100 Dual buffer gate Production
74HC2G34GW Dual buffer gate Production
74HC2G34GW-Q100 Dual buffer gate Production
74HC2G66DP-Q100 Dual single-pole single-throw analog switch Production
74HC2G86DC Dual 2-input EXCLUSIVE-OR gate Production
74HC2G86DC-Q100 Dual 2-input EXCLUSIVE-OR gate Production
74HC2G86DP Dual 2-input EXCLUSIVE-OR gate Production
74HC2G86DP-Q100 Dual 2-input EXCLUSIVE-OR gate Production
74HC2GU04GV Dual unbuffered inverter Production
74HC2GU04GV-Q100 Dual unbuffered inverter Production
74HC2GU04GW Dual unbuffered inverter Production
74HC2GU04GW-Q100 Dual unbuffered inverter Production
74HC3G04DC Triple inverter Production
74HC3G04DC-Q100 Triple inverter Production
74HC3G04DP Triple inverter Production
74HC3G04DP-Q100 Triple inverter Production
74HC3G06DC Triple inverter with open-drain outputs Production
74HC3G07DC Triple buffer with open-drain outputs Production
74HC3G07DC-Q100 Triple buffer with open-drain outputs Production
74HC3G07DP Triple buffer with open-drain outputs Production
74HC3G07DP-Q100 Triple buffer with open-drain outputs Production
74HC3G14DC Triple inverting Schmitt trigger Production
74HC3G14DC-Q100 Triple inverting Schmitt trigger Production
74HC3G14DP Triple inverting Schmitt trigger Production
74HC3G14DP-Q100 Triple inverting Schmitt trigger Production
74HC3G16DP Triple buffer gate Production
74HC3G34DC Triple buffer gate Production
74HC3G34DC-Q100 Triple buffer gate Production
74HC3G34DP Triple buffer gate Production
74HC3G34DP-Q100 Triple buffer gate Production
74HC3GU04DC Triple unbuffered inverter Production
74HC3GU04DC-Q100 Triple unbuffered inverter Production
74HC3GU04DP Triple unbuffered inverter Production
74HC3GU04DP-Q100 Triple unbuffered inverter Production
74HCT1G00GV 2-input NAND gate Production
74HCT1G00GV-Q100 2-input NAND gate Production
74HCT1G00GW 2-input NAND gate Production
74HCT1G00GW-Q100 2-input NAND gate Production
74HCT1G02GV 2-input NOR gate Production
74HCT1G02GV-Q100 2-input NOR gate Production
74HCT1G02GW 2-input NOR gate Production
74HCT1G02GW-Q100 2-input NOR gate Production
74HCT1G04GV Inverter Production
74HCT1G04GV-Q100 Inverter Production
74HCT1G04GW Inverter Production
74HCT1G04GW-Q100 Inverter Production
74HCT1G08GV 2-input AND gate Production
74HCT1G08GV-Q100 2-input AND gate Production
74HCT1G08GW 2-input AND gate Production
74HCT1G08GW-Q100 2-input AND gate Production
74HCT1G125GV Bus buffer/line driver; 3-state Production
74HCT1G125GV-Q100 Bus buffer/line driver; 3-state Production
74HCT1G125GW Bus buffer/line driver; 3-state Production
74HCT1G125GW-Q100 Bus buffer/line driver; 3-state Production
74HCT1G126GV Bus buffer/line driver; 3-state Production
74HCT1G126GW Bus buffer/line driver; 3-state Production
74HCT1G14GV Inverting Schmitt trigger Production
74HCT1G14GV-Q100 Inverting Schmitt trigger Production
74HCT1G14GW Inverting Schmitt trigger Production
74HCT1G14GW-Q100 Inverting Schmitt trigger Production
74HCT1G32GV 2-input OR gate Production
74HCT1G32GV-Q100 2-input OR gate Production
74HCT1G32GW 2-input OR gate Production
74HCT1G32GW-Q100 2-input OR gate Production
74HCT1G86GV 2-input EXCLUSIVE-OR gate Production
74HCT1G86GV-Q100 2-input EXCLUSIVE-OR gate Production
74HCT1G86GW 2-input EXCLUSIVE-OR gate Production
74HCT1G86GW-Q100 2-input EXCLUSIVE-OR gate Production
74HCT2G00DC Dual 2-input NAND gate Production
74HCT2G00DC-Q100 Dual 2-input NAND gate Production
74HCT2G00DP Dual 2-input NAND gate Production
74HCT2G00DP-Q100 Dual 2-input NAND gate Production
74HCT2G02DC Dual 2-input NOR gate Production
74HCT2G02DC-Q100 Dual 2-input NOR gate Production
74HCT2G02DP Dual 2-input NOR gate Production
74HCT2G02DP-Q100 Dual 2-input NOR gate Production
74HCT2G04GV Dual inverter Production
74HCT2G04GV-Q100 Dual inverter Production
74HCT2G04GW Dual inverter Production
74HCT2G04GW-Q100 Dual inverter Production
74HCT2G08DC Dual 2-input AND gate Production
74HCT2G08DC-Q100 Dual 2-input AND gate Production
74HCT2G08DP Dual 2-input AND gate Production
74HCT2G08DP-Q100 Dual 2-input AND gate Production
74HCT2G125DC Dual buffer/line driver; 3-state Production
74HCT2G125DC-Q100 Dual buffer/line driver; 3-state Production
74HCT2G125DP Dual buffer/line driver; 3-state Production
74HCT2G125DP-Q100 Dual buffer/line driver; 3-state Production
74HCT2G14GV Dual inverting Schmitt trigger Production
74HCT2G14GV-Q100 Dual inverting Schmitt trigger Production
74HCT2G14GW Dual inverting Schmitt trigger Production
74HCT2G14GW-Q100 Dual inverting Schmitt trigger Production
74HCT2G16GV Dual buffer gate Production
74HCT2G16GW Dual buffer gate Production
74HCT2G17GV Dual non-inverting Schmitt trigger Production
74HCT2G17GV-Q100 Dual non-inverting Schmitt trigger Production
74HCT2G17GW Dual non-inverting Schmitt trigger Production
74HCT2G17GW-Q100 Dual non-inverting Schmitt trigger Production
74HCT2G32DC Dual 2-input OR gate Production
74HCT2G32DC-Q100 Dual 2-input OR gate Production
74HCT2G32DP Dual 2-input OR gate Production
74HCT2G32DP-Q100 Dual 2-input OR gate Production
74HCT2G34GV Dual buffer gate Production
74HCT2G34GV-Q100 Dual buffer gate Production
74HCT2G34GW Dual buffer gate Production
74HCT2G34GW-Q100 Dual buffer gate Production
74HCT2G86DC Dual 2-input EXCLUSIVE-OR gate Production
74HCT2G86DC-Q100 Dual 2-input EXCLUSIVE-OR gate Production
74HCT2G86DP Dual 2-input EXCLUSIVE-OR gate EndOfLife
74HCT3G04DC Triple inverter Production
74HCT3G04DC-Q100 Triple inverter Production
74HCT3G04DP Triple inverter Production
74HCT3G04DP-Q100 Triple inverter Production
74HCT3G06DC Triple inverter with open-drain outputs Production
74HCT3G07DC Triple buffer with open-drain outputs Production
74HCT3G07DC-Q100 Triple buffer with open-drain outputs Production
74HCT3G07DP Triple buffer with open-drain outputs Production
74HCT3G07DP-Q100 Triple buffer with open-drain outputs Production
74HCT3G14DC Triple inverting Schmitt trigger Production
74HCT3G14DC-Q100 Triple inverting Schmitt trigger Production
74HCT3G14DP Triple inverting Schmitt trigger Production
74HCT3G14DP-Q100 Triple inverting Schmitt trigger Production
74HCT3G34DC Triple buffer gate Production
74HCT3G34DC-Q100 Triple buffer gate Production
74HCT3G34DP Triple buffer gate Production
74HCT3G34DP-Q100 Triple buffer gate Production
74LVC1G00GV Single 2-input NAND gate Production
74LVC1G00GV-Q100 Single 2-input NAND gate Production
74LVC1G00GW Single 2-input NAND gate Production
74LVC1G00GW-Q100 Single 2-input NAND gate Production
74LVC1G02GV Single 2-input NOR gate Production
74LVC1G02GV-Q100 Single 2-input NOR gate Production
74LVC1G02GW Single 2-input NOR gate Production
74LVC1G02GW-Q100 Single 2-input NOR gate Production
74LVC1G04GV Single inverter Production
74LVC1G04GV-Q100 Single inverter Production
74LVC1G04GW Single inverter Production
74LVC1G04GW-Q100 Single inverter Production
74LVC1G06GV Inverter with open-drain output Production
74LVC1G06GV-Q100 Inverter with open-drain output Production
74LVC1G06GW Inverter with open-drain output Production
74LVC1G06GW-Q100 Inverter with open-drain output Production
74LVC1G07GV Buffer with open-drain output Production
74LVC1G07GV-Q100 Buffer with open-drain output Production
74LVC1G07GW Buffer with open-drain output Production
74LVC1G07GW-Q100 Buffer with open-drain output Production
74LVC1G08GV Single 2-input AND gate Production
74LVC1G08GV-Q100 Single 2-input AND gate Production
74LVC1G08GW Single 2-input AND gate Production
74LVC1G08GW-Q100 Single 2-input AND gate Production
74LVC1G10GV Single 3-input NAND gate Production
74LVC1G10GW Single 3-input NAND gate Production
74LVC1G10GW-Q100 Single 3-input NAND gate Production
74LVC1G11GV Single 3-input AND gate Production
74LVC1G11GV-Q100 Single 3-input AND gate Production
74LVC1G11GW Single 3-input AND gate Production
74LVC1G11GW-Q100 Single 3-input AND gate Production
74LVC1G123DC Single retriggerable monostable multivibrator; Schmitt trigger inputs Production
74LVC1G123DC-Q100 Single retriggerable monostable multivibrator; Schmitt trigger inputs Production
74LVC1G123DP Single retriggerable monostable multivibrator; Schmitt trigger inputs Production
74LVC1G123DP-Q100 Single retriggerable monostable multivibrator; Schmitt trigger inputs Production
74LVC1G125GV Bus buffer/line driver; 3-state Production
74LVC1G125GV-Q100 Bus buffer/line driver; 3-state Production
74LVC1G125GW Bus buffer/line driver; 3-state Production
74LVC1G125GW-Q100 Bus buffer/line driver; 3-state Production
74LVC1G126GV Bus buffer/line driver; 3-state Production
74LVC1G126GV-Q100 Bus buffer/line driver; 3-state Production
74LVC1G126GW Bus buffer/line driver; 3-state Production
74LVC1G126GW-Q100 Bus buffer/line driver; 3-state Production
74LVC1G14GV Single Schmitt-trigger inverter Production
74LVC1G14GV-Q100 Single Schmitt trigger inverter Production
74LVC1G14GW Single Schmitt-trigger inverter Production
74LVC1G14GW-Q100 Single Schmitt trigger inverter Production
74LVC1G157GV Single 2-input multiplexer Production
74LVC1G157GV-Q100 Single 2-input multiplexer Production
74LVC1G157GW Single 2-input multiplexer Production
74LVC1G157GW-Q100 Single 2-input multiplexer Production
74LVC1G16GW Single buffer Production
74LVC1G16GW-Q100 Single buffer Production
74LVC1G175GV Single D-type flip-flop with reset; positive-edge trigger Production
74LVC1G175GV-Q100 Single D-type flip-flop with reset; positive-edge trigger Production
74LVC1G175GW Single D-type flip-flop with reset; positive-edge trigger Production
74LVC1G175GW-Q100 Single D-type flip-flop with reset; positive-edge trigger Production
74LVC1G17GV Single Schmitt trigger buffer Production
74LVC1G17GV-Q100 Single Schmitt trigger buffer Production
74LVC1G17GW Single Schmitt trigger buffer Production
74LVC1G17GW-Q100 Single Schmitt trigger buffer Production
74LVC1G18GV 1-of-2 non-inverting demultiplexer with 3-state deselected output Production
74LVC1G18GV-Q100 1-of-2 non-inverting demultiplexer with 3-state deselected output Production
74LVC1G18GW 1-of-2 non-inverting demultiplexer with 3-state deselected output Production
74LVC1G18GW-Q100 1-of-2 non-inverting demultiplexer with 3-state deselected output Production
74LVC1G19GV 1-of-2 decoder/demultiplexer Production
74LVC1G19GW 1-of-2 decoder/demultiplexer Production
74LVC1G19GW-Q100 1-of-2 decoder/demultiplexer Production
74LVC1G240GW Single inverting buffer/line driver; 3-state Production
74LVC1G240GW-Q100 Single inverting buffer/line driver; 3-state Production
74LVC1G27GV Single 3-input NOR gate Production
74LVC1G27GW Single 3-input NOR gate Production
74LVC1G27GW-Q100 Single 3-input NOR gate Production
74LVC1G32GV Single 2-input OR gate Production
74LVC1G32GV-Q100 Single 2-input OR gate Production
74LVC1G32GW Single 2-input OR gate Production
74LVC1G32GW-Q100 Single 2-input OR gate Production
74LVC1G332GV Single 3-input OR gate Production
74LVC1G332GV-Q100 Single 3-input OR gate Production
74LVC1G332GW Single 3-input OR gate Production
74LVC1G332GW-Q100 Single 3-input OR gate Production
74LVC1G34GV Single buffer Production
74LVC1G34GV-Q100 Single buffer Production
74LVC1G34GW Single buffer Production
74LVC1G34GW-Q100 Single buffer Production
74LVC1G386GV 3-input EXCLUSIVE-OR gate Production
74LVC1G386GW 3-input EXCLUSIVE-OR gate Production
74LVC1G386GW-Q100 3-input EXCLUSIVE-OR gate Production
74LVC1G38GV 2-input NAND gate; open drain Production
74LVC1G38GV-Q100 2-input NAND gate; open drain Production
74LVC1G38GW 2-input NAND gate; open drain Production
74LVC1G38GW-Q100 2-input NAND gate; open drain Production
74LVC1G53DP-Q100 2-channel analog multiplexer/demultiplexer Production
74LVC1G57GV Low-power configurable multiple function gate Production
74LVC1G57GV-Q100 Low-power configurable multiple function gate Production
74LVC1G57GW Low-power configurable multiple function gate Production
74LVC1G57GW-Q100 Low-power configurable multiple function gate Production
74LVC1G58GV Low-power configurable multiple function gate Production
74LVC1G58GV-Q100 Low-power configurable multiple function gate Production
74LVC1G58GW Low-power configurable multiple function gate Production
74LVC1G58GW-Q100 Low-power configurable multiple function gate Production
74LVC1G74DC Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC1G74DC-Q100 Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC1G74DP Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC1G74DP-Q100 Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC1G79GV Single D-type flip-flop; positive-edge trigger Production
74LVC1G79GV-Q100 Single D-type flip-flop; positive-edge trigger Production
74LVC1G79GW Single D-type flip-flop; positive-edge trigger Production
74LVC1G79GW-Q100 Single D-type flip-flop; positive-edge trigger Production
74LVC1G80GV Single D-type flip-flop; positive-edge trigger Production
74LVC1G80GV-Q100 Single D-type flip-flop; positive-edge trigger Production
74LVC1G80GW Single D-type flip-flop; positive-edge trigger Production
74LVC1G80GW-Q100 Single D-type flip-flop; positive-edge trigger Production
74LVC1G86GV 2-input EXCLUSIVE-OR gate Production
74LVC1G86GV-Q100 2-input EXCLUSIVE-OR gate Production
74LVC1G86GW 2-input EXCLUSIVE-OR gate Production
74LVC1G86GW-Q100 2-input EXCLUSIVE-OR gate Production
74LVC1G97GV Low-power configurable multiple function gate Production
74LVC1G97GW Low-power configurable multiple function gate Production
74LVC1G97GW-Q100 Low-power configurable multiple function gate Production
74LVC1G98GV Low-power configurable multiple function gate Production
74LVC1G98GV-Q100 Low-power configurable multiple function gate Production
74LVC1G98GW Low-power configurable multiple function gate Production
74LVC1G99DP Ultra-configurable multiple function gate; 3-state Production
74LVC1GU04GV Unbuffered inverter Production
74LVC1GU04GV-Q100 Unbuffered inverter Production
74LVC1GU04GW Unbuffered inverter Production
74LVC1GU04GW-Q100 Unbuffered inverter Production
74LVC1GX04GV X-tal driver Production
74LVC1GX04GV-Q100 X-tal driver Production
74LVC1GX04GW X-tal driver Production
74LVC1GX04GW-Q100 X-tal driver Production
74LVC2G00DC Dual 2-input NAND gate Production
74LVC2G00DC-Q100 Dual 2-input NAND gate Production
74LVC2G00DP Dual 2-input NAND gate Production
74LVC2G02DC Dual 2-input NOR gate Production
74LVC2G02DC-Q100 Dual 2-input NOR gate Production
74LVC2G02DP Dual 2-input NOR gate Production
74LVC2G02DP-Q100 Dual 2-input NOR gate Production
74LVC2G04GV Dual inverter Production
74LVC2G04GV-Q100 Dual inverter Production
74LVC2G04GW Dual inverter Production
74LVC2G04GW-Q100 Dual inverter Production
74LVC2G06GV Inverters with open-drain outputs Production
74LVC2G06GV-Q100 Inverters with open-drain outputs Production
74LVC2G06GW Inverters with open-drain outputs Production
74LVC2G06GW-Q100 Inverters with open-drain outputs Production
74LVC2G07GV Buffers with open-drain outputs Production
74LVC2G07GV-Q100 Buffers with open-drain outputs Production
74LVC2G07GW Buffers with open-drain outputs Production
74LVC2G07GW-Q100 Buffers with open-drain outputs Production
74LVC2G08DC Dual 2-input AND gate Production
74LVC2G08DC-Q100 Dual 2-input AND gate Production
74LVC2G08DP Dual 2-input AND gate Production
74LVC2G08DP-Q100 Dual 2-input AND gate Production
74LVC2G125DC Dual bus buffer/line driver; 3-state Production
74LVC2G125DC-Q100 Dual bus buffer/line driver; 3-state Production
74LVC2G125DP Dual bus buffer/line driver; 3-state Production
74LVC2G125DP-Q100 Dual bus buffer/line driver; 3-state Production
74LVC2G126DC Dual bus buffer/line driver; 3-state Production
74LVC2G126DC-Q100 Bus buffer/line driver; 3-state Production
74LVC2G126DP Dual bus buffer/line driver; 3-state Production
74LVC2G126DP-Q100 Bus buffer/line driver; 3-state Production
74LVC2G14GV Dual inverting Schmitt trigger with 5 V tolerant input Production
74LVC2G14GV-Q100 Dual inverting Schmitt trigger with 5 V tolerant input Production
74LVC2G14GW Dual inverting Schmitt trigger with 5 V tolerant input Production
74LVC2G14GW-Q100 Dual inverting Schmitt trigger with 5 V tolerant input Production
74LVC2G16GW Dual buffer gate Production
74LVC2G17GV Dual non-inverting Schmitt trigger with 5 V tolerant input Production
74LVC2G17GV-Q100 Dual non-inverting Schmitt trigger with 5 V tolerant input Production
74LVC2G17GW Dual non-inverting Schmitt trigger with 5 V tolerant input Production
74LVC2G17GW-Q100 Dual non-inverting Schmitt trigger with 5 V tolerant input Production
74LVC2G240DC Dual inverting buffer/line driver; 3-state Production
74LVC2G240DC-Q100 Dual inverting buffer/line driver; 3-state Production
74LVC2G240DP Dual inverting buffer/line driver; 3-state Production
74LVC2G240DP-Q100 Dual inverting buffer/line driver; 3-state Production
74LVC2G241DC Dual buffer/line driver; 3-state Production
74LVC2G241DC-Q100 Dual buffer/line driver; 3-state Production
74LVC2G241DP Dual buffer/line driver; 3-state Production
74LVC2G241DP-Q100 Dual buffer/line driver; 3-state Production
74LVC2G3157DP-Q100 Dual 10 Ω single-pole double-throw analog switch Production
74LVC2G32DC Dual 2-input OR gate Production
74LVC2G32DC-Q100 Dual 2-input OR gate Production
74LVC2G32DP Dual 2-input OR gate Production
74LVC2G32DP-Q100 Dual 2-input OR gate Production
74LVC2G34GV Dual buffer gate Production
74LVC2G34GV-Q100 Dual buffer gate Production
74LVC2G34GW Dual buffer gate Production
74LVC2G34GW-Q100 Dual buffer gate Production
74LVC2G38DC Dual 2-input NAND gate; open drain Production
74LVC2G38DP Dual 2-input NAND gate; open drain Production
74LVC2G66DP-Q100 Bilateral switch Production
74LVC2G74DC Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC2G74DC-Q100 Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC2G74DP Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC2G74DP-Q100 Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC2G86DC Dual 2-input EXCLUSIVE-OR gate Production
74LVC2G86DC-Q100 Dual 2-input EXCLUSIVE-OR gate Production
74LVC2G86DP Dual 2-input EXCLUSIVE-OR gate Production
74LVC2G86DP-Q100 Dual 2-input EXCLUSIVE-OR gate Production
74LVC2GU04GV Dual unbuffered inverter Production
74LVC2GU04GV-Q100 Dual unbuffered inverter Production
74LVC2GU04GW Dual unbuffered inverter Production
74LVC2GU04GW-Q100 Dual unbuffered inverter Production
74LVC3G04DC Triple inverter Production
74LVC3G04DC-Q100 Triple inverter Production
74LVC3G04DP Triple inverter Production
74LVC3G04DP-Q100 Triple inverter Production
74LVC3G06DC Triple inverter with open-drain output Production
74LVC3G06DP Triple inverter with open-drain output Production
74LVC3G07DC Triple buffer with open-drain output Production
74LVC3G07DC-Q100 Triple buffer with open-drain output Production
74LVC3G07DP Triple buffer with open-drain output Production
74LVC3G07DP-Q100 Triple buffer with open-drain output Production
74LVC3G14DC Triple inverting Schmitt trigger with 5 V tolerant input Production
74LVC3G14DP Triple inverting Schmitt trigger with 5 V tolerant input Production
74LVC3G16DP Triple buffer Production
74LVC3G17DC Triple non-inverting Schmitt trigger with 5 V tolerant input Production
74LVC3G17DC-Q100 Triple non-inverting Schmitt trigger with 5 V tolerant input Production
74LVC3G17DP Triple non-inverting Schmitt trigger with 5 V tolerant input Production
74LVC3G17DP-Q100 Triple non-inverting Schmitt trigger with 5 V tolerant input Production
74LVC3G34DC Triple buffer Production
74LVC3G34DC-Q100 Triple buffer Production
74LVC3G34DP Triple buffer Production
74LVC3G34DP-Q100 Triple buffer Production
74LVC3GU04DC Triple unbuffered inverter Production
74LVC3GU04DC-Q100 Triple unbuffered inverter Production
74LVC3GU04DP Triple unbuffered inverter Production
XC7SET02GV 2-input NOR gate Production
XC7SET02GW 2-input NOR gate Production
XC7SET04GV Inverter Production
XC7SET04GW Inverter Production
XC7SET08GV 2-input AND gate Production
XC7SET08GW 2-input AND gate Production
XC7SET125GV Bus buffer/line driver; 3-state Production
XC7SET125GW Bus buffer/line driver; 3-state Production
XC7SET14GV Inverting Schmitt trigger Production
XC7SET14GW Inverting Schmitt trigger Production
XC7SET32GV 2-input OR gate Production
XC7SET32GW 2-input OR gate Production
XC7SET86GV 2-input EXCLUSIVE-OR gate Production
XC7SET86GW 2-input EXCLUSIVE-OR gate Production
XC7SH02GV 2-input NOR gate Production
XC7SH02GW 2-input NOR gate Production
XC7SH04GV Inverter Production
XC7SH04GW Inverter Production
XC7SH08GV 2-input AND gate Production
XC7SH08GW 2-input AND gate Production
XC7SH125GV Bus buffer/line driver; 3-state Production
XC7SH125GW Bus buffer/line driver; 3-state Production
XC7SH14GV Inverting Schmitt trigger Production
XC7SH14GW Inverting Schmitt trigger Production
XC7SH32GV 2-input OR gate Production
XC7SH32GW 2-input OR gate Production
XC7SH86GV 2-input EXCLUSIVE-OR gate Production
XC7SH86GW 2-input EXCLUSIVE-OR gate Production
XC7SHU04GV Inverter Production
XC7SHU04GW Inverter Production
XC7WH126DC Dual buffer/line driver; 3-state Production
XC7WH126DP Dual buffer/line driver; 3-state Production
XC7WH14DC Triple inverting Schmitt trigger Production
XC7WH14DP Triple inverting Schmitt trigger Production
XC7WT14DC Triple inverting Schmitt trigger EndOfLife
XC7WT14DP Triple inverting Schmitt trigger Production

Automotive qualified products (AEC-Q100/Q101)

Type number Description Status Quick access
74AHC1G00GV-Q100 2-input NAND gate Production
74AHC1G00GW-Q100 2-input NAND gate Production
74AHC1G02GV-Q100 2-input NOR gate Production
74AHC1G02GW-Q100 2-input NOR gate Production
74AHC1G04GV-Q100 Inverter Production
74AHC1G04GW-Q100 Inverter Production
74AHC1G07GV-Q100 Buffer with open-drain output Production
74AHC1G07GW-Q100 Buffer with open-drain output Production
74AHC1G08GV-Q100 2-input AND gate Production
74AHC1G08GW-Q100 2-input AND gate Production
74AHC1G09GV-Q100 2-input AND gate with open-drain output Production
74AHC1G09GW-Q100 2-input AND gate with open-drain output Production
74AHC1G125GV-Q100 Bus buffer/line driver; 3-state Production
74AHC1G125GW-Q100 Bus buffer/line driver; 3-state Production
74AHC1G126GV-Q100 Bus buffer/line driver; 3-state Production
74AHC1G126GW-Q100 Bus buffer/line driver; 3-state Production
74AHC1G14GV-Q100 Inverting Schmitt trigger Production
74AHC1G14GW-Q100 Inverting Schmitt trigger Production
74AHC1G17GW-Q100 Single Schmitt trigger buffer Production
74AHC1G32GV-Q100 2-input OR gate Production
74AHC1G32GW-Q100 2-input OR gate Production
74AHC1G4208GW-Q100 8-stage divider and oscillator Production
74AHC1G4210GW-Q100 10-stage divider and oscillator Production
74AHC1G4212GW-Q100 12-stage divider and oscillator Production
74AHC1G4214GW-Q100 14-stage divider and oscillator Production
74AHC1G4215GW-Q100 15-stage divider and oscillator Production
74AHC1G79GV-Q100 Single D-type flip-flop; positive-edge trigger Production
74AHC1G79GW-Q100 Single D-type flip-flop; positive-edge trigger Production
74AHC1G86GV-Q100 2-input EXCLUSIVE-OR gate Production
74AHC1G86GW-Q100 2-input EXCLUSIVE-OR gate Production
74AHC1GU04GV-Q100 Unbuffered inverter Production
74AHC1GU04GW-Q100 Unbuffered inverter Production
74AHC2G00DC-Q100 Dual 2-input NAND gate Production
74AHC2G00DP-Q100 Dual 2-input NAND gate Production
74AHC2G08DC-Q100 Dual 2-input AND gate Production
74AHC2G08DP-Q100 Dual 2-input AND gate Production
74AHC2G125DC-Q100 Dual buffer/line driver; 3-state Production
74AHC2G125DP-Q100 Dual buffer/line driver; 3-state Production
74AHC2G126DC-Q100 Dual buffer/line driver; 3-state Production
74AHC2G126DP-Q100 Dual buffer/line driver; 3-state Production
74AHC2G241DC-Q100 Dual buffer/line driver; 3-state Production
74AHC2G241DP-Q100 Dual buffer/line driver; 3-state Production
74AHC2G32DC-Q100 Dual 2-input OR gate Production
74AHC2G32DP-Q100 Dual 2-input OR gate Production
74AHC3G04DC-Q100 Inverter Production
74AHC3G04DP-Q100 Inverter Production
74AHC3G14DC-Q100 Triple inverting Schmitt trigger Production
74AHC3G14DP-Q100 Triple inverting Schmitt trigger Production
74AHC3GU04DC-Q100 Triple unbuffered inverter Production
74AHC3GU04DP-Q100 Triple unbuffered inverter Production
74AHCT1G00GV-Q100 2-input NAND gate Production
74AHCT1G00GW-Q100 2-input NAND gate Production
74AHCT1G02GV-Q100 2-input NOR gate Production
74AHCT1G02GW-Q100 2-input NOR gate Production
74AHCT1G04GV-Q100 Inverter Production
74AHCT1G04GW-Q100 Inverter Production
74AHCT1G08GV-Q100 2-input AND gate Production
74AHCT1G08GW-Q100 2-input AND gate Production
74AHCT1G125GV-Q100 Bus buffer/line driver; 3-state Production
74AHCT1G125GW-Q100 Bus buffer/line driver; 3-state Production
74AHCT1G126GV-Q100 Bus buffer/line driver; 3-state Production
74AHCT1G126GW-Q100 Bus buffer/line driver; 3-state Production
74AHCT1G14GV-Q100 Inverting Schmitt trigger Production
74AHCT1G14GW-Q100 Inverting Schmitt trigger Production
74AHCT1G17GW-Q100 Single Schmitt trigger buffer Production
74AHCT1G32GV-Q100 2-input OR gate Production
74AHCT1G32GW-Q100 2-input OR gate Production
74AHCT1G79GV-Q100 Single D-type flip-flop; positive-edge trigger Production
74AHCT1G79GW-Q100 Single D-type flip-flop; positive-edge trigger Production
74AHCT1G86GV-Q100 2-input EXCLUSIVE-OR gate Production
74AHCT1G86GW-Q100 2-input EXCLUSIVE-OR gate Production
74AHCT2G00DC-Q100 Dual 2-input NAND gate Production
74AHCT2G00DP-Q100 EndOfLife
74AHCT2G08DC-Q100 Dual 2-input AND gate Production
74AHCT2G08DP-Q100 Dual 2-input AND gate Production
74AHCT2G125DC-Q100 Dual buffer/line driver; 3-state Production
74AHCT2G125DP-Q100 Dual buffer/line driver; 3-state Production
74AHCT2G126DC-Q100 Dual buffer/line driver; 3-state Production
74AHCT2G126DP-Q100 EndOfLife
74AHCT2G241DC-Q100 Dual buffer/line driver; 3-state Production
74AHCT2G241DP-Q100 EndOfLife
74AHCT2G32DC-Q100 Dual 2-input OR gate Production
74AHCT2G32DP-Q100 Dual 2-input OR gate Production
74AHCT3G04DC-Q100 Inverter Production
74AHCT3G04DP-Q100 Inverter EndOfLife
74AHCT3G14DC-Q100 Triple inverting Schmitt trigger Production
74AHCT3G14DP-Q100 Triple inverting Schmitt trigger Production
74AUP1G00GW-Q100 Low-power 2-input NAND gate Production
74AUP1G02GW-Q100 Low-power 2-input NOR gate Production
74AUP1G04GV-Q100 Low-power inverter Production
74AUP1G04GW-Q100 Low-power inverter Production
74AUP1G06GW-Q100 Low-power inverter with open-drain output Production
74AUP1G07GW-Q100 Low-power buffer with open-drain output Production
74AUP1G08GW-Q100 Low-power 2-input AND gate Production
74AUP1G09GW-Q100 Low-power 2-input AND gate with open-drain Production
74AUP1G125GW-Q100 Low-power buffer/line driver; 3-state Production
74AUP1G132GW-Q100 Low-power 2-input NAND Schmitt trigger Production
74AUP1G14GW-Q100 Low-power Schmitt trigger inverter Production
74AUP1G175GW-Q100 Low-power D-type flip-flop with reset; positive-edge trigger Production
74AUP1G17GW-Q100 Low-power Schmitt trigger Production
74AUP1G32GW-Q100 Low-power 2-input OR-gate Production
74AUP1G34GW-Q100 Low-power buffer Production
74AUP1G373GW-Q100 Low-power D-type transparent latch; 3-state Production
74AUP1G374GW-Q100 Low-power D-type flip-flop; positive-edge trigger; 3-state Production
74AUP1G74DC-Q100 Low-power D-type flip-flop with set and reset; positive-edge trigger Production
74AUP1G86GW-Q100 Low-power 2-input EXCLUSIVE-OR gate Production
74AUP1Z04GW-Q100 Low-power X-tal driver with enable and internal resistor Production
74AUP2G00DC-Q100 Low-power dual 2-input NAND gate Production
74AUP2G04GW-Q100 Low-power dual inverter Production
74AUP2G08DC-Q100 Low-power dual 2-input AND gate Production
74AUP2G125DC-Q100 Low-power dual buffer/line driver; 3-state Production
74AUP2G14GW-Q100 Low-power dual Schmitt trigger inverter Production
74AUP2G79DC-Q100 Low-power dual D-type flip-flop; positive-edge trigger Production
74AUP2G80DC-Q100 Low-power dual D-type flip-flop; positive-edge trigger Production
74AUP2GU04GW-Q100 Low-power dual unbuffered inverter Production
74HC1G00GV-Q100 2-input NAND gate Production
74HC1G00GW-Q100 2-input NAND gate Production
74HC1G02GV-Q100 2-input NOR gate Production
74HC1G02GW-Q100 2-input NOR gate Production
74HC1G04GV-Q100 Inverter Production
74HC1G04GW-Q100 Inverter Production
74HC1G08GV-Q100 2-input AND gate Production
74HC1G08GW-Q100 2-input AND gate Production
74HC1G125GV-Q100 Bus buffer/line driver; 3-state Production
74HC1G125GW-Q100 Bus buffer/line driver; 3-state Production
74HC1G14GV-Q100 Inverting Schmitt trigger Production
74HC1G14GW-Q100 Inverting Schmitt trigger Production
74HC1G32GV-Q100 2-input OR gate Production
74HC1G32GW-Q100 2-input OR gate Production
74HC1G86GV-Q100 2-input EXCLUSIVE-OR gate Production
74HC1G86GW-Q100 2-input EXCLUSIVE-OR gate Production
74HC1GU04GV-Q100 Single unbuffered inverter Production
74HC1GU04GW-Q100 Single unbuffered inverter Production
74HC2G00DC-Q100 Dual 2-input NAND gate Production
74HC2G00DP-Q100 Dual 2-input NAND gate Production
74HC2G02DC-Q100 Dual 2-input NOR gate Production
74HC2G02DP-Q100 Dual 2-input NOR gate Production
74HC2G04GV-Q100 Dual inverter Production
74HC2G04GW-Q100 Dual inverter Production
74HC2G08DC-Q100 Dual 2-input AND gate Production
74HC2G08DP-Q100 Dual 2-input AND gate Production
74HC2G125DC-Q100 Dual buffer/line driver; 3-state Production
74HC2G125DP-Q100 Dual buffer/line driver; 3-state Production
74HC2G14GV-Q100 Dual inverting Schmitt trigger Production
74HC2G14GW-Q100 Dual inverting Schmitt trigger Production
74HC2G17GV-Q100 Dual non-inverting Schmitt trigger Production
74HC2G17GW-Q100 Dual non-inverting Schmitt trigger Production
74HC2G32DC-Q100 Dual 2-input OR gate Production
74HC2G32DP-Q100 Dual 2-input OR gate Production
74HC2G34GV-Q100 Dual buffer gate Production
74HC2G34GW-Q100 Dual buffer gate Production
74HC2G66DP-Q100 Dual single-pole single-throw analog switch Production
74HC2G86DC-Q100 Dual 2-input EXCLUSIVE-OR gate Production
74HC2G86DP-Q100 Dual 2-input EXCLUSIVE-OR gate Production
74HC2GU04GV-Q100 Dual unbuffered inverter Production
74HC2GU04GW-Q100 Dual unbuffered inverter Production
74HC3G04DC-Q100 Triple inverter Production
74HC3G04DP-Q100 Triple inverter Production
74HC3G07DC-Q100 Triple buffer with open-drain outputs Production
74HC3G07DP-Q100 Triple buffer with open-drain outputs Production
74HC3G14DC-Q100 Triple inverting Schmitt trigger Production
74HC3G14DP-Q100 Triple inverting Schmitt trigger Production
74HC3G34DC-Q100 Triple buffer gate Production
74HC3G34DP-Q100 Triple buffer gate Production
74HC3GU04DC-Q100 Triple unbuffered inverter Production
74HC3GU04DP-Q100 Triple unbuffered inverter Production
74HCT1G00GV-Q100 2-input NAND gate Production
74HCT1G00GW-Q100 2-input NAND gate Production
74HCT1G02GV-Q100 2-input NOR gate Production
74HCT1G02GW-Q100 2-input NOR gate Production
74HCT1G04GV-Q100 Inverter Production
74HCT1G04GW-Q100 Inverter Production
74HCT1G08GV-Q100 2-input AND gate Production
74HCT1G08GW-Q100 2-input AND gate Production
74HCT1G125GV-Q100 Bus buffer/line driver; 3-state Production
74HCT1G125GW-Q100 Bus buffer/line driver; 3-state Production
74HCT1G14GV-Q100 Inverting Schmitt trigger Production
74HCT1G14GW-Q100 Inverting Schmitt trigger Production
74HCT1G32GV-Q100 2-input OR gate Production
74HCT1G32GW-Q100 2-input OR gate Production
74HCT1G86GV-Q100 2-input EXCLUSIVE-OR gate Production
74HCT1G86GW-Q100 2-input EXCLUSIVE-OR gate Production
74HCT2G00DC-Q100 Dual 2-input NAND gate Production
74HCT2G00DP-Q100 Dual 2-input NAND gate Production
74HCT2G02DC-Q100 Dual 2-input NOR gate Production
74HCT2G02DP-Q100 Dual 2-input NOR gate Production
74HCT2G04GV-Q100 Dual inverter Production
74HCT2G04GW-Q100 Dual inverter Production
74HCT2G08DC-Q100 Dual 2-input AND gate Production
74HCT2G08DP-Q100 Dual 2-input AND gate Production
74HCT2G125DC-Q100 Dual buffer/line driver; 3-state Production
74HCT2G125DP-Q100 Dual buffer/line driver; 3-state Production
74HCT2G14GV-Q100 Dual inverting Schmitt trigger Production
74HCT2G14GW-Q100 Dual inverting Schmitt trigger Production
74HCT2G17GV-Q100 Dual non-inverting Schmitt trigger Production
74HCT2G17GW-Q100 Dual non-inverting Schmitt trigger Production
74HCT2G32DC-Q100 Dual 2-input OR gate Production
74HCT2G32DP-Q100 Dual 2-input OR gate Production
74HCT2G34GV-Q100 Dual buffer gate Production
74HCT2G34GW-Q100 Dual buffer gate Production
74HCT2G86DC-Q100 Dual 2-input EXCLUSIVE-OR gate Production
74HCT3G04DC-Q100 Triple inverter Production
74HCT3G04DP-Q100 Triple inverter Production
74HCT3G07DC-Q100 Triple buffer with open-drain outputs Production
74HCT3G07DP-Q100 Triple buffer with open-drain outputs Production
74HCT3G14DC-Q100 Triple inverting Schmitt trigger Production
74HCT3G14DP-Q100 Triple inverting Schmitt trigger Production
74HCT3G34DC-Q100 Triple buffer gate Production
74HCT3G34DP-Q100 Triple buffer gate Production
74LVC1G00GV-Q100 Single 2-input NAND gate Production
74LVC1G00GW-Q100 Single 2-input NAND gate Production
74LVC1G02GV-Q100 Single 2-input NOR gate Production
74LVC1G02GW-Q100 Single 2-input NOR gate Production
74LVC1G04GV-Q100 Single inverter Production
74LVC1G04GW-Q100 Single inverter Production
74LVC1G06GV-Q100 Inverter with open-drain output Production
74LVC1G06GW-Q100 Inverter with open-drain output Production
74LVC1G07GV-Q100 Buffer with open-drain output Production
74LVC1G07GW-Q100 Buffer with open-drain output Production
74LVC1G08GV-Q100 Single 2-input AND gate Production
74LVC1G08GW-Q100 Single 2-input AND gate Production
74LVC1G10GW-Q100 Single 3-input NAND gate Production
74LVC1G11GV-Q100 Single 3-input AND gate Production
74LVC1G11GW-Q100 Single 3-input AND gate Production
74LVC1G123DC-Q100 Single retriggerable monostable multivibrator; Schmitt trigger inputs Production
74LVC1G123DP-Q100 Single retriggerable monostable multivibrator; Schmitt trigger inputs Production
74LVC1G125GV-Q100 Bus buffer/line driver; 3-state Production
74LVC1G125GW-Q100 Bus buffer/line driver; 3-state Production
74LVC1G126GV-Q100 Bus buffer/line driver; 3-state Production
74LVC1G126GW-Q100 Bus buffer/line driver; 3-state Production
74LVC1G14GV-Q100 Single Schmitt trigger inverter Production
74LVC1G14GW-Q100 Single Schmitt trigger inverter Production
74LVC1G157GV-Q100 Single 2-input multiplexer Production
74LVC1G157GW-Q100 Single 2-input multiplexer Production
74LVC1G16GW-Q100 Single buffer Production
74LVC1G175GV-Q100 Single D-type flip-flop with reset; positive-edge trigger Production
74LVC1G175GW-Q100 Single D-type flip-flop with reset; positive-edge trigger Production
74LVC1G17GV-Q100 Single Schmitt trigger buffer Production
74LVC1G17GW-Q100 Single Schmitt trigger buffer Production
74LVC1G18GV-Q100 1-of-2 non-inverting demultiplexer with 3-state deselected output Production
74LVC1G18GW-Q100 1-of-2 non-inverting demultiplexer with 3-state deselected output Production
74LVC1G19GW-Q100 1-of-2 decoder/demultiplexer Production
74LVC1G240GW-Q100 Single inverting buffer/line driver; 3-state Production
74LVC1G27GW-Q100 Single 3-input NOR gate Production
74LVC1G32GV-Q100 Single 2-input OR gate Production
74LVC1G32GW-Q100 Single 2-input OR gate Production
74LVC1G332GV-Q100 Single 3-input OR gate Production
74LVC1G332GW-Q100 Single 3-input OR gate Production
74LVC1G34GV-Q100 Single buffer Production
74LVC1G34GW-Q100 Single buffer Production
74LVC1G386GW-Q100 3-input EXCLUSIVE-OR gate Production
74LVC1G38GV-Q100 2-input NAND gate; open drain Production
74LVC1G38GW-Q100 2-input NAND gate; open drain Production
74LVC1G53DP-Q100 2-channel analog multiplexer/demultiplexer Production
74LVC1G57GV-Q100 Low-power configurable multiple function gate Production
74LVC1G57GW-Q100 Low-power configurable multiple function gate Production
74LVC1G58GV-Q100 Low-power configurable multiple function gate Production
74LVC1G58GW-Q100 Low-power configurable multiple function gate Production
74LVC1G74DC-Q100 Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC1G74DP-Q100 Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC1G79GV-Q100 Single D-type flip-flop; positive-edge trigger Production
74LVC1G79GW-Q100 Single D-type flip-flop; positive-edge trigger Production
74LVC1G80GV-Q100 Single D-type flip-flop; positive-edge trigger Production
74LVC1G80GW-Q100 Single D-type flip-flop; positive-edge trigger Production
74LVC1G86GV-Q100 2-input EXCLUSIVE-OR gate Production
74LVC1G86GW-Q100 2-input EXCLUSIVE-OR gate Production
74LVC1G97GW-Q100 Low-power configurable multiple function gate Production
74LVC1G98GV-Q100 Low-power configurable multiple function gate Production
74LVC1GU04GV-Q100 Unbuffered inverter Production
74LVC1GU04GW-Q100 Unbuffered inverter Production
74LVC1GX04GV-Q100 X-tal driver Production
74LVC1GX04GW-Q100 X-tal driver Production
74LVC2G00DC-Q100 Dual 2-input NAND gate Production
74LVC2G02DC-Q100 Dual 2-input NOR gate Production
74LVC2G02DP-Q100 Dual 2-input NOR gate Production
74LVC2G04GV-Q100 Dual inverter Production
74LVC2G04GW-Q100 Dual inverter Production
74LVC2G06GV-Q100 Inverters with open-drain outputs Production
74LVC2G06GW-Q100 Inverters with open-drain outputs Production
74LVC2G07GV-Q100 Buffers with open-drain outputs Production
74LVC2G07GW-Q100 Buffers with open-drain outputs Production
74LVC2G08DC-Q100 Dual 2-input AND gate Production
74LVC2G08DP-Q100 Dual 2-input AND gate Production
74LVC2G125DC-Q100 Dual bus buffer/line driver; 3-state Production
74LVC2G125DP-Q100 Dual bus buffer/line driver; 3-state Production
74LVC2G126DC-Q100 Bus buffer/line driver; 3-state Production
74LVC2G126DP-Q100 Bus buffer/line driver; 3-state Production
74LVC2G14GV-Q100 Dual inverting Schmitt trigger with 5 V tolerant input Production
74LVC2G14GW-Q100 Dual inverting Schmitt trigger with 5 V tolerant input Production
74LVC2G17GV-Q100 Dual non-inverting Schmitt trigger with 5 V tolerant input Production
74LVC2G17GW-Q100 Dual non-inverting Schmitt trigger with 5 V tolerant input Production
74LVC2G240DC-Q100 Dual inverting buffer/line driver; 3-state Production
74LVC2G240DP-Q100 Dual inverting buffer/line driver; 3-state Production
74LVC2G241DC-Q100 Dual buffer/line driver; 3-state Production
74LVC2G241DP-Q100 Dual buffer/line driver; 3-state Production
74LVC2G3157DP-Q100 Dual 10 Ω single-pole double-throw analog switch Production
74LVC2G32DC-Q100 Dual 2-input OR gate Production
74LVC2G32DP-Q100 Dual 2-input OR gate Production
74LVC2G34GV-Q100 Dual buffer gate Production
74LVC2G34GW-Q100 Dual buffer gate Production
74LVC2G66DP-Q100 Bilateral switch Production
74LVC2G74DC-Q100 Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC2G74DP-Q100 Single D-type flip-flop with set and reset; positive edge trigger Production
74LVC2G86DC-Q100 Dual 2-input EXCLUSIVE-OR gate Production
74LVC2G86DP-Q100 Dual 2-input EXCLUSIVE-OR gate Production
74LVC2GU04GV-Q100 Dual unbuffered inverter Production
74LVC2GU04GW-Q100 Dual unbuffered inverter Production
74LVC3G04DC-Q100 Triple inverter Production
74LVC3G04DP-Q100 Triple inverter Production
74LVC3G07DC-Q100 Triple buffer with open-drain output Production
74LVC3G07DP-Q100 Triple buffer with open-drain output Production
74LVC3G17DC-Q100 Triple non-inverting Schmitt trigger with 5 V tolerant input Production
74LVC3G17DP-Q100 Triple non-inverting Schmitt trigger with 5 V tolerant input Production
74LVC3G34DC-Q100 Triple buffer Production
74LVC3G34DP-Q100 Triple buffer Production
74LVC3GU04DC-Q100 Triple unbuffered inverter Production

Documentation

File name Title Type Date
VSSOP8_SOT765-1_mk.png plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body Marcom graphics 2017-01-28
vp_1395304381843.zip Single, dual or triple gate functions in small footprint packages Value proposition 2017-04-06
Nexperia_document_QIC_Logic_Packages_Recommendations_201711.pdf Longevity – Packages by pin count Leaflet 2017-11-27
Nexperia_document_guide_MiniLogic_PicoGate_201901.pdf PicoGate leaded logic portfolio guide Brochure 2019-01-07

Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.

Please visit our contact us or {1} for further support.