Key features and benefits
- Mixed 5 V & 3.3 V applications
- Reduce time to market for complex designs
- Save board space
- Improved signal integrity for complex layouts
- Wide supply voltage range
- Low propagation delay
- Overvoltage tolerant options
- Low input threshold options
- CMOS low power
- AEC Q100 grade 1
Key applications
- Electronic power steering
- Interior lighting
- Infotainment systems
- Engine monitoring
- Navigation and instrumentation panels
Parametric search
Please wait, loading data... Products
| Type number | Description | Status | Quick access |
|---|---|---|---|
| 74AHC00-Q100; 74AHCT00-Q100 | Quad 2-input NAND gate | ACT |
|
| 74AHC00BQ-Q100 | Quad 2-input NAND gate | Production | |
| 74AHC00D-Q100 | Quad 2-input NAND gate | Production | |
| 74AHC00PW-Q100 | Quad 2-input NAND gate | Production | |
| 74AHCT00BQ-Q100 | Quad 2-input NAND gate | Production | |
| 74AHCT00D-Q100 | Quad 2-input NAND gate | Production | |
| 74AHCT00PW-Q100 | Quad 2-input NAND gate | Production | |
| 74AHC02-Q100; 74AHCT02-Q100 | Quad 2-input NOR gate | ACT |
|
| 74AHC02BQ-Q100 | Quad 2-input NOR gate | Production | |
| 74AHC02D-Q100 | Quad 2-input NOR gate | Production | |
| 74AHC02PW-Q100 | Quad 2-input NOR gate | Production | |
| 74AHCT02BQ-Q100 | Quad 2-input NOR gate | Production | |
| 74AHCT02D-Q100 | Quad 2-input NOR gate | Production | |
| 74AHCT02PW-Q100 | Quad 2-input NOR gate | Production | |
| 74AHC08-Q100; 74AHCT08-Q100 | Quad 2-input AND gate | ACT |
|
| 74AHC08BQ-Q100 | Quad 2-input AND gate | Production | |
| 74AHC08D-Q100 | Quad 2-input AND gate | Production | |
| 74AHC08PW-Q100 | Quad 2-input AND gate | Production | |
| 74AHCT08BQ-Q100 | Quad 2-input AND gate | Production | |
| 74AHCT08D-Q100 | Quad 2-input AND gate | Production | |
| 74AHCT08PW-Q100 | Quad 2-input AND gate | Production | |
| 74AHC132-Q100; 74AHCT132-Q100 | Quad 2-input NAND Schmitt trigger | ACT |
|
| 74AHC132BQ-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
| 74AHC132D-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
| 74AHC132PW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
| 74AHCT132BQ-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
| 74AHCT132D-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
| 74AHCT132PW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
| 74AHC1G00-Q100; 74AHCT1G00-Q100 | 2-input NAND gate | ACT |
|
| 74AHC1G00GV-Q100 | 2-input NAND gate | Production | |
| 74AHC1G00GW-Q100 | 2-input NAND gate | Production | |
| 74AHC1G00GZ-Q100 | 2-input NAND gate | Production | |
| 74AHCT1G00GV-Q100 | 2-input NAND gate | Production | |
| 74AHCT1G00GW-Q100 | 2-input NAND gate | Production | |
| 74AHC1G02-Q100; 74AHCT1G02-Q100 | 2-input NOR gate | ACT |
|
| 74AHC1G02GV-Q100 | 2-input NOR gate | Production | |
| 74AHC1G02GW-Q100 | 2-input NOR gate | Production | |
| 74AHC1G02GZ-Q100 | 2-input NOR gate | Production | |
| 74AHCT1G02GV-Q100 | 2-input NOR gate | Production | |
| 74AHCT1G02GW-Q100 | 2-input NOR gate | Production | |
| 74AHCT1G02GZ-Q100 | 2-input NOR gate | Production | |
| 74AHC1G08-Q100; 74AHCT1G08-Q100 | 2-input AND gate | ACT |
|
| 74AHC1G08GV-Q100 | 2-input AND gate | Production | |
| 74AHC1G08GW-Q100 | 2-input AND gate | Production | |
| 74AHC1G08GZ-Q100 | 2-input AND gate | Production | |
| 74AHCT1G08GV-Q100 | 2-input AND gate | Production | |
| 74AHCT1G08GW-Q100 | 2-input AND gate | Production | |
| 74AHCT1G08GZ-Q100 | 2-input AND gate | Production | |
| 74AHC1G09-Q100 | 2-input AND gate with open-drain output | ACT |
|
| 74AHC1G09GV-Q100 | 2-input AND gate with open-drain output | Production | |
| 74AHC1G09GW-Q100 | 2-input AND gate with open-drain output | Production | |
| 74AHC1G09GZ-Q100 | 2-input AND gate with open-drain output | Production | |
| 74AHC1G32-Q100; 74AHCT1G32-Q100 | 2-input OR gate | ACT |
|
| 74AHC1G32GV-Q100 | 2-input OR gate | Production | |
| 74AHC1G32GW-Q100 | 2-input OR gate | Production | |
| 74AHC1G32GZ-Q100 | 2-input OR gate | Production | |
| 74AHCT1G32GV-Q100 | 2-input OR gate | Production | |
| 74AHCT1G32GW-Q100 | 2-input OR gate | Production | |
| 74AHCT1G32GZ-Q100 | 2-input OR gate | Production | |
| 74AHC1G86-Q100; 74AHCT1G86-Q100 | 2-input EXCLUSIVE-OR gate | ACT |
|
| 74AHC1G86GV-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
| 74AHC1G86GW-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
| 74AHC1G86GZ-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
| 74AHCT1G86GV-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
| 74AHCT1G86GW-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
| 74AHC2G00-Q100; 74AHCT2G00-Q100 | Dual 2-input NAND gate | ACT |
|
| 74AHC2G00DC-Q100 | Dual 2-input NAND gate | Production | |
| 74AHC2G00DP-Q100 | Dual 2-input NAND gate | Production | |
| 74AHCT2G00DC-Q100 | Dual 2-input NAND gate | Production | |
| 74AHCT2G00DP-Q100 | EndOfLife | ||
| 74AHC2G08-Q100; 74AHCT2G08-Q100 | Dual 2-input AND gate | ACT |
|
| 74AHC2G08DC-Q100 | Dual 2-input AND gate | Production | |
| 74AHC2G08DP-Q100 | Dual 2-input AND gate | Production | |
| 74AHC2G08GD-Q100 | Dual 2-input AND gate | EndOfLife | |
| 74AHCT2G08DC-Q100 | Dual 2-input AND gate | Production | |
| 74AHCT2G08DP-Q100 | Dual 2-input AND gate | Production | |
| 74AHCT2G08GD-Q100 | Dual 2-input AND gate | EndOfLife | |
| 74AHC2G32-Q100; 74AHCT2G32-Q100 | ACT |
|
|
| 74AHC2G32DC-Q100 | Dual 2-input OR gate | Production | |
| 74AHC2G32DP-Q100 | Dual 2-input OR gate | Production | |
| 74AHC2G32GD-Q100 | EndOfLife | ||
| 74AHCT2G32DC-Q100 | Dual 2-input OR gate | Production | |
| 74AHCT2G32DP-Q100 | Dual 2-input OR gate | Production | |
| 74AHCT2G32GD-Q100 | EndOfLife | ||
| 74AHC30-Q100; 74AHCT30-Q100 | 8-input NAND gate | ACT |
|
| 74AHC30BQ-Q100 | 8-input NAND gate | Production | |
| 74AHC30D-Q100 | 8-input NAND gate | Production | |
| 74AHC30PW-Q100 | 8-input NAND gate | Production | |
| 74AHCT30BQ-Q100 | 8-input NAND gate | Production | |
| 74AHCT30D-Q100 | 8-input NAND gate | Production | |
| 74AHCT30PW-Q100 | 8-input NAND gate | Production | |
| 74AHC32-Q100; 74AHCT32-Q100 | Quad 2-input OR gate | ACT |
|
| 74AHC32BQ-Q100 | Quad 2-input OR gate | Production | |
| 74AHC32D-Q100 | Quad 2-input OR gate | Production | |
| 74AHC32PW-Q100 | Quad 2-input OR gate | Production | |
| 74AHCT32BQ-Q100 | Quad 2-input OR gate | Production | |
| 74AHCT32D-Q100 | Quad 2-input OR gate | Production | |
| 74AHCT32PW-Q100 | Quad 2-input OR gate | Production | |
| 74AHC86-Q100; 74AHCT86-Q100 | Quad 2-input EXCLUSIVE-OR gate | ACT |
|
| 74AHC86BQ-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
| 74AHC86D-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
| 74AHC86PW-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
| 74AHCT86BQ-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
| 74AHCT86D-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
| 74AHCT86PW-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
| 74ALVC00-Q100 | Quad 2-input NAND gate | ACT |
|
| 74ALVC00BQ-Q100 | Quad 2-input NAND gate | Production | |
| 74ALVC00D-Q100 | Quad 2-input NAND gate | Production | |
| 74ALVC00PW-Q100 | Quad 2-input NAND gate | Production | |
| 74ALVC32-Q100 | Quad 2-input OR gate | ACT |
|
| 74ALVC32BQ-Q100 | Quad 2-input OR gate | Production | |
| 74ALVC32D-Q100 | Quad 2-input OR gate | Production | |
| 74ALVC32PW-Q100 | Quad 2-input OR gate | Production | |
| 74AUP1G00-Q100 | Low-power 2-input NAND gate | ACT |
|
| 74AUP1G00GW-Q100 | Low-power 2-input NAND gate | Production | |
| 74AUP1G00GZ-Q100 | Low-power 2-input NAND gate | Production | |
| 74AUP1G02-Q100 | Low-power 2-input NOR gate | ACT |
|
| 74AUP1G02GW-Q100 | Low-power 2-input NOR gate | Production | |
| 74AUP1G02GZ-Q100 | Low-power 2-input NOR gate | Production | |
| 74AUP1G08-Q100 | Low-power 2-input AND gate | ACT |
|
| 74AUP1G08GM-Q100 | Low-power 2-input AND gate | Production | |
| 74AUP1G08GW-Q100 | Low-power 2-input AND gate | Production | |
| 74AUP1G08GZ-Q100 | Low-power 2-input AND gate | Production | |
| 74AUP1G09-Q100 | Low-power 2-input AND gate with open-drain | ACT |
|
| 74AUP1G09GW-Q100 | Low-power 2-input AND gate with open-drain | Production | |
| 74AUP1G09GZ-Q100 | Low-power 2-input AND gate with open-drain | Production | |
| 74AUP1G132-Q100 | Low-power 2-input NAND Schmitt trigger | ACT |
|
| 74AUP1G132GW-Q100 | Low-power 2-input NAND Schmitt trigger | Production | |
| 74AUP1G132GZ-Q100 | Low-power 2-input NAND Schmitt trigger | Production | |
| 74AUP1G32-Q100 | Low-power 2-input OR-gate | ACT |
|
| 74AUP1G32GM-Q100 | Low-power 2-input OR-gate | Production | |
| 74AUP1G32GW-Q100 | Low-power 2-input OR-gate | Production | |
| 74AUP1G32GZ-Q100 | Low-power 2-input OR-gate | Production | |
| 74AUP1G86-Q100 | Low-power 2-input EXCLUSIVE-OR gate | ACT |
|
| 74AUP1G86GW-Q100 | Low-power 2-input EXCLUSIVE-OR gate | Production | |
| 74AUP1T08-Q100 | Low-power 2-input AND gate with voltage-level translator | ACT |
|
| 74AUP1T08GW-Q100 | Low-power 2-input AND gate with voltage-level translator | Production | |
| 74AUP1T97-Q100 | Low-power configurable gate with voltage-level translator | ACT |
|
| 74AUP1T97GW-Q100 | Low-power configurable gate with voltage-level translator | Production | |
| 74AUP1T98-Q100 | Low-power configurable gate with voltage-level translator | ACT |
|
| 74AUP1T98GW-Q100 | Low-power configurable gate with voltage-level translator | Production | |
| 74AUP2G00-Q100 | Low-power dual 2-input NAND gate | ACT |
|
| 74AUP2G00DC-Q100 | Low-power dual 2-input NAND gate | Production | |
| 74AUP2G08-Q100 | Low-power dual 2-input AND gate | ACT |
|
| 74AUP2G08DC-Q100 | Low-power dual 2-input AND gate | Production | |
| 74AUP2G57-Q100 | Low-power dual PCB configurable multiple function gate | ACT |
|
| 74AUP2G57GU-Q100 | Low-power dual PCB configurable multiple function gate | Production | |
| 74AXP1T57-Q100 | Dual supply configurable multiple function gate | ACT |
|
| 74AXP1T57DC-Q100 | Dual supply configurable multiple function gate | EndOfLife | |
| 74AXP2T08-Q100 | Dual supply, dual 2-input AND gate | ACT |
|
| 74AXP2T08DP-Q100 | Dual supply, dual 2-input AND gate | EndOfLife | |
| 74HC00-Q100; 74HCT00-Q100 | Quad 2-input NAND gate | ACT |
|
| 74HC00BQ-Q100 | Quad 2-input NAND gate | Production | |
| 74HC00D-Q100 | Quad 2-input NAND gate | Production | |
| 74HC00PW-Q100 | Quad 2-input NAND gate | Production | |
| 74HCT00BQ-Q100 | Quad 2-input NAND gate | Production | |
| 74HCT00D-Q100 | Quad 2-input NAND gate | Production | |
| 74HCT00PW-Q100 | Quad 2-input NAND gate | Production | |
| 74HC02-Q100; 74HCT02-Q100 | Quad 2-input NOR gate | ACT |
|
| 74HC02BQ-Q100 | Quad 2-input NOR gate | Production | |
| 74HC02D-Q100 | Quad 2-input NOR gate | Production | |
| 74HC02PW-Q100 | Quad 2-input NOR gate | Production | |
| 74HCT02BQ-Q100 | Quad 2-input NOR gate | Production | |
| 74HCT02D-Q100 | Quad 2-input NOR gate | Production | |
| 74HCT02PW-Q100 | Quad 2-input NOR gate | Production | |
| 74HC03-Q100; 74HCT03-Q100 | Quad 2-input NAND gate; open-drain output | ACT |
|
| 74HC03D-Q100 | Quad 2-input NAND gate; open-drain output | Production | |
| 74HC03DB-Q100 | EndOfLife | ||
| 74HC03PW-Q100 | Quad 2-input NAND gate; open-drain output | Production | |
| 74HCT03D-Q100 | Quad 2-input NAND gate; open-drain output | Production | |
| 74HCT03DB-Q100 | EndOfLife | ||
| 74HCT03PW-Q100 | Quad 2-input NAND gate; open-drain output | Production | |
| 74HC08-Q100; 74HCT08-Q100 | Quad 2-input AND gate | ACT |
|
| 74HC08BQ-Q100 | Quad 2-input AND gate | Production | |
| 74HC08D-Q100 | Quad 2-input AND gate | Production | |
| 74HC08PW-Q100 | Quad 2-input AND gate | Production | |
| 74HCT08BQ-Q100 | Quad 2-input AND gate | Production | |
| 74HCT08D-Q100 | Quad 2-input AND gate | Production | |
| 74HCT08PW-Q100 | Quad 2-input AND gate | Production | |
| 74HC10-Q100; 74HCT10-Q100 | Triple 3-input NAND gate | ACT |
|
| 74HC10D-Q100 | Triple 3-input NAND gate | Production | |
| 74HC10PW-Q100 | Triple 3-input NAND gate | Production | |
| 74HCT10D-Q100 | Triple 3-input NAND gate | Production | |
| 74HCT10PW-Q100 | Triple 3-input NAND gate | Production | |
| 74HC11-Q100; 74HCT11-Q100 | Triple 3-input AND gate | ACT |
|
| 74HC11D-Q100 | Triple 3-input AND gate | Production | |
| 74HC11PW-Q100 | Triple 3-input AND gate | Production | |
| 74HCT11D-Q100 | Triple 3-input AND gate | Production | |
| 74HCT11PW-Q100 | Triple 3-input AND gate | Production | |
| 74HC132-Q100; 74HCT132-Q100 | Quad 2-input NAND Schmitt trigger | ACT |
|
| 74HC132BQ-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
| 74HC132D-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
| 74HC132PW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
| 74HCT132D-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
| 74HCT132PW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
| 74HC1G00-Q100; 74HCT1G00-Q100 | 2-input NAND gate | ACT |
|
| 74HC1G00GV-Q100 | 2-input NAND gate | Production | |
| 74HC1G00GW-Q100 | 2-input NAND gate | Production | |
| 74HC1G00GZ-Q100 | 2-input NAND gate | Production | |
| 74HCT1G00GV-Q100 | 2-input NAND gate | Production | |
| 74HCT1G00GW-Q100 | 2-input NAND gate | Production | |
| 74HCT1G00GZ-Q100 | 2-input NAND gate | Production | |
| 74HC1G02-Q100; 74HCT1G02-Q100 | 2-input NOR gate | ACT |
|
| 74HC1G02GV-Q100 | 2-input NOR gate | Production | |
| 74HC1G02GW-Q100 | 2-input NOR gate | Production | |
| 74HC1G02GZ-Q100 | 2-input NOR gate | Production | |
| 74HCT1G02GV-Q100 | 2-input NOR gate | Production | |
| 74HCT1G02GW-Q100 | 2-input NOR gate | Production | |
| 74HCT1G02GZ-Q100 | 2-input NOR gate | Production | |
| 74HC1G08-Q100; 74HCT1G08-Q100 | 2-input AND gate | ACT |
|
| 74HC1G08GV-Q100 | 2-input AND gate | Production | |
| 74HC1G08GW-Q100 | 2-input AND gate | Production | |
| 74HC1G08GZ-Q100 | 2-input AND gate | Production | |
| 74HCT1G08GV-Q100 | 2-input AND gate | Production | |
| 74HCT1G08GW-Q100 | 2-input AND gate | Production | |
| 74HCT1G08GZ-Q100 | 2-input AND gate | Production | |
| 74HC1G32-Q100; 74HCT1G32-Q100 | 2-input OR gate | ACT |
|
| 74HC1G32GV-Q100 | 2-input OR gate | Production | |
| 74HC1G32GW-Q100 | 2-input OR gate | Production | |
| 74HC1G32GZ-Q100 | 2-input OR gate | Production | |
| 74HCT1G32GV-Q100 | 2-input OR gate | Production | |
| 74HCT1G32GW-Q100 | 2-input OR gate | Production | |
| 74HCT1G32GZ-Q100 | 2-input OR gate | Production | |
| 74HC1G86-Q100; 74HCT1G86-Q100 | 2-input EXCLUSIVE-OR gate | ACT |
|
| 74HC1G86GV-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
| 74HC1G86GW-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
| 74HC1G86GZ-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
| 74HCT1G86GV-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
| 74HCT1G86GW-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
| 74HCT1G86GZ-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
| 74HC20-Q100 | Dual 4-input NAND gate | ACT |
|
| 74HC20D-Q100 | Dual 4-input NAND gate | Production | |
| 74HC20PW-Q100 | Dual 4-input NAND gate | Production | |
| 74HC21-Q100 | Dual 4-input AND gate | ACT |
|
| 74HC21D-Q100 | Dual 4-input AND gate | Production | |
| 74HC21PW-Q100 | Dual 4-input AND gate | Production | |
| 74HC27-Q100; 74HCT27-Q100 | Triple 3-input NOR gate | ACT |
|
| 74HC27BQ-Q100 | Triple 3-input NOR gate | Production | |
| 74HC27D-Q100 | Triple 3-input NOR gate | Production | |
| 74HC27PW-Q100 | Triple 3-input NOR gate | Production | |
| 74HCT27BQ-Q100 | Triple 3-input NOR gate | Production | |
| 74HCT27D-Q100 | Triple 3-input NOR gate | Production | |
| 74HCT27PW-Q100 | Triple 3-input NOR gate | Production | |
| 74HC2G00-Q100; 74HCT2G00-Q100 | Dual 2-input NAND gate | ACT |
|
| 74HC2G00DC-Q100 | Dual 2-input NAND gate | Production | |
| 74HC2G00DP-Q100 | Dual 2-input NAND gate | Production | |
| 74HCT2G00DC-Q100 | Dual 2-input NAND gate | Production | |
| 74HCT2G00DP-Q100 | Dual 2-input NAND gate | Production | |
| 74HC2G02-Q100; 74HCT2G02-Q100 | Dual 2-input NOR gate | ACT |
|
| 74HC2G02DC-Q100 | Dual 2-input NOR gate | Production | |
| 74HC2G02DP-Q100 | Dual 2-input NOR gate | Production | |
| 74HCT2G02DC-Q100 | Dual 2-input NOR gate | Production | |
| 74HCT2G02DP-Q100 | Dual 2-input NOR gate | Production | |
| 74HC2G08-Q100; 74HCT2G08-Q100 | Dual 2-input AND gate | ACT |
|
| 74HC2G08DC-Q100 | Dual 2-input AND gate | Production | |
| 74HC2G08DP-Q100 | Dual 2-input AND gate | Production | |
| 74HCT2G08DC-Q100 | Dual 2-input AND gate | Production | |
| 74HCT2G08DP-Q100 | Dual 2-input AND gate | Production | |
| 74HC2G32-Q100; 74HCT2G32-Q100 | Dual 2-input OR gate | ACT |
|
| 74HC2G32DC-Q100 | Dual 2-input OR gate | Production | |
| 74HC2G32DP-Q100 | Dual 2-input OR gate | Production | |
| 74HCT2G32DC-Q100 | Dual 2-input OR gate | Production | |
| 74HCT2G32DP-Q100 | Dual 2-input OR gate | Production | |
| 74HC2G86-Q100; 74HCT2G86-Q100 | Dual 2-input EXCLUSIVE-OR gate | ACT |
|
| 74HC2G86DC-Q100 | Dual 2-input EXCLUSIVE-OR gate | Production | |
| 74HC2G86DP-Q100 | Dual 2-input EXCLUSIVE-OR gate | Production | |
| 74HCT2G86DC-Q100 | Dual 2-input EXCLUSIVE-OR gate | Production | |
| 74HC30-Q100; 74HCT30-Q100 | 8-input NAND gate | ACT |
|
| 74HC30D-Q100 | 8-input NAND gate | Production | |
| 74HC30PW-Q100 | 8-input NAND gate | Production | |
| 74HCT30D-Q100 | 8-input NAND gate | Production | |
| 74HCT30PW-Q100 | 8-input NAND gate | Production | |
| 74HC32-Q100; 74HCT32-Q100 | Quad 2-input OR gate | ACT |
|
| 74HC32BQ-Q100 | Quad 2-input OR gate | Production | |
| 74HC32D-Q100 | Quad 2-input OR gate | Production | |
| 74HC32PW-Q100 | Quad 2-input OR gate | Production | |
| 74HCT32BQ-Q100 | Quad 2-input OR gate | Production | |
| 74HCT32D-Q100 | Quad 2-input OR gate | Production | |
| 74HCT32PW-Q100 | Quad 2-input OR gate | Production | |
| 74HC4002-Q100 | Dual 4-input NOR gate | ACT |
|
| 74HC4002D-Q100 | Dual 4-input NOR gate | Production | |
| 74HC4002PW-Q100 | Dual 4-input NOR gate | Production | |
| 74HC4075-Q100; 74HCT4075-Q100 | Triple 3-input OR gate | ACT |
|
| 74HC4075D-Q100 | Triple 3-input OR gate | Production | |
| 74HC4075PW-Q100 | Triple 3-input OR gate | Production | |
| 74HCT4075D-Q100 | Triple 3-input OR gate | Production | |
| 74HCT4075PW-Q100 | EndOfLife | ||
| 74HC86-Q100; 74HCT86-Q100 | Quad 2-input EXCLUSIVE-OR gate | ACT |
|
| 74HC86D-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
| 74HC86PW-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
| 74HCT86D-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
| 74HCT86PW-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
| 74LV00-Q100 | Quad 2-input NAND gate | ACT |
|
| 74LV00D-Q100 | Quad 2-input NAND gate | Production | |
| 74LV00PW-Q100 | Quad 2-input NAND gate | Production | |
| 74LV03-Q100 | Quad 2-input NAND gate | ACT |
|
| 74LV03D-Q100 | Quad 2-input NAND gate | Production | |
| 74LV08-Q100 | Quad 2-input AND gate | ACT |
|
| 74LV08D-Q100 | Quad 2-input AND gate | Production | |
| 74LV08PW-Q100 | Quad 2-input AND gate | Production | |
| 74LV132-Q100 | Quad 2-input NAND Schmitt trigger | ACT |
|
| 74LV132BQ-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
| 74LV132D-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
| 74LV132PW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
| 74LV7032A-Q100 | Quad 2-input OR gate with Schmitt trigger inputs | ACT |
|
| 74LV7032APW-Q100 | Quad 2-input OR gate with Schmitt trigger inputs | Production | |
| 74LVC00A-Q100 | Quad 2-input NAND gate | ACT |
|
| 74LVC00ABQ-Q100 | Quad 2-input NAND gate | Production | |
| 74LVC00AD-Q100 | Quad 2-input NAND gate | Production | |
| 74LVC00APW-Q100 | Quad 2-input NAND gate | Production | |
| 74LVC02A-Q100 | Quad 2-input NOR gate | ACT |
|
| 74LVC02ABQ-Q100 | Quad 2-input NOR gate | Production | |
| 74LVC02AD-Q100 | Quad 2-input NOR gate | Production | |
| 74LVC02APW-Q100 | Quad 2-input NOR gate | Production | |
| 74LVC08A-Q100 | Quad 2-input AND gate | ACT |
|
| 74LVC08ABQ-Q100 | Quad 2-input AND gate | Production | |
| 74LVC08AD-Q100 | Quad 2-input AND gate | Production | |
| 74LVC08APW-Q100 | Quad 2-input AND gate | Production | |
| 74LVC10A-Q100 | Triple 3-input NAND gate | ACT |
|
| 74LVC10APW-Q100 | Triple 3-input NAND gate | Production | |
| 74LVC11-Q100 | Triple 3-input AND gate | ACT |
|
| 74LVC11BQ-Q100 | Triple 3-input AND gate | Production | |
| 74LVC11D-Q100 | Triple 3-input AND gate | Production | |
| 74LVC11PW-Q100 | Triple 3-input AND gate | Production | |
| 74LVC132A-Q100 | Quad 2-input NAND Schmitt trigger | ACT |
|
| 74LVC132ABQ-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
| 74LVC132AD-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
| 74LVC132APW-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
| 74LVC1G00-Q100 | Single 2-input NAND gate | ACT |
|
| 74LVC1G00GV-Q100 | Single 2-input NAND gate | Production | |
| 74LVC1G00GW-Q100 | Single 2-input NAND gate | Production | |
| 74LVC1G00GZ-Q100 | Single 2-input NAND gate | Production | |
| 74LVC1G02-Q100 | Single 2-input NOR gate | ACT |
|
| 74LVC1G02GV-Q100 | Single 2-input NOR gate | Production | |
| 74LVC1G02GW-Q100 | Single 2-input NOR gate | Production | |
| 74LVC1G02GZ-Q100 | Single 2-input NOR gate | Production | |
| 74LVC1G08-Q100 | Single 2-input AND gate | ACT |
|
| 74LVC1G08GM-Q100 | Single 2-input AND gate | Production | |
| 74LVC1G08GS-Q100 | Single 2-input AND gate | Production | |
| 74LVC1G08GV-Q100 | Single 2-input AND gate | Production | |
| 74LVC1G08GW-Q100 | Single 2-input AND gate | Production | |
| 74LVC1G08GZ-Q100 | Single 2-input AND gate | Production | |
| 74LVC1G10-Q100 | Single 3-input NAND gate | ACT |
|
| 74LVC1G10GW-Q100 | Single 3-input NAND gate | Production | |
| 74LVC1G11-Q100 | Single 3-input AND gate | ACT |
|
| 74LVC1G11GV-Q100 | Single 3-input AND gate | Production | |
| 74LVC1G11GW-Q100 | Single 3-input AND gate | Production | |
| 74LVC1G27-Q100 | Single 3-input NOR gate | ACT |
|
| 74LVC1G27GW-Q100 | Single 3-input NOR gate | Production | |
| 74LVC1G32-Q100 | Single 2-input OR gate | ACT |
|
| 74LVC1G32GM-Q100 | Single 2-input OR gate | Production | |
| 74LVC1G32GV-Q100 | Single 2-input OR gate | Production | |
| 74LVC1G32GW-Q100 | Single 2-input OR gate | Production | |
| 74LVC1G32GZ-Q100 | Single 2-input OR gate | Production | |
| 74LVC1G332-Q100 | Single 3-input OR gate | ACT |
|
| 74LVC1G332GV-Q100 | Single 3-input OR gate | Production | |
| 74LVC1G332GW-Q100 | Single 3-input OR gate | Production | |
| 74LVC1G38-Q100 | 2-input NAND gate; open drain | ACT |
|
| 74LVC1G38GV-Q100 | 2-input NAND gate; open drain | Production | |
| 74LVC1G38GW-Q100 | 2-input NAND gate; open drain | Production | |
| 74LVC1G38GZ-Q100 | 2-input NAND gate; open drain | Production | |
| 74LVC1G386-Q100 | 3-input EXCLUSIVE-OR gate | ACT |
|
| 74LVC1G386GW-Q100 | 3-input EXCLUSIVE-OR gate | Production | |
| 74LVC1G57-Q100 | Low-power configurable multiple function gate | ACT |
|
| 74LVC1G57GV-Q100 | Low-power configurable multiple function gate | Production | |
| 74LVC1G57GW-Q100 | Low-power configurable multiple function gate | Production | |
| 74LVC1G58-Q100 | Low-power configurable multiple function gate | ACT |
|
| 74LVC1G58GV-Q100 | Low-power configurable multiple function gate | Production | |
| 74LVC1G58GW-Q100 | Low-power configurable multiple function gate | Production | |
| 74LVC1G86-Q100 | 2-input EXCLUSIVE-OR gate | ACT |
|
| 74LVC1G86GV-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
| 74LVC1G86GW-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
| 74LVC1G86GZ-Q100 | 2-input EXCLUSIVE-OR gate | Production | |
| 74LVC1G97-Q100 | Low-power configurable multiple function gate | ACT |
|
| 74LVC1G97GW-Q100 | Low-power configurable multiple function gate | Production | |
| 74LVC1G98-Q100 | Low-power configurable multiple function gate | ACT |
|
| 74LVC1G98GV-Q100 | Low-power configurable multiple function gate | Production | |
| 74LVC1G98GW-Q100 | Low-power configurable multiple function gate | Production | |
| 74LVC1GX04-Q100 | X-tal driver | ACT |
|
| 74LVC1GX04GV-Q100 | X-tal driver | Production | |
| 74LVC1GX04GW-Q100 | X-tal driver | Production | |
| 74LVC2G00-Q100 | Dual 2-input NAND gate | ACT |
|
| 74LVC2G00DC-Q100 | Dual 2-input NAND gate | Production | |
| 74LVC2G02-Q100 | Dual 2-input NOR gate | ACT |
|
| 74LVC2G02DC-Q100 | Dual 2-input NOR gate | Production | |
| 74LVC2G02DP-Q100 | Dual 2-input NOR gate | Production | |
| 74LVC2G08-Q100 | Dual 2-input AND gate | ACT |
|
| 74LVC2G08DC-Q100 | Dual 2-input AND gate | Production | |
| 74LVC2G08DP-Q100 | Dual 2-input AND gate | Production | |
| 74LVC2G08GS-Q100 | Dual 2-input AND gate | Production | |
| 74LVC2G32-Q100 | Dual 2-input OR gate | ACT |
|
| 74LVC2G32DC-Q100 | Dual 2-input OR gate | Production | |
| 74LVC2G32DP-Q100 | Dual 2-input OR gate | Production | |
| 74LVC2G34-Q100 | Dual buffer gate | ACT |
|
| 74LVC2G34GM-Q100 | Dual buffer gate | Production | |
| 74LVC2G34GV-Q100 | Dual buffer gate | Production | |
| 74LVC2G34GW-Q100 | Dual buffer gate | Production | |
| 74LVC2G86-Q100 | Dual 2-input EXCLUSIVE-OR gate | ACT |
|
| 74LVC2G86DC-Q100 | Dual 2-input EXCLUSIVE-OR gate | Production | |
| 74LVC2G86DP-Q100 | Dual 2-input EXCLUSIVE-OR gate | Production | |
| 74LVC32A-Q100 | Quad 2-input OR gate | ACT |
|
| 74LVC32ABQ-Q100 | Quad 2-input OR gate | Production | |
| 74LVC32AD-Q100 | Quad 2-input OR gate | Production | |
| 74LVC32ADB-Q100 | Quad 2-input OR gate | EndOfLife | |
| 74LVC32APW-Q100 | Quad 2-input OR gate | Production | |
| 74LVC86A-Q100 | Quad 2-input EXCLUSIVE-OR gate | ACT |
|
| 74LVC86APW-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
| 74VHC02-Q100; 74VHCT02-Q100 | Quad 2-input NOR gate | ACT |
|
| 74VHC02BQ-Q100 | Quad 2-input NOR gate | Production | |
| 74VHC02D-Q100 | Quad 2-input NOR gate | Production | |
| 74VHC02PW-Q100 | Quad 2-input NOR gate | Production | |
| 74VHCT02BQ-Q100 | Quad 2-input NOR gate | Production | |
| 74VHCT02D-Q100 | Quad 2-input NOR gate | Production | |
| 74VHCT02PW-Q100 | Quad 2-input NOR gate | Production | |
| 74VHC08-Q100; 74VHCT08-Q100 | Quad 2-input AND gate | ACT |
|
| 74VHC08BQ-Q100 | Quad 2-input AND gate | Production | |
| 74VHC08D-Q100 | Quad 2-input AND gate | Production | |
| 74VHC08PW-Q100 | Quad 2-input AND gate | Production | |
| 74VHCT08BQ-Q100 | Quad 2-input AND gate | Production | |
| 74VHCT08D-Q100 | Quad 2-input AND gate | Production | |
| 74VHCT08PW-Q100 | Quad 2-input AND gate | Production | |
| 74VHC32-Q100; 74VHCT32-Q100 | Quad 2-input OR gate | ACT |
|
| 74VHC32BQ-Q100 | Quad 2-input OR gate | Production | |
| 74VHC32D-Q100 | Quad 2-input OR gate | Production | |
| 74VHC32PW-Q100 | Quad 2-input OR gate | Production | |
| 74VHCT32BQ-Q100 | Quad 2-input OR gate | Production | |
| 74VHCT32D-Q100 | Quad 2-input OR gate | Production | |
| 74VHCT32PW-Q100 | Quad 2-input OR gate | Production | |
| HEF4001B-Q100 | Quad 2-input NOR gate | ACT |
|
| HEF4001BT-Q100 | Quad 2-input NOR gate | Production | |
| HEF4011B-Q100 | Quad 2-input NAND gate | ACT |
|
| HEF4011BT-Q100 | Quad 2-input NAND gate | Production | |
| HEF4030B-Q100 | ACT |
|
|
| HEF4030BT-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
| HEF4070B-Q100 | ACT |
|
|
| HEF4070BT-Q100 | Quad 2-input EXCLUSIVE-OR gate | Production | |
| HEF4071B-Q100 | Quad 2-input OR gate | ACT |
|
| HEF4071BT-Q100 | Quad 2-input OR gate | Production | |
| HEF4073B-Q100 | Triple 3-input AND gate | ACT |
|
| HEF4073BT-Q100 | Triple 3-input AND gate | Production | |
| HEF4077B-Q100 | Quad 2-input EXCLUSIVE-NOR gate | ACT |
|
| HEF4077BT-Q100 | Quad 2-input EXCLUSIVE-NOR gate | Production | |
| HEF4081B-Q100 | ACT |
|
|
| HEF4081BT-Q100 | Quad 2-input AND gate | Production | |
| HEF4082B-Q100 | Dual 4-input AND gate | ACT |
|
| HEF4082BT-Q100 | Dual 4-input AND gate | Production | |
| HEF4093B-Q100 | Quad 2-input NAND Schmitt trigger | ACT |
|
| HEF4093BT-Q100 | Quad 2-input NAND Schmitt trigger | Production | |
| 74AUP1G11GW-Q100 | Low-power 3-input AND gate | Production | |
| 74HCT20D-Q100 | EndOfLife | ||
| 74HCT4002D-Q100 | EndOfLife |
Leaflet (1) |
|||
|---|---|---|---|
| File name | Title | Type | Date |
| Nexperia_document_QIC_Logic_Packages_Recommendations_201711.pdf | Longevity – Packages by pin count | Leaflet | 2017-11-27 |
Marcom graphics (1) |
|||
| File name | Title | Type | Date |
| SOT363_mk.png | plastic, surface-mounted package; 6 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
Selection guide (1) |
|||
| File name | Title | Type | Date |
| nexperia_automotive_selection_guide_LR_201902.pdf | Nexperia Automotive Selection Guide 2019 | Selection guide | 2019-02-18 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our engineer exchange forum or contact us for further support.