Key features and benefits
- Industry‘s smallest packages in the 600 / 400 W surge protection class
- Small FlatPower packages SOD123W/128, only 1 mm high
- AEC-Q101 qualified
- Low reverse leakage current (down to 1 nA typical)
- Rated peak pulse power: PPPM = 600 W
- Reverse standoff voltage range: VRWM = 3.3 V to 64 V
- Very low package height: 1 mm
Key applications
- Power supply protection
- Automotive application
- Industrial application
- Power management
Parametric search
Please wait, loading data... Products
| Type number | Description | Status | Quick access |
|---|---|---|---|
| PTVSxP1UP | 600 W Transient Voltage Suppressor | ACT |
|
| PTVS10VP1UP | 600 W Transient Voltage Suppressor | Production | |
| PTVS11VP1UP | 600 W Transient Voltage Suppressor | Production | |
| PTVS12VP1UP | 600 W Transient Voltage Suppressor | Production | |
| PTVS13VP1UP | 600 W Transient Voltage Suppressor | Production | |
| PTVS14VP1UP | 600 W Transient Voltage Suppressor | Production | |
| PTVS15VP1UP | 600 W Transient Voltage Suppressor | Production | |
| PTVS16VP1UP | 600 W Transient Voltage Suppressor | Production | |
| PTVS17VP1UP | 600 W Transient Voltage Suppressor | Production | |
| PTVS18VP1UP | 600 W Transient Voltage Suppressor | Production | |
| PTVS20VP1UP | 600 W Transient Voltage Suppressor | Production | |
| PTVS22VP1UP | 600 W Transient Voltage Suppressor | Production | |
| PTVS24VP1UP | 600 W Transient Voltage Suppressor | Production | |
| PTVS26VP1UP | 600 W Transient Voltage Suppressor | Production | |
| PTVS28VP1UP | 600 W Transient Voltage Suppressor | Production | |
| PTVS30VP1UP | 600 W Transient Voltage Suppressor | Production | |
| PTVS33VP1UP | 600 W Transient Voltage Suppressor | Production | |
| PTVS36VP1UP | 600 W Transient Voltage Suppressor | Production | |
| PTVS3V3P1UP | 600 W Transient Voltage Suppressor | Production | |
| PTVS40VP1UP | 600 W Transient Voltage Suppressor | Production | |
| PTVS43VP1UP | 600 W Transient Voltage Suppressor | Production | |
| PTVS45VP1UP | 600 W Transient Voltage Suppressor | Production | |
| PTVS48VP1UP | 600 W Transient Voltage Suppressor | Production | |
| PTVS51VP1UP | 600 W Transient Voltage Suppressor | Production | |
| PTVS54VP1UP | 600 W Transient Voltage Suppressor | Production | |
| PTVS58VP1UP | 600 W Transient Voltage Suppressor | Production | |
| PTVS5V0P1UP | 600 W Transient Voltage Suppressor | Production | |
| PTVS60VP1UP | 600 W Transient Voltage Suppressor | Production | |
| PTVS64VP1UP | 600 W Transient Voltage Suppressor | Production | |
| PTVS6V0P1UP | 600 W Transient Voltage Suppressor | Production | |
| PTVS6V5P1UP | 600 W Transient Voltage Suppressor | Production | |
| PTVS7V0P1UP | 600 W Transient Voltage Suppressor | Production | |
| PTVS7V5P1UP | 600 W Transient Voltage Suppressor | Production | |
| PTVS8V0P1UP | 600 W Transient Voltage Suppressor | Production | |
| PTVS8V5P1UP | 600 W Transient Voltage Suppressor | Production | |
| PTVS9V0P1UP | 600 W Transient Voltage Suppressor | Production | |
| PTVSxP1UTP series | High-temperature 600 W Transient Voltage Suppressor | ACT |
|
| PTVS10VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS11VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS12VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS13VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS14VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS15VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS16VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS17VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS18VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS20VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS22VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS24VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS26VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS28VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS30VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS33VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS36VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS3V3P1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS40VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS43VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS45VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS48VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS51VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS54VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS58VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS5V0P1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS60VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS64VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS6V0P1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS6V5P1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS7V0P1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS7V5P1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS8V0P1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS8V5P1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS9V0P1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVSxS1UR | 400 W Transient Voltage Suppressor | ACT |
|
| PTVS10VS1UR | 400 W Transient Voltage Suppressor | Production | |
| PTVS11VS1UR | 400 W Transient Voltage Suppressor | Production | |
| PTVS12VS1UR | 400 W Transient Voltage Suppressor | Production | |
| PTVS13VS1UR | 400 W Transient Voltage Suppressor | Production | |
| PTVS14VS1UR | 400 W Transient Voltage Suppressor | Production | |
| PTVS15VS1UR | 400 W Transient Voltage Suppressor | Production | |
| PTVS16VS1UR | 400 W Transient Voltage Suppressor | Production | |
| PTVS17VS1UR | 400 W Transient Voltage Suppressor | Production | |
| PTVS18VS1UR | 400 W Transient Voltage Suppressor | Production | |
| PTVS20VS1UR | 400 W Transient Voltage Suppressor | Production | |
| PTVS22VS1UR | 400 W Transient Voltage Suppressor | Production | |
| PTVS24VS1UR | 400 W Transient Voltage Suppressor | Production | |
| PTVS26VS1UR | 400 W Transient Voltage Suppressor | Production | |
| PTVS28VS1UR | 400 W Transient Voltage Suppressor | Production | |
| PTVS30VS1UR | 400 W Transient Voltage Suppressor | Production | |
| PTVS33VS1UR | 400 W Transient Voltage Suppressor | Production | |
| PTVS36VS1UR | 400 W Transient Voltage Suppressor | Production | |
| PTVS3V3S1UR | 400 W Transient Voltage Suppressor | Production | |
| PTVS40VS1UR | 400 W Transient Voltage Suppressor | Production | |
| PTVS43VS1UR | 400 W Transient Voltage Suppressor | Production | |
| PTVS45VS1UR | 400 W Transient Voltage Suppressor | Production | |
| PTVS48VS1UR | 400 W Transient Voltage Suppressor | Production | |
| PTVS51VS1UR | 400 W Transient Voltage Suppressor | Production | |
| PTVS54VS1UR | 400 W Transient Voltage Suppressor | Production | |
| PTVS58VS1UR | 400 W Transient Voltage Suppressor | Production | |
| PTVS5V0S1UR | 400 W Transient Voltage Suppressor | Production | |
| PTVS60VS1UR | 400 W Transient Voltage Suppressor | Production | |
| PTVS64VS1UR | 400 W Transient Voltage Suppressor | Production | |
| PTVS6V0S1UR | 400 W Transient Voltage Suppressor | Production | |
| PTVS7V0S1UR | 400 W Transient Voltage Suppressor | Production | |
| PTVS7V5S1UR | 400 W Transient Voltage Suppressor | Production | |
| PTVS8V0S1UR | 400 W Transient Voltage Suppressor | Production | |
| PTVS8V5S1UR | 400 W Transient Voltage Suppressor | Production | |
| PTVS9V0S1UR | 400 W Transient Voltage Suppressor | Production | |
| PTVSxS1UTR series | High-temperature 400 W Transient Voltage Suppressor | ACT |
|
| PTVS10VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS11VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS12VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS13VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS14VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS15VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS16VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS17VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS18VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS20VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS22VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS24VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS26VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS28VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS30VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS33VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS36VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS3V3S1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS40VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS43VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS45VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS48VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS51VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS54VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS58VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS5V0S1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS60VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS64VS1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS6V0S1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS6V5S1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS7V0S1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS7V5S1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS8V0S1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS8V5S1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS9V0S1UTR | High-temperature 400 W Transient Voltage Suppressor | Production | |
| P4SMA100A | 400 W Transient Voltage Suppressor | Production | |
| P4SMA100CA | 400 W Transient Voltage Suppressor | Production | |
| P4SMA10A | 400 W Transient Voltage Suppressor | Production | |
| P4SMA10CA | 400 W Transient Voltage Suppressor | Production | |
| P4SMA110A | 400 W Transient Voltage Suppressor | Production | |
| P4SMA110CA | 400 W Transient Voltage Suppressor | Production | |
| P4SMA11A | 400 W Transient Voltage Suppressor | Production | |
| P4SMA11CA | 400 W Transient Voltage Suppressor | Production | |
| P4SMA120A | 400 W Transient Voltage Suppressor | Production | |
| P4SMA120CA | 400 W Transient Voltage Suppressor | Production | |
| P4SMA12A | 400 W Transient Voltage Suppressor | Production | |
| P4SMA12CA | 400 W Transient Voltage Suppressor | Production | |
| P4SMA130A | 400 W Transient Voltage Suppressor | Production | |
| P4SMA130CA | 400 W Transient Voltage Suppressor | Production | |
| P4SMA13A | 400 W Transient Voltage Suppressor | Production | |
| P4SMA13CA | 400 W Transient Voltage Suppressor | Production | |
| P4SMA150A | 400 W Transient Voltage Suppressor | Production | |
| P4SMA150CA | 400 W Transient Voltage Suppressor | Production | |
| P4SMA15A | 400 W Transient Voltage Suppressor | Production | |
| P4SMA15CA | 400 W Transient Voltage Suppressor | Production | |
| P4SMA160A | 400 W Transient Voltage Suppressor | Production | |
| P4SMA160CA | 400 W Transient Voltage Suppressor | Production | |
| P4SMA16A | 400 W Transient Voltage Suppressor | Production | |
| P4SMA16CA | 400 W Transient Voltage Suppressor | Production | |
| P4SMA170A | 400 W Transient Voltage Suppressor | Production | |
| P4SMA170CA | 400 W Transient Voltage Suppressor | Production | |
| P4SMA180A | 400 W Transient Voltage Suppressor | Production | |
| P4SMA180CA | 400 W Transient Voltage Suppressor | Production | |
| P4SMA18A | 400 W Transient Voltage Suppressor | Production | |
| P4SMA18CA | 400 W Transient Voltage Suppressor | Production | |
| P4SMA200A | 400 W Transient Voltage Suppressor | Production | |
| P4SMA200CA | 400 W Transient Voltage Suppressor | Production | |
| P4SMA20A | 400 W Transient Voltage Suppressor | Production | |
| P4SMA20CA | 400 W Transient Voltage Suppressor | Production | |
| P4SMA220A | 400 W Transient Voltage Suppressor | Production | |
| P4SMA220CA | 400 W Transient Voltage Suppressor | Production | |
| P4SMA22A | 400 W Transient Voltage Suppressor | Production | |
| P4SMA22CA | 400 W Transient Voltage Suppressor | Production | |
| P4SMA24A | 400 W Transient Voltage Suppressor | Production | |
| P4SMA24CA | 400 W Transient Voltage Suppressor | Production | |
| P4SMA250A | 400 W Transient Voltage Suppressor | Production | |
| P4SMA250CA | 400 W Transient Voltage Suppressor | Production | |
| P4SMA27A | 400 W Transient Voltage Suppressor | Production | |
| P4SMA27CA | 400 W Transient Voltage Suppressor | Production | |
| P4SMA30A | 400 W Transient Voltage Suppressor | Production | |
| P4SMA30CA | 400 W Transient Voltage Suppressor | Production | |
| P4SMA33A | 400 W Transient Voltage Suppressor | Production | |
| P4SMA33CA | 400 W Transient Voltage Suppressor | Production | |
| P4SMA36A | 400 W Transient Voltage Suppressor | Production | |
| P4SMA36CA | 400 W Transient Voltage Suppressor | Production | |
| P4SMA39A | 400 W Transient Voltage Suppressor | Production | |
| P4SMA39CA | 400 W Transient Voltage Suppressor | Production | |
| P4SMA43A | 400 W Transient Voltage Suppressor | Production | |
| P4SMA43CA | 400 W Transient Voltage Suppressor | Production | |
| P4SMA47A | 400 W Transient Voltage Suppressor | Production | |
| P4SMA47CA | 400 W Transient Voltage Suppressor | Production | |
| P4SMA51A | 400 W Transient Voltage Suppressor | Production | |
| P4SMA51CA | 400 W Transient Voltage Suppressor | Production | |
| P4SMA56A | 400 W Transient Voltage Suppressor | Production | |
| P4SMA56CA | 400 W Transient Voltage Suppressor | Production | |
| P4SMA62A | 400 W Transient Voltage Suppressor | Production | |
| P4SMA62CA | 400 W Transient Voltage Suppressor | Production | |
| P4SMA68A | 400 W Transient Voltage Suppressor | Production | |
| P4SMA68CA | 400 W Transient Voltage Suppressor | Production | |
| P4SMA75A | 400 W Transient Voltage Suppressor | Production | |
| P4SMA75CA | 400 W Transient Voltage Suppressor | Production | |
| P4SMA8.2A | 400 W Transient Voltage Suppressor | Production | |
| P4SMA8.2CA | 400 W Transient Voltage Suppressor | Production | |
| P4SMA82A | 400 W Transient Voltage Suppressor | Production | |
| P4SMA82CA | 400 W Transient Voltage Suppressor | Production | |
| P4SMA9.1A | 400 W Transient Voltage Suppressor | Production | |
| P4SMA9.1CA | 400 W Transient Voltage Suppressor | Production | |
| P4SMA91A | 400 W Transient Voltage Suppressor | Production | |
| P4SMA91CA | 400 W Transient Voltage Suppressor | Production | |
| P6SMB100A | 600 W Transient Voltage Suppressor | Production | |
| P6SMB100CA | 600 W Transient Voltage Suppressor | Production | |
| P6SMB10A | 600 W Transient Voltage Suppressor | Production | |
| P6SMB10CA | 600 W Transient Voltage Suppressor | Production | |
| P6SMB110A | 600 W Transient Voltage Suppressor | Production | |
| P6SMB110CA | 600 W Transient Voltage Suppressor | Production | |
| P6SMB11A | 600 W Transient Voltage Suppressor | Production | |
| P6SMB11CA | 600 W Transient Voltage Suppressor | Production | |
| P6SMB120A | 600 W Transient Voltage Suppressor | Production | |
| P6SMB120CA | 600 W Transient Voltage Suppressor | Production | |
| P6SMB12A | 600 W Transient Voltage Suppressor | Production | |
| P6SMB12CA | 600 W Transient Voltage Suppressor | Production | |
| P6SMB130A | 600 W Transient Voltage Suppressor | Production | |
| P6SMB130CA | 600 W Transient Voltage Suppressor | Production | |
| P6SMB13A | 600 W Transient Voltage Suppressor | Production | |
| P6SMB13CA | 600 W Transient Voltage Suppressor | Production | |
| P6SMB150A | 600 W Transient Voltage Suppressor | Production | |
| P6SMB150CA | 600 W Transient Voltage Suppressor | Production | |
| P6SMB15A | 600 W Transient Voltage Suppressor | Production | |
| P6SMB15CA | 600 W Transient Voltage Suppressor | Production | |
| P6SMB160A | 600 W Transient Voltage Suppressor | Production | |
| P6SMB160CA | 600 W Transient Voltage Suppressor | Production | |
| P6SMB16A | 600 W Transient Voltage Suppressor | Production | |
| P6SMB16CA | 600 W Transient Voltage Suppressor | Production | |
| P6SMB170A | 600 W Transient Voltage Suppressor | Production | |
| P6SMB170CA | 600 W Transient Voltage Suppressor | Production | |
| P6SMB180A | 600 W Transient Voltage Suppressor | Production | |
| P6SMB180CA | 600 W Transient Voltage Suppressor | Production | |
| P6SMB18A | 600 W Transient Voltage Suppressor | Production | |
| P6SMB18CA | 600 W Transient Voltage Suppressor | Production | |
| P6SMB200A | 600 W Transient Voltage Suppressor | Production | |
| P6SMB200CA | 600 W Transient Voltage Suppressor | Production | |
| P6SMB20A | 600 W Transient Voltage Suppressor | Production | |
| P6SMB20CA | 600 W Transient Voltage Suppressor | Production | |
| P6SMB220A | 600 W Transient Voltage Suppressor | Production | |
| P6SMB220CA | 600 W Transient Voltage Suppressor | Production | |
| P6SMB22A | 600 W Transient Voltage Suppressor | Production | |
| P6SMB22CA | 600 W Transient Voltage Suppressor | Production | |
| P6SMB24A | 600 W Transient Voltage Suppressor | Production | |
| P6SMB24CA | 600 W Transient Voltage Suppressor | Production | |
| P6SMB250A | 600 W Transient Voltage Suppressor | Production | |
| P6SMB250CA | 600 W Transient Voltage Suppressor | Production | |
| P6SMB27A | 600 W Transient Voltage Suppressor | Production | |
| P6SMB27CA | 600 W Transient Voltage Suppressor | Production | |
| P6SMB30A | 600 W Transient Voltage Suppressor | Production | |
| P6SMB30CA | 600 W Transient Voltage Suppressor | Production | |
| P6SMB33A | 600 W Transient Voltage Suppressor | Production | |
| P6SMB33CA | 600 W Transient Voltage Suppressor | Production | |
| P6SMB36A | 600 W Transient Voltage Suppressor | Production | |
| P6SMB36CA | 600 W Transient Voltage Suppressor | Production | |
| P6SMB39A | 600 W Transient Voltage Suppressor | Production | |
| P6SMB39CA | 600 W Transient Voltage Suppressor | Production | |
| P6SMB43A | 600 W Transient Voltage Suppressor | Production | |
| P6SMB43CA | 600 W Transient Voltage Suppressor | Production | |
| P6SMB47A | 600 W Transient Voltage Suppressor | Production | |
| P6SMB47CA | 600 W Transient Voltage Suppressor | Production | |
| P6SMB51A | 600 W Transient Voltage Suppressor | Production | |
| P6SMB51CA | 600 W Transient Voltage Suppressor | Production | |
| P6SMB56A | 600 W Transient Voltage Suppressor | Production | |
| P6SMB56CA | 600 W Transient Voltage Suppressor | Production | |
| P6SMB62A | 600 W Transient Voltage Suppressor | Production | |
| P6SMB62CA | 600 W Transient Voltage Suppressor | Production | |
| P6SMB68A | 600 W Transient Voltage Suppressor | Production | |
| P6SMB68CA | 600 W Transient Voltage Suppressor | Production | |
| P6SMB75A | 600 W Transient Voltage Suppressor | Production | |
| P6SMB75CA | 600 W Transient Voltage Suppressor | Production | |
| P6SMB8.2A | 600 W Transient Voltage Suppressor | Production | |
| P6SMB8.2CA | 600 W Transient Voltage Suppressor | Production | |
| P6SMB82A | 600 W Transient Voltage Suppressor | Production | |
| P6SMB82CA | 600 W Transient Voltage Suppressor | Production | |
| P6SMB9.1A | 600 W Transient Voltage Suppressor | Production | |
| P6SMB9.1CA | 600 W Transient Voltage Suppressor | Production | |
| P6SMB91A | 600 W Transient Voltage Suppressor | Production | |
| P6SMB91CA | 600 W Transient Voltage Suppressor | Production | |
| PTVS100VP1BPL | 600 W Transient Voltage Suppressor | Production | |
| PTVS10VP1BPL | 600 W Transient Voltage Suppressor | Production | |
| PTVS10VP1UP-Q | 600 W Transient Voltage Suppressor | Production | |
| PTVS10VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS10VS1UR-Q | 400 W Transient Voltage Suppressor | Production | |
| PTVS10VS1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS110VP1BPL | 600 W Transient Voltage Suppressor | Production | |
| PTVS11VP1BPL | 600 W Transient Voltage Suppressor | Production | |
| PTVS11VP1UP-Q | 600 W Transient Voltage Suppressor | Production | |
| PTVS11VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS11VS1UR-Q | 400 W Transient Voltage Suppressor | Production | |
| PTVS11VS1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS120VP1BPL | 600 W Transient Voltage Suppressor | Production | |
| PTVS12VP1BPL | 600 W Transient Voltage Suppressor | Production | |
| PTVS12VP1UP-Q | 600 W Transient Voltage Suppressor | Production | |
| PTVS12VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS12VS1UR-Q | 400 W Transient Voltage Suppressor | Production | |
| PTVS12VS1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS130VP1BPL | 600 W Transient Voltage Suppressor | Production | |
| PTVS13VP1BPL | 600 W Transient Voltage Suppressor | Production | |
| PTVS13VP1UP-Q | 600 W Transient Voltage Suppressor | Production | |
| PTVS13VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS13VS1UR-Q | 400 W Transient Voltage Suppressor | Production | |
| PTVS13VS1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS14VP1BPL | 600 W Transient Voltage Suppressor | Production | |
| PTVS14VP1UP-Q | 600 W Transient Voltage Suppressor | Production | |
| PTVS14VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS14VS1UR-Q | 400 W Transient Voltage Suppressor | Production | |
| PTVS14VS1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS150VP1BPL | 600 W Transient Voltage Suppressor | Production | |
| PTVS15VP1BPL | 600 W Transient Voltage Suppressor | Production | |
| PTVS15VP1UP-Q | 600 W Transient Voltage Suppressor | Production | |
| PTVS15VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS15VS1UR-Q | 400 W Transient Voltage Suppressor | Production | |
| PTVS15VS1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS160VP1BPL | 600 W Transient Voltage Suppressor | Production | |
| PTVS16VP1BPL | 600 W Transient Voltage Suppressor | Production | |
| PTVS16VP1UP-Q | 600 W Transient Voltage Suppressor | Production | |
| PTVS16VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS16VS1UR-Q | 400 W Transient Voltage Suppressor | Production | |
| PTVS16VS1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS17VP1BPL | 600 W Transient Voltage Suppressor | Production | |
| PTVS17VP1UP-Q | 600 W Transient Voltage Suppressor | Production | |
| PTVS17VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS17VS1UR-Q | 400 W Transient Voltage Suppressor | Production | |
| PTVS17VS1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS18VP1BPL | 600 W Transient Voltage Suppressor | Production | |
| PTVS18VP1UP-Q | 600 W Transient Voltage Suppressor | Production | |
| PTVS18VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS18VS1UR-Q | 400 W Transient Voltage Suppressor | Production | |
| PTVS18VS1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS20VP1BPL | 600 W Transient Voltage Suppressor | Production | |
| PTVS20VP1UP-Q | 600 W Transient Voltage Suppressor | Production | |
| PTVS20VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS20VS1UR-Q | 400 W Transient Voltage Suppressor | Production | |
| PTVS20VS1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS22VP1BPL | 600 W Transient Voltage Suppressor | Production | |
| PTVS22VP1UP-Q | 600 W Transient Voltage Suppressor | Production | |
| PTVS22VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS22VS1UR-Q | 400 W Transient Voltage Suppressor | Production | |
| PTVS22VS1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS24VP1BPL | 600 W Transient Voltage Suppressor | Production | |
| PTVS24VP1UP-Q | 600 W Transient Voltage Suppressor | Production | |
| PTVS24VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS24VS1UR-Q | 400 W Transient Voltage Suppressor | Production | |
| PTVS24VS1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS26VP1BPL | 600 W Transient Voltage Suppressor | Production | |
| PTVS26VP1UP-Q | 600 W Transient Voltage Suppressor | Production | |
| PTVS26VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS26VS1UR-Q | 400 W Transient Voltage Suppressor | Production | |
| PTVS26VS1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS28VP1BPL | 600 W Transient Voltage Suppressor | Production | |
| PTVS28VP1UP-Q | 600 W Transient Voltage Suppressor | Production | |
| PTVS28VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS28VS1UR-Q | 400 W Transient Voltage Suppressor | Production | |
| PTVS28VS1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS30VP1BPL | 600 W Transient Voltage Suppressor | Production | |
| PTVS30VP1UP-Q | 600 W Transient Voltage Suppressor | Production | |
| PTVS30VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS30VS1UR-Q | 400 W Transient Voltage Suppressor | Production | |
| PTVS30VS1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS33VP1BPL | 600 W Transient Voltage Suppressor | Production | |
| PTVS33VP1UP-Q | 600 W Transient Voltage Suppressor | Production | |
| PTVS33VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS33VS1UR-Q | 400 W Transient Voltage Suppressor | Production | |
| PTVS33VS1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS36VP1BPL | 600 W Transient Voltage Suppressor | Production | |
| PTVS36VP1UP-Q | 600 W Transient Voltage Suppressor | Production | |
| PTVS36VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS36VS1UR-Q | 400 W Transient Voltage Suppressor | Production | |
| PTVS36VS1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS3V3P1UP-Q | 600 W Transient Voltage Suppressor | Production | |
| PTVS3V3P1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS3V3S1UR-Q | 400 W Transient Voltage Suppressor | Production | |
| PTVS3V3S1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS40VP1BPL | 600 W Transient Voltage Suppressor | Production | |
| PTVS40VP1UP-Q | 600 W Transient Voltage Suppressor | Production | |
| PTVS40VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS40VS1UR-Q | 400 W Transient Voltage Suppressor | Production | |
| PTVS40VS1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS43VP1BPL | 600 W Transient Voltage Suppressor | Production | |
| PTVS43VP1UP-Q | 600 W Transient Voltage Suppressor | Production | |
| PTVS43VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS43VS1UR-Q | 400 W Transient Voltage Suppressor | Production | |
| PTVS43VS1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS45VP1BPL | 600 W Transient Voltage Suppressor | Production | |
| PTVS45VP1UP-Q | 600 W Transient Voltage Suppressor | Production | |
| PTVS45VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS45VS1UR-Q | 400 W Transient Voltage Suppressor | Production | |
| PTVS45VS1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS48VP1BPL | 600 W Transient Voltage Suppressor | Production | |
| PTVS48VP1UP-Q | 600 W Transient Voltage Suppressor | Production | |
| PTVS48VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS48VS1UR-Q | 400 W Transient Voltage Suppressor | Production | |
| PTVS48VS1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS51VP1BPL | 600 W Transient Voltage Suppressor | Production | |
| PTVS51VP1UP-Q | 600 W Transient Voltage Suppressor | Production | |
| PTVS51VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS51VS1UR-Q | 400 W Transient Voltage Suppressor | Production | |
| PTVS51VS1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS54VP1BPL | 600 W Transient Voltage Suppressor | Production | |
| PTVS54VP1UP-Q | 600 W Transient Voltage Suppressor | Production | |
| PTVS54VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS54VS1UR-Q | 400 W Transient Voltage Suppressor | Production | |
| PTVS54VS1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS58VP1BPL | 600 W Transient Voltage Suppressor | Production | |
| PTVS58VP1UP-Q | 600 W Transient Voltage Suppressor | Production | |
| PTVS58VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS58VS1UR-Q | 400 W Transient Voltage Suppressor | Production | |
| PTVS58VS1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS5V0P1UP-Q | 600 W Transient Voltage Suppressor | Production | |
| PTVS5V0P1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS5V0S1UR-Q | 400 W Transient Voltage Suppressor | Production | |
| PTVS5V0S1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS60VP1BPL | 600 W Transient Voltage Suppressor | Production | |
| PTVS60VP1UP-Q | 600 W Transient Voltage Suppressor | Production | |
| PTVS60VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS60VS1UR-Q | 400 W Transient Voltage Suppressor | Production | |
| PTVS60VS1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS64VP1BPL | 600 W Transient Voltage Suppressor | Production | |
| PTVS64VP1UP-Q | 600 W Transient Voltage Suppressor | Production | |
| PTVS64VP1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS64VS1UR-Q | 400 W Transient Voltage Suppressor | Production | |
| PTVS64VS1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS6V0P1UP-Q | 600 W Transient Voltage Suppressor | Production | |
| PTVS6V0P1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS6V0S1UR-Q | 400 W Transient Voltage Suppressor | Production | |
| PTVS6V0S1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS6V5P1UP-Q | 600 W Transient Voltage Suppressor | Production | |
| PTVS6V5P1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS6V5S1UR-Q | 400 W Transient Voltage Suppressor | Production | |
| PTVS6V5S1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS70VP1BPL | 600 W Transient Voltage Suppressor | Production | |
| PTVS75VP1BPL | 600 W Transient Voltage Suppressor | Production | |
| PTVS78VP1BPL | 600 W Transient Voltage Suppressor | Production | |
| PTVS7V0P1UP-Q | 600 W Transient Voltage Suppressor | Production | |
| PTVS7V0P1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS7V0S1UR-Q | 400 W Transient Voltage Suppressor | Production | |
| PTVS7V0S1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS7V5P1UP-Q | 600 W Transient Voltage Suppressor | Production | |
| PTVS7V5P1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS7V5S1UR-Q | 400 W Transient Voltage Suppressor | Production | |
| PTVS7V5S1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS85VP1BPL | 600 W Transient Voltage Suppressor | Production | |
| PTVS8V0P1UP-Q | 600 W Transient Voltage Suppressor | Production | |
| PTVS8V0P1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS8V0S1UR-Q | 400 W Transient Voltage Suppressor | Production | |
| PTVS8V0S1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS8V5P1UP-Q | 600 W Transient Voltage Suppressor | Production | |
| PTVS8V5P1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS8V5S1UR-Q | 400 W Transient Voltage Suppressor | Production | |
| PTVS8V5S1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
| PTVS90VP1BPL | 600 W Transient Voltage Suppressor | Production | |
| PTVS9V0P1BPL | 600 W Transient Voltage Suppressor | Production | |
| PTVS9V0P1UP-Q | 600 W Transient Voltage Suppressor | Production | |
| PTVS9V0P1UTP-Q | High-temperature 600 W Transient Voltage Suppressor | Production | |
| PTVS9V0S1UTR-Q | High-temperature 400 W Transient Voltage Suppressor | Production | |
| SMA6J10A | 600 W Transient Voltage Suppressor | Production | |
| SMA6J10CA | 600 W Transient Voltage Suppressor | Production | |
| SMA6J11A | 600 W Transient Voltage Suppressor | Production | |
| SMA6J11CA | 600 W Transient Voltage Suppressor | Production | |
| SMA6J12A | 600 W Transient Voltage Suppressor | Production | |
| SMA6J12CA | 600 W Transient Voltage Suppressor | Production | |
| SMA6J13A | 600 W Transient Voltage Suppressor | Production | |
| SMA6J13CA | 600 W Transient Voltage Suppressor | Production | |
| SMA6J14A | 600 W Transient Voltage Suppressor | Production | |
| SMA6J14CA | 600 W Transient Voltage Suppressor | Production | |
| SMA6J15A | 600 W Transient Voltage Suppressor | Production | |
| SMA6J15CA | 600 W Transient Voltage Suppressor | Production | |
| SMA6J16A | 600 W Transient Voltage Suppressor | Production | |
| SMA6J16CA | 600 W Transient Voltage Suppressor | Production | |
| SMA6J17A | 600 W Transient Voltage Suppressor | Production | |
| SMA6J17CA | 600 W Transient Voltage Suppressor | Production | |
| SMA6J18A | 600 W Transient Voltage Suppressor | Production | |
| SMA6J18CA | 600 W Transient Voltage Suppressor | Production | |
| SMA6J20A | 600 W Transient Voltage Suppressor | Production | |
| SMA6J20CA | 600 W Transient Voltage Suppressor | Production | |
| SMA6J22A | 600 W Transient Voltage Suppressor | Production | |
| SMA6J22CA | 600 W Transient Voltage Suppressor | Production | |
| SMA6J24A | 600 W Transient Voltage Suppressor | Production | |
| SMA6J24CA | 600 W Transient Voltage Suppressor | Production | |
| SMA6J26A | 600 W Transient Voltage Suppressor | Production | |
| SMA6J26CA | 600 W Transient Voltage Suppressor | Production | |
| SMA6J28A | 600 W Transient Voltage Suppressor | Production | |
| SMA6J28CA | 600 W Transient Voltage Suppressor | Production | |
| SMA6J30A | 600 W Transient Voltage Suppressor | Production | |
| SMA6J30CA | 600 W Transient Voltage Suppressor | Production | |
| SMA6J33A | 600 W Transient Voltage Suppressor | Production | |
| SMA6J33CA | 600 W Transient Voltage Suppressor | Production | |
| SMA6J36A | 600 W Transient Voltage Suppressor | Production | |
| SMA6J36CA | 600 W Transient Voltage Suppressor | Production | |
| SMA6J40A | 600 W Transient Voltage Suppressor | Production | |
| SMA6J40CA | 600 W Transient Voltage Suppressor | Production | |
| SMA6J43A | 600 W Transient Voltage Suppressor | Production | |
| SMA6J43CA | 600 W Transient Voltage Suppressor | Production | |
| SMA6J45A | 600 W Transient Voltage Suppressor | Production | |
| SMA6J45CA | 600 W Transient Voltage Suppressor | Production | |
| SMA6J48A | 600 W Transient Voltage Suppressor | Production | |
| SMA6J48CA | 600 W Transient Voltage Suppressor | Production | |
| SMA6J51A | 600 W Transient Voltage Suppressor | Production | |
| SMA6J51CA | 600 W Transient Voltage Suppressor | Production | |
| SMA6J54A | 600 W Transient Voltage Suppressor | Production | |
| SMA6J54CA | 600 W Transient Voltage Suppressor | Production | |
| SMA6J58A | 600 W Transient Voltage Suppressor | Production | |
| SMA6J58CA | 600 W Transient Voltage Suppressor | Production | |
| SMA6J7.0A | 600 W Transient Voltage Suppressor | Production | |
| SMA6J7.0CA | 600 W Transient Voltage Suppressor | Production | |
| SMA6J7.5A | 600 W Transient Voltage Suppressor | Production | |
| SMA6J7.5CA | 600 W Transient Voltage Suppressor | Production | |
| SMA6J8.0A | 600 W Transient Voltage Suppressor | Production | |
| SMA6J8.0CA | 600 W Transient Voltage Suppressor | Production | |
| SMA6J8.5A | 600 W Transient Voltage Suppressor | Production | |
| SMA6J8.5CA | 600 W Transient Voltage Suppressor | Production | |
| SMA6J9.0A | 600 W Transient Voltage Suppressor | Production | |
| SMA6J9.0CA | 600 W Transient Voltage Suppressor | Production | |
| SMAJ100A | 400 W Transient Voltage Suppressor | Production | |
| SMAJ100CA | 400 W Transient Voltage Suppressor | Production | |
| SMAJ10A | 400 W Transient Voltage Suppressor | Production | |
| SMAJ10CA | 400 W Transient Voltage Suppressor | Production | |
| SMAJ110A | 400 W Transient Voltage Suppressor | Production | |
| SMAJ110CA | 400 W Transient Voltage Suppressor | Production | |
| SMAJ11A | 400 W Transient Voltage Suppressor | Production | |
| SMAJ11CA | 400 W Transient Voltage Suppressor | Production | |
| SMAJ120A | 400 W Transient Voltage Suppressor | Production | |
| SMAJ120CA | 400 W Transient Voltage Suppressor | Production | |
| SMAJ12A | 400 W Transient Voltage Suppressor | Production | |
| SMAJ12CA | 400 W Transient Voltage Suppressor | Production | |
| SMAJ130A | 400 W Transient Voltage Suppressor | Production | |
| SMAJ130CA | 400 W Transient Voltage Suppressor | Production | |
| SMAJ13A | 400 W Transient Voltage Suppressor | Production | |
| SMAJ13CA | 400 W Transient Voltage Suppressor | Production | |
| SMAJ14A | 400 W Transient Voltage Suppressor | Production | |
| SMAJ14CA | 400 W Transient Voltage Suppressor | Production | |
| SMAJ150A | 400 W Transient Voltage Suppressor | Production | |
| SMAJ150CA | 400 W Transient Voltage Suppressor | Production | |
| SMAJ15A | 400 W Transient Voltage Suppressor | Production | |
| SMAJ15CA | 400 W Transient Voltage Suppressor | Production | |
| SMAJ160A | 400 W Transient Voltage Suppressor | Production | |
| SMAJ160CA | 400 W Transient Voltage Suppressor | Production | |
| SMAJ16A | 400 W Transient Voltage Suppressor | Production | |
| SMAJ16CA | 400 W Transient Voltage Suppressor | Production | |
| SMAJ170A | 400 W Transient Voltage Suppressor | Production | |
| SMAJ170CA | 400 W Transient Voltage Suppressor | Production | |
| SMAJ17A | 400 W Transient Voltage Suppressor | Production | |
| SMAJ17CA | 400 W Transient Voltage Suppressor | Production | |
| SMAJ180A | 400 W Transient Voltage Suppressor | Production | |
| SMAJ180CA | 400 W Transient Voltage Suppressor | Production | |
| SMAJ18A | 400 W Transient Voltage Suppressor | Production | |
| SMAJ18CA | 400 W Transient Voltage Suppressor | Production | |
| SMAJ200A | 400 W Transient Voltage Suppressor | Production | |
| SMAJ200CA | 400 W Transient Voltage Suppressor | Production | |
| SMAJ20A | 400 W Transient Voltage Suppressor | Production | |
| SMAJ20CA | 400 W Transient Voltage Suppressor | Production | |
| SMAJ220A | 400 W Transient Voltage Suppressor | Production | |
| SMAJ220CA | 400 W Transient Voltage Suppressor | Production | |
| SMAJ22A | 400 W Transient Voltage Suppressor | Production | |
| SMAJ22CA | 400 W Transient Voltage Suppressor | Production | |
| SMAJ24A | 400 W Transient Voltage Suppressor | Production | |
| SMAJ24CA | 400 W Transient Voltage Suppressor | Production | |
| SMAJ26A | 400 W Transient Voltage Suppressor | Production | |
| SMAJ26CA | 400 W Transient Voltage Suppressor | Production | |
| SMAJ28A | 400 W Transient Voltage Suppressor | Production | |
| SMAJ28CA | 400 W Transient Voltage Suppressor | Production | |
| SMAJ30A | 400 W Transient Voltage Suppressor | Production | |
| SMAJ30CA | 400 W Transient Voltage Suppressor | Production | |
| SMAJ33A | 400 W Transient Voltage Suppressor | Production | |
| SMAJ33CA | 400 W Transient Voltage Suppressor | Production | |
| SMAJ36A | 400 W Transient Voltage Suppressor | Production | |
| SMAJ36CA | 400 W Transient Voltage Suppressor | Production | |
| SMAJ40A | 400 W Transient Voltage Suppressor | Production | |
| SMAJ40CA | 400 W Transient Voltage Suppressor | Production | |
| SMAJ43A | 400 W Transient Voltage Suppressor | Production | |
| SMAJ43CA | 400 W Transient Voltage Suppressor | Production | |
| SMAJ45A | 400 W Transient Voltage Suppressor | Production | |
| SMAJ45CA | 400 W Transient Voltage Suppressor | Production | |
| SMAJ48A | 400 W Transient Voltage Suppressor | Production | |
| SMAJ48CA | 400 W Transient Voltage Suppressor | Production | |
| SMAJ51A | 400 W Transient Voltage Suppressor | Production | |
| SMAJ51CA | 400 W Transient Voltage Suppressor | Production | |
| SMAJ54A | 400 W Transient Voltage Suppressor | Production | |
| SMAJ54CA | 400 W Transient Voltage Suppressor | Production | |
| SMAJ58A | 400 W Transient Voltage Suppressor | Production | |
| SMAJ58CA | 400 W Transient Voltage Suppressor | Production | |
| SMAJ60A | 400 W Transient Voltage Suppressor | Production | |
| SMAJ60CA | 400 W Transient Voltage Suppressor | Production | |
| SMAJ64A | 400 W Transient Voltage Suppressor | Production | |
| SMAJ64CA | 400 W Transient Voltage Suppressor | Production | |
| SMAJ7.0A | 400 W Transient Voltage Suppressor | Production | |
| SMAJ7.0CA | 400 W Transient Voltage Suppressor | Production | |
| SMAJ7.5A | 400 W Transient Voltage Suppressor | Production | |
| SMAJ7.5CA | 400 W Transient Voltage Suppressor | Production | |
| SMAJ70A | 400 W Transient Voltage Suppressor | Production | |
| SMAJ70CA | 400 W Transient Voltage Suppressor | Production | |
| SMAJ75A | 400 W Transient Voltage Suppressor | Production | |
| SMAJ75CA | 400 W Transient Voltage Suppressor | Production | |
| SMAJ78A | 400 W Transient Voltage Suppressor | Production | |
| SMAJ78CA | 400 W Transient Voltage Suppressor | Production | |
| SMAJ8.0A | 400 W Transient Voltage Suppressor | Production | |
| SMAJ8.0CA | 400 W Transient Voltage Suppressor | Production | |
| SMAJ8.5A | 400 W Transient Voltage Suppressor | Production | |
| SMAJ8.5CA | 400 W Transient Voltage Suppressor | Production | |
| SMAJ85A | 400 W Transient Voltage Suppressor | Production | |
| SMAJ85CA | 400 W Transient Voltage Suppressor | Production | |
| SMAJ9.0A | 400 W Transient Voltage Suppressor | Production | |
| SMAJ9.0CA | 400 W Transient Voltage Suppressor | Production | |
| SMAJ90A | 400 W Transient Voltage Suppressor | Production | |
| SMAJ90CA | 400 W Transient Voltage Suppressor | Production | |
| SMBJ100A | 600 W Transient Voltage Suppressor | Production | |
| SMBJ100CA | 600 W Transient Voltage Suppressor | Production | |
| SMBJ10A | 600 W Transient Voltage Suppressor | Production | |
| SMBJ10CA | 600 W Transient Voltage Suppressor | Production | |
| SMBJ110A | 600 W Transient Voltage Suppressor | Production | |
| SMBJ110CA | 600 W Transient Voltage Suppressor | Production | |
| SMBJ11A | 600 W Transient Voltage Suppressor | Production | |
| SMBJ11CA | 600 W Transient Voltage Suppressor | Production | |
| SMBJ120A | 600 W Transient Voltage Suppressor | Production | |
| SMBJ120CA | 600 W Transient Voltage Suppressor | Production | |
| SMBJ12A | 600 W Transient Voltage Suppressor | Production | |
| SMBJ12CA | 600 W Transient Voltage Suppressor | Production | |
| SMBJ130A | 600 W Transient Voltage Suppressor | Production | |
| SMBJ130CA | 600 W Transient Voltage Suppressor | Production | |
| SMBJ13A | 600 W Transient Voltage Suppressor | Production | |
| SMBJ13CA | 600 W Transient Voltage Suppressor | Production | |
| SMBJ14A | 600 W Transient Voltage Suppressor | Production | |
| SMBJ14CA | 600 W Transient Voltage Suppressor | Production | |
| SMBJ150A | 600 W Transient Voltage Suppressor | Production | |
| SMBJ150CA | 600 W Transient Voltage Suppressor | Production | |
| SMBJ15A | 600 W Transient Voltage Suppressor | Production | |
| SMBJ15CA | 600 W Transient Voltage Suppressor | Production | |
| SMBJ160A | 600 W Transient Voltage Suppressor | Production | |
| SMBJ160CA | 600 W Transient Voltage Suppressor | Production | |
| SMBJ16A | 600 W Transient Voltage Suppressor | Production | |
| SMBJ16CA | 600 W Transient Voltage Suppressor | Production | |
| SMBJ170A | 600 W Transient Voltage Suppressor | Production | |
| SMBJ170CA | 600 W Transient Voltage Suppressor | Production | |
| SMBJ17A | 600 W Transient Voltage Suppressor | Production | |
| SMBJ17CA | 600 W Transient Voltage Suppressor | Production | |
| SMBJ180A | 600 W Transient Voltage Suppressor | Production | |
| SMBJ180CA | 600 W Transient Voltage Suppressor | Production | |
| SMBJ18A | 600 W Transient Voltage Suppressor | Production | |
| SMBJ18CA | 600 W Transient Voltage Suppressor | Production | |
| SMBJ200A | 600 W Transient Voltage Suppressor | Production | |
| SMBJ200CA | 600 W Transient Voltage Suppressor | Production | |
| SMBJ20A | 600 W Transient Voltage Suppressor | Production | |
| SMBJ20CA | 600 W Transient Voltage Suppressor | Production | |
| SMBJ220A | 600 W Transient Voltage Suppressor | Production | |
| SMBJ220CA | 600 W Transient Voltage Suppressor | Production | |
| SMBJ22A | 600 W Transient Voltage Suppressor | Production | |
| SMBJ22CA | 600 W Transient Voltage Suppressor | Production | |
| SMBJ24A | 600 W Transient Voltage Suppressor | Production | |
| SMBJ24CA | 600 W Transient Voltage Suppressor | Production | |
| SMBJ26A | 600 W Transient Voltage Suppressor | Production | |
| SMBJ26CA | 600 W Transient Voltage Suppressor | Production | |
| SMBJ28A | 600 W Transient Voltage Suppressor | Production | |
| SMBJ28CA | 600 W Transient Voltage Suppressor | Production | |
| SMBJ30A | 600 W Transient Voltage Suppressor | Production | |
| SMBJ30CA | 600 W Transient Voltage Suppressor | Production | |
| SMBJ33A | 600 W Transient Voltage Suppressor | Production | |
| SMBJ33CA | 600 W Transient Voltage Suppressor | Production | |
| SMBJ36A | 600 W Transient Voltage Suppressor | Production | |
| SMBJ36CA | 600 W Transient Voltage Suppressor | Production | |
| SMBJ40A | 600 W Transient Voltage Suppressor | Production | |
| SMBJ40CA | 600 W Transient Voltage Suppressor | Production | |
| SMBJ43A | 600 W Transient Voltage Suppressor | Production | |
| SMBJ43CA | 600 W Transient Voltage Suppressor | Production | |
| SMBJ45A | 600 W Transient Voltage Suppressor | Production | |
| SMBJ45CA | 600 W Transient Voltage Suppressor | Production | |
| SMBJ48A | 600 W Transient Voltage Suppressor | Production | |
| SMBJ48CA | 600 W Transient Voltage Suppressor | Production | |
| SMBJ51A | 600 W Transient Voltage Suppressor | Production | |
| SMBJ51CA | 600 W Transient Voltage Suppressor | Production | |
| SMBJ54A | 600 W Transient Voltage Suppressor | Production | |
| SMBJ54CA | 600 W Transient Voltage Suppressor | Production | |
| SMBJ58A | 600 W Transient Voltage Suppressor | Production | |
| SMBJ58CA | 600 W Transient Voltage Suppressor | Production | |
| SMBJ60A | 600 W Transient Voltage Suppressor | Production | |
| SMBJ60CA | 600 W Transient Voltage Suppressor | Production | |
| SMBJ64A | 600 W Transient Voltage Suppressor | Production | |
| SMBJ64CA | 600 W Transient Voltage Suppressor | Production | |
| SMBJ7.0A | 600 W Transient Voltage Suppressor | Production | |
| SMBJ7.0CA | 600 W Transient Voltage Suppressor | Production | |
| SMBJ7.5A | 600 W Transient Voltage Suppressor | Production | |
| SMBJ7.5CA | 600 W Transient Voltage Suppressor | Production | |
| SMBJ70A | 600 W Transient Voltage Suppressor | Production | |
| SMBJ70CA | 600 W Transient Voltage Suppressor | Production | |
| SMBJ75A | 600 W Transient Voltage Suppressor | Production | |
| SMBJ75CA | 600 W Transient Voltage Suppressor | Production | |
| SMBJ78A | 600 W Transient Voltage Suppressor | Production | |
| SMBJ78CA | 600 W Transient Voltage Suppressor | Production | |
| SMBJ8.0A | 600 W Transient Voltage Suppressor | Production | |
| SMBJ8.0CA | 600 W Transient Voltage Suppressor | Production | |
| SMBJ8.5A | 600 W Transient Voltage Suppressor | Production | |
| SMBJ8.5CA | 600 W Transient Voltage Suppressor | Production | |
| SMBJ85A | 600 W Transient Voltage Suppressor | Production | |
| SMBJ85CA | 600 W Transient Voltage Suppressor | Production | |
| SMBJ9.0A | 600 W Transient Voltage Suppressor | Production | |
| SMBJ9.0CA | 600 W Transient Voltage Suppressor | Production | |
| SMBJ90A | 600 W Transient Voltage Suppressor | Production | |
| SMBJ90CA | 600 W Transient Voltage Suppressor | Production | |
| SMCJ100A | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ100CA | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ10A | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ10CA | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ110A | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ110CA | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ11A | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ11CA | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ120A | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ120CA | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ12A | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ12CA | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ130A | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ130CA | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ13A | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ13CA | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ14A | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ14CA | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ150A | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ150CA | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ15A | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ15CA | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ160A | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ160CA | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ16A | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ16CA | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ170A | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ170CA | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ17A | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ17CA | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ180A | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ180CA | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ18A | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ18CA | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ200A | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ200CA | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ20A | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ20CA | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ220A | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ220CA | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ22A | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ22CA | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ24A | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ24CA | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ26A | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ26CA | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ28A | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ28CA | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ30A | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ30CA | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ33A | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ33CA | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ36A | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ36CA | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ40A | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ40CA | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ43A | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ43CA | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ45A | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ45CA | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ48A | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ48CA | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ51A | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ51CA | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ54A | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ54CA | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ58A | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ58CA | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ60A | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ60CA | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ64A | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ64CA | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ7.0A | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ7.0CA | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ7.5A | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ7.5CA | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ70A | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ70CA | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ75A | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ75CA | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ78A | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ78CA | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ8.0A | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ8.0CA | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ8.5A | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ8.5CA | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ85A | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ85CA | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ9.0A | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ9.0CA | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ90A | 1500 W Transient Voltage Suppressor | Production | |
| SMCJ90CA | 1500 W Transient Voltage Suppressor | Production | |
| SMDJ100A | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ100CA | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ10A | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ10CA | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ110A | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ110CA | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ11A | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ11CA | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ120A | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ120CA | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ12A | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ12CA | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ130A | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ130CA | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ13A | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ13CA | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ14A | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ14CA | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ150A | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ150CA | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ15A | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ15CA | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ160A | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ160CA | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ16A | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ16CA | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ170A | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ170CA | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ17A | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ17CA | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ180A | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ180CA | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ18A | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ18CA | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ200A | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ200CA | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ20A | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ20CA | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ220A | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ220CA | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ22A | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ22CA | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ24A | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ24CA | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ26A | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ26CA | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ28A | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ28CA | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ30A | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ30CA | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ33A | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ33CA | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ36A | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ36CA | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ40A | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ40CA | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ43A | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ43CA | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ45A | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ45CA | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ48A | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ48CA | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ51A | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ51CA | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ54A | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ54CA | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ58A | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ58CA | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ60A | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ60CA | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ64A | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ64CA | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ7.0A | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ7.0CA | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ7.5A | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ7.5CA | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ70A | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ70CA | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ75A | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ75CA | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ78A | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ78CA | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ8.0A | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ8.0CA | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ8.5A | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ8.5CA | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ85A | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ85CA | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ9.0A | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ9.0CA | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ90A | 3000 W Transient Voltage Suppressor | Production | |
| SMDJ90CA | 3000 W Transient Voltage Suppressor | Production |
Brochure (1) |
|||
|---|---|---|---|
| File name | Title | Type | Date |
| Nexperia_document_brochure_ESD-Protection-Applications_022017.pdf | ESD Protection Application guide | Brochure | 2018-12-21 |
Marcom graphics (1) |
|||
| File name | Title | Type | Date |
| CFP5_SOD128_mk.png | plastic, surface mounted package; 2 terminals; 4 mm pitch; 3.8 mm x 2.6 mm x 1 mm body | Marcom graphics | 2017-01-28 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our engineer exchange forum or contact us for further support.