Key features and benefits
- VR of 120 V, 150 V, 200 V; IF of 1, 2, 3 A
- Low forward voltage and low Qrr
- Extremely low leakage current of < 1nA
- Thermal stability up to 175 °C Tj
- Fast and smooth switching
- Low parasitic capacitance and inductance
- AEC-Q101 qualified
- Space-saving, rugged CFP packaging
Key applications
- Automotive
- LED Lighting
- Engine control units
- Communications infrastructure, e.g. 5G base stations
- Server Power
Latest news and blogs
Latest videos
Introducing Nexperia SiGe rectifiers
Parametric search

Products
Type number | Description | Status | Quick access |
---|---|---|---|
PMEG120G10ELR | 120 V, 1 A Silicon Germanium (SiGe) rectifier | Production | |
PMEG120G20ELP | 120 V, 2 A Silicon Germanium (SiGe) rectifier | Production | |
PMEG120G20ELR | 120 V, 2 A Silicon Germanium (SiGe) rectifier | Production | |
PMEG120G30ELP | 120 V, 3 A Silicon Germanium (SiGe) rectifier | Production | |
PMEG150G10ELR | 150 V, 1 A Silicon Germanium (SiGe) rectifier | Production | |
PMEG150G20ELP | 150 V, 2 A Silicon Germanium (SiGe) rectifier | Production | |
PMEG150G20ELR | 150 V, 2 A Silicon Germanium (SiGe) rectifier | Production | |
PMEG150G30ELP | 150 V, 3 A Silicon Germanium (SiGe) rectifier | Production | |
PMEG200G10ELR | 200 V, 1 A Silicon Germanium (SiGe) rectifier | Production | |
PMEG200G20ELP | 200 V, 2 A Silicon Germanium (SiGe) rectifier | Production | |
PMEG200G20ELR | 200 V, 2 A Silicon Germanium (SiGe) rectifier | Production | |
PMEG200G30ELP | 200 V, 3 A Silicon Germanium (SiGe) rectifier | Production |
Application note (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
AN90015 | Reverse bias Safe Operating Area (SOA) of rectifiers | Application note | 2020-05-25 |
Leaflet (2) |
|||
File name | Title | Type | Date |
Nexperia_Document_Leaflet_SiGe-rectifiers_CHN | 硅锗(SiGe)整流器 | Leaflet | 2020-04-15 |
Nexperia_Document_Leaflet_SiGe_rectifiers_2020 | Silicon Germanium (SiGe) rectifiers | Leaflet | 2020-03-17 |
Marcom graphics (1) |
|||
File name | Title | Type | Date |
CFP5_SOD128_mk | plastic, surface mounted package; 2 terminals; 4 mm pitch; 3.8 mm x 2.6 mm x 1 mm body | Marcom graphics | 2017-01-28 |
Selection guide (2) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2021 | Nexperia Selection Guide 2021 | Selection guide | 2021-01-08 |
Nexperia_Selection_guide_2020 | Nexperia Selection Guide 2020 | Selection guide | 2020-01-31 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.
Or contact us for further support.