Key features and benefits
- Mixed 5 V and 3.3 V applications
- Save board space
- Low cost interface solutions
- Improved signal integrity for complex layouts
- Wide supply voltage range
- Low propagation delay
- Overvoltage tolerant
- Source termination
- Low input threshold
- CMOS low power
Key applications
- Memory controllers
- Backplane interfaces
Parametric search
Latches / Registered Drivers

Parametric search is unavailable.
Products
Type number | Description | Status | Quick access |
---|---|---|---|
74AHC373 | Octal D-type transparant latch; 3-state | ACT | |
74AHC373D | Octal D-type transparant latch; 3-state | Production | |
74AHC373PW | Octal D-type transparant latch; 3-state | Production | |
74AHC573; 74AHCT573 | Octal D-type transparent latch; 3-state | ACT | |
74AHC573BQ | Octal D-type transparent latch; 3-state | Production | |
74AHC573D | Octal D-type transparent latch; 3-state | Production | |
74AHC573PW | Octal D-type transparent latch; 3-state | Production | |
74AHCT573BQ | Octal D-type transparent latch; 3-state | Production | |
74AHCT573D | Octal D-type transparent latch; 3-state | Production | |
74AHCT573PW | Octal D-type transparent latch; 3-state | Production | |
74ALVC373 | Octal D-type transparent latch; 3-state | ACT | |
74ALVC373BQ | Octal D-type transparent latch; 3-state | Production | |
74ALVC373D | Octal D-type transparent latch; 3-state | Production | |
74ALVC373PW | Octal D-type transparent latch; 3-state | Production | |
74ALVC573 | Octal D-type transparent latch; 3-state | ACT | |
74ALVC573BQ | Octal D-type transparent latch; 3-state | Production | |
74ALVC573D | Octal D-type transparent latch; 3-state | Production | |
74ALVC573PW | Octal D-type transparent latch; 3-state | Production | |
74ALVCH16373 | 2.5 V/3.3 V 16-bit D-type transparent latch; 3-state | ACT | |
74ALVCH16373DGG | 2.5 V/3.3 V 16-bit D-type transparent latch; 3-state | Production | |
74ALVCH16841 | 20-bit bus interface D-type latch; 3-state | ACT | |
74ALVCH16841DGG | 20-bit bus interface D-type latch; 3-state | Production | |
74ALVCH16843 | 18-bit bus-interface D-type latch; 3-state | ACT | |
74ALVCH16843DGG | 18-bit bus-interface D-type latch; 3-state | Production | |
74ALVT16373 | 16-bit transparent D-type latch; 3-state | ACT | |
74ALVT16373DGG | 16-bit transparent D-type latch; 3-state | Production | |
74ALVT16373DL | 16-bit transparent D-type latch; 3-state | Not for design in | |
74AUP1G373 | Low-power D-type transparent latch; 3-state | ACT | |
74AUP1G373GM | Low-power D-type transparent latch; 3-state | Production | |
74AUP1G373GN | Low-power D-type transparent latch; 3-state | Production | |
74AUP1G373GS | Low-power D-type transparent latch; 3-state | Production | |
74AUP1G373GW | Low-power D-type transparent latch; 3-state | Production | |
74HC259; 74HCT259 | 8-bit addressable latch | ACT | |
74HC259BQ | 8-bit addressable latch | Production | |
74HC259D | 8-bit addressable latch | Production | |
74HC259PW | 8-bit addressable latch | Production | |
74HCT259BQ | 8-bit addressable latch | Production | |
74HCT259D | 8-bit addressable latch | Production | |
74HCT259PW | 8-bit addressable latch | Production | |
74HC373; 74HCT373 | Octal D-type transparent latch; 3-state | ACT | |
74HC373BQ | Octal D-type transparent latch; 3-state | Production | |
74HC373D | Octal D-type transparent latch; 3-state | Production | |
74HC373DB | Octal D-type transparent latch; 3-state | Not for design in | |
74HC373PW | Octal D-type transparent latch; 3-state | Production | |
74HCT373BQ | Octal D-type transparent latch; 3-state | Production | |
74HCT373D | Octal D-type transparent latch; 3-state | Production | |
74HCT373PW | Octal D-type transparent latch; 3-state | Production | |
74HC573; 74HCT573 | Octal D-type transparent latch; 3-state | ACT | |
74HC573BQ | Octal D-type transparent latch; 3-state | Production | |
74HC573D | Octal D-type transparent latch; 3-state | Production | |
74HC573DB | Octal D-type transparent latch; 3-state | Not for design in | |
74HC573PW | Octal D-type transparent latch; 3-state | Production | |
74HCT573BQ | Octal D-type transparent latch; 3-state | Production | |
74HCT573D | Octal D-type transparent latch; 3-state | Production | |
74HCT573DB | Octal D-type transparent latch; 3-state | Not for design in | |
74HCT573PW | Octal D-type transparent latch; 3-state | Production | |
74HC75 | Quad bistable transparent latch | ACT | |
74HC75D | Quad bistable transparent latch | Production | |
74HC75PW | Quad bistable transparent latch | Production | |
74LVC162373A; 74LVCH162373A | 16-bit D-type transparent latch; 30 Ohm series termination resistors; 5 V tolerant inputs/outputs; 3-state | ACT | |
74LVC162373ADGG | 16-bit D-type transparent latch; 30 Ohm series termination resistors; 5 V tolerant inputs/outputs; 3-state | Production | |
74LVCH162373ADGG | 16-bit D-type transparent latch; 30 Ohm series termination resistors; 5 V tolerant inputs/outputs; 3-state | Production | |
74LVCH162373ADL | 16-bit D-type transparent latch; 30 Ohm series termination resistors; 5 V tolerant inputs/outputs; 3-state | Not for design in | |
74LVC16373A; 74LVCH16373A | 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | ACT | |
74LVC16373ADGG | 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVC16373ADGV | 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVC16373ADL | 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Not for design in | |
74LVCH16373ADGG | 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVCH16373ADGV | 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVC373A | Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | ACT | |
74LVC373ABQ | Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVC373AD | Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVC373ADB | Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Not for design in | |
74LVC373APW | Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVC573A | Octal D-type transparent latch with 5 V tolerantinputs/outputs; 3-state | ACT | |
74LVC573ABQ | Octal D-type transparent latch with 5 V tolerantinputs/outputs; 3-state | Production | |
74LVC573AD | Octal D-type transparent latch with 5 V tolerantinputs/outputs; 3-state | Production | |
74LVC573ADB | Octal D-type transparent latch with 5 V tolerantinputs/outputs; 3-state | Not for design in | |
74LVC573APW | Octal D-type transparent latch with 5 V tolerantinputs/outputs; 3-state | Production | |
74LVT162373 | 3.3 V 16-bit transparent D-type latch with 30 Ohm termination resistors; 3-state | ACT | |
74LVT162373DGG | 3.3 V 16-bit transparent D-type latch with 30 Ohm termination resistors; 3-state | Production | |
74LVT16373A | 3.3V 16-bit transparent D-type latch; 3-state | ACT | |
74LVT16373ADGG | 3.3V 16-bit transparent D-type latch; 3-state | Production | |
74LVT16373ADL | 3.3V 16-bit transparent D-type latch; 3-state | Not for design in | |
74LVT573 | 3.3 V octal D-type transparent latch; 3-state | ACT | |
74LVT573BQ | 3.3 V octal D-type transparent latch; 3-state | Production | |
74LVT573D | 3.3 V octal D-type transparent latch; 3-state | Production | |
74LVT573DB | 3.3 V octal D-type transparent latch; 3-state | Not for design in | |
74LVT573PW | 3.3 V octal D-type transparent latch; 3-state | Production | |
HEF4043B | Quad R/S latch with 3-state outputs | ACT | |
HEF4043BT | Quad R/S latch with 3-state outputs | Production |
Visit our documentation center for all documentation
Brochure (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
Nexperia_document_guide_Logic_translators_201711 | Nexperia Logic Translators | Brochure | 2017-12-05 |
Marcom graphics (1) |
|||
File name | Title | Type | Date |
XSON6_SOT886_mk | plastic, extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
Selection guide (2) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2021 | Nexperia Selection Guide 2021 | Selection guide | 2021-01-08 |
Nexperia_Selection_guide_2020 | Nexperia Selection Guide 2020 | Selection guide | 2020-01-31 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.
Or contact us for further support.